powered by CADENAS

Social Share

Dragon Ball (manga) (5433 views - Science Fiction - Fantasy - Cartoon)

Dragon Ball (Japanese: ドラゴンボール, Hepburn: Doragon Bōru) is a Japanese manga series written and illustrated by Akira Toriyama. Originally serialized in Weekly Shōnen Jump magazine from 1984 to 1995, the 519 individual chapters were printed in 42 tankōbon volumes by the publisher Shueisha. Dragon Ball was inspired by the Chinese novel Journey to the West. It initially had a comedy focus but later became an action-packed fighting series. The story follows the adventures of Son Goku, from childhood to adulthood, as he trains in martial arts and explores the world in search of the seven orbs, known as Dragon Balls, which summon a wish-granting dragon when gathered. Along his journey, Goku makes several friends and battles villains, many of whom also seek the Dragon Balls. The manga was adapted into two anime series produced by Toei Animation: Dragon Ball and Dragon Ball Z, which were broadcast in Japan from 1986 to 1996. A media franchise has built up around the series; among the merchandise, there have been both animated and live-action films, collectible trading card games, action figures, collections of soundtracks and video games. The series was licensed for an English-language release in North America and the United Kingdom by Viz Media, and in Australia and New Zealand by Madman Entertainment. The companies initially split the manga into two parts, Dragon Ball and Dragon Ball Z to match the anime series but the most recent edition of the series was released under its original title. Dragon Ball has become one of the most successful manga series of all time. Its collected volumes have sold over 156 million copies in Japan and more than 240 million worldwide, making it the second best-selling manga series. Regarded as one of the most influential manga series, Dragon Ball has inspired artists including Eiichiro Oda (One Piece), Masashi Kishimoto (Naruto) and Tite Kubo (Bleach). Critical reception to the series has been mostly positive. Reviewers have praised the comedy and fight scenes while recognizing the coming-of-age theme and the use of cultural references from Chinese mythology and Japanese folktales. Complaints from parents in the United States resulted in English-language releases being edited to remove nudity, potentially racist stereotypes, and other content.
Go to Article

Explanation by Hotspot Model

Dragon Ball (manga)

Dragon Ball (manga)

Dragon Ball
Cover of the first tankōbon volume of the series, released in Japan on September 10, 1985.
ドラゴンボール
(Doragon Bōru)
Genre Adventure, comic fantasy, martial arts[1]
Manga
Written by Akira Toriyama
Published by Shueisha
English publisher
Demographic Shōnen
Magazine Weekly Shōnen Jump
English magazine
Original run December 3, 1984June 5, 1995
Volumes 42 (List of volumes)
Dragon Ball franchise

Anime and Manga portal

Dragon Ball (Japanese: ドラゴンボール, Hepburn: Doragon Bōru) is a Japanese manga series written and illustrated by Akira Toriyama. Originally serialized in Weekly Shōnen Jump magazine from 1984 to 1995, the 519 individual chapters were printed in 42 tankōbon volumes by the publisher Shueisha. Dragon Ball was inspired by the Chinese novel Journey to the West. It initially had a comedy focus but later became an action-packed fighting series. The story follows the adventures of Son Goku, from childhood to adulthood, as he trains in martial arts and explores the world in search of the seven orbs, known as Dragon Balls, which summon a wish-granting dragon when gathered. Along his journey, Goku makes several friends and battles villains, many of whom also seek the Dragon Balls.

The manga was adapted into two anime series produced by Toei Animation: Dragon Ball and Dragon Ball Z, which were broadcast in Japan from 1986 to 1996. A media franchise has built up around the series; among the merchandise, there have been both animated and live-action films, collectible trading card games, action figures, collections of soundtracks and video games. The series was licensed for an English-language release in North America and the United Kingdom by Viz Media, and in Australia and New Zealand by Madman Entertainment. The companies initially split the manga into two parts, Dragon Ball and Dragon Ball Z to match the anime series but the most recent edition of the series was released under its original title.

Dragon Ball has become one of the most successful manga series of all time. Its collected volumes have sold over 156 million copies in Japan and more than 240 million worldwide, making it the second best-selling manga series. Regarded as one of the most influential manga series, Dragon Ball has inspired artists including Eiichiro Oda (One Piece), Masashi Kishimoto (Naruto) and Tite Kubo (Bleach). Critical reception to the series has been mostly positive. Reviewers have praised the comedy and fight scenes while recognizing the coming-of-age theme and the use of cultural references from Chinese mythology and Japanese folktales. Complaints from parents in the United States resulted in English-language releases being edited to remove nudity, potentially racist stereotypes, and other content.

Plot summary

Son Goku, a monkey-tailed boy, and Bulma, a teenage girl, travel to find the seven Dragon Balls, which summon the dragon Shenlong to grant the user one wish. Their journey leads to the desert bandit Yamcha, who later becomes an ally; Chi-Chi, whom Goku unknowingly agrees to marry; and Pilaf, an impish man who seeks the Dragon Balls to fulfill his desire to rule the world. Goku undergoes rigorous training regimes under the martial arts master Kame-Sen'nin to fight in the Tenkaichi Budōkai (天下一武道会, lit. "Strongest Under the Heavens Martial Arts Tournament"). He becomes friends with a monk named Kuririn, his training partner and initial rival. After the tournament, Goku searches for the Dragon Ball his grandfather left him and almost single-handedly defeats the Red Ribbon Army and their hired assassin, Taopaipai. Goku then reunites with his friends to defeat the fortune teller Baba Uranai's fighters and use her to find the last Dragon Ball in order to revive a friend killed by Taopaipai.

Three years later at the Tenkaichi Budōkai, Goku and his allies oppose Kame-Sen'nin's rival and Taopaipai's brother, Tsuru-Sen'nin, and his students Tenshinhan and Chaozu. Kuririn is killed after the tournament; Goku tracks down the murderer's leader, Piccolo Daimao, but is defeated. The samurai Yajirobe takes Goku to the hermit Karin, who heals him and gives him a power boost. Meanwhile, Piccolo defeats and kills Kame-Sen'nin and Chaozu before using the Dragon Balls to regain his youth and destroy Shenlong. Goku then kills Piccolo Daimao, who, before dying, spawns his son/reincarnation Piccolo. Karin then directs Goku to Kami, the original creator of the Dragon Balls and Piccolo Daimao's other half, to restore Shenlong and revive his slain friends. Goku trains under Kami for the next three years, once again reuniting with his friends at the Tenkaichi Budōkai. There, he defeats Piccolo, whose life he spares as it would also kill Kami. Goku leaves with Chi-Chi to keep his promise to marry her.

Five years later, Goku is a young adult and father to a son, Gohan. A man named Raditz arrives on Earth, identifies Goku as his younger brother Kakarrot, and reveals to him that they are members of a nearly extinct extraterrestrial race called the Saiyans (サイヤ人, Saiya-jin), who sent Goku to conquer Earth for them; however, Goku had suffered a severe head injury as an infant and lost all memories of his mission. Goku refuses to continue the mission, and sides with Piccolo to kill Raditz at the cost of his own life. In the afterlife, Goku trains under the North Kaiō until he is revived by the Dragon Balls to save the Earth from the invading Nappa and Vegeta. In the battle, Yamcha, Chaozu, Tenshinhan, and Piccolo are killed, and the Dragon Balls cease to exist. Kuririn and the galactic tyrant Freeza learn of another set of Dragon Balls on the planet Namek (ナメック星, Namekku-sei), Piccolo's homeworld. Bulma, Gohan, and Kuririn search for them to revive their friends and restore Earth's Dragon Balls. Their goal leads to several battles with Freeza's minions and Vegeta, the latter standing alongside the heroes to fight the Ginyu Force, a team of mercenaries. The long battle with Freeza ends when Goku transforms into a legendary Super Saiyan (超サイヤ人, Sūpā Saiya-jin) and defeats him. Barely surviving, Freeza recovers and goes to Earth to take his revenge on Goku; however, he is killed by a Super Saiyan from the future named Trunks.

Three years later, a group of Androids (人造人間, Jinzōningen, lit. "Artificial Humans") created by a member of the former Red Ribbon Army, Doctor Gero, appears, seeking revenge against Goku. During this time, an evil life form called Cell also emerges and, after absorbing two of the Androids to achieve his "perfect form", holds his own fighting tournament to challenge the protagonists. After Goku sacrifices his own life to no avail, Gohan avenges his father by killing Cell. Seven years later Goku, briefly revived for one day, and his allies are drawn into a fight against Majin Boo. After many battles, including the destruction and re-creation of the Earth, Goku destroys Boo with a Genki-Dama (a sphere of pure energy drawn from all intelligent beings on Earth) and wishes for him to be reincarnated as a "good person". Ten years later, at the Tenkaichi Budōkai, Goku meets Boo's human reincarnation, Oob. After testing his powers, Goku departs with Oob to train him to be the Earth's new guardian.

Production

Writing

In 1980, Akira Toriyama had created the popular manga Dr. Slump; within roughly six months, he wanted to end the series but his publisher Shueisha would only allow him to do so if he agreed to start another serial for them shortly after.[2][3] He worked with his editor, Kazuhiko Torishima, on several one-shots but none were successful.[4] Torishima then suggested that as Toriyama enjoyed kung fu films, he should create a kung fu shōnen manga.[5] This led to the two-part Dragon Boy (騎竜少年ドラゴンボーイ, Doragon Bōi), published in the August and October 1983 issues of Fresh Jump. It follows a boy, adept at martial arts, who escorts a princess on a journey back to her home country. Dragon Boy was very well-received and evolved to become Dragon Ball.[2][6]

Dragon Ball was loosely modeled on the classic Chinese novel Journey to the West.[6][7] Torishima said he chose it largely because it was a free intellectual property, but also because its Chinese setting was not common in manga at the time and would make it both unique and differentiate it from Dr. Slump's West Coast of the United States feel.[2] While the characters in Journey to the West travel to collect sacred scrolls,[8] Toriyama added the idea of the Dragon Balls to give the characters a game-like activity of gathering something in order to appeal to its shōnen magazine audience.[9] With Goku being Sun Wukong, Bulma as Tang Sanzang, Oolong as Zhu Bajie, and Yamcha being Sha Wujing,[5] he originally thought the story would last about a year, or end once the Dragon Balls were collected.[4] Toriyama said that although the stories are purposefully easy to understand, he specifically aimed Dragon Ball at an older audience.[10]

The manga was not popular initially. Although he suspected the fighting genre would appeal more to its shōnen audience, Toriyama tried to stick to the Journey to the West adventure aspect which he himself enjoyed. Such as having the setting change each chapter, different enemies popping up, and different locations. It was only after he became tired of Torishima nagging about its popularity that Toriyama gave in and developed more battles with the first shown Tenkaichi Budōkai. Despite his reluctance, the author said it felt good when the series picked up in popularity at that point. However, he said he still tried to resist by returning to the adventure aspect with the Red Ribbon Army arc, and visiting Penguin Village from Dr. Slump to add comedy. When that did not work out, fighting became the main theme for the manga.[11]

Toriyama said that by the second half of the series, he had become more interested in coming up with the story than drawing it, and that the battles became more intense by him simplifying the lines. He also said he would get letters from readers complaining that the art had become "too square", so he intentionally made it more so.[12] Years later he stated that because Dragon Ball is an action manga the most important aspect is the sense of speed, so he did not draw very elaborately, suggesting that he was not interested in the art.[13] As the manga progressed, he struggled with the Android and Cell arc, feeling that the manga could not outdo the Freeza arc.[11] He added time travel, but said he had a hard time with the plot, only being able to think of what to do that week.[5] After Cell's death, Toriyama intended for Gohan to replace Goku as the series' protagonist, but felt the character was not suited for it and changed his mind.[5] Even after the Cell arc, Toriyama felt it could not end there and so continued to the Majin Boo arc. Having resolved it would be the finale, he decided to draw what he wanted and inserted comedy with Gohan's Great Saiyaman persona and the character Gotenks. However, he did not think of an ending until the final chapter.[11] At the time, Toriyama said he gave Dragon Ball a low-key ending to make it seem as if the story might continue.[14] But would later say he skipped 10 years ahead in the story to signal that it was truly the end. Wanting to make it clear that Goku's battles were over, and a new generation was taking over, Toriyama added a message to the ending for the kanzenban re-release of Dragon Ball which finished in 2004.[11]

Development

Akira Toriyama did not plan the series' story in advance; he developed it on a weekly basis as he drew it.

Typically, when creating a manga chapter, an artist draws a rough draft or "name", then a more detailed storyboard, and lastly the finalized version. However, Toriyama only draws a storyboard and then the final product simply because it is less work.[4] He did not plan the details of his stories in advance. When he began the serialization of Dragon Ball, he had only prepared storyboards for three chapters.[4] The author said that during its serialization he would wait about two days before his deadline to begin developing the storyboard. Starting around midnight, he would finish it around six in the morning and spend until that night inking, finishing everything in about a day-and-a-half.[15] Unlike other artists, he had only one assistant helping him.[16] Toriyama said that thinking only about the story for each chapter put him in some tight spots, particularly with Trunks' time travel.[4] The only thing he has confidence in is his ability to connect a story back to an earlier aspect, making it seem to have been foreshadowing.[11] The author used suggestions in fan mail he received, though generally doing the opposite of what was suggested. As an example, many fans told him not to kill Vegeta, which is exactly what he did.[17]

Wanting to escape the Western themes that influenced Dr. Slump, Toriyama used Oriental scenery in Dragon Ball, referencing Chinese buildings and scenery. The island where the Tenkaichi Budōkai is held is modeled on Bali, which he visited in 1985. The area around Bobbidi's spaceship was inspired by photos of Africa. When including fights in the manga, Toriyama had the characters go to uninhabited locations to avoid the difficulties of drawing residents and destroyed buildings.[18] The author said that Muscle Tower in the Red Ribbon Army storyline was inspired by the video game Spartan X, in which enemies appear very fast, and that the fights were similar to the ones in the Tenkaichi Budōkai, just not in a tournament setting.[5]

Toriyama personally dislikes the idea of naming fighting techniques, joking that in a real fight you would be killed before you could yell their names, but Torishima felt it would be best. Toriyama proceeded to create names for all the techniques, except for the series' signature Kamehameha (かめはめ波かめはめは, lit. "Kamehame Wave") which his wife came up with when he was indecisive about what it should be called. He even selected them specifically for each character, saying someone like Vegeta would use English names, and using kanji for the more sophisticated like Piccolo.[18]

In order to advance the story quickly by having characters travel without inconvenience, he created the flying cloud Kinto-un (筋斗雲きんとうん, lit. "Somersault Cloud"), then gave most fighters the flying technique Bukū-jutsu (舞空術ぶくうじゅつ, lit. "Air Dance Technique"), and granted Goku the teleportation ability Shunkan Idō (瞬間移動しゅんかんいどう, lit. "Instant Teleport").[18] While talking to his long-time friend and fellow manga artist Masakazu Katsura about how there was nothing stronger than a Super Saiyan, Katsura suggested having two characters "fuse" together, leading to the creation of the Fusion (フュージョン, Fyūjon) technique.[19][20]

Toriyama enjoyed designing and drawing the distinctive machines of the series.[11] He finds the most fun in designing original mecha, thinking about how a pilot enters and where the engine is. With real world items he would have to look at references, and being off even a little would be noticeable.[12] He goes against whatever is popular at the time, explaining that when he was creating Dragon Ball, most cars were very square, so he drew only round car designs. He drew square ones later on when cars in reality started to become sleek and aerodynamic.[11]

In 1995, Toriyama detailed the equipment he used for Dragon Ball. He used a G-pen nib by Zebra, usually getting three chapters out of one because he typically does not press down hard. Toriyama used black drawing ink made by Pilot, but his color ink was produced by Luma and applied with a ten-year-old fine point Tenshōdō brush. His whiteout was also made by Luma. He received free Kent paper, similar to Bristol board, from a seller connected to Shueisha, and used a 0.5mm 2B lead mechanical pencil and a wide ruler at least 30 cm long.[21]

Characters

When creating a character, his process was to draw their face and body type first, and then the clothes, while thinking if the fighters can move around in them.[17] He said that he does not draw "bad guys" so unscrupulous that it affects readers psychologically. This is not out of concern for others, but because he does not enjoy drawing such things.[11] Few of his characters have screentone because he found it difficult to use. Toriyama was not concerned about consistency with the color of characters' clothes for the occasional color pages, having sometimes used different ones than he had before.[12] He even specifically asked Torishima to produce as few color pages as possible.[13] Character names are almost always puns sharing a theme with characters related to them, most commonly food. For example, all Saiyans are named after vegetables, saiya (サイヤ) being an anagram of the syllables for yasai (野菜) which means vegetable; such as Kakarrot (カカロット, Kakarotto) taken from carrot (キャロット, kyarotto).[9]

Going against the normal convention that the strongest characters should be the largest in terms of physical size, he designed many of Dragon Ball's most powerful characters, including Goku, with small statures.[22] Toriyama explained that he had Goku grow up so that drawing fight scenes would be easier, even though Torishima was against it initially because it was rare to have the main character of a manga series change drastically.[13] Torishima later referred to this as his own biggest crisis during the series, with Toriyama threatening to end it if Goku could not grow up. The editor said his concerns were unfounded, as readers accepted the change without complaint.[4]

Having created Piccolo Daimao as a truly evil villain, he said that the character was the most interesting to draw.[5] Freeza was created around the time of the Japanese economic bubble and inspired by real estate speculators, who Toriyama called the "worst kind of people".[5] Yū Kondō, Toriyama's second editor, from the Saiyan arc until the appearance of Perfect Cell, and Fuyuto Takeda, his third editor from Perfect Cell until the end of the series, said that Dragon Ball hit its peak in popularity during the Freeza arc. In a one-thousand ballot popularity poll held in Weekly Shōnen Jump, Dragon Ball received 815 votes.[23] Finding the escalating enemies difficult, Toriyama created the Ginyu Force to add more balance to the manga.[5]

Publication

Japanese publication

Dragon Ball was serialized in the manga anthology Weekly Shōnen Jump from issue No. 51 on December 3, 1984, to No. 25 on June 5, 1995.[24][25] As the readership of Dragon Ball grew up, the magazine changed to reflect their changing interests.[26] The 519 individual chapters were collected into 42 tankōbon volumes by Shueisha from September 10, 1985, through August 4, 1995.[27][28] These saw any color or partly colored artwork grayscaled.[29] For the series' 24th anniversary, the tankōbon received new cover art that has been used on all reprints since 2009.[30] Between December 4, 2002, and April 2, 2004, the series was released in a collection of 34 kanzenban volumes that retain the color artwork from its Weekly Shōnen Jump run.[31][32] This edition received newly drawn cover illustrations, and each volume included a poster of their respective cover image. These new illustrations were initially drawn in ink, scanned into a computer and colored using Corel Painter. Midway through, Toriyama changed to drawing them on a graphics tablet and coloring them with Adobe Photoshop.[3]

The December 2012 (cover date February 2013) issue of V Jump announced that parts of the manga would be fully colored digitally and re-released.[33] Twenty volumes, beginning from chapter one hundred and ninety-five and grouped by story arcs, were released between February 4, 2013, and July 4, 2014.[34][35] Twelve volumes covering the first one hundred and ninety-four chapters were published between January 4 and March 4, 2016.[36][37] Dragon Ball was also released in a sōshūhen edition that aims to recreate the manga as it was originally serialized in Weekly Shōnen Jump in the same size, with the color pages, promotional text, and next chapter previews, in addition to foldout posters.[38] Eighteen volumes were published between May 13, 2016, and January 13, 2017.[39][40]

English publication

The English language version of the Dragon Ball manga is licensed for North America by Viz Media. Viz originally published the first 194 chapters as Dragon Ball and chapters over 195 as Dragon Ball Z to mimic the names of the anime series, feeling it would reduce the potential for confusion by its readers. They initially released both series simultaneously, chapter by chapter in a monthly comic book format starting in 1998, before stopping in 2000 to switch to a graphic novel format similar to the Japanese tankōbon. In 2000, while releasing Dragon Ball in the monthly format, Viz began to censor the manga in response to parental complaints about sexual innuendos.[41][42] Viz changed their publishing format for the series again in 2003; the first ten collected volumes of both series were re-released under their Shonen Jump imprint. They have slightly smaller dimensions. The manga was completed in English with Dragon Ball in 16 volumes between May 6, 2003, and August 3, 2004,[43][44] and Dragon Ball Z in 26 volumes from May 6, 2003, to June 6, 2006.[45][46] However, when publishing the last few volumes of Z, the company began to censor the series again by changing or removing gun scenes and changing the few sexual references.[47] Dragon Ball Z, from Trunk's appearance to chapter 226, was published in Viz's monthly magazine Shonen Jump from its debut issue in January 2003 to April 2005.[48]

Viz released both series in a wideban format called "Viz Big Edition", which collects three volumes into a single large volume. Dragon Ball was published in five volumes between June 3, 2008, and August 18, 2009,[49][50] while Dragon Ball Z was published in nine volumes between June 3, 2008, and November 9, 2010.[51][52] Viz published new 3-in-1 volumes of Dragon Ball, similar to their Viz Big Edition, across 14 volumes between June 4, 2013, and September 6, 2016. This version uses some Japanese kanzenban covers and marks the first time in English that the entire series was released under the Dragon Ball name, though it is still censored.[53][54] Viz serialized chapters 195 to 245 of the fully colored version of the manga in their digital anthology Weekly Shonen Jump from February 2013 to February 2014.[55] They began publishing Dragon Ball Full Color Edition in large format volumes on February 4, 2014.[56] Although it uses the same translation as their other versions, this release has some slight dialogue changes including censoring any profanity and abbreviating lengthy sentences. It also leaves the Japanese sound effects and word bubbles unaltered.[29]

The manga has also been licensed in other English-speaking countries, distributed in the same Viz format separating it into Dragon Ball and Dragon Ball Z. From August 2005 to November 2007, Gollancz Manga, an imprint of the Orion Publishing Group released the 16 volumes of Dragon Ball and the first four of Dragon Ball Z in the United Kingdom.[57][58] Viz took over the UK license after Gollancz left the manga market.[59] In Australia and New Zealand, Madman Entertainment has released all 16 volumes of Dragon Ball and the nine "Viz Big" volumes of Dragon Ball Z between 2009 and 2010.[60][61][62][63]

Controversy in the United States

The manga's content has been controversial in the United States. In November 1999, Toys "R" Us removed Viz's Dragon Ball from their stores nationwide when a Dallas parent complained the series had "borderline soft porn" after he bought them for his four-year-old son.[64] Commenting on the issue, manga critic Susan J. Napier determined the ban as a difference in culture due to Japan having tolerance for sexuality in manga while other countries not feeling the same way.[64] After the ban, Viz reluctantly began to censor the series in 2000 to maintain its wide distribution.[42][65] Viz made some "concessions" as well,[65] and assured readers that all changes were approved by Toriyama and Shueisha. Toriyama made suggestions himself such as obscuring Goku's genitals with objects, rather than "neuter him".[65] A fan petition was created, garnering over 10,000 signatures, and a year later, Viz announced they would stop censoring Dragon Ball and increased its "age rating" to 13 and up instead, reprinting the first three graphic novels.[42][66] However, they continued to censor several characters' lips by shading them in completely. This avoided racist stereotypes, such as that of Mr. Popo's image.[67] In October 2009, Wicomico County Public Schools in Maryland banned the Dragon Ball manga from their school district because it "depicts nudity, sexual contact between children and sexual innuendo among adults and children".[64] Esther Keller, Robin Brenner and Eva Volin of School Library Journal had no opinion whether or not removing the manga from all schools in that district was right. However, Brenner and Volin criticize the parents who had a problem with the manga for going to a county council member who is involved with politics instead of to the librarian of the school that carries the manga.[68]

Other publications

While Dragon Ball was licensed in the United States by Viz Media, it has been licensed in other countries as well for regional language releases in French by Glénat Editions,[69] in Spanish by Planeta DeAgostini,[70] in Italian by Star Comics,[71] in German by Carlsen Verlag,[72] in Russian by Comix-ART,[73] in Polish by Japonica Polonica Fantastica,[74] and in Swedish by Bonnier Group.[75]

Spin-offs and crossovers

A special side story, titled "Trunks: The Story - The Lone Warrior" (TRUNKS THE STORY -たったひとりの戦士-, Torankusu za Sutōrī -Tatta Hitori no Senshi-), was developed by Toriyama and published together with chapter 386 on August 31, 1992, in issue No. 36/37 of Weekly Shōnen Jump.[76] Toriyama created a short series, Neko Majin, that became a self-parody of Dragon Ball. First appearing in August 1999, the eight-chapter series was released sporadically in Weekly Shōnen Jump and Monthly Shōnen Jump until it was completed in 2005. These chapters were compiled into one kanzenban volume released on April 4, 2005.[77]

In 2006, to celebrate the 30th anniversary of Kochira Katsushika-ku Kameari Kōen-mae Hashutsujo (or Kochikame), a special manga titled Super Kochikame (超こち亀, Chō Kochikame) was released on September 15.[78] It included characters from the series appearing in special crossover chapters of other well-known manga. The chapter "This is the Police Station in front of Dragon Park on Planet Namek" (こちらナメック星ドラゴン公園前派出所, Kochira Namekku-sei Dragon Kōen-mae Hashutsujo) was a Dragon Ball crossover by Toriyama and Kochikame author Osamu Akimoto. That same year, Toriyama teamed up with Eiichiro Oda to create a single crossover chapter of Dragon Ball and One Piece. Entitled "Cross Epoch", the chapter was published in the Christmas 2006 issue of Weekly Shōnen Jump in Japanese and the April 2011 issue of Shonen Jump in English.[79] The final chapter of Toriyama's 2013 manga series Jaco the Galactic Patrolman revealed that it is set before Dragon Ball, with several characters making appearances.[80] Jaco's collected volume contains a bonus Dragon Ball chapter revealing Goku's mother. Jaco and the bonus chapter were both published by Viz in their digital English Weekly Shonen Jump, and later in print.[81]

Dragon Ball SD is a colored spin-off manga written and illustrated by Naho Ōishi was published in Shueisha's Saikyō Jump magazine in December 2010.[82] It is a condensed retelling of Goku's various adventures, with many details changed, in a super deformed art style, hence the title. After four chapters, the quarterly Saikyō Jump switched to a monthly schedule. The chapters published after the monthly switch have been collected into four tankōbon volumes as of February 4, 2016.[83][84] Dragon Ball: Episode of Bardock is a three-chapter manga, once again penned by Naho Ōishi, that was published in the monthly magazine V Jump from August to October 2011. It is a sequel to the 1990 TV special Bardock – The Father of Goku with some key details changed. The manga's story revolves around Burdock, Goku's father, who is featured in a scenario where he did not die at the hands of Freeza and fights his enemy's ancestor as a Super Saiyan.[85]

On December 12, 2016, the first chapter of a spin-off manga titled Dragon Ball: That Time I Got Reincarnated as Yamcha! (DRAGON BALL外伝 転生したらヤムチャだった件, Doragon Bōru Gaiden: Tensei-shitara Yamucha Datta Ken) was released in Shueisha's Shōnen Jump+ digital magazine. Written and illustrated by Dragon Garow Lee, it is about a high school boy who wakes up after an accident in the body of Yamcha in the Dragon Ball manga. Knowing what comes later in the story, he trains as Yamcha to make him the strongest warrior.[86] A second chapter was released on May 8, 2017 and the final one on August 14, 2017.[87][88] A tankōbon collecting all three chapters was published on November 2, 2017.[89] Viz licensed the series for English publication and will release the collected volume in November 2018.[90]

Reception

Popularity

Dragon Ball is one of the most popular manga series of all time. As of 2016, the manga had sold over 156 million in Japan and 240 million worldwide, making it the second best-selling manga ever.[91][92] Dragon Ball is credited as one of the main reasons manga circulation was at its highest in the mid-1980s and mid-1990s.[93][94] For the 10th anniversary of the Japan Media Arts Festival in 2006, close to 79,000 Japanese fans voted Dragon Ball the third greatest manga of all time.[95] In a 2007 survey of one-thousand people conducted by Oricon, Goku ranked in first place as the "Strongest Manga Character of All Time".[96] Coinciding with the 2012 Summer Olympics, Oricon conducted a survey at the international World Cosplay Summit on which manga and anime series attendees considered world class works. Dragon Ball was overwhelmingly in first place.[97]

In 2011, manga critic and editor of Viz's editions of the series Jason Thompson said that: "Dragon Ball is by far the most influential shonen manga of the last 30 years, and today, almost every Shōnen Jump artist lists it as one of their favorites and lifts from it in various ways."[98] Explaining its basic formula of "lots of martial arts, lots of training sequences, [and] a few jokes" became the model for other shōnen series, such as Naruto.[99] Thompson cited the artwork as influential, pointing out that popular shōnen manga of the late 1980s and early 1990s had "manly" heroes, such as City Hunter and Fist of the North Star, whereas Dragon Ball had the cartoonish and small Goku, thus starting a trend that he says still continues.[98] Commenting on Dragon Ball's global success nearly two decades after it ended, Toriyama said, "Frankly, I don't quite understand why it happened. While the manga was being serialized, the only thing I wanted as I kept drawing was to make Japanese boys happy. The role of my manga is to be a work of entertainment through and through. I dare say I don't care even if [my works] have left nothing behind, as long as they have entertained their readers."[100]

Critical reception

The manga has received a mostly positive reception from critics. Jason Thompson commented that Dragon Ball "turns from a gag/adventure manga to a nearly-pure fighting manga".[98] James S. Yadao, author of The Rough Guide to Manga, explains that the first several chapters "play out much like Saiyuki (Journey to the West) with Dr. Slump-like humour built in" and that Dr. Slump, Toriyama's previous manga, has a clear early influence on the series. He feels the series "established its unique identity" after the first time Goku's group disbands and he trains under Kame-sen'nin. On the second half of the manga, he commented that it developed "a far more action-packed, sinister tone" with "wilder" battles and aerial and spiritual elements with an increased death count.[8] David Brothers for ComicsAlliance wrote that: "Like Osamu Tezuka and Jack Kirby before him, Toriyama created a story with his own two hands that seeped deep into the hearts of his readers, creating a love for both the cast and the medium at the same time." He said that while the author has "a sublime combination of Looney Tunes-style classic humor and dirty jokes," the best part of Dragon Ball is the fight scenes. Brothers explained that while Western superhero comics "would focus on a series of cool poses or impact shots" with the reader having to fill in the blanks between panels, Dragon Ball has a panel dedicated to one action and the next panel features the very next maneuver, making them incredibly easy to follow.[101]

Fusanosuke Natsume says that the theme of disaster and growth in the manga is a reference to "post-War Japanese manga" that Osamu Tezuka began in the mid 1940s. He also comments that the violence in the manga has context that children can understand, and is not just there at random.[102] While Toriyama has said that Journey to the West was an influence on the manga, Xavier Mínguez-López comments that it is a parody of the Chinese novel, since the stories are similar. He notes that Toriyama uses Chinese mythology and Japanese folktales, the dragon Shenlong who is summoned from the Dragon Balls, as well as characters who are able to come back to life as examples of similarities.[103] Rachel Cantrell says that the manga parodies martial arts very well, and mentions how Toriyama uses panels to a full extent. She notes that the manga has a coming-of-age theme due to how the story captures Goku from a child to an adult.[104]

Carlo Santos of the Anime News Network described Dragon Ball's setting as "a melting pot of sci-fi, fantasy, and folklore". Santos praised its quick development of new characters and storylines, and claimed that the series' crowning achievement is in its dynamic fight scenes. However, he did not enjoy the cliché training and tournament segments, nor its crude humor.[105] His colleague Allen Divers praised the manga's story and humor as being very good at conveying all the characters' personalities. Divers also called Viz's translation one of the best of all the English editions of the series due to its faithfulness to the original Japanese.[106] Animerica felt the series had "worldwide appeal," using dramatic pacing and over-the-top martial arts action to "maintain tension levels and keep a crippler crossface hold on the audience's attention spans".[107] Comic Book Bin's Leroy Douresseaux described Toriyama as a "super-cartoonist," a blend of Carl Barks, Jack Kirby, and Peyo. He gave Dragon Ball a perfect rating and called it one of the best manga and comic books he has ever read.[108] Ridwan Khan of Animefringe.com commented that the manga had a "chubby" art style, but as the series continued the characters became more refined, leaner, and more muscular. He cited one slight problem in Viz's release; the translation uses informal language to capture Goku's country accent, but it ends up feeling "forced and odd". Khan prefers the manga over the slow pacing of the anime adaptations.[109] Ollie Barber writing for Forbes echoed Khan stating with a lot less padding, the manga's "pacing is a lot tighter and makes you realize how talented Dragon Ball's creator Akira Toriyama truly is when he chooses to flex his storytelling muscles".[110]

Legacy

Many manga artists have cited Dragon Ball and Toriyama as inspirations, including Fairy Tail and Rave author Hiro Mashima.[111] Both One Piece creator Eiichiro Oda and Naruto creator Masashi Kishimoto have said that Goku inspired their series' main protagonists as well as their structures.[112][113] For the kanzenban re-release of Dragon Ball, every odd-numbered volume included a tribute illustration by a popular manga artist who was a child when it was serialized, accompanied with a few words about how the series influenced them. The artists who contributed include: Bleach creator Tite Kubo,[114] Black Cat author Kentaro Yabuki,[114] The Seven Deadly Sins author Nakaba Suzuki,[114] Eyeshield 21 and One-Punch Man illustrator Yusuke Murata,[114] Bobobo-bo Bo-bobo creator Yoshio Sawai,[114] Pretty Face author Yasuhiro Kanō,[114] Mr. Fullswing author Shinya Suzuki,[114] Hellsing creator Kouta Hirano,[115] Claymore author Norihiro Yagi,[116] Phantom Thief Jeanne and Full Moon o Sagashite creator Arina Tanemura,[117] Excel Saga author Rikdo Koshi,[118] Dragon Drive creator Kenichi Sakura,[119] and Happy World! author Kenjiro Takeshita.[120] The producer of the Tekken video game series, Katsuhiro Harada, said that Dragon Ball was one of the first works to visually depict chi and thereby influenced Tekken and other Japanese games such as Street Fighter.[121] Ian Jones-Quartey, a producer of the American animated series Steven Universe, is a fan of Dragon Ball and Dr. Slump, and uses Toriyama's vehicle designs as a reference for his own. He also stated that "We're all big Toriyama fans on [Steven Universe], which kind of shows a bit."[122]

On March 27, 2013, the "Akira Toriyama: The World of Dragon Ball" exhibit opened at the Takashimaya department store in Nihonbashi, attracting 72,000 visitors in its first nineteen days.[123] The exhibit is separated into seven areas. The first provides a look at the series' history, the second shows the series' 400-plus characters, the third displays Toriyama's manga manuscripts of memorable scenes, the fourth shows special color illustrations, the fifth displays rare Dragon Ball-related materials, the sixth includes design sketches and animation cels from the anime, and the seventh screens Dragon Ball-related videos.[124] It remained until April 15 when it moved to Osaka from April 17 to 23, and ended in Toriyama's native Nagoya from July 27 to September 1.[124]

An interactive exhibit called "Dragon Ball Meets Science" (ドラゴンボールで科学する!, Doragon Bōru de Kagaku Suru!) was displayed in Nagoya in summer 2014.[125] Installations included an EEG that measured visitors' alpha brain waves to move Goku's flying cloud.[126] The following year it went to Taiwan, then Tokyo from April 29 to May 10, and Osaka between July 18 and August 31.[125] A retrospective exhibit called "The Beginning of the Legend" will feature Dragon Ball along with other popular manga for the 50th anniversary of Weekly Shōnen Jump in 2018.[127]

In 2015, the Japan Anniversary Association officially declared May 9 as "Goku Day" (悟空の日, Gokū no Hi). In Japanese the numbers five and nine can be pronounced as "Go" and "Ku".[128] In October 2016, Shueisha announced they had created a new department on June 21 called the Dragon Ball Room (ドラゴンボール室, Doragon Bōru Shitsu). Headed by V Jump editor-in-chief Akio Iyoku, it is dedicated solely to Dragon Ball and optimizing and expanding the brand.[92] Additionally, Canadian mixed martial artist Carlos Newton dubbed his fighting style "Dragonball Jiu-Jitsu" in tribute to the series.[129]

  1. ^ "The Official Website for Dragon Ball". Viz Media. Retrieved October 28, 2017. 
  2. ^ a b c "Kazuhiko Torishima On Shaping The Success Of 'Dragon Ball' And The Origins Of 'Dragon Quest'". Forbes. October 15, 2016. Archived from the original on October 17, 2016. 
  3. ^ a b Dragon Ball 超全集 4: 超事典 [Chōzenshū 4: Super Encyclopedia] (in Japanese). Shueisha. 2013. pp. 346–349. ISBN 978-4-08-782499-5. 
  4. ^ a b c d e f "Shenlong Times 2". Dragon Ball 大全集 2: Story Guide (in Japanese). Shueisha. 1995. ISBN 4-08-782752-6. 
  5. ^ a b c d e f g h Dragon Ball 大全集 2: Story Guide [Dragon Ball Complete Works 2: Story Guide] (in Japanese). Shueisha. 1995. pp. 261–265. ISBN 4-08-782752-6. 
  6. ^ a b Clements, Jonathan; Helen McCarthy (September 1, 2001). The Anime Encyclopedia: A Guide to Japanese Animation Since 1917 (1st ed.). Berkeley, California: Stone Bridge Press. pp. 101–102. ISBN 1-880656-64-7. OCLC 47255331. 
  7. ^ Wiedemann, Julius (September 25, 2004). "Akira Toriyama". In Amano Masanao (ed.). Manga Design. Taschen. p. 372. ISBN 3-8228-2591-3. 
  8. ^ a b S., Yadao, Jason (2009). The Rough Guide to Manga. London: Rough Guides. ISBN 1405384239. OCLC 735619441. 
  9. ^ a b Dragon Ball 天下一伝説 [Tenkaichi Densetsu] (in Japanese). Shueisha. 2004. pp. 80–91. ISBN 4-08-873705-9. 
  10. ^ "Toriyama/Takahashi interview". Furinkan.com. 1986. Archived from the original on August 2, 2017. 
  11. ^ a b c d e f g h 30th Anniversary Dragon Ball 超史集 - Super History Book - (in Japanese). Shueisha. 2016. pp. 88–93. ISBN 978-4-08-792505-0. 
  12. ^ a b c Dragon Ball 大全集 1: Complete Illustrations [Dragon Ball Complete Works 1: Complete Illustrations] (in Japanese). Shueisha. 1995. pp. 206–207. ISBN 4-08-782754-2. 
  13. ^ a b c Dragon Ball 超画集 [Chogashu] (in Japanese). Shueisha. 2013. pp. 224–225. ISBN 978-4-08-782520-6. 
  14. ^ Toriyama, Akira (2006). Dragon Ball Z , volume 26. Viz Media. p. 1. ISBN 978-1-4215-0636-4. 
  15. ^ Dragon Ball Z 孫悟空伝説 [Son Goku Densetsu] (in Japanese). Shueisha. 2003. pp. 90–102. ISBN 978-4-08-873546-7. 
  16. ^ Dragon Ball 超エキサイティングガイド ストーリー編 [Super Exciting Guide: Story Volume] (in Japanese). Shueisha. 2009. pp. 87–93. ISBN 978-4-08-874803-0. 
  17. ^ a b Dragon Ball 大全集 5: TV Animation Part 2 [Dragon Ball Complete Works 5: TV Animation Part 2] (in Japanese). Shueisha. 1995. pp. 206–210. ISBN 4-08-782755-0. 
  18. ^ a b c Dragon Ball 大全集 4: World Guide [Dragon Ball Complete Works 4: World Guide] (in Japanese). Shueisha. 1995. pp. 164–169. ISBN 4-08-782754-2. 
  19. ^ Dragon Ball 大全集 6: Movies & TV Specials [Dragon Ball Complete Works 6: Movies & TV Specials] (in Japanese). Shueisha. 1995. pp. 212–216. ISBN 4-08-782756-9. 
  20. ^ Kido, Misaki C.; Bae, John. "EXCLUSIVE: Masakazu Katsura Spotlight". Viz Media. Archived from the original on July 12, 2014. 
  21. ^ "Shenlong Times 4". Dragon Ball 大全集 4: WORLD GUIDE (in Japanese). Shueisha. 1995. ISBN 4-08-782754-2. 
  22. ^ "Interview with the Majin! Revisited". Shonen Jump. Viz Media. 5 (11): 388. November 2007. ISSN 1545-7818. 
  23. ^ "Shenlong Times 1" [Dragon Ball Complete Works 1: Complete Illustrations]. Dragon Ball 大全集 1: COMPLETE ILLUSTRATIONS (in Japanese). Shueisha. 1995. 
  24. ^ "週刊少年ジャンプ 1984/12/03 表示号数51" [Weekly Shonen Jump 1984/12/03 Number of indications 51]. Media Arts Database (in Japanese). Agency for Cultural Affairs. Archived from the original on October 9, 2016. 
  25. ^ "週刊少年ジャンプ 1995/06/05 表示号数25" [Weekly Shonen Jump 1995/06/05 Displayed number 25]. Media Arts Database (in Japanese). Agency for Cultural Affairs. Archived from the original on March 22, 2016. 
  26. ^ Matsutani, Minoru (May 26, 2009). "'Manga': heart of pop culture". The Japan Times. Archived from the original on April 1, 2017. 
  27. ^ "Dragon Ball Vol. 1" (in Japanese). Shueisha. Archived from the original on September 29, 2015. 
  28. ^ "Dragon Ball Vol. 42" (in Japanese). Shueisha. Archived from the original on September 29, 2015. 
  29. ^ a b Peralta, Gabe (May 4, 2016). "Dragon Ball: Full Color – Freeza Arc Vol. #01 Manga Review". The Fandom Post. Archived from the original on August 2, 2017. [...]coloring what were originally black and white chapters, or partially colored chapters gray-scaled back in their single-volume release 
  30. ^ "Dragonball's 24th Anniversary Refresh". MusicJapanPlus. May 28, 2009. Archived from the original on October 31, 2016. 
  31. ^ "Dragon Ball 完全版  1" [Dragon Ball Full Edition Vol. 1] (in Japanese). Shueisha. Archived from the original on October 6, 2016. 
  32. ^ "Dragon Ball 完全版  34" [Dragon Ball Full Edition Vol. 34] (in Japanese). Shueisha. Archived from the original on October 6, 2016. 
  33. ^ "Dragon Ball Manga Reprinted in Full Color in Japan". Anime News Network. December 20, 2012. Archived from the original on September 20, 2016. 
  34. ^ "ドラゴンボール フルカラー サイヤ人編  1" [Dragon Ball Full Color Saiyan version 1] (in Japanese). Shueisha. Archived from the original on September 27, 2015. 
  35. ^ "ドラゴンボール フルカラー 魔人ブウ編  6" [Dragon Ball Full Color Magical Boo 6] (in Japanese). Shueisha. Archived from the original on May 26, 2016. 
  36. ^ "ドラゴンボール フルカラー 少年編  1" [Dragon Ball Full Color: Boy Edition 1] (in Japanese). Shueisha. Archived from the original on October 16, 2016. 
  37. ^ "ドラゴンボール フルカラー ピッコロ大魔王編  4" [Dragon Ball Full Color: Piccolo Great Demon King Edition 4] (in Japanese). Shueisha. Archived from the original on August 2, 2017. 
  38. ^ "ジャンプ連載当時を再現!B5サイズの「ドラゴンボール」全18巻が刊行" [Reproduce the jump series at that time! B5 size "Dragon Ball" all 18 volumes published] (in Japanese). Natalie. May 12, 2016. Archived from the original on October 26, 2016. 
  39. ^ "Dragon Ball 総集編 超悟空伝 Legend1" [Dragon Ball Summary Gossary Goggles Legend 1] (in Japanese). Shueisha. Archived from the original on July 31, 2016. 
  40. ^ "Dragon Ball 総集編 超悟空伝 Legend18" [Dragon Ball Summary Gossary Goggles Legend 18] (in Japanese). Shueisha. Archived from the original on August 2, 2017. 
  41. ^ "Viz explains censorship in Dragonball Manga". Anime News Network. August 22, 2000. Archived from the original on June 25, 2017. 
  42. ^ a b c "Viz Unleashes Uncensored Dragon Ball". ICv2. March 11, 2001. Archived from the original on November 11, 2014. 
  43. ^ "Dragon Ball, Vol. 1". Viz Media. Archived from the original on October 9, 2016. 
  44. ^ "Dragon Ball, Vol. 16". Viz Media. Archived from the original on October 9, 2016. 
  45. ^ "Dragon Ball Z, Vol. 1". Viz Media. Archived from the original on October 9, 2016. 
  46. ^ "Dragon Ball Z, Vol. 26". Viz Media. Archived from the original on October 9, 2016. 
  47. ^ Thompson, Jason (January 3, 2013). "Jason Thompson's House of 1000 Manga - The Greatest Censorship Fails". Anime News Network. Archived from the original on October 20, 2016. 
  48. ^ "Shonen Jump Line-Up Tied TO Cartoon Network". ICv2. August 6, 2002. Archived from the original on September 13, 2016. 
  49. ^ "Dragon Ball Viz Big Edition, Vol. 1". Viz Media. Archived from the original on October 9, 2016. 
  50. ^ "Dragon Ball Viz Big Edition, Vol. 5". Viz Media. Archived from the original on October 9, 2016. 
  51. ^ "Dragon Ball Z Viz Big Edition, Vol. 1". Viz Media. Archived from the original on October 9, 2016. 
  52. ^ "Dragon Ball Z Viz Big Edition, Vol. 9". Viz Media. Archived from the original on October 9, 2016. 
  53. ^ "Dragon Ball (3-in-1 Edition), Vol. 1". Viz Media. Archived from the original on October 9, 2016. 
  54. ^ "Dragon Ball (3-in-1 Edition), Vol. 14". Viz Media. Archived from the original on October 9, 2016. 
  55. ^ "Viz's Shonen Jump Magazine Adds Full-Color Dragon Ball Manga". Anime News Network. January 28, 2013. Archived from the original on June 17, 2016. 
  56. ^ "Viz Media Adds Deadman Wonderland, Gangsta. Manga". Anime News Network. July 7, 2013. Archived from the original on September 13, 2016. 
  57. ^ Curzon, Joe (July 14, 2005). "Gollancz Manga Launch Details". Otaku News. Archived from the original on March 16, 2017. 
  58. ^ "Akira Toriyama - an Orion author". Orion Publishing Group. Archived from the original on September 6, 2006. 
  59. ^ Ferreira, Mike (August 12, 2013). "Viz Launches Eight Shonen Jump Titles on UK Nook Store". Anime Herald. Archived from the original on January 6, 2017. 
  60. ^ "Dragon Ball (Manga) Vol. 01". Madman Entertainment. Archived from the original on July 4, 2010. 
  61. ^ "Dragon Ball (Manga) Vol. 16". Madman Entertainment. Archived from the original on July 4, 2010. 
  62. ^ "Dragon Ball Z (Viz Big Edition) (Manga) Vol. 01". Madman Entertainment. Archived from the original on July 19, 2014. 
  63. ^ "Dragon Ball Z (Viz Big Edition) (Manga) Vol. 09 (End)". Madman Entertainment. Archived from the original on July 19, 2014. 
  64. ^ a b c "Maryland School Library to Remove Dragon Ball Manga". Anime News Network. October 7, 2009. Archived from the original on February 1, 2017. 
  65. ^ a b c "Viz explains censorship in Dragonball Manga". Anime News Network. August 22, 2000. Archived from the original on September 25, 2016. 
  66. ^ "Dragonball Manga to remain Unedited". Anime News Network. March 9, 2001. Archived from the original on September 16, 2016. 
  67. ^ Isler, Ramsey (April 11, 2008). "What's Wrong With Dragon Ball Z Part Two". IGN. Archived from the original on June 20, 2016. 
  68. ^ Alverson, Brigid (October 12, 2009). "Roundtable: Dragon Ball and school libraries — Good Comics for Kids". School Library Journal. Archived from the original on August 2, 2017. 
  69. ^ "Dragon Ball" (in French). Glénat Editions. Archived from the original on August 2, 2017. 
  70. ^ "Akira Toriyama | Author" (in Spanish). Planeta DeAgostini. Archived from the original on August 2, 2017. 
  71. ^ "Dragon Ball" (in Italian). Star Comics. Archived from the original on August 2, 2017. 
  72. ^ "Dragon Ball" (in German). Carlsen Verlag. Archived from the original on October 18, 2016. 
  73. ^ "Dragon Ball" (in Russian). Comix-ART. Archived from the original on December 24, 2016. 
  74. ^ "Dragon Ball" (in Polish). Japonica Polonica Fantastica. Archived from the original on December 16, 2016. 
  75. ^ "Dragon Ball" (in Swedish). Bonnier Group. Archived from the original on March 31, 2016. 
  76. ^ "雑誌巻号:週刊少年ジャンプ 1992/08/31 表示号数36・37" [Magazine volume: Weekly Shonen Jump 1992/08/31 Number of indicators 36 · 37]. Media Arts Database (in Japanese). Agency for Cultural Affairs. Archived from the original on October 9, 2016. 
  77. ^ "ネコマジン 完全版" [Complete version of Neuria] (in Japanese). Shueisha. Archived from the original on November 4, 2015. 
  78. ^ "超こち亀" [Ultra tortoise] (in Japanese). Shueisha. Archived from the original on January 3, 2017. 
  79. ^ Lawson, Corrina. "Comics Spotlight on Shonen Jump #100". Wired. Archived from the original on November 9, 2012. 
  80. ^ "The Galactic Patrolman's Completed Mission". Weekly Shōnen Jump. Shueisha (44). September 30, 2013. 
  81. ^ "Dragon Ball Bonus Story to Run in Viz's Shonen Jump on Monday". Anime News Network. April 3, 2014. Archived from the original on March 4, 2016. 
  82. ^ "Dragon Ball SD Manga Spinoff to Be Printed in December". Anime News Network. November 18, 2010. Archived from the original on August 15, 2016. 
  83. ^ "ドラゴンボールSD 1" (in Japanese). Shueisha. Archived from the original on March 7, 2013. 
  84. ^ "ドラゴンボールSD 4" (in Japanese). Shueisha. Archived from the original on August 26, 2017. 
  85. ^ "Dragon Ball Episode of Bardock Spinoff Manga Gets Anime". Anime News Network. November 21, 2011. Archived from the original on August 22, 2016. 
  86. ^ Chapman, Paul (December 12, 2016). ""Dragon Ball" Spin-Off Imagines a World Where Yamcha Totally Rules". Crunchyroll. Archived from the original on December 13, 2016. 
  87. ^ Green, Scott (May 8, 2017). "Yamcha-Focused "Dragon Ball" Isekai Manga Continues With New Chapter". Crunchyroll. Archived from the original on September 30, 2017. 
  88. ^ Dennison, Kara (August 14, 2017). "Dragon Ball Spinoff "Reincarnated as Yamcha" Reaches Its Conclusion". Crunchyroll. Archived from the original on August 15, 2017. 
  89. ^ "DRAGON BALL外伝 転生したらヤムチャだった件" (in Japanese). Shueisha. Archived from the original on September 30, 2017. 
  90. ^ Ressler, Karen (March 30, 2018). "Viz Licenses Dragon Ball's Yamcha Spinoff, Ao Haru Ride, Radiant Manga, More". Anime News Network. Archived from the original on March 30, 2018. 
  91. ^ "Top 10 Shonen Jump Manga by All-Time Volume Sales". Anime News Network. October 23, 2012. Archived from the original on October 8, 2016. 
  92. ^ a b "Shueisha Establishes New Department Focused on Dragon Ball". Anime News Network. October 13, 2016. Archived from the original on October 14, 2016. 
  93. ^ Ibaraki, Masahiko (March 31, 2008). "The Reminiscence of My 25 Years with Shonen Jump". ComiPress. Ohara, T. (trans). Archived from the original on September 12, 2015. 
  94. ^ "The Rise and Fall of Weekly Shonen Jump: A Look at the Circulation of Weekly Jump". ComiPress. May 8, 2007. Archived from the original on March 6, 2017. 
  95. ^ "Top 10 Anime and Manga at Japan Media Arts Festival". Anime News Network. October 4, 2006. Archived from the original on October 9, 2016. 
  96. ^ "1000人が選んだ!漫画史上"最強"キャラクターランキング!" [1000 people chose! "Strongest" character ranking in manga history!]. Oricon (in Japanese). June 22, 2007. Archived from the original on November 1, 2015. 
  97. ^ "世界に通用しているマンガ&アニメランキング『日本が世界に誇る!傑作マンガ&アニメの頂点は?』" [Manga & animation ranking which is accepted to the world "Japan is proud of in the world! What is the summit of masterpiece manga & animation?"]. Oricon (in Japanese). August 3, 2012. Archived from the original on January 6, 2017. 
  98. ^ a b c Thompson, Jason (March 10, 2011). "Jason Thompson's House of 1000 Manga - Dragon Ball". Anime News Network. Archived from the original on September 16, 2016. 
  99. ^ Thompson, Jason (April 8, 2009). "What is Dragon Ball?". io9. Archived from the original on September 29, 2015. 
  100. ^ Iwamoto, Tetsuo (March 27, 2013). "Dragon Ball artist: 'I just wanted to make boys happy'". Asahi Shimbun. Archived from the original on November 3, 2013. 
  101. ^ Brothers, David (September 7, 2011). "Akira Toriyama's 'Dragon Ball' Has Flawless Action That Puts Super-Hero Books to Shame". ComicsAlliance. Archived from the original on October 10, 2016. 
  102. ^ Fusanosuke, Natsume (2003). "Japanese manga: Its expression and popularity" (PDF). ABD On-Line Magazine. Vol. 34 no. 1. p. 4. Archived from the original (PDF) on March 30, 2016. 
  103. ^ Mínguez-López, Xavier (March 2014). "Folktales and Other References in Toriyama's Dragon Ball". Animation. 9 (1): 27. doi:10.1177/1746847713519386. 
  104. ^ Cantrell, Rachel (May 2013). "Dragon Ball". Critical Survey of Graphic Novels : Manga. Ipswich, Mass.: Salem Press. pp. 93–97. ISBN 978-1-58765-955-3 – via EBSCOhost. (Subscription required (help)). 
  105. ^ Santos, Carlo (August 11, 2013). "Dragon Ball [3-in-1 Edition] GN 1 - Review". Anime News Network. Archived from the original on May 6, 2016. 
  106. ^ Divers, Allen (November 18, 2001). "Dragon Ball GN 5 -Review". Anime News Network. Archived from the original on May 6, 2016. 
  107. ^ "Anime Radar: News". Animerica. San Francisco, California: Viz Media. 9 (2): 36. March 2001. ISSN 1067-0831. OCLC 27130932. 
  108. ^ Douresseaux, Leroy (August 30, 2013). "Dragon Ball 3-in-1: Volume 1 manga review". Comic Book Bin. Archived from the original on October 10, 2016. 
  109. ^ Khan, Ridwan (July 2003). "Dragon Ball Vol.1 review". Animefringe.com. Archived from the original on December 11, 2008. 
  110. ^ Barber, Ollie (February 20, 2016). "'Dragon Ball Full Color Saiyan Arc' Is Toriyama Manga At Its Best". Forbes. Archived from the original on October 10, 2016. 
  111. ^ Aoki, Deb. "Interview: Hiro Mashima". About.com. Archived from the original on February 26, 2017. 
  112. ^ Oda, Eiichiro (2001). ONEPIECEイラスト集 COLORWALK 1 [One Piece Complete Illustrations: Colorwalk 1] (in Japanese). Shueisha. ISBN 4-08-859217-4. 
  113. ^ Kishimoto, Masashi (2007). Uzumaki: the Art of Naruto. Viz Media. pp. 138–139. ISBN 1-4215-1407-9. 
  114. ^ a b c d e f g Suzuki, Haruhiko, ed. (December 19, 2003). "Dragon Ball Children". Dragonball LANDMARK (in Japanese). Shueisha. pp. 161–182. ISBN 4-08-873478-5. 
  115. ^ Toriyama, Akira (2004). Dragon Ball (in Japanese). 33 (Kanzenban ed.). Shueisha. Insert. ISBN 4-08-873476-9. 
  116. ^ Toriyama, Akira (2003). Dragon Ball (in Japanese). 25 (Kanzenban ed.). Shueisha. Insert. ISBN 4-08-873468-8. 
  117. ^ Toriyama, Akira (2004). Dragon Ball (in Japanese). 27 (Kanzenban ed.). Shueisha. Insert. ISBN 4-08-873470-X. 
  118. ^ Toriyama, Akira (2004). Dragon Ball (in Japanese). 31 (Kanzenban ed.). Shueisha. Insert. ISBN 4-08-873474-2. 
  119. ^ Toriyama, Akira (2003). Dragon Ball (in Japanese). 21 (Kanzenban ed.). Shueisha. Insert. ISBN 4-08-873464-5. 
  120. ^ Toriyama, Akira (2003). Dragon Ball (in Japanese). 23 (Kanzenban ed.). Shueisha. Insert. ISBN 4-08-873466-1. 
  121. ^ Hilliard, Kyle (October 20, 2017). "Developers (And Others) Share Their Appreciation And Dream Games For The Dragon Ball Franchise". Game Informer. Archived from the original on October 21, 2017. 
  122. ^ Ohanesian, Liz (November 17, 2014). "Manga Series Dragon Ball Celebrates 30th Anniversary". LA Weekly. Archived from the original on August 2, 2017. 
  123. ^ "Latest 'Dragon Ball Z' film nabs 2 million viewers in 23 days". Asahi Shimbun. April 27, 2013. Archived from the original on March 3, 2016. 
  124. ^ a b "'World of Dragon Ball' Exhibit to Open in Japan in March". Anime News Network. January 21, 2013. Archived from the original on September 24, 2015. 
  125. ^ a b Ashcraft, Brian (April 13, 2015). "The Dragon Ball Science Museum". Kotaku. Archived from the original on January 6, 2017. 
  126. ^ Chapman, Paul (April 13, 2015). ""Dragon Ball" Science Exhibit Makes Learning Fun". Crunchyroll. Archived from the original on January 5, 2017. 
  127. ^ "Anime News: 'Saint Seiya,' 'Dragon Ball' star in Shonen Jump exhibit:The Asahi Shimbun". Asahi Shimbun. June 17, 2017. Archived from the original on August 4, 2017. 
  128. ^ "May 9 'Officially' Recognized as Goku Day". Anime News Network. May 9, 2015. Archived from the original on November 13, 2016. 
  129. ^ Teal, Bob (October 23, 2009). "Whatever happened to... Carlos Newton?". MMA Torch. Archived from the original on August 22, 2016. 


This article uses material from the Wikipedia article "Dragon Ball (manga)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Science Fiction - Fantasy - Cartoon

3d,starwars,startreck,odysee 2000,science fiction,future,movie, superman,batman,south gate,superhero,harry potter,knight rider,cartoon,comic