powered by CADENAS

Social Share

Cruiser (motorcycle) (8711 views - Cars & Motorbikes & Trucks)

A cruiser is a motorcycle in the style of American machines from the 1930s to the early 1960s, including those made by Harley-Davidson, Indian, Excelsior and Henderson. The riding position usually places the feet forward and the hands up, with the spine erect or leaning back slightly. Typical cruiser engines emphasize easy rideability and shifting, with plenty of low-end torque but not necessarily large amounts of horsepower, traditionally V-twins but inline engines have become more common. Cruisers with greater performance than usual, including more horsepower, stronger brakes and better suspension, are often called power cruisers. Japanese companies began producing models evocative of the early cruisers in the mid-1980s, and by 1997 the market had grown to nearly 60 percent of the US market, such that a number of motorcycle manufacturers including BMW, Honda, Moto Guzzi, Yamaha, Suzuki, Triumph and Victory have currently or have had important models evocative of the American cruiser. Harley-Davidsons and other cruisers with extensive luggage for touring have been called, sometimes disparagingly or jocularly, baggers, or full baggers, as well as dressers, full dressers, or full dress tourers. These terms are no longer limited to cruisers, but may be used to refer to any touring motorcycle. Cruisers are often the basis for custom motorcycle projects that result in a bike modified to suit the owner's ideals, and as such are a source of pride and accomplishment. Power cruiser is a name used to distinguish bikes in the cruiser class that have higher levels of power. They often come with upgraded brakes and suspensions, better ground clearance, and premium surface finishes, as well as more exotic or modern muscular (non-traditional cruiser) styling. Many power cruisers and Japanese cruisers of the 1980s have more neutral riding positions. While traditional cruisers have limited performance and turning ability due to a low-slung design, power cruisers or similar performance-oriented cruisers can be leaned farther for better cornering. Otherwise, customization can increase the bike's lean angle to enable cornering at higher speeds.
Go to Article

Explanation by Hotspot Model

Cruiser (motorcycle)

Cruiser (motorcycle)

Cruiser (motorcycle)

A cruiser is a motorcycle in the style of American machines from the 1930s to the early 1960s, including those made by Harley-Davidson, Indian, Excelsior and Henderson. The riding position usually places the feet forward and the hands up, with the spine erect or leaning back slightly. Typical cruiser engines emphasize easy rideability and shifting, with plenty of low-end torque but not necessarily large amounts of horsepower, traditionally V-twins but inline engines have become more common. Cruisers with greater performance than usual, including more horsepower, stronger brakes and better suspension, are often called power cruisers.

Japanese companies began producing models evocative of the early cruisers in the mid-1980s, and by 1997 the market had grown to nearly 60 percent of the US market,[1] such that a number of motorcycle manufacturers including BMW, Honda, Moto Guzzi, Yamaha, Suzuki, Triumph and Victory have currently or have had important models evocative of the American cruiser.

Harley-Davidsons and other cruisers with extensive luggage for touring have been called, sometimes disparagingly or jocularly, baggers, or full baggers, as well as dressers, full dressers, or full dress tourers. These terms are no longer limited to cruisers, but may be used to refer to any touring motorcycle.[2][3][4][5]

Cruisers are often the basis for custom motorcycle projects that result in a bike modified to suit the owner's ideals, and as such are a source of pride and accomplishment.

Power cruiser is a name used to distinguish bikes in the cruiser class that have higher levels of power. They often come with upgraded brakes and suspensions, better ground clearance, and premium surface finishes, as well as more exotic or modern muscular (non-traditional cruiser) styling.[6][7][8][9][10][11][2]

Many power cruisers and Japanese cruisers of the 1980s have more neutral riding positions. While traditional cruisers have limited performance and turning ability due to a low-slung design, power cruisers or similar performance-oriented cruisers can be leaned farther for better cornering. Otherwise, customization can increase the bike's lean angle to enable cornering at higher speeds.[12]

See also



This article uses material from the Wikipedia article "Cruiser (motorcycle)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer