Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 2.0 (Alexandre Prévot from Nancy, France).
BMW M5 | |
---|---|
Overview | |
Manufacturer | BMW M GmbH |
Production | 1985–present |
Body and chassis | |
Class |
Mid-size luxury / Executive car (E) Sports sedan |
Layout |
FR layout (E28–F10) BMW M xDrive (F90) |
Related | BMW 5 Series, BMW M6 |
The BMW M5 is a Sport sedan version of the 5 Series executive car built by the Motorsport division of BMW. The first incarnation of the M5 was hand-built in 1986 on the 535i chassis with a modified BMW M1 engine that made it the fastest production sedan at the time.[1] Versions of the M5 have been built from subsequent generations of the 5 Series platform.
BMW E28 M5 | |
---|---|
Overview | |
Production |
1985–1987 2,191 produced |
Assembly |
Garching, Germany Rosslyn, South Africa |
Powertrain | |
Engine |
3.5 L M88/3 I6 3.5 L S38B35 (North America Only) I6 |
Transmission | 5-speed manual |
Dimensions | |
Wheelbase | 2,624 mm (103.3 in) |
Length |
4,620 mm (181.9 in) 4,800 mm (189.0 in) (US bumpers) |
Width | 1,699 mm (66.9 in) |
Height | 1,415 mm (55.7 in) |
Curb weight | 1,498 kg (3,303 lb) |
The first BMW M5, based on the E28 5 Series, made its debut at the Amsterdam Motor Show in February 1985.[2] It was the product of demand for an automobile with the carrying capacity of a saloon (sedan), but the overall appearance of a sports car. It utilized the 535i chassis with various mechanical changes. Most notably the M88/3 engine that was derived from the engine used in the M1. Later the cars were equipped with a more emissions friendly evolution of this engine known as the S38. At its launch, the E28 M5 was the fastest production sedan in the world.[1]
The first generation M5 was hand-built in Preussenstrasse/Munich prior to the 1986 Motorsport factory summer vacation. Thereafter, M5 production was moved to Daimlerstrasse in Garching where the remainder were built by hand.[3] This continued production would eventually lead to a class action lawsuit that was settled with vouchers being given to car owners. Chicago Clearing Corporation served as a market maker for these $4,000 vouchers that were officially issued in 1993.[4]
The M5 was produced in four different versions based on intended export locations. These were the left-hand drive (LHD) Euro spec, the right-hand drive (RHD) UK spec, the LHD North American (NA) spec for the United States and Canada, and the RHD South African (ZA) spec.
The European and South African M5s used the M88/3 engine which produced 213 kW (286 hp). North American 1988 models used the S38B35 engine which was equipped with a catalytic converter and produced 188 kW (252 hp).
Production of North American specification M5s commenced in November 1986 and ended in November 1987.[3] Aside from 96 cars which were assembled in kit form at BMW's Plant in Rosslyn, South Africa, all E28 M5s were assembled by hand at BMW Motorsport in Garching, Germany.
With a total production of 2,241 units,[3] the E28 M5 remains among the rarest regular production BMW Motorsport cars – after the BMW M1 (456 units), BMW E34 M5 Touring (891 units),[5] and the BMW 850CSi (1510 units).[6]
This section does not cite any sources. Please help improve this section by adding citations to reliable sources. Unsourced material may be challenged and removed. (May 2013) (Learn how and when to remove this template message) |
European models European-Spec M5s were available with some options unavailable on US-Spec M5s, such as Water Buffalo leather and a Glass Moonroof. Left-hand drive (LHD) cars were equipped with 185TR390 metric alloy wheels, while right-hand drive (RHD) cars used 16x7.5 alloy wheels. Very early European-Spec LHD M5s had VINs that started with "WBA" instead of the "WBS" designation to indicate BMW Motorsport. It is estimated that no more than 15 M5s were produced with a "WBA" VIN.
United States/Canada models US-Specification M5s were comprehensively optioned: Leather Door Panels, Leather Center Console, Full Trunk Carpeting, Air Conditioning, Power Windows, Power Sunroof, Power Seats, Cruise Control, On-Board Computer, Central Locking and Shadow-line Trim were standard. The United States/Canada Left-hand drive (LHD) cars were equipped with 16x7.5 alloy wheels. The only option on a US-Specification M5 was electrically heated front seats which were standard equipment on Canadian-Market cars. The only paint colour available was "jet black".
BMW E34 M5 | |
---|---|
Overview | |
Production |
1989–1995 12,254 produced |
Assembly | Garching, Germany |
Designer | Ulf Weidhase |
Body and chassis | |
Body style |
4-door saloon/sedan, 5-door estate/wagon |
Related | BMW 5 Series |
Powertrain | |
Engine |
3.5 L S38B36 I6 3.8 L S38B38 I6 |
Transmission | 5 and 6-speed manual |
Dimensions | |
Wheelbase | 2,761 mm (108.7 in) |
Length | 4,720 mm (185.8 in) |
Width | 1,750 mm (68.9 in) |
Height | 1,392 mm (54.8 in) |
Kerb weight |
3.6 L: 1,670 kg (3,682 lb) 3.8 L: 1,650 kg (3,638 lb) Touring: 1,720 kg (3,792 lb) |
The E34 generation of the M5 was produced from September 1988 to 1995. It was hand-built at BMW M GmbH in Garching, Germany. It was based on the E34 chassis which was produced at BMW's Dingolfing plant.[7] Assembly was done either by a single M employee or a team of M employees and generally took about two weeks.[citation needed]
The E34 M5 released with the S38B36 engine which produced 232 kW (315 PS; 311 bhp) at 6,900 rpm and 360 N⋅m (266 lb⋅ft) at 4,750 rpm.[8]
In the second half of 1991, the engine displacement was increased to 3.8 litres with the S38B38 (except in North America and South Africa, which continued with the 3.6 litre engine due to emission laws). Power was now increased to 250 kW (340 PS; 335 bhp).[9] A 6-speed manual transmission was made standard on the last model year (1995). The E34 M5 was the last M5 to feature an engine with a historical link to a BMW Motorsport racing engine.[10]
In 1992, a five-door Touring version (estate/wagon) was introduced in LHD form,[11] with 891 cars made. The E34 M5 Touring was BMW M Division's first wagon, as well as the last hand built M car made.
The M5 came with an unusual wheel design. From 1988–1992 the M5 featured the "M-System", which used directional bolted-on wheel covers. Under the cover was a black 5-spoke alloy wheel. The intent of the M-System cover was to divert heat from the brake assembly to increase cooling. The cover actually integrated a fin assembly behind the cover. In 1992 BMW changed the design to the "M-System II" (nicknamed "throwing stars") which actually had even better capabilities to remove heat from the brakes. In May 1994, the M5 switched to "M Parallel" wheels that did away with the cover.[7]
* (Manufacturer claimed)
There were four special editions of the E34 M5. The Cecotto, Winkelhock and 20 Jahre editions which were offered as LHD Euro specification models while the RHD UK Limited edition was only sold in the United Kingdom.[7]
In 1991, BMW asked two race drivers to design their "ideal" version of the E34 M5. Johnny Cecotto was one of the drivers and he wanted a host of luxury items fitted on the M5. Including Nappa leather trim for the steering wheel and heated seats. A total of 22 Cecotto E34 M5s were produced with options of having either Lagoon Green metallic (266) and Mauritius Blue metallic paint (287).[7]
The other racing driver was touring car ace Joachim Winkelhock. He wanted a lightweight E34 M5 and so some luxury items were removed. His ideal lightweight version M5 featured a smaller battery and the US-spec 81L fuel tank as well as reduced sound deadening and the deletion of some non-essential interior items such as rear head rests and vanity mirrors. Recaro front seats and a suede 385 mm M-Technic II steering wheel, shift knob & parking brake lever. The seat design, suede-covered appointments & red seatbelts were similar to those on the Sport Evo E30 M3. A total of 51 Winkelhock E34 M5s were produced with the options of having Jet Black (668) with contrasting lower body panels in Sterling Silver metallic paint (244).[7]
To celebrate BMW Motorsport's 20th anniversary, BMW had built 20 specially equipped Euro-spec M5s in late 1992. These, based on the 3.8 L engine were only in Mugello Red (274) and had a number of aesthetic trim upgrades such as carbon fiber dash panels and special rear view mirrors. Unique seat center & door trim fabric was matched with Alcantara. Alcantara was also used on the steering wheel, shift lever & parking brake lever. Red seatbelts with "BMW Motorsport" were also included.[14]
To commemorate the end of right-hand drive E34 M5 production, 50 examples of the E34 M5 Limited Edition were assembled between March and June 1995 in one of two unique color and trim combinations: Rosso Red metallic (369) with a Champagne extended leather interior and natural poplar wood trim (15 built) or Orinoco metallic (406) with a Bicolor Petrol and Mint extended leather interior and graphite bird's-eye maple wood trim (35 built). Each E34 M5 Limited Edition is equipped with the three-spoke sport steering wheel, Shadowline trim, power sunroof, power front seats, headlight washers and manual air conditioning. A numbered plaque appears on the center console.[7][15]
Additionally, 20 M5 Touring models were assembled for distribution in Italy. These were finished in either Sterling Silver over Marine Blue leather, or British Racing Green over Tobacco leather. All were made in 1995. It is debated as to whether or not these cars constitute a true special edition as they were ordered directly by a group of Italian BMW dealers.[7]
These are not to be confused with the Alpina B10 E34 models which are manufactured by Alpina although there are performance similarities but there are significant differences in approach.
VDS Racing Adventures[16] have used an E34 M5 in endurance racing, where weight and nimbleness is less important than in sprint racing. The car features many one-off components, including a wide-arch fibreglass bodykit, but the engine is based on the 3.8-litre S38 straight-six and is almost standard, producing approximately 260 kW (354 PS; 349 bhp). It has also raced in the Belgium Belcar Championship, where it was runner up in 2001.
An E34 M5 was raced in the Australian 1992 Bathurst 12 Hour Production Car endurance race, placing 2nd overall, and 1st in its class. It was driven by former F1 champion Alan Jones, Neville Crichton, and BMW Touring car driver Tony Longhurst.
BMW E39 M5 | |
---|---|
Overview | |
Production |
1998–2003 20,482 produced |
Assembly | Dingolfing, Germany |
Designer | Ulf Weidhase |
Body and chassis | |
Body style | 4-door saloon/sedan |
Powertrain | |
Engine | 4.9 L S62 V8 |
Transmission | 6-speed manual |
Dimensions | |
Wheelbase | 2,830 mm (111.4 in) |
Length | 4,783 mm (188.3 in) |
Width | 1,801 mm (70.9 in) |
Height | 1,412 mm (55.6 in) |
Kerb weight | 1,826 kg (4,026 lb) |
The E39 M5 had a significant increase in power and was produced in much greater numbers than the previous generations.[17] Unlike its predecessors, the M5 was produced on the same assembly line as the regular 5 Series models at the Dingolfing factory in Germany.
Introduced in 1998 at the Geneva Motor Show, production did not begin until late October of that year. A total of 20,482 E39 M5's were made from 1999 to 2003. BMW M produced three versions of the E39 M5, the European LHD and RHD versions, and the North American specification version.
The E39 M5 uses the S62 V8 engine, which produces 294 kW (400 PS; 394 bhp).[18]
All E39 M5s came equipped with a Getrag type D six-speed manual transmission which provides the following gearing ratios:[18]
1st gear | 2nd gear | 3rd gear | 4th gear | 5th gear | 6th gear |
---|---|---|---|---|---|
4.23 | 2.53 | 1.67 | 1.23 | 1.00 | 0.83 |
It is the same transmission as the one used in the E39 540i, but some changes were made to cope with the extra power produced by the S62 engine. The differences consist of a reinforced clutch, a rear differential utilising a shorter 3.15:1 ratio, and a limited slip differential with 25% maximum locking.
The E39 M5 suspension shared its basic aluminium-intensive MacPherson strut/multi-link design of the V8 engined E39 5 series. However, several changes were made by BMW M. Reduced spring height, 23 mm (0.9 in) lower. A specific shock valving, thicker front and rear anti-roll bars, polyurethane auxiliary springs, and steel balljoints.
Although the six-cylinder E39 models use rack-and-pinion steering, the M5 (and other V8 models) retains the recirculating ball steering system, as used by previous generations of M5. A quicker steering ratio of 14.7 was used, compared with 17.9 for other V8 models.[19] It featured a Servotronic vehicle-speed-sensitive power assist which provides two levels of resistance controlled via console mounted Sport button. The Sport button also adjusted the electronic throttle butterflies for more sensitive response. The E39 M5 is equipped with four-wheel vented disc brakes measuring 345 mm (13.58 in) in diameter in front and 328 mm (12.91 in) in diameter in the rear.[18] On European-specification models, the rotors are of a "floating" two-piece design for reduced risk of cone distortion. Their lower unsprung weight improves ride quality and traction on bumpy surfaces as well. Anti-lock brakes, EML (fly-by-wire) throttle control and Dynamic Stability Control (DSC) were standard.
During its five years in production, there were some cosmetic changes in 2001 to include:[20]
For the subsequent two model years, changes were limited to the addition of new exterior colors (from 9/01 production) and the upgrade to a DVD-based navigation system (from 9/02 production).
In NA, 2002 and 2003 models have the 'Auto Headlamps' feature as standard, they were previously optional..
The official BMW of North America statement (mentioned in the 2003 brochure) for the acceleration time from 0–60 mph is 4.8 seconds. It is electronically limited to a top speed of 250 km/h (155 mph).[21][22]
Unrestricted the E39 M5 has in some testing reached a top speed in excess of 300 km/h (186 mph).[23]
The E39 M5 recorded a Nurburgring lap time of 8:20[21] and a Top Gear power lap of 1:27.0.
Although an E39 M5 Touring was considered, and at least one prototype was constructed (in Titanium Silver with a Black Exclusive leather interior), BMW M decided not to produce an E39 M5 Touring due to financial considerations. In February 2010, as part of BMW's 25th Anniversary of the M5, they revealed this prototype M5 touring[24] along with an E34 M5 Cabriolet,[25] which also was never produced (a Cabriolet model would be spun off as part of the E63/64 BMW 6 Series and M6 for the next generation of the 5 Series and M5).
BMW E60 M5 | |
---|---|
Overview | |
Production |
2005–July 7, 2010 19,564 saloons produced 1,025 estates produced |
Assembly | Dingolfing, Germany |
Designer | Karl John Elmitt |
Body and chassis | |
Body style |
4-door saloon/sedan, 5-door Touring (estate/wagon) |
Powertrain | |
Engine | 5.0 L S85 V10 Odd firing |
Transmission |
6-speed manual 7-speed SMGIII |
Dimensions | |
Wheelbase |
saloon: 2,889 mm (113.7 in), Touring: 2,880 mm (113.4 in) |
Length |
4,855 mm (191.1 in) 2008–present: 191.5 in (4,864 mm) |
Width | 1,846 mm (72.7 in) |
Height |
saloon: 1,469 mm (57.8 in), Touring: 1,512 mm (59.5 in) |
Kerb weight |
saloon: 1,855 kg (4,090 lb), Touring: 1,955 kg (4,310 lb) |
The E60 M5 was introduced in 2005, with an uneven firing V10 engine and 7 speed sequential manual gearbox linking the car with the BMW Sauber Formula One program.[26] The E60 M5 was the world's first production sedan to feature a V10 petrol engine. A 7 speed sequential manual gearbox (SMG III) was available, and a six-speed manual transmission gearbox was available for the US only. As with some of its predecessors, the E60 variant of the M5 was both the quickest and fastest 4-door sedan in the world at the time of its release.[27]
Other unique M5 features include a wider track, unique body panels, 7-speed SMG III sequential manual gearbox, also known as a single-clutch automated manual transmission, a color heads up display featuring navigation, control messages, speed, rpm and gear selection information, automated seat side bolsters, heated/ventilated seats and power rear curtain. The larger, flared front guards on either side also featured cooling vents, reminiscent of the 1970s BMW CSL. The wheels were of a standard 19" diameter with quad exhaust pipes to the rear.
The E60 M5 was the most successful M5, despite being on the market for one year less than the E39 M5. During its five-year run, 20,548 units were built composing of 19,523 saloons and 1,025 wagons. 8,800 were sold in the U.S., all of the sedan variety. Great Britain and Ireland claimed 1,776 examples, followed by BMW's home market of Germany with 1,647 units, and 1,357 were sold in Japan. Italian enthusiasts claimed 512 units, and 339 examples were sold in Australia.[28]
The BMW M5, along with the E63/64 BMW M6, were designed to use the new Getrag SMG III single-clutch seven-speed semi-automatic transmission, that performs gear shift in 65 milliseconds. The SMG III sequential manual includes features like a hill holder, a designated drive program for steep climbs and descents, and a downshift assistant, which briefly dips the clutch to avoid destabilizing wheel spin as well as a pseudo-automatic mode.[30] However, many reviews have observed the automatic mode of the transmission at low or frequent stop start speeds as being less smooth than that of a conventional automatic transmission.[31][32][33][34][35][36]
Based on North American demand, BMW announced in October 2006 that a six-speed conventional manual transmission would be available in North America; this became the base transmission in these markets while SMG III is an option.[37] The six-speed manual M5 was marginally slower in certain tests, as the dynamic stability control could not be disengaged unlike the SMG version.[38] The release of a Service Bulletin in November 2007 for a retrofit allowed DSC to be disabled as well as the function being implemented into the introduction of the 2008 model year M5 as well as the M6.[39] The SMG III includes the "Launch Control" feature. However, the US spec vehicles have a reduced launch control of 1500 rpm instead of the 4000 rpm that the European models received.
The M5 features several Formula One-inspired engine and transmission controls.[17] There is launch control, which allows maximum performance standing starts automatically. The Getrag SMG III single-clutch semi-automatic transmission has the option of changing to either automated or manual, as well as the speed at which shifts are completed (there are 11 shift programmes in total, forming what BMW calls Drivelogic). Manual shifting can be done with either a console shifter, or the steering wheel mounted shift paddles, both of which are fitted to all SMG M5s. The console shifter is the type used on manumatic transmissions; tipping it backward (toward the "+") shifts up, while a forward tip (toward the "-") shifts down. The shifter can be moved to the left to access neutral and reverse. The car also features a "power" button on the navigation panel (labeled "M") which offers access to three modes: P400 (limiting the engine to 294 kW (400 PS; 394 bhp) for daily driving use), P500 (unleashes the full 373 kW (507 PS; 500 bhp), and P500 S (for full power and sharper throttle response, selectable only from the "M Drive Settings" in the iDrive menu). P400 is the default start-up mode, the P500 modes are preselected using iDrive and then activated from P500 S using the "M" button.
BMW stated the car to reach 0-to-62-mph in a time of 4.2 seconds and an absolute (de-limited) top speed of 204 mph[citation needed] Motor Trend's comparison test found that while the E55 AMG had recorded a faster 0–60 mph time of 4.2 seconds versus the (inhibited) US-launch control equipped M5's 4.5 seconds, the M5 had superior driving dynamics.[40]
In the Australian publication Wheels magazine in July 2005 recorded a 0–100 km/h time of an early, 2004-built E60 M5 of 4.4 seconds. The E60 M5 Sedan shared its underpinnings with the E63 M6 Coupe, with the M6 being lower to the ground and slightly lighter with a carbon fibre roof.[41][42]
The E60 M5 recorded an official lap time of 8:13 at the Nurburgring [43] and recorded a Top Gear power lap of 1:26.2.
The E60 M5 consistently was regarded as the benchmark for super high performance sedans in its class. According to Jeremy Clarkson, former presenter of BBC's Top Gear, “It’s a world of motoring perfection. If you want to take it on...don’t bother. It doesn’t matter what you’ve got. It doesn’t matter what you’ve ever driven. This is quicker, it’s faster, it’s MORE astonishing. You just can’t believe you’re in a big 4-door saloon because it goes and it feels and it SOUNDS like a Ferrari 430, and that’s about the best car I’ve ever driven. The steering, the brakes, the power. And this noise… The driving experience just dominates everything…. It’s an epic car, just brilliant.”
The E61 M5 Touring was introduced in 2007, only the second M version of the 5 Series Touring after the E34. It shares the same drivetrain with its saloon sibling, and serves as a rival to the Audi RS6 Avant and Mercedes-Benz E63 AMG Estate. The Touring was never offered for sale in North America.
BMW F10 M5 | |
---|---|
Overview | |
Model years | 2011–2016 |
Assembly | Dingolfing, Germany |
Designer | Ulf Weidhase |
Body and chassis | |
Body style | 4-door Sports sedan / saloon/sedan |
Powertrain | |
Engine | 4.4L S63B44(tü) V8 twin-turbo |
Transmission |
7-speed dual-clutch transmission or 6-speed manual (North America only) |
Dimensions | |
Wheelbase | 2,964 mm (116.7 in) |
Length | 4,910 mm (193.3 in) |
Width | 1,891 mm (74.4 in) |
Height | 1,451 mm (57.1 in) |
Kerb weight | 1,945 kg (4,288 lb) |
The F10 M5 was released to the public at the 2011 Frankfurt Motor Show, and went on sale in November 2011.[44] Compared to the previous M5, the F10 M5 has improved fuel economy but is larger, heavier, has engine noise played through its audio system and has a lower top speed compared to the naturally aspirated E60 M5 V10 it replaces.
For the 2014 model year, the BMW M5 Competition Package was made available. Compared to the standard M5, the Competition Package has the following changes; horsepower increased from 560 to 575 (torque remains flat at 500 lb-ft), and a revised suspension (bushings, springs, dampers, sway bars) which lowers the car 10 mm. Direct rivals include the 2014 Mercedes-Benz E63 AMG S Model.[45]
The F10 M5 uses a 4395 cc variation of the S63 4.4L V8 engine called the S63B44TÜ, which produces 412 kW (560 PS; 553 bhp) at 6000 – 7000 rpm and maximum torque of 502 lb-ft (680 Newton metres) from 1500 – 5750 rpm.[46] A 7-speed dual-clutch transmission is used, with the option of a 6-speed manual gearbox for the US market only.[47]
The car features standard blue-painted brake calipers, however factory optional carbon ceramic brakes can be identified by a polished gold color paint on the caliper. 19 inch multi spoke wheels and 20 inch split 5 spoke wheels were available at launch.
In an effort to lower the curb weight of the F10 M5, which is heavier than the E60 it replaced, BMW partnered with SGL group, a carbon fiber manufacturer.[48] Despite this, the F10 still weighs significantly more than the E60 model and has faced criticism from some quarters for this, its relative lack of engine note and lack of steering feel compared to its immediate predecessor.
On 15 June 2011, BMW released official press information about the F10 M5.[49] Acceleration from 0 to 100 kilometres per hour (62 mph) in 4.4 seconds and top speed is limited to 250 km/h (155 mph), or 305 km/h (190 mph) with the optional M Driver's Package.[49] The car weighs 1945 kg, which is 90 kilograms more than the previous E60/61 model. Average fuel consumption is claimed to be 9.9 litres per 100 km (23.8mpg), which is a 31% improvement over the previous generation (16.4mpg). An Active M-Differential provides torque vectoring between the rear wheels, while the optional 20-inch light alloy wheels are fitted with 265/35/20 front and 295/30/20 rear Michelin Pilot Super Sport tires. The F10 was discontinued after the 2016 model year, soon to be replaced by the upcoming F90 M5.
The F10's debut was at the Frankfurt Motor Show in September, and in North America at the LA Autoshow on 18 November. The 2012 BMW M5 also made an appearance before September at the M Festival at the Nürburgring 24 Hours endurance race in Germany on 23 June, the Goodwood Festival of Speed, and was shown to select members of the M Driving Experience at the Salzburg Ring in Austria. The car has a reported lap time of 7:55 around the Nürburgring race track, which is 18 seconds faster than its V10 predecessor.[50]
To celebrate BMW M5 30th age anniversary, BMW had built 300 special edition, named "30 Jahre BMW M5". All 300 cars came in BMW special edition paint in the Individual color shade Frozen Dark Silver metallic.
Inside, the “30 Jahre M5” lettering is embroidered on the front door sill finishers and plaque bearing “30 Jahre M5” and “1/300” inscriptions is placed on the dashboard. The “30 Jahre M5” logo is also embroidered into the backrests of all four of the high-performance sedan’s seats.
The power output of the limited edition M5 with Competition Package was raised to 441 kW (600 PS; 591 bhp) and 700 Nm (516 lb-ft),[51] allowing it to reach 62 mph (100 km/h) in 3.9 seconds. It is sold globally.
The car's gearbox and fuel economy cited specifically for their improvements over the previous M5, however its inferior engine note and steering feel compared to the E60 M5, as well as its additional weight, have also been noted.[52][53]
BMW F90 M5 | |
---|---|
Overview | |
Production | 2017-present |
Body and chassis | |
Body style | 4-door sedan |
Powertrain | |
Engine |
4.4 L S63B44T4 V8 engine |
Transmission | ZF 8-speed automatic transmission |
On 21 August 2017 the new M5 based on the BMW 5 Series (G30) was presented during the 2017 Gamescom to promote the upcoming Need for Speed Payback video game. The new M5 was presented to the public at the Frankfurt Motor Show (IAA) in September 2017. For the time being, the new M5 will be delivered exclusively as a sedan from spring 2018 at prices starting at 117,900 euros. At the start of sales, the limited edition model "M5 First Edition", which is limited to 400 copies, is priced at EUR 137,400.
In contrast to the previous models, the M5 is available for the first time with all-wheel drive. BMW, however relies on a rear biased design which is designed exclusively for driving dynamics. BMW also has included a true rear wheel drive mode.[54] The engine is an evolution of the S63 from the previous model.[55] With a power of 441 kW (600 PS; 591 bhp) the new M5 has the same power as the limited edition "Competition Package" and "30 Jahre M5" models of the F10 generation, while the torque has been raised to 750 N⋅m (553 lb⋅ft), 70 Nm above the F10 M5. The car is now equipped with an eight-speed automatic transmission as opposed to the previous M5's 7-speed dual-clutch transmission. The F90 is the first M5 ever to only have an auto option. It accelerates to 100 km/h (62 mph) in 3.4 seconds,[56] and to 200 km/h (124 mph) in 11.1 seconds.[54] The top speed is limited to 250 km/h (155 mph), and without limiter 305 km/h (190 mph) with the optional M Driver's Package.[54] Despite the heavier four-wheel drive, BMW was able to reduce the weight of the new M5 by about 40 kg over the outgoing model.[57]
Recently M5 made two Guinness World Records for Longest continuous vehicle drift of 374.17 km (232.5 miles) breaking the previous record of 144.126 km (89.55 miles) and second record for Longest twin vehicle drift (water assisted) i.e. 79.26 km (49.25 miles) breaking the previous record of 28.52 km (17.72 miles).
Wikimedia Commons has media related to BMW M5. |
This article uses material from the Wikipedia article "BMW M5", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer