Ski boots are footwear used in skiing to provide a way to attach the skier to skis using ski bindings. The ski/boot/binding combination is used to effectively transmit control inputs from the skier's legs to the snow.
Ski boots were leather winter boots, held to the ski with leather straps. As skiing became more specialized, so too did ski boots, leading to the splitting of designs between those for alpine skiing and cross-country skiing.
Modern skiing developed as an all-round sport with uphill, downhill and cross-country portions. The introduction of the cable binding started a parallel evolution of binding and boot. The binding looped a strap around the back of the boot to hold it forward into a metal cup at the toe.[1] Boots with the sole extended rearward to produce a flange for the cable to firmly latch to become common, as did designs with semi-circular indentations on the heel for the same purpose.
Effective cross-country skiing requires the boot to flex forward to allow a striding action, so the boots were designed around a sole piece that allowed forward flexing while still keeping the foot relatively firm side-to-side. The upper portions, the cuff, was relatively soft, designed primarily for comfort and warmth. Modern cross-country ski boots remain almost unchanged since 1950s, although modern materials have replaced leather and other natural fibres.
With the introduction of ski lifts, the need for skiing to get to the top of the hill was eliminated, and a much stiffer design was preferred, providing better control over the ski when sliding downhill. A key development was the invention in 1928 of the Kandahar cable binding, which attached the heel solidly to the ski and used a strong spring to pull the boot forward into the toe iron. The design required a stiffer, reinforced boot sole, often build on a wooden shank.[2] New boots that had been boiled in oil or soaked in glue were introduced to stiffen the upper cuff. These were universally uncomfortable, especially during the break-in period when they were new. Once broken-in, they wore out quickly as they continued to soften up. Racers typically had only weeks to wear a particular pair before it was no longer useful.[3] Another attempt to stiffen the leg/ski connection was the "long thong", a long leather strap fixed directly to the ski that was wrapped several times around the lower leg and then buckled closed. This offered a great improvement in control, but increased the risk of injury in the event of an accident.[4]
Modern alpine ski boots have rigid soles and attach to the ski at both toe and heel using a spring-loaded binding. The interface between boot and binding is standardized by ISO 5355, which defines the size and shape of the hard plastic flanges on the toe and heel of the boot. Ski boots are sized using the Mondopoint system.
Front-entry (or "top-entry", rarely "overlap") boots have been the primary boot design for most of the history of downhill skiing. The design evolved from existing leather boot through several steps.
In 1956, the Swiss factory Henke introduced the buckle boot, using over-center levered latches patented by Hans Martin to replace laces.[5] Laces spread the load across a number of eyelets in the leather, whereas the buckles concentrated the load at only a few points. To spread it back out again, the boots featured C-shaped flaps that stretched over the opening where the laces would be, to the side where the buckles were located. These had the added advantage of also helping block snow from entering the front of the boot.
Beginning around 1960 Bob Lange experimented with ways to replace leather with plastic. Early examples used a lace-up design, but in 1964 he combined a new, more flexible polyurethane plastic with the overlapping flap and buckle system from Henke to produce the first recognizably modern ski boot. Production examples appeared in 1966, and when Nancy Greene started winning races on them, the plastic boot became a must-have item. Replacing leather with plastic dramatically improved stiffness and control, along with durability and warmth (leather boots had a way of soaking through, which led to wet, frozen feet).[6] Over time the cuff around the leg evolved upward, starting just over the ankle like leather boots, but rising to a point about half way to the knee by the 1980s. Only minor changes have occurred to this basic design since then.
Almost all modern front-entry boots consist of two sections, one around the foot, and another around the lower leg. These are joined by rivets/rotating joints near the ankle that allows the leg to pivot forward, but not to the sides. This allows excellent control by transmitting even the smallest lateral movements of the leg to the ski. However, the rigid cuff also makes them very difficult to put on and take off. Additionally, because the boot clamps across the foot, pulling the sides inward, it is difficult to produce a single design that fits a range of foot shapes and sizes. This leads to shell modification services, when the boot is stretched to fit the skier's foot, typically by heating the plastic and pressing it into place. This is also known as "blowing" ("punching", "pushing"). Sometimes material will be ground off the boot to provide more room. This is normally used only with front-entry designs, other designs normally include much more room in the foot area as they do not clamp down the same way.
Rear-entry boots were brought to market in the early 1970s by the Hanson brothers to address the issue of getting conventional boots on and off, while also providing a generally better fit.[7] Rear-entry designs were very popular in the 1980s, notably Salomon designs like the racing-oriented SX 91 Equipe.
In the rear-entry design, the entire foot area and sole are a single unit similar to a slipper. The leg cuff is split in two, with front and rear sections that meet at the hinge point at the ankle. The rear half of the cuff can pivot far to the rear, opening wide for easy entry. Closing a cable locks the moving rear portion forward onto the front half, forming the stiff cuff that pivots around rivets at the ankle like a conventional front-entry design. As the toe area is a single piece and lacks buckles for adjustment, rear-entry boots may have considerable "slop", and various systems of cables, plates or foam-filled bladders were used to address this. The upside of this approach is that the foot area can be made larger, fitting almost any foot.
The rear entry design fell from popularity in the 1990s due to their shunning by racers in search of a closer fit. Recent improvements to front-entry and mid-entry boots, primarily in the areas of comfort and ease of entry/exit, have diminished the popularity of rear-entry designs even in recreational roles, though mid-range models remain common as rental boots.
Three-piece (or "open-throat") boots were first developed by Mel Dalebout (around 1969), who introduced a rigid magnesium boot shell in that year (Brixia did the same thing with their aluminum shell at around the same time). The big advantage was that the main shell was a single piece that was convex at all points, meaning it could be easily produced using a plug mould. Conventional boots with overlapping flaps required more complex moulding processes. Engineers at Henke, Heierling, Sanmarco and Caber saw the advantage for high-speed moulding, and plastic three-piece boots were on the market by 1972, when Roland Collombin won the Olympic downhill in the Henke Strato.
Boot designer Sven Coomer later improved the design with a corrugated tongue, and this technique was commercialized by Comfort Products, an Aspen, Colo. company owned by the ex-ski racer Erik Giese. Giese licensed Coomer's concept to the Swiss company Raichle-Molitor; the company introduced it in 1979 as the Flexon, which became very popular among downhill racers and mogul skiers.[8] The Flexon was extremely popular among professional skiers, especially for moguls and freestyle, but a series of business blunders put Raichle out of business in the late 1990s.[9] Several companies produce three-piece designs today, often referred to as "cabrio" boots (after convertible-top cabriolet vehicles[10][better source needed]), and they are once again becoming popular models. Notably, K2 Corp. purchased the original Raichle Flexon molds and now manufactures the boot under the Full Tilt label.[11]
The design closely resembles a conventional front-entry design, with separate foot and leg sections riveted at the ankle. However, the overlapping flaps of these designs are cut away, leaving a slot-like opening running down the front of the leg and over the foot. A separate plastic tongue is positioned over this opening on the front of the boot, and buckled down to close it. The open cuff (the "throat") makes the boots easy to get on and off, and the shaping of the tongue allows complete control over the forward flex. A single shell can be used with different tongues to provide any needed flex pattern from racing-stiff to freestyle-soft.
The introduction of plastic boots in the 1960s led a number of companies to introduce "hybrid" boots with plastic inserts for additional lateral strength. These were widespread in the late 1960s, especially from the large collection of Italian bookmakers in Montebelluna, before they started introducing all-plastic designs of their own. Typical designs used a plastic insert wrapping around the heel area and extending up to just below the ankle, allowing the skier to force their foot sideways and offering some edging control. Others, notably 1968's Raichle Fibre Jet, wrapped a soft leather boot in an external fibreglass shell, producing a side-entry design that was not particularly successful.[12] Hybrid designs often incorporated elements of the side-entry or three-piece designs. The Fibre Jet shared much in common with the Rosemount design, for instance.
Introduced by Rosemount in 1965, side-entry design consisted of an almost completely enclosed shell with a cut-out section on one side. The cut-out was covered by a flap that hinged along the back of the boot, swinging to the rear to open. Stepping in was very easy, simply sliding the foot sideways in through the opening, then swinging the flap closed and stretching a fabric cover over it to seal it. As the upper and lower sections both opened, metal plates were needed on the sides to connect the two mechanically. A problem was that the boot did not meet perfectly along the join, allowing snow to force its way into the boot, although improvements were continuous. This design fell from use in the 1970s as higher-cuff front-entry boots became largely universal.[13]
The ski boot provides four functions; protecting the foot from the elements, providing a mounting point for the binding, and transmitting forces between the leg and the ski. In theory, there's no reason these have to be combined in a single unit, and several designs have split these functions up. One example is the Nava System from the 1980s, which used a soft boot that clipped into custom bindings, and an arm that extended up from the rear binding to wrap around the leg and provide lateral control.[14] Several newer designs have been attempted over time, notably the Apex Ski Boot[15] that uses a relatively small carbon fibre framework that clips into conventional bindings and provides lateral control, and a semi-soft boot for comfort and protection. The Apex design is similar to some inline skates that feature step-out shoes, and has a strong resemblance to snowboard binding systems.[16]
In 1980 four designs were introduced that all rose to a point just under the knee. They were normal ski boots below, but used an extended tongue that fastened around the upper leg using a variety of methods. They offered much greater edging control, and were quickly copied by many other companies. They all disappeared by 1983, a victim largely of fashion - ski pants wouldn't fit over them. None are produced today.[17]
Cross-country boots, like all Nordic equipment, attach to the ski usually only at the toe of the boot and are allowed to flex at the ball of the foot similarly to a normal shoe or boot. Cross-country boots generally use one of four attachment systems; NNN (New Nordic Norm), 75mm Nordic Norm ("three-pin" binding, "75NN"), d-ring, or SNS (Salomon Nordic System). A four-pin binding system similar to 75NN used to be popular in the USSR. A new Salomon Pilot binding is now widely used for racing because it uses two connection points so that the skier has more stability and control over the ski. As these boots are intended for travel over generally flat terrain, they are optimized for light weight and efficiency of motion.[18]
Telemark refers to a specific technique for making downhill turns on Nordic equipment. This has resulted in highly specialized equipment designed for better performance in a downhill setting. Until 1992 Telemark boots were basically heavy leather boots with the front of the sole adapted to the 75mm Nordic Norm. The introduction of the New Telemark Norm (NTN) binding in 2007 change the technique dramatically.[19] Since then plastic boots have become more and more common and now make up almost all Telemark boots. Plastic allows for a laterally stiffer boot while still allowing freedom of flex at the ball of the foot through the use of bellows. Boots intended for more cross country travel generally have a lower cuff, softer flex and lighter weight. Boots specialized for downhill use have higher cuffs, stiffer flex and heavier weight. Telemark boots are almost always equipped with a rubber sole.
Although randonnée is considered as an alpine sport, it basically combines the cross-country stride for uphill portions and then conventional alpine techniques on the downhill. The equipment uses most closely compares to modern telemark systems, with a stiff plastic boot offering good downhill control, and a binding system that allows it to pivot at the toe for cross-country striding.[20] Different models trade off light weight against downhill performance. They have a rockered, rubber sole to allow for easier walking. This means that they will not fit in ordinary alpine bindings. Instead, the interface between Alpine Touring boots and bindings is defined by ISO 9523. Other attachment methods exist and prominent amongst these are the Tech bindings and fittings that were first commercialized by Dynafit as the TLT.[21] As yet, these are not covered by an international standard.
Downhill techniques, alpine, telemark and snowboarding, all perform turns by rotating the ski or board onto its edge. Once on edge, the curved pattern cut into the side (the "sidecut") causes the ski or board to bend into a curve. As they move forward over the snow, this curved shape causes them to turn.
Snowboard boots and bindings are normally far simpler than their downhill counterparts, rarely including release systems for instance, and need to provide mechanical support only in the fore and aft directions. These typically consist of an external frame, generally L shaped, which the snowboarder steps into and then fastens down using straps over the boot. The boot itself is not as responsible for transmitting forces, and can be much softer than a typical downhill boot. When the sport was first introduced, normal winter boots were used, but today it is much more common to use semi-stiff snowboarding boots. Some specialty disciplines use harder boots with step-in bindings more similar to downhill systems, but these are not widely used outside these fields, even though some downhill sports teachers use these so they can switch between snowboarding or skiing classes without having to change boots.
This article uses material from the Wikipedia article "Ski boot", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding