powered by CADENAS

Social Share

Olympic Stadium (7687 views - Sports List)

Olympic Stadium is the name usually given to the main stadium of an Olympic Games. An Olympic stadium is the site of the opening and closing ceremonies. Many, though not all, of these venues actually contain the words Olympic Stadium as part of their names. Olympic Stadium may also be named a multi-purpose stadium which hosts Olympic sports. In the case of the Summer Olympics, athletics competitions and the football final are traditionally held in the Olympic Stadium. Exceptions to this have occurred though at the 1900, 1996 and 2016 Summer Olympics as well as at the 2010 and 2018 Summer Youth Olympic Games. Early Winter Games often used figure skating venues as focal points. These were often designated as the Olympic Stadium, usually hosting the opening and closing ceremonies. A number of stadiums have been used in more than one Olympics, in those cities that have held the Games more than once. Lysgårdsbakkene was the main stadium of a Winter Olympics and a Winter Youth Olympic Games (YOG). Bergiselschanze was the main stadium of two Winter Olympics and one Winter YOG. Olympiahalle jointly shared the Olympic Stadium role with Bergiselschanze during the two Winter Olympics, but not during the Winter YOG. Only one stadium, the Los Angeles Memorial Coliseum, has been the main stadium of two Summer Olympics (and it will be a main stadium a third time during the 2028 games). In addition to the inaugural Summer Olympics, Panathinaiko Stadio was also the main stadium of the only Intercalated Games held. In 2022 Beijing National Stadium will join these in being the main stadium at two Olympics, but with a special distinction: it will become the only stadium to have been such at both a Summer and a Winter Olympics. A number, including both the Panathinaiko Stadio and the Vélodrome de Vincennes, have hosted events at subsequent Olympics. The London Games of 2012 were not opened and closed at the rebuilt Wembley Stadium, the site of the 1948 Olympic Stadium, but instead at a new stadium in Stratford. Wembley was, however, the venue for some 2012 Olympic football matches. Likewise, the Melbourne Cricket Ground, which was the centrepiece stadium for the 1956 games, later hosted the first games of the Sydney 2000 football tournament. Lake Placid's 1930 Olympic Stadium was utilized in the 1980 Lake Placid games as the speed skating venue. Olympiahalle hosted figure skating and short-track speed skating during the 2012 Winter Youth Olympics. Stockholm Olympic Stadium hosted equestrian events for the 1956 Summer Olympics (while the 1956 games were held in Melbourne, Australia, quarantine restrictions prevented equestrian events from being held domestically, thus Stockholm, Sweden hosted the 1956 equestrian competitions).
Go to Article

Explanation by Hotspot Model

Olympic Stadium

Olympic Stadium

Olympic Stadium is the name usually given to the main stadium of an Olympic Games.

An Olympic stadium is the site of the opening and closing ceremonies. Many, though not all, of these venues actually contain the words Olympic Stadium as part of their names.

Olympic Stadium may also be named a multi-purpose stadium which hosts Olympic sports.[1]

In the case of the Summer Olympics, athletics competitions and the football final are traditionally held in the Olympic Stadium. Exceptions to this have occurred though at the 1900, 1996 and 2016 Summer Olympics as well as at the 2010 and 2018 Summer Youth Olympic Games.

Early Winter Games often used figure skating venues as focal points. These were often designated as the Olympic Stadium, usually hosting the opening and closing ceremonies.

A number of stadiums have been used in more than one Olympics, in those cities that have held the Games more than once.

Lysgårdsbakkene was the main stadium of a Winter Olympics and a Winter Youth Olympic Games (YOG). Bergiselschanze was the main stadium of two Winter Olympics and one Winter YOG. Olympiahalle jointly shared the Olympic Stadium role with Bergiselschanze during the two Winter Olympics, but not during the Winter YOG. Only one stadium, the Los Angeles Memorial Coliseum, has been the main stadium of two Summer Olympics (and it will be a main stadium a third time during the 2028 games). In addition to the inaugural Summer Olympics, Panathinaiko Stadio was also the main stadium of the only Intercalated Games held. In 2022 Beijing National Stadium will join these in being the main stadium at two Olympics, but with a special distinction: it will become the only stadium to have been such at both a Summer and a Winter Olympics.

A number, including both the Panathinaiko Stadio and the Vélodrome de Vincennes, have hosted events at subsequent Olympics. The London Games of 2012 were not opened and closed at the rebuilt Wembley Stadium, the site of the 1948 Olympic Stadium, but instead at a new stadium in Stratford. Wembley was, however, the venue for some 2012 Olympic football matches. Likewise, the Melbourne Cricket Ground, which was the centrepiece stadium for the 1956 games, later hosted the first games of the Sydney 2000 football tournament. Lake Placid's 1930 Olympic Stadium was utilized in the 1980 Lake Placid games as the speed skating venue. Olympiahalle hosted figure skating and short-track speed skating during the 2012 Winter Youth Olympics. Stockholm Olympic Stadium hosted equestrian events for the 1956 Summer Olympics (while the 1956 games were held in Melbourne, Australia, quarantine restrictions prevented equestrian events from being held domestically, thus Stockholm, Sweden hosted the 1956 equestrian competitions).

Stadiums

Image Olympics Season Stadium Native name City Country New/old Capacity Existing?
1896 Summer Panathenaic Stadium Παναθηναϊκό στάδιο Athens  Greece Existing 80,000 Yes
1900 Summer Vincennes Velodrome (ceremony) Vélodrome de Vincennes Paris  France Existing 50,000 Yes
Croix-Catelan Stadium (athletics) Stade Croix-Catelan Existing No
1904 Summer Francis Field St. Louis  United States New 19,000 Yes
1906 Intercalated Summer Panathenaic Stadium Παναθηναϊκό στάδιο Athens  Greece Existing 80,000 Yes
1908 Summer White City Stadium London  United Kingdom New 68,000 No
1912 Summer Olympic Stadium Stockholms Olympiastadion Stockholm  Sweden New 20,000 Yes
1920 Summer Olympic Stadium Olympisch Stadion Antwerp  Belgium New 12,771 Yes
1924 Winter Olympic Stadium Stade Olympique de Chamonix Chamonix  France New 45,000 Yes
1924 Summer Olympic Stadium Stade Olympique Yves-du-Manoir Paris  France Existing 45,000 Yes
1928 Winter St. Moritz Olympic Ice Rink Badrutts Park St. Moritz   Switzerland New 4,000 Yes
1928 Summer Olympic Stadium Olympisch Stadion Amsterdam  Netherlands Existing, renovated 31,600 Yes
1932 Winter Lake Placid Speedskating Oval Lake Placid  United States New 7,500 Yes
1932 Summer Los Angeles Memorial Coliseum Los Angeles  United States Existing/ expanded 101,574 Yes
1936 Winter Große Olympiaschanze Garmisch-Partenkirchen  Germany Existing 40,000 Yes
1936 Summer Olympic Stadium Olympiastadion Berlin  Germany New 110,000 Yes
1948 Winter St. Moritz Olympic Ice Rink Badrutts Park St. Moritz   Switzerland Existing 4,000 Yes
1948 Summer Wembley Stadium London  United Kingdom Existing 82,000 No (replaced)
1952 Winter Bislett Stadium Bislett stadion Oslo  Norway Existing 20,000 No (replaced)
1952 Summer Olympic Stadium Olympiastadion Helsinki  Finland Existing 70,000 Yes
1956 Winter Stadio Olimpico Del Ghiaccio Cortina d'Ampezzo  Italy Existing, renovated 12,000 Yes
1956 Summer Melbourne Cricket Ground Melbourne  Australia Existing 115,000 Yes
1960 Winter Blyth Arena Squaw Valley  United States New 8,500 No
Squaw Valley Olympic Skating Rink Temporary No
1960 Summer Stadio Olimpico Rome  Italy Existing 90,000 Yes
1964 Winter Bergiselschanze (opening ceremony) Innsbruck  Austria Existing 26,000 Yes
Olympiahalle (closing ceremony) New 10,836 Yes
1964 Summer National Stadium 国立競技場 Tokyo  Japan Existing 71,556 No (being replaced)
1968 Winter Olympic Stadium (opening ceremony) Stade olympique Grenoble  France Temporary 60,000 No
Le Stade de Glace (closing ceremony) New 12,000 Yes
1968 Summer Estadio Olímpico Universitario Mexico City  Mexico Existing 83,700 Yes
1972 Winter Makomanai Open Stadium (opening ceremony) 真駒内屋外競技場 Sapporo  Japan New 30,000 Yes
Makomanai Ice Arena (closing ceremony) 真駒内屋内競技 New 11,500 Yes
1972 Summer Olympiastadion Munich  West Germany New 80,000 Yes
1976 Winter Bergiselschanze (opening ceremony) Innsbruck  Austria Existing 26,000 Yes
Olympiahalle (closing ceremony) Existing 10,836 Yes
1976 Summer Olympic Stadium Stade olympique Montreal  Canada New 70,000 Yes
1980 Winter Lake Placid Equestrian Stadium (opening ceremony) Lake Placid  United States Temporary stadium at existing equestrian grounds 30,000 No
Olympic Center Arena (closing ceremony) New 10,000 Yes
1980 Summer Grand Arena of the Central Lenin Stadium Гранд Арена Центрального стадиона имени Ленина Moscow  Soviet Union Existing 103,000 Yes
1984 Winter Olympic Stadium (opening ceremony) Olimpijski stadion Sarajevo  Yugoslavia Existing 50,000 Yes
Zetra Olympic Hall (closing ceremony) Olimpijska dvorana Zetra New 12,000 Yes
1984 Summer Los Angeles Memorial Coliseum Los Angeles  United States Existing 92,516 Yes
1988 Winter McMahon Stadium Calgary  Canada Existing, renovated 38,205 Yes
1988 Summer Seoul Olympic Stadium 서울올림픽주경기장 Seoul  South Korea Existing 100,000 Yes
1992 Winter Theatre of Ceremonies Théâtre des Cérémonies Albertville  France Temporary 35,000 No
1992 Summer Olympic Stadium Estadi Olímpic de Montjuïc
Estadio Olímpico de Montjuïc
Barcelona  Spain Existing 60,000 Yes
1994 Winter Lysgårdsbakkene Ski Jumping Arena Lysgårdsbakkene hoppanlegg Lillehammer  Norway New 35,000 Yes
1996 Summer Centennial Olympic Stadium Atlanta  United States New 85,000 Yes (as Georgia State Stadium)
1998 Winter Nagano Olympic Stadium 長野オリンピックスタジアム Nagano  Japan New 30,000 Yes
2000 Summer Stadium Australia Sydney  Australia New 114,714 Yes
2002 Winter Rice-Eccles Olympic Stadium Salt Lake City  United States Existing, replacement 45,017 Yes
2004 Summer Olympic Stadium Ολυμπιακό Κεντρικό Στάδιο Αθήνας "Σπύρος Λούης" Athens  Greece Existing, renovated 71,030 Yes
2006 Winter Stadio Olimpico di Torino Turin  Italy Existing 28,000 Yes
2008 Summer Beijing National Stadium 国家体育场 Beijing  China New 91,000 Yes
2010 Winter BC Place Stadium Vancouver  Canada Existing, renovated 54,500 Yes
2010 Youth Summer The Float@Marina Bay Pentas Terapung Teluk Marina
滨海湾浮动舞台
மரீனா பே மிதக்கும் மேடை (Tamil)
Marina Bay  Singapore Existing 30,000 Yes
2012 Youth Winter Bergiselschanze Innsbruck  Austria Existing 26,000 Yes
2012 Summer Olympic Stadium London  United Kingdom New 80,000 Yes
2014 Winter Fisht Olympic Stadium Олимпийский стадион Sochi  Russia New 40,000 Yes
2014 Youth Summer Olympic Stadium 南京奥林匹克体育中心 Nanjing  China Existing 61,443 Yes
2016 Youth Winter Lysgårdsbakkene Ski Jumping Arena (opening ceremony) Lysgårdsbakkene hoppanlegg Lillehammer  Norway Existing 35,000 Yes
Håkons Hall (closing ceremony) Existing 11,500 Yes
2016 Summer Maracanã Stadium (opening and closing ceremony, football) Estádio do Maracanã Rio de Janeiro  Brazil Existing 74,738 Yes
João Havelange Olympic Stadium (athletics and football) Estádio Olímpico João Havelange Existing/ expanded 60,000[2] Yes
2018 Winter Pyeongchang Olympic Stadium 평창 올림픽 스타디움 Pyeongchang  South Korea Temporary 35,000 Yes
2018 Youth Summer River Plate Stadium Estadio Mounumental Buenos Aires  Argentina New 61,321 Yes
2020 Youth Winter Stade Pierre de Coubertin Stade Pierre de Coubertin Lausanne   Switzerland Existing 12,000 Yes
2020 Summer New National Stadium 新国立競技場 (tentative name) Tokyo  Japan Existing, replacement 68,000 Not Yet Built
2022 Winter Beijing National Stadium 国家体育场 Beijing  China Existing 80,000 Yes
2024 Summer Stade de France Paris  France Existing 78,338 Yes
2028 Summer Los Angeles Memorial Coliseum (cultural opening and formal closing ceremony, athletics) Los Angeles  United States Existing/renovation in progress 70,516 Yes
Los Angeles Stadium at Hollywood Park (cultural opening and formal closing ceremony, possible exhibition sports and football) Inglewood, California In construction 100,000 Not Yet Built

Other major events held at Olympic Stadiums

Venue City Events
Olympic Stadium Amsterdam 1987 Individual Speedway World Championship Finals, 2016 European Athletics Championships
Panathenaic Stadium Athens 1967–68 FIBA European Cup Winner's Cup, 2011 Special Olympics World Summer Games
Olympiako Stadio Athinas 'Spyros Louis' Athens 1983, 1994 and 2007 UEFA Champions League Final, 1997 World Championships in Athletics, 2005 and 2006 WRC Acropolis Rally SuperSpecial Stage, 2006 IAAF World Cup
Centennial Olympic Stadium Atlanta 1999 World Series, 2000 MLB All-Star Game (as Turner Field)
Beijing National Stadium Beijing 2015 World Championships in Athletics, 2017 League of Legends World Championship
Olympic Stadium Berlin 1974 FIFA World Cup, 1994 IPC Athletics World Championships, 2006 FIFA World Cup, 2009 World Championships in Athletics, 2011 FIFA Women's World Cup, 2015 UEFA Champions League Final, 2018 European Athletics Championships, annual DFB-Pokal final
Olympic Stadium Helsinki 1983 and 2005 World Championships in Athletics, 1971, 1994, and 2012 European Athletics Championships
Olympic Stadium London 2015 Rugby World Cup, 2017 World Para Athletics Championships, 2017 World Championships in Athletics, 2019 Cricket World Cup
Wembley Stadium London Original stadium: 1966 FIFA World Cup, UEFA Euro 1996, 1992 European Cup Final
Current stadium: 2011 UEFA Champions League Final, 2013 UEFA Champions League Final, UEFA Euro 2020 semi-finals and final, annual FA Cup final, EFL Cup final, and FA Community Shield
White City Stadium London 1934 British Empire Games
Los Angeles Memorial Coliseum Los Angeles Super Bowl I (1967), Super Bowl VII (1973), 1959 World Series, 1982 Individual Speedway World Championship, 2015 Special Olympics World Summer Games, second 1959 MLB All-Star Game
Melbourne Cricket Ground Melbourne 1992 and 2015 Cricket World Cup Finals, 2006 Commonwealth Games, annual AFL Grand Final
Estadio Olímpico Universitario Mexico City 1955 Pan American Games, 1986 FIFA World Cup, 2026 FIFA World Cup
Olympic Stadium Montreal 1982 MLB All-Star Game, six Grey Cups, 2014 FIFA U-20 Women's World Cup, 2015 FIFA Women's World Cup
Luzhniki Stadium Moscow 2013 World Championships in Athletics, 2008 UEFA Champions League Final, 2018 FIFA World Cup
Olympic Stadium Munich 1974 FIFA World Cup, 1979 European Cup Final, UEFA Euro 1988, 1993 and 1997 UEFA Champions League Finals, 1989 Individual Speedway World Championship, 2002 European Athletics Championships, 2012 UEFA Women's Champions League Final
Bislett Stadion Oslo 1946 European Athletics Championships
Lysgårdsbakken Lillehammer FIS Ski Jumping World Cup and FIS Nordic Combined World Cup
Vélodrome de Vincennes Paris 1968, 1969, 1970, 1971, 1972, 1973, and 1974 Tour de France closing stages
Stade Olympique de Colombes Paris 1938 FIFA World Cup
Stade de France Paris 1998 FIFA World Cup, 2000 UEFA Champions League Final, 2003 FIFA Confederations Cup Final, 2003 IAAF World Championships in Athletics Final, 2006 UEFA Champions League Final, 2007 Rugby World Cup Final, UEFA Euro 2016, annual Coupe de France final, annual Top 14 final
Estádio do Maracanã Rio de Janeiro 1950 FIFA World Cup, 2000 FIFA Club World Championship, 2007 Pan American Games Opening and Closing Ceremonies, 2013 FIFA Confederations Cup, 2014 FIFA World Cup
Stadio Olimpico Rome 1968, 1980 and 2020, 1974 European Athletics Championships, 1977 and 1984 European Cup Finals, 1987 World Championships in Athletics, 1990 FIFA World Cup, 1996 and 2009 UEFA Champions League Finals
Olympic Stadium Seoul 1986 Asian Games, 2013 EAFF East Asian Cup finals
Fisht Olympic Stadium Sochi 2018 FIFA World Cup
Stockholm Olympic Stadium Stockholm 1958 European Athletics Championships; 2001, 2002 and 2004 Speedway Grand Prix of Sweden
Stadium Australia Sydney 2003 Rugby World Cup, 2015 AFC Asian Cup, annual NRL Grand Final
Olympic Stadium Tokyo 1958 Asian Games, 1991 World Championships in Athletics, Intercontinental Cup, 2005, 2006, 2007, and 2008 FIFA Club World Cups.
Stadio Olimpico di Torino Turin 1934 European Athletics Championships, 1934 FIFA World Cup
BC Place Vancouver Nine Grey Cups, 2015 FIFA Women's World Cup
  1. ^ Olympic Stadium. Big Olympic Encyclopedia. Moscow 2006.
  2. ^ "João Havelange Olympic Stadium". Rio 2016. Archived from the original on 4 February 2016. Retrieved 15 January 2016. 


This article uses material from the Wikipedia article "Olympic Stadium", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding