powered by CADENAS

Social Share

Eccentric (mechanism) (15537 views - Mechanism & Kinematics)

In mechanical engineering, an eccentric is a circular disk (eccentric sheave) solidly fixed to a rotating axle with its centre offset from that of the axle (hence the word "eccentric", out of the centre). It is used most often in steam engines, and used to convert rotary into linear reciprocating motion to drive a sliding valve or pump ram. To do so, an eccentric usually has a groove at its circumference closely fitted a circular collar (eccentric strap). An attached eccentric rod is suspended in such a way that its other end can impart the required reciprocating motion. A return crank fulfills the same function except that it can only work at the end of an axle or on the outside of a wheel whereas an eccentric can also be fitted to the body of the axle between the wheels. Unlike a cam, which also converts rotary into linear motion at almost any rate of acceleration and deceleration, an eccentric or return crank can only impart simple harmonic motion.
Go to Article

Explanation by Hotspot Model

Eccentric (mechanism)

Eccentric (mechanism)

In mechanical engineering, an eccentric is a circular disk (eccentric sheave) solidly fixed to a rotating axle with its centre offset from that of the axle (hence the word "eccentric", out of the centre).[1]

It is used most often in steam engines, and used to convert rotary into linear reciprocating motion to drive a sliding valve or pump ram. To do so, an eccentric usually has a groove at its circumference closely fitted a circular collar (eccentric strap). An attached eccentric rod is suspended in such a way that its other end can impart the required reciprocating motion. A return crank fulfills the same function except that it can only work at the end of an axle or on the outside of a wheel whereas an eccentric can also be fitted to the body of the axle between the wheels. Unlike a cam, which also converts rotary into linear motion at almost any rate of acceleration and deceleration, an eccentric or return crank can only impart simple harmonic motion.

On bicycles

The term is also used to refer to the device often used on tandem bicycles with timing chains, single-speed bicycles with a rear disc brake or an internal-geared hub, or any bicycle with vertical dropouts and no derailleur, to allow slight repositioning, fore and aft, of a bottom bracket to properly tension the chain.[2]

They may be held in place by a built-in wedge, set screws threaded into the bottom bracket shell, or pinch bolts that tighten a split bottom bracket shell.[3] As a standard sized bottom bracket threads into the eccentric, an oversized bottom bracket shell is required to accommodate the eccentric.

Gallery

See also



This article uses material from the Wikipedia article "Eccentric (mechanism)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanism & Kinematics

3D,Geneva double,mechanism,kinematics,rotation,translation