Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 4.0 (Rainmaker47).
Manufacturer | Yamaha Motor Company |
---|---|
Also called | Yamaha R6 |
Production | 1999–present |
Class | Sport bike[1] |
Engine | 600 cc (37 cu in) transverse inline four |
Related | Yamaha YZF-R1 |
The Yamaha YZF-R6 is a Yamaha 600 class sport bike[1] motorcycle, first introduced in 1999, updated in 2001, 2003, 2006, 2008, 2017, and revised in the years in between.
The YZF-R6 was introduced in 1999 as the super sport version of YZF-R1 super bike, and as a companion to the more street-oriented YZF600R sport bike which continued to be sold alongside the R6. The motorcycle featured Yamaha's completely new engine design capable of producing over 108 hp (81 kW) while stationary. The R6 was the world's first 600cc production four-stroke motorcycle producing over 100 hp (75 kW) in stock form.[2]
The YZF-R6 has been revised several times since its introduction. Starting with the 2003 model, when the R6 became fuel-injected. The 2006 model year was a significant upgrade with a new engine management system featuring the YCC-T ride by wire throttle and a multi-plate slipper clutch.[3] The 2008 model incorporated the YCC-I variable-length intake system to optimize power at high engine rpm and an improved Deltabox frame design.[4]
In 2006, Yamaha advertised that the R6 had a redline of 17,500 rpm. This is 2,000 rpm higher than the previous R6 model and was the highest tachometer redline of any 2006 production four-stroke motorcycle engine.[5] The true maximum engine speed was limited by the ECU to 15,800 RPM.[6] In February 2006, Yamaha admitted the bike's true engine redline was more than 1,000 rpm lower than what was indicated on the tachometer and had been advertised,[7] and offered to buy back any R6 if the customer was unhappy.[5][8]
Chaz Davies helped Yamaha to win both the riders and manufacturers title during the 2011 Supersport World Championship season. The bike also won the supersport category at the 2008 North West 200 Races.
The updated R6 has improved aerodynamics with inspired styling from the current R1 as well as its 43mm inverted front fork and front brakes, new rear shock, a new aluminum fuel tank, magnesium subframe, ABS brakes, riding modes, and traction control.[9][10] The new aerodynamics are claimed to reduce drag by 8% over previous models.[11] The engine is unchanged with rear wheel power still at about 100 hp.[9] Body is similar to Moto GP's Current 2005–Present YZR-M1
1998–2000 | 2001–2002[12] | 2003–2004[13] | 2005 | 2006–2007[14][15] | 2008–2009[16] | 2010–2016[17][18] | 2017[11] | |
---|---|---|---|---|---|---|---|---|
Engine | DOHC, 16-valve, liquid-cooled, four-stroke, inline four-cylinder | |||||||
Displacement | 599.8 cc (36.60 cu in) | 599.8 cc (36.60 cu in) | 599.4 cc (36.58 cu in), titanium valves | 599 cc (36.6 cu in) | ||||
Bore × stroke | 65.5 mm × 44.5 mm (2.58 in × 1.75 in) | 67.0 mm × 42.5 mm (2.64 in × 1.67 in) | ||||||
Compression ratio | 12.4:1 | 12.8:1 | 13.1:1 | |||||
Horsepower | 70.7 kW (94.8 hp) @ 12,500 rpm (rear wheel)[19] | 88.2 kW (118.3 bhp) @ 13,000 rpm (claimed)[20] 72.1–73.8 kW (96.7–99.0 hp) @ 12,500–12,700 rpm (rear wheel)[19][21] |
86.0 kW (115.3 bhp) @ 13,000 rpm (claimed)[22] | 88.2 kW (118.3 bhp) @ 13,000 rpm (claimed)[23] | 93.4 kW (125.3 bhp) @ 14,500 rpm (claimed)[24] | 94.9 kW (127.3 bhp) @ 14,500 rpm (claimed)[25] | 91.0 kW (122.0 bhp) @ 14,500 rpm (claimed)[26] | 87.1 kW (116.8 bhp) @ 14,500 rpm (claimed)[11] |
Torque | 57.2 N⋅m (42.2 lb⋅ft) @ 10,500 rpm[19] | 59.2–60.2 J (43.7–44.4 ft⋅lb) @ 11,000 rpm[21] | 60.6 N⋅m (44.7 lb⋅ft) @ 11,750 rpm[19] | 60.5 N⋅m (44.6 lb⋅ft) @ 12,000 rpm[19] | 59.4 N⋅m (43.8 lb⋅ft) @ 11,500 rpm[19] | 58.7 N⋅m (43.3 lb⋅ft) @ 10,500 rpm[19] | 57.5 N⋅m (42.4 lb⋅ft) @ 11,500 rpm[19] | 61.7 N⋅m (45.5 lb⋅ft) @ 10,500 rpm[11] |
Fuel system | 37 mm carburetors | 37 mm Keihin CV Downdraft w/throttle position sensor | Fuel injection | Fuel injection w/ YCC-T | Fuel Injection w/YCC-T and YCC-I | |||
Ignition | Digital DC-CDI | TCI (Transistor Controlled Ignition) | ||||||
Drivetrain | multi-plate clutch, 6-speed #532 O-ring chain | multi-plate slipper clutch, 6-speed, #525 O-ring chain | ||||||
Chain and Sprockets | Front Sprocket: 16 teeth Rear Sprocket: 48 teeth Chain: 116 links, 530 Pitch |
Front Sprocket: 16 teeth Rear Sprocket: 45 teeth Chain: 116 links, 525 Pitch |
||||||
Suspension | Front: fully adjustable 43 mm telescopic fork Rear: fully adjustable monoshock |
Front: fully adjustable 43 mm telescopic fork, 130 mm (5.3 in) of travel Rear: |
Front: 43 mm telescopic fork w/adjustable preload, compression and rebound damping; 120 mm (4.7 in) travel Rear: |
Front: 41 mm inverted telescopic fork w/adjustable preload, separate high & low-speed compression damping, rebound damping; 120 mm (4.7 in) travel Rear: |
Front: 43 mm inverted fork, 3-way adjustable; 120 mm (4.7 in) travel Rear: 4-way adjustable; 120 mm (4.7 in) travel | |||
Tires | Bridgestone D207 | Front: 120/60-ZR17 Rear: 180/55-ZR17 |
Front: 120/70-ZR17 Rear: 180/55-ZR17 | |||||
Brakes | Front: 2×295 mm floating disc | Front: 2x320 mm hydraulic disc Rear:220 mm hydraulic disc | ||||||
Length | 2,100 mm (81 in) | 2,020 mm (79.7 in) | 2,040 mm (80.3 in) | |||||
Width | 700 mm (27.6 in) | 690 mm (27.2 in) | 700 mm (27.6 in) | 700 mm (27.4 in) | ||||
Height | 1,120 mm (44.2 in) | 1,090 mm (42.9 in) | 43.1 in (1,090 mm), 2011: 43.3 in (1,100 mm) | 1,150 mm (45.3 in) | ||||
Seat height | 810 mm (32.0 in) | 830 mm (32.8 in) | 820 mm (32.3 in) | 850 mm (33.5 in) | ||||
Wheelbase | 1,400 mm (55.1 in) | 1,380 mm (54.4 in) | 1,380 mm (54.3 in) | 1,370 mm (54.1 in) | ||||
Rake, trail | 24°, 86 mm (3.4 in) | 24°, 97 mm (3.8 in) | 24° | |||||
Fuel capacity | 17 l; 3.7 imp gal (4.5 US gal) | 17 l; 3.8 imp gal (4.6 US gal) | 17 l; 3.7 imp gal (4.5 US gal) | |||||
Dry weight | 181–183 kg (398–404 lb) ('99)[19][27][27] | 181–181 kg (398–399 lb) ('01)[19][21] | 176 kg (388 lb) ('03)[19] 392 lb (178 kg) ('04)[19] |
180 kg (397 lb) ('05)[19] 396 lb (180 kg) ('06)[19] |
161.0 kg (354.9 lb)[28] | 166 kg (366 lb) [25] | ||
Wet weight | 200 kg (430 lb)[1] | 193 kg (426 lb) ('01)[19] | 188 kg (415 lb) ('03)[19] 190 kg (419 lb) ('04)[19] |
192 kg (424 lb)[19] | 189 kg (417 lb) | 189 kg (417 lb) [26] | 190 kg (419 lb) | |
Performance | ||||||||
0 to 60 mph (0 to 97 km/h) | 3.0–3.35 sec.[1][27] | 2.8 sec.[21] | 3.0 sec.[29] | |||||
0 to 1⁄4 mi (0.00 to 0.40 km) | 10.97 @ 201.46 km/h (125.18 mph)[1] 10.97 @ 204.56 km/h (127.11 mph)[27] |
10.80 sec. @ 206.49 km/h (128.31 mph)[21] | 10.67 sec. @ 210.49 km/h (130.79 mph)[citation needed] | |||||
Top speed | 253–257 km/h (157–160 mph)[1][27] | 253 km/h (157 mph)[21] | 260 km/h (160 mph)[29] | |||||
Fuel economy | 6.19–6.17 L/100 km; 45.6–45.8 mpg‑imp (38.0–38.1 mpg‑US)[1][27] | 6.4 L/100 km; 44 mpg‑imp (37 mpg‑US)[21] | 7.0 L/100 km; 40.1 mpg‑imp (33.4 mpg‑US)[29] |
Wikimedia Commons has media related to Yamaha YZF-R6. |
Standard | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sport |
| ||||||||||||
MotoGP | |||||||||||||
Touring / Sport touring | |||||||||||||
Power cruiser | |||||||||||||
Cruisers |
| ||||||||||||
Supermoto | |||||||||||||
Dual-sport / Enduro / Off-road | |||||||||||||
Agricultural | |||||||||||||
Motocross | |||||||||||||
Scooter | |||||||||||||
Tricycle | |||||||||||||
First models | |||||||||||||
This article uses material from the Wikipedia article "Yamaha YZF-R6", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer