Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 2.0 (Alexandre Prévot from Nancy, France).
This article needs to be updated. Please update this article to reflect recent events or newly available information. (December 2013) |
Aston Martin One-77 | |
---|---|
Aston Martin One-77 | |
Overview | |
Manufacturer | Aston Martin |
Production | 2009–2012 (77 cars) |
Assembly | Gaydon, Warwickshire, United Kingdom |
Designer | Marek Reichman |
Body and chassis | |
Class | Sports car (S) |
Body style | 2-door coupé |
Layout | FR layout |
Powertrain | |
Engine |
7.3 L V12 750 bhp (760 PS, 559 kw) 750 Nm (553 lb ft) |
Transmission | 6-speed automated manual |
Dimensions | |
Wheelbase | 2,791 mm (109.9 in) |
Length | 4,601 mm (181.1 in) |
Width | 2,204 mm (86.8 in) (inc mirrors) |
Height | 1,222 mm (48.1 in) |
Kerb weight | 1,630 kg (3,594 lb) |
The Aston Martin One-77 is a two-door coupé built by the British car manufacturer Aston Martin.
It first appeared at the 2008 Paris Motor Show, although the car remained mostly covered by a "Savile Row tailored skirt" throughout the show,[1] before being fully revealed at the 2009 Geneva Motor Show, and deliveries from the beginning of 2011.
There was a limited run of 77 cars, giving part of the name of the One-77,[2][3] and sold for GB£1,150,000.[4] In May 2012, one of these supercars crashed in Hong Kong, China (SAR)[5], reducing the number of total cars in existence to 76.
Prior to the One-77's Paris Motor Show debut, various details about the car had been leaked,[6] but official specifications were not fully revealed until the 2009 Geneva Motor Show.
The One-77 features a full carbon fibre monocoque chassis, a handcrafted aluminium body, and a naturally aspirated 7.3 litre (7312 cc) V12 engine with 750 hp (560 kW). Aston Martin claimed it would be the most powerful naturally aspirated production engine in the world when the first car was delivered.[7]
The car uses a strengthened version of the DB9's 6-speed automated manual transmission and height-adjustable pushrod suspension coupled with dynamic stability control.[8] It will feature Pirelli P Zero Corsa tyres (255/35 ZR20 front, 335/30 ZR20 rear) and Carbon Ceramic Matrix brakes.
The top speed was estimated to be 220 mph (350 km/h) but actual tests in December 2009 showed a figure of 220.007 mph (354.067 km/h),[9] with a 0–60 mph time of approximately 3.5 seconds.
The engineering and build source of the carbon chassis and suspension system was contracted to Multimatic of Canada.
The projected weight was 1,500 kg (3,307 lb),[10] but the production model was 1,630 kg (3,594 lb). The CO2 emissions of the One-77 are rated at 572 g/km.
The Aston Martin One-77 has been awarded with several internationally renowned design awards including the Concorso d’Eleganza Design Award for Concept Cars and Prototypes,[11] the GOOD DESIGN award by The Chicago Athenauem: Museum of Architecture and Design in North America[12] and the "Best Design" award by the UK motoring magazine Auto Express.[13] and many others.
Towards the end of its production, Aston Martin produced a seven-unit, special version of the One-77 called the "Q-Series". The "Q" part of the name comes from the Q by Aston Martin personalization program. The "series" part of the name is a possible reference to the selection of liveries that appear on each car.[14]
The vehicle liveries are:
The vehicle's specifications and performance figures are still the same. The owners of these cars are mostly Arabian.[clarification needed][citation needed] One of these vehicles was on sale in 2012 in Dubai, Abu Dhabi for AED 11 million (US$2.9 million).[15]
Wikimedia Commons has media related to Aston Martin One-77. |
Aston Martin Lagonda road car timeline, 1948–present
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | 1940s | 1950s | 1960s | 1970s | 1980s | 1990s | 2000s | 2010s | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
Owner | David Brown | William Wilson | Minden & Sprague | Victor Gauntlett et al. | Ford | Independent Consortium | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
City Car | Cygnet | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Luxury Car | Rapide | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2.6 ltr | 3 ltr | Rapide | Lagonda | Taraf | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Grand Tourer | DB4 | DB5 & Volante | DBS & Vantage | DB7 | Vantage | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DB1 | DB2 | DB2/4 & MKIII | DB6 | DBS V8 & AM V8 | V8 Virage | V8 | DB9 & V12 Virage | DB11 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
V8 Vantage | V8 Vantage | Vanquish | DBS V12 | Vanquish | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Limited Production | One-77 | Vulcan | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DB4 Zagato | V8 Zagato | DB7 Zagato | DB AR1 | V12 Zagato | Valkyrie | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Concept Car | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Color code |
Aston Martin badge Lagonda badge |
This article uses material from the Wikipedia article "Aston Martin One-77", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer