powered by CADENAS

Social Share

List of EN standards (285 views - Standard Department Organisations)

This is an incomplete list of European Standards (abbreviated ENs owing to the more literal translation from French/German as European Norms) maintained by CEN (European Committee for Standardization), CENELEC (European Committee for Electrotechnical Standardization) and ETSI (European Telecommunications Standards Institute).
Go to Article

List of EN standards

List of EN standards

This is an incomplete list of European Standards (abbreviated ENs owing to the more literal translation from French/German as European Norms[1][2]) maintained by CEN (European Committee for Standardization), CENELEC (European Committee for Electrotechnical Standardization) and ETSI (European Telecommunications Standards Institute).

EN 1–999

  • EN 1: Fluid oil stoves with vaporizing burners
  • EN 2: Classification of fire
  • EN 3: Portable fire extinguishers
  • EN 19: Industrial valves – Marking of metallic valves
  • EN 26: Gas-fired instantaneous water heaters for the production of domestic hot water
  • EN 40-1: Lighting columns - Part 1: Definitions and terms
  • EN 40-2: Lighting columns - Part 2: General requirements and dimensions
  • EN 40-3-1: Lighting columns - Part 3-1: Design and verification - Specification for characteristic loads
  • EN 40-3-2: Lighting columns - Part 3-2: Design and verification - Verification by testing
  • EN 40-3-3: Lighting columns - Part 3-3: Design and verification - Verification by calculation
  • EN 40-4: Lighting columns - Part 4: Requirements for reinforced and prestressed concrete lighting columns
  • EN 40-5: Lighting columns - Part 5: Requirements for steel lighting columns
  • EN 40-6: Lighting columns - Part 6: Requirements for aluminium lighting columns
  • EN 40-7: Lighting columns - Part 7: Requirements for fibre reinforced polymer composite lighting columns
  • EN 54: Fire detection and fire alarm systems
  • EN 71: Safety of toys
  • EN 81: Safety of lifts
  • EN 115: Safety of escalators & Moving walks
  • EN 166: Personal eye protection. Specifications
  • EN 196: Methods for testing cement (10 parts)
  • EN 197-1: Cement – Part 1 : Composition, specifications and conformity criteria for common cements
  • EN 197-2: Cement – Part 2 : Conformity evaluation
  • EN 206-1: Concrete – Part 1: Specification, performance, production and conformity
  • EN 207: Classification and specifications of filters and eye protection against laser
  • EN 208: Classification of eye protection filters for laser alignment
  • EN 228: Specifications for automotive petrol
  • EN 250: Respiratory equipment. Open-circuit self-contained compressed air diving apparatus. Requirements, testing, marking
  • EN 280: Mobile elevating work platforms. Design calculations, Stability criteria, Construction, Safety Examinations and tests
  • EN 287-1: "Qualification test of welders — Fusion welding — Part 1: Steels" (2011)
  • EN 294: Safety of machinery; safety distances to prevent danger zones from being reached by the upper limbs
  • EN 298: Automatic gas burner control systems for gas burners and gas burning appliances with or without fans
  • EN 336: Structural timber — Sizes, permitted deviations
  • EN 338: Structural timber — Strength classes
  • EN 341: Personal protective equipment against falls from a height. Descender devices
  • EN 352-2: Revised 2002 standards on hearing protectors. Safety requirements and testing, generally about earplugs.
  • EN 353-1: Personal protective equipment against falls from a height. Guided type fall arresters including a rigid anchor
  • EN 353-2: Personal protective equipment against falls from a height. Guided type fall arresters including a flexible anchor line
  • EN 354: Personal protective equipment against falls from a height. Lanyards
  • EN 355: Personal protective equipment against falls from a height. Energy absorbers
  • EN 358: Personal protective equipment for work positioning and prevention of falls from a height. Belts for work positioning and restraint and work positioning lanyards
  • EN 360: Personal protective equipment against falls from a height. Retractable type fall arresters
  • EN 361: Personal protective equipment against falls from a height. Full body harnesses
  • EN 362: Personal protective equipment against falls from a height. Connectors
  • EN 363: Personal protective equipment against falls from a height. Fall arrest systems
  • EN 374: Protective gloves against chemicals and micro-organisms
  • EN 381: Protective clothing for chainsaw users, e.g. trousers, jackets, gloves, boots/gaiters.
  • EN 386: Glued laminated timber - Performance requirements and minimum production requirements
  • EN 388: Protective gloves against mechanical risks
  • EN 390: Glued laminated timber. Sizes. Permissible deviations
  • EN 391: Glued laminated timber - Delamination tests of glue lines
  • EN 392: Glued laminated timber - Shear test of glue lines
  • EN 397: Specification for industrial safety helmets
  • EN 403: Respiratory protective devices for self-rescue. Filtering devices with hood for escape from fire. Requirements, testing, marking.
  • EN 408: Structural timber and glued laminated timber — Determination of some physical and mechanical properties
  • EN 417: Non-refillable metallic cartridges for liquefied petroleum gases
  • EN 420: Protective gloves. General requirements and test methods
  • EN 438: Decorative high-pressure laminates (HPL) sheets based on thermosetting resins.
  • EN 440: "Welding consumables wire electrodes and deposits for gas shielded metal arc welding of non-alloy and fine grain steel - Classification" (1994)
  • EN 474: Earth-moving Machinery. Safety. General Requirements
  • EN 450: Fly ash for concrete - Definitions, requirements and quality control
  • EN 518: Structural timber. Grading. Requirements for visual strength grading standards (replaced by EN 14081-1)
  • EN 519: Structural timber. Grading. Requirements for machine strength graded timber and grading machines (Replaced by EN 14081-1)
  • EN 567: Mountaineering equipment. Rope clamps. Safety requirements and test methods
  • EN 590: Specification for automotive diesel
  • EN 694: Fire-fighting hoses. Semi-rigid hoses for fixed systems
  • EN 716: Children's cots and folding cots for domestic use
  • EN 795: Protection against falls from a height. Anchor devices. Requirements and testing
  • EN 805: Water supply. Requirements for systems and components outside buildings
  • EN 813: Personal protective equipment for prevention of falls from a height. Sit harnesses
  • EN 837: Pressure connections
  • EN 840: Mobile waste containers.
  • EN 877: Cast iron pipes and fittings, their joints and accessories for the evacuation of water from buildings. Requirements, test methods and quality assurance
  • EN 933-1: Test for geometrical properties of aggregates - Part 1: determination of particle size distribution - Sieving method
  • EN 934-2: Admixtures for concrete, mortar and grout - Part 2: concrete admixtures - Definitions and requirements
  • EN 962-1: Paragliding equipment - Paragliders - Part 1: Requirements and test methods for structural strength
  • EN 962-2: Paragliding equipment - Paragliders - Part 2: Requirements and test methods for classifying flight safety characteristics
  • EN 980: Symbols for use in the labeling of medical devices

EN 1000–1899

  • EN 1010-1: Safety of machinery. Safety requirements for the design and construction of printing and paper converting machines. Common requirements
  • EN 1010-2: Safety of machinery. Safety requirements for the design and construction of printing and paper converting machines. Printing and varnishing machines including pre-press machinery
  • EN 1010-3: Safety of machinery. Safety requirements for the design and construction of printing and paper converting machines. Cutting machines
  • EN 1010-4: Safety of machinery. Safety requirements for the design and construction of printing and paper converting machines. Bookbinding, paper converting and finishing machines
  • EN 1010-5: Safety of machinery - Safety requirements for the design and construction of printing and paper converting machines. Machines for the production of corrugated board
  • EN 1069: Water slides of 2 m height and more
  • EN 1078: Helmets for pedal cyclists and for users of skateboards and roller skates
  • EN 1090: Execution of steel structures and aluminium structures (3 parts)
  • EN 1092: Flanges and their joints. Circular flanges for pipes, valves, fittings and accessories, PN designated
  • EN 1168: Precast concrete products - Hollow core slabs
  • EN 1176-1: Playground equipment. General safety requirements and test methods
  • EN 1177: Impact absorbing playground surfacing. Safety requirements and test methods
  • EN 1325-1: Vocabulary of Value Management, Value Evaluation and Functional Analysis
  • EN 1337: Structural bearings
  • EN 1399: Resilient floor coverings. Determination of resistance to stubbed and burning cigarettes
  • EN 1401: Plastics piping systems for non-pressure underground drainage and sewerage - Unplasticized poly(vinyl chloride) (PVC-U)
  • EN 1496: Personal fall protection equipment. Rescue lifting devices
  • EN 1679: Reciprocating internal combustion engines: Compression ignition engines
  • EN 1815: Resilient and textile floor coverings. Assessment of static electrical propensity
  • EN 1891: Personal protective equipment for the prevention of falls from a height. Low stretch kernmantel ropes

EN 1990–1999 (Eurocodes)

  • EN 1990: (Eurocode 0) Basis of structural design
  • EN 1991: (Eurocode 1) Actions on structures
  • EN 1992: (Eurocode 2) Design of concrete structures
  • EN 1993: (Eurocode 3) Design of steel structures
  • EN 1994: (Eurocode 4) Design of composite steel and concrete structures
  • EN 1995: (Eurocode 5) Design of timber structures
  • EN 1996: (Eurocode 6) Design of masonry structures
  • EN 1997: (Eurocode 7) Geotechnical design
  • EN 1998: (Eurocode 8) Design of structures for earthquake resistance
  • EN 1999: (Eurocode 9) Design of aluminium structures

EN 10000–10999

This range includes almost exclusively CEN Standards related to iron and steel.

  • EN 10002: Metallic Materials - Tensile Testing
    • EN 10002-1: Method of Test at Ambient Temperature
  • EN 10025: Hot rolled products of structural steels
    • EN 10025-1: Part 1: General technical delivery conditions
    • EN 10025-2: Part 2: Technical delivery conditions for non-alloy structural steels
    • EN 10025-3: Part 3: Technical delivery conditions for normalized/normalized rolled weldable fine grain structural steels
    • EN 10025-4: Part 4: Technical delivery conditions for thermomechanical rolled weldable fine grain structural steels
    • EN 10025-5: Part 5: Technical delivery conditions for structural steels with improved atmospheric corrosion resistance
    • EN 10025-6:Part 6: Technical delivery conditions for flat products of high yield strength structural steels in the quenched and tempered condition
  • EN 10027: Designation systems for steel.[3]
  • EN 10204: Metallic products - Types of inspection documents
  • EN 10216: Seamless steel tubes for pressure purposes
    • EN 10216-1: Part 1: Non-alloy steel tubes with specified room temperature properties
    • EN 10216-2: Part 2: Non alloy and alloy steel tubes with specified elevated temperature properties
    • EN 10216-3: Part 3: Alloy fine grain steel tubes
    • EN 10216-4: Part 4: Non-alloy and alloy steel tubes with specified low temperature properties
    • EN 10216-5: Part 5: Stainless steel tubes
  • EN 10217: Welded steel tubes for pressure purposes
    • EN 10217-1: Part 1: Non-alloy steel tubes with specified room temperature properties
    • EN 10217-2: Part 2: Electric welded non-alloy and alloy steel tubes with specified elevated temperature properties
    • EN 10217-3: Part 3: Alloy fine grain steel tubes
    • EN 10217-4: Part 4: Electric welded non-alloy steel tubes with specified low temperature properties
  • EN 10240: Internal and/or external protective coating for steel tubes - specification for hot dip galvanized coatings applied in automatic plants

EN 11000–49999

  • EN 12102: Air conditioners, liquid chilling packages, heat pumps and dehumidifiers with electrically driven compressors for space heating and cooling - Measurement of airborne noise - Determination of the sound power level
  • EN 12103: Resilient floor coverings - Agglomerated cork underlays - specification
  • EN 12104: Resilient floor coverings - Cork floor tiles - Specification
  • EN 12105: Resilient floor coverings - Determination of moisture content of agglomerated composition cork
  • EN 12199: Resilient floor coverings. Specifications for homogeneous and heterogeneous relief rubber floor coverings
  • EN 12221: Changing units for domestic use
  • EN 12246: Quality classification of timber used in pallets and packaging
  • EN 12255: Wastewater treatment plants
    • EN 12255-1: Part 1: General construction principles
    • EN 12255-2: Part 2: Performance requirements of raw wastewater pumping installations
    • EN 12255-3: Part 3: Preliminary treatment
    • EN 12255-4: Part 4: Primary settlement
    • EN 12255-5: Part 5: Lagooning processes
    • EN 12255-6: Part 6: Activated sludge process
    • EN 12255-7: Part 7: Biological fixed-film reactors
    • EN 12255-8: Part 8: Sludge treatment and storage
    • EN 12255-9: Part 9: Odour control and ventilation
    • EN 12255-10: Part 10: Safety principles
    • EN 12255-11: Part 11: General data required
    • EN 12255-12: Part 12: Control and automation
    • EN 12255-13: Part 13: Chemical treatment - Treatment of wastewater by precipitation/flocculation
    • EN 12255-14: Part 14: Disinfection
    • EN 12255-15: Part 15: Measurement of the oxygen transfer in clean water in aeration tanks of activated sludge plants
    • EN 12255-16: Part 16: Physical (mechanical) filtration
  • EN 12277: Mountaineering and climbing harnesses
  • EN 12281: Printing and business paper. Requirements for copy paper.
  • EN 12345: Welding. Multilingual terms for welded joints with illustrations
  • EN 12492: Helmets for mountaineering
  • EN 12566: Small wastewater treatment systems for up to 50 PT
    • EN 12566-1: Part 1: Prefabricated septic tanks
    • EN 12566-2: Part 2: Soil infiltration systems
    • EN 12566-3: Part 3: Packaged and/or site assembled domestic wastewater treatment plants
    • EN 12566-4: Part 4: Septic tanks assembled in situ from prefabricated kits
    • EN 12566-5: Part 5: Pretreated Effluent Filtration systems
    • EN 12566-6: Part 6: Prefabricated treatment units for septic tank effluent
    • EN 12566-7: Part 7: Prefabricated tertiary treatment units
  • EN 12572: Artificial climbing structures
  • EN 12600: Classification of Resistance of Glazing to Impact
  • EN 12663: Railway applications - Structural requirements of railway vehicle bodies
  • EN 12810: Facade scaffolds made of prefabricated parts
  • EN 12811: Temporary works equipment
  • EN 12841: Personal fall protection equipment. Rope access systems. Rope adjustment devices
  • EN 12890: Patterns, pattern equipment and coreboxes for the production of sand molds and sand cores
  • EN 12952: Water-Tube Boilers And Auxiliary Installations
  • EN 12973: Value Management
  • EN 12975-1: Thermal solar systems and components - Solar collectors
  • EN 13133: "Brazing - Brazer approval" (2000)
  • EN 13145: Railway applications - Track - Wood sleepers and bearers
  • EN 13146: Railway applications - Track - Test methods for fastening systems
  • EN 13162:2013-03: Thermal insulation products for buildings - Factory made mineral wool (MW) products
  • EN 13204: Double acting hydraulic rescue tools for fire and rescue service use. Safety and performance requirements[4]
  • EN 13300: quality and classification of (interior) wall paint
  • EN 13402: Size designation of clothes
  • EN 13432: Compostable and biodegradable packaging
  • EN 13445: Unfired pressure vessels
  • EN 13480: Metallic industrial piping
  • EN 13501: Fire classification of construction products and building elements
  • EN 13537: Temperature ratings for sleeping bags
  • EN 13594:2002: Protective gloves for professional motorcycle riders. Requirements and test methods
  • EN 13595-1:2002: Protective clothing for professional motorcycle riders. Jackets, trousers and one piece or divided suits. General requirements
  • EN 13595-2:2002: Protective clothing for professional motorcycle riders. Jackets, trousers and one piece or divided suits. Test method for determination of impact abrasion resistance
  • EN 13595-3:2002: Protective clothing for professional motorcycle riders. Jackets, trousers and one piece or divided suits. Test method for determination of burst strength.
  • EN 13595-4:2002: Protective clothing for professional motorcycle riders. Jackets, trousers and one piece or divided suits. Test methods for the determination of impact cut resistance
  • EN 13612: Performance evaluation of in-vitro diagnostic devices
  • EN 13634:2002: Protective footwear for professional motorcycle riders. Requirements and test methods
  • EN 13640: Stability testing of in vitro diagnostic reagents
  • EN 13757: Communication system for meters and remote reading of meters (Meter-Bus)
  • EN 13940:2016: System of concepts to support continuity of care
  • EN 14081-1: Timber structures - Strength graded structural timber with rectangular cross section - Part 1: General requirements
  • EN 14081-2: Timber structures — Strength graded structural timber with rectangular cross section — Part 2 : Machine grading; additional requirements for initial type testing.
  • EN 14081-3:Timber structures — Strength graded structural timber with rectangular cross section — Part 3: Machine grading; additional requirements for factory production control.
  • EN 14081-4:Timber structures — Strength graded structural timber with rectangular cross section — Part 4: Machine grading; grading machine settings for machine controlled systems.
  • EN 14214: The pure biodiesel standard
  • EN 14511: Air conditioners, liquid chilling packages and heat pumps with electrically driven compressors for space heating and cooling
  • EN 14904: Surfaces for sports areas. Indoor surfaces for multi-sports use. Specification
  • EN 14988-1:2006: Children's High chairs. Part 1: Safety requirements
  • EN 14988-2:2006: Children's High chairs. Part 2: Test methods
  • EN 15531: Service Interface for Real Time Information
  • EN 15595: Railway applications - Braking - Wheel slip prevention equipment [5]
  • EN 15714: Industrial Valves - Actuators
  • EN 15744: Film identification — Minimum set of metadata for cinematographic works
  • EN 15838: Customer Contact Centres - Requirements for service provision
  • EN 15883: Washer-disinfectors
  • EN 15907: Film identification — Enhancing interoperability of metadata - Element sets and structures
  • EN 16001: Energy management systems; withdrawn, replaced by ISO 50001
  • EN 16034: Pedestrian doorsets, industrial, commercial, garage doors and openable windows. Product standard, performance characteristics. Fire resisting and/or smoke control characteristics
  • EN 16114: Management consultancy services
  • EN 28601: Data elements and interchange formats; information interchange; representation of dates and times
  • EN 45502-1: Active implantable medical devices - Part 1: General requirements for safety, marking and information to be provided by the manufacturer
  • EN 45545: Railway applications. Fire protection on railway vehicles.
    • EN 45545-1: Railway applications. Fire protection on railway vehicles. General
    • EN 45545-2: Railway applications. Fire protection on railway vehicles. Requirements for fire behaviour of materials and components
    • EN 45545-3: Railway applications. Fire protection on railway vehicles. Fire resistance requirements for fire barriers
    • EN 45545-4: Railway applications. Fire protection on railway vehicles. Fire safety requirements for rolling stock design
    • EN 45545-5: Railway applications. Fire protection on railway vehicles. Fire safety requirements for electrical equipment including that of trolley buses, track guided buses and magnetic levitation vehicles
    • EN 45545-6: Railway applications. Fire protection on railway vehicles. Fire control and management systems
    • EN 45545-7: Railway applications. Fire protection on railway vehicles. Fire safety requirements for flammable liquid and flammable gas installations

EN 50000–59999 (CEN specific, non-IEC electrical standards)

  • EN 50022: 35 mm snap-on top-hat mounting rails for low-voltage switchgear (DIN rail)
  • EN 50075: Europlug
  • EN 50090: Home and Building Electronic Systems (KNX/EIB)
  • EN 50102: Degrees of protection provided by enclosures for electrical equipment against external mechanical impacts
  • EN 50119: Railway applications - Fixed installations: Electric traction overhead contact lines for railways
  • EN 50121: Railway applications - Electromagnetic compatibility
    • EN 50121-1: Railway applications - Electromagnetic compatibility Part 1: General
    • EN 50121-2: Railway applications - Electromagnetic compatibility - Part 2 : emission of the whole railway system to the outside world
    • EN 50121-3-1: Railway applications - Electromagnetic compatibility - Part 3-1 : rolling stock - Train and complete vehicle
    • EN 50121-3-2: Railway applications - Electromagnetic compatibility - Part 3-2 : rolling stock - Apparatus
    • EN 50121-4: Railway applications - Electromagnetic compatibility - Part 4 : emission and immunity of the signaling and telecommunications apparatus
    • EN 50121-5: Railway applications - Electromagnetic compatibility - Part 5: Emission and immunity of fixed power supply installations and apparatus
  • EN 50122: Railway applications - Fixed installations
    • EN 50122-1: Railway applications - Fixed installations - Electrical safety, earthing and the return circuit - Part 1: Protective provisions against electric shock
    • EN 50122-2: Railway applications - Fixed installations - Part 2: Protective provisions against the effects of Stray currents caused by d.c. traction systems
    • EN 50122-3: Railway applications - Fixed installations - Electrical safety, earthing and the return circuit - Part 3: Mutual Interaction of a.c. and d.c. traction systems
  • EN 50123: Railway applications - Fixed installations - D.C. switchgear
  • EN 50124: Railway applications - Insulation coordination
  • EN 50125-2: Railway applications - Environmental conditions for equipment - Part 2: Fixed electrical installations
  • EN 50125-3: Railway applications - Environmental conditions for equipment - Part 3: Equipment for signaling and telecommunications
  • EN 50126: Railway applications - The specification and demonstration of reliability, availability, maintainability and safety (RAMS)
  • EN 50128: Railway applications - Communications, signaling and processing systems
  • EN 50129: Railway applications - Communications, signaling and processing systems - Safety related electronic systems for signaling
  • EN 50130: Alarm systems - Electromagnetic compatibility and Environmental test methods
  • EN 50131: Alarm systems - Intrusion and hold-up systems
  • EN 50136: Alarm systems - Alarm transmission systems
  • EN 50155: Railway applications - Electronic equipment used on rolling stock
  • EN 50157: Domestic and Similar Electronic Equipment Interconnection Requirements (Part1 = AV.link)
  • EN 50159: Railway applications - Communication, signaling and processing systems - Safety-related communication in transmission systems
  • EN 50159-1: Railway applications - Communication, signaling and processing systems - Part 1: Safety-related communication in closed transmission systems
  • EN 50159-2: Railway applications - Communication, signaling and processing systems - Part 2: Safety-related communication in open transmission systems
  • EN 50163: railway applications supply voltages of traction systems
  • EN 50178: Electronic equipment for use in power installations
  • EN 50262: Metric cable glands
  • EN 50267: Corrosive Gases
  • EN 50522: Earthing of power installations exceeding 1 kV a.c.
  • EN 50308: Wind Turbines - Protective Measures - Requirements for design, operation and maintenance
  • EN 50325: Industrial communications subsystem based on ISO 11898 (CAN) for controller-device interfaces
  • EN 50436: Alcohol interlocks
  • EN 50525: Low voltage energy cables; a merger of HD 21 and HD 22.
  • EN 50600: Information technology - Data centre facilities and infrastructures
  • EN 55014: Electromagnetic compatibility — Requirements for household appliances, electric tools and similar apparatus
  • EN 55022: Information technology equipment. Radio disturbance characteristics.
  • EN 55024: Information technology equipment. Immunity characteristics

EN 60000-69999 (CEN editions of IEC standards)

  • EN 60065: Audio, Video and similar electronics apparatus - Safety requirements.
  • EN 60950-1: Information technology equipment - Safety - Part1: General requirements
  • EN 60950-21: Information technology equipment - Safety - Part21: Remote power feeding
  • EN 60950-22: Information technology equipment - Safety - Part22: Equipment installed outdoors
  • EN 60950-23: Information technology equipment - Safety - Part23: Large data storage equipment
  • EN 61000-1-2: Electromagnetic compatibility (EMC). General. Methodology for the achievement of functional safety of electrical and electronic systems including equipment with regard to electromagnetic phenomena
  • EN 61000-1-3: Electromagnetic compatibility (EMC). General. The effects of high-altitude EMP (HEMP) on civil equipment and systems
  • EN 61000-1-4: Electromagnetic compatibility (EMC). General. Historical rationale for the limitation of power-frequency conducted harmonic current emissions from equipment, in the frequency range up to 2 kHz
  • EN 61000-1-5: Electromagnetic compatibility (EMC). General. High power electromagnetic (HPEM) effects on civil systems
  • EN 61000-1-6: Electromagnetic compatibility (EMC). General. Guide to the assessment of measurement uncertainty
  • EN 61000-2-2: Electromagnetic compatibility (EMC). Environment. Compatibility levels for low-frequency conducted disturbances and signaling in public low-voltage power supply systems
  • EN 61000-2-4: Electromagnetic compatibility (EMC). Environment. Compatibility levels in industrial plants for low-frequency conducted disturbances
  • EN 61000-2-9: Electromagnetic compatibility (EMC). Environment. Description of HEMP environment. Radiated disturbance. Basic EMC publication
  • EN 61000-2-10: Electromagnetic compatibility (EMC). Environment. Description of HEMP environment. Conducted disturbance
  • EN 61000-2-12: Electromagnetic compatibility (EMC). Environment. Compatibility levels for low-frequency conducted disturbances and signaling in public medium-voltage power supply systems
  • EN 61000-3-2: Electromagnetic compatibility (EMC). Limits. Limits for harmonic current emissions (equipment input current up to and including 16 A per phase)
  • EN 61000-3-3: Electromagnetic compatibility (EMC). Limits. Limitation of voltage changes, voltage fluctuations and flicker in public low-voltage supply systems, for equipment with rated current ≤ 16 A per phase and not subject to conditional connection
  • EN 61000-3-11: Electromagnetic compatibility (EMC). Limits. Limitation of voltage changes, voltage fluctuations and flicker in public low-voltage supply systems. Equipment with rated voltage current ≤ 75 A and subject to conditional connection
  • EN 61000-3-12: Electromagnetic compatibility (EMC). Limits.
  • EN 61000-4-1: Electromagnetic compatibility (EMC). Testing and measurement techniques. Overview of IEC 61000-4 series
  • EN 61000-4-2: Electromagnetic compatibility (EMC). Testing and measurement techniques. Electrostatic discharge immunity test. Basic EMC publication
  • EN 61000-4-3: Electromagnetic compatibility (EMC). Testing and measurement techniques. Radiated, radio-frequency, electromagnetic field immunity test
  • EN 61000-4-4: Electromagnetic compatibility (EMC). Testing and measurement techniques. Electrical fast transient/burst immunity test
  • EN 61000-4-5: Electromagnetic compatibility (EMC). Testing and measurement techniques. Surge immunity test
  • EN 61000-4-6: Electromagnetic compatibility (EMC). Testing and measurement techniques. Immunity to conducted disturbances, induced by radio-frequency fields
  • EN 61000-4-7: Electromagnetic compatibility (EMC). Testing and measurement techniques. General guide on harmonics and interharmonics measurements and instrumentation, for power supply systems and equipment connected thereto
  • EN 61000-4-8: Electromagnetic compatibility (EMC). Testing and measurement techniques. Power frequency magnetic field immunity test. Basic EMC publication
  • EN 61000-4-11: Electromagnetic compatibility (EMC). Testing and measurement techniques. Voltage dips, short interruptions and voltage variations immunity tests
  • EN 61000-4-12: Electromagnetic compatibility (EMC). Testing and measurement techniques. Oscillatory waves immunity test. Basic EMC publication
  • EN 61000-4-13: Electromagnetic compatibility (EMC). Testing and measurement techniques. Harmonics and interharmonics including mains signaling at a.c. power port, low frequency immunity tests
  • EN 61000-4-14: Electromagnetic compatibility (EMC). Testing and measurement techniques. Voltage fluctuation immunity test for equipment with input current not exceeding 16 A per phase
  • EN 61000-4-15: Electromagnetic compatibility (EMC). Testing and measurement techniques. Flickermeter. Functional and design specifications. Basic EMC publication
  • EN 61000-4-16: Electromagnetic compatibility (EMC). Testing and measurement techniques. Test for immunity to conducted, common mode disturbances in the frequency range 0 Hz to 150 kHz
  • EN 61000-4-17: Electromagnetic compatibility (EMC). Testing and measurement techniques. Ripple on d.c. input power port immunity test
  • EN 61000-4-18: Electromagnetic compatibility (EMC). Testing and measurement techniques. Damped oscillatory wave immunity test
  • EN 61000-4-19: Electromagnetic compatibility (EMC). Testing and measurement techniques. Test for immunity to conducted, differential mode disturbances and signaling in the frequency range 2 kHz to 150 kHz at a.c. power ports
  • EN 61000-4-20: Electromagnetic compatibility (EMC). Testing and measurement techniques. Emission and immunity testing in transverse electromagnetic (TEM) waveguides
  • EN 61000-4-21: Electromagnetic compatibility (EMC). Testing and measurement techniques. Reverberation chamber test methods
  • EN 61000-4-22: Electromagnetic compatibility (EMC). Testing and measurement techniques. Radiated emission and immunity measurements in fully anechoic rooms (FARs)
  • EN 61000-4-23: Electromagnetic compatibility (EMC). Testing and measurement techniques. Test methods for protective devices for HEMP and other radiated disturbances
  • EN 61000-4-24: Electromagnetic compatibility (EMC). Testing and measurement techniques. Test methods for protective devices for HEMP conducted disturbance. Basic EMC publication
  • EN 61000-4-25: Electromagnetic compatibility (EMC). Testing and measurement techniques. HEMP immunity test methods for equipment and systems
  • EN 61000-4-27: Electromagnetic compatibility (EMC). Testing and measurement techniques. Unbalance, immunity test for equipment with input current not exceeding 16 A per phase
  • EN 61000-4-28: Electromagnetic compatibility (EMC). Testing and measurement techniques. Variation of power frequency, immunity test for equipment with input current not exceeding 16 A per phase
  • EN 61000-4-29: Electromagnetic compatibility (EMC). Testing and measurement techniques. Voltage dips, short interruptions and voltage variations on d.c.input power ports. Immunity tests. Basic EMC Publication.
  • EN 61000-4-30: Electromagnetic compatibility (EMC). Testing and measurement techniques. Testing and measurement techniques. Power quality measurement methods
  • EN 61000-4-34: Electromagnetic compatibility (EMC). Testing and measurement techniques. Voltage dips, short interruptions and voltage variations immunity tests for equipment with mains current more than 16 A per phase
  • IEC 61000-5-1 Electromagnetic compatibility (EMC). Installation and mitigation guidelines. General considerations. Basic EMC publication
  • EN 61000-5-5 Electromagnetic compatibility (EMC). Installation and mitigation guidelines. Specification of protective devices for HEMP conducted disturbance. Basic EMC publication
  • EN 61000-5-7 Electromagnetic compatibility (EMC). Installation and mitigation guidelines. Degrees of protection by enclosures against electromagnetic disturbances (EM code). Degrees of protection against electromagnetic disturbances provided by enclosures (EM code)
  • EN 61000-6-1 Electromagnetic compatibility (EMC). Generic standards. Immunity for residential, commercial and light-industrial environments
  • EN 61000-6-2 Electromagnetic compatibility (EMC). Generic standards. Immunity for industrial environments
  • EN 61000-6-3 Electromagnetic compatibility (EMC). Generic standards. Emission standard for residential, commercial and light-industrial environments
  • EN 61000-6-4 Electromagnetic compatibility (EMC). Generic standards. Emission standard for industrial environments

See also



This article uses material from the Wikipedia article "List of EN standards", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Standard Department Organisations

3D,model,standard,library,norm,download,CAD, DIN, EN, ISO, ANSI, ASME, IEEE, AIA, JIS, NIHS, BSI,  AFNOR, NF, GOST, IEC, VDI, ASTM, ANSI, VDE