Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Product type | Motorcycle brand |
---|---|
Owner | BMW |
Markets | Global |
Website |
www |
BMW Motorrad is the motorcycle brand of the German company BMW, part of its Corporate and Brand Development division.[1] The current General Director of the unit is Hendrik von Kuenheim.[2][3] BMW Motorrad has produced motorcycles since 1923, and revenues for 2009 were €1,069 million from the sale of 87,306 motorcycles,[4] a drop on the 2008 figure of €1,230 million from the sales of 101,685 motorcycles.[5] In May 2011, the 2,000,000th motorcycle produced by BMW Motorrad was an R1200GS.[6]
The company began as an aircraft engine manufacturer in the early 20th century and through World War I. BMW manufactured its first motorcycle in 1923, the R32, which featured a flat-twin boxer engine. BMW Motorrad still uses the flat-twin boxer configuration, but now manufactures motorcycles with a variety of engine configurations.
With the exception of the G310 series (which is produced at TVS's Tamil Nadu, India plant[7][8]), all BMW Motorrad's motorcycle production takes place at its plant in Berlin, Germany.[9] Some engines are manufactured in Austria, China, and Taiwan. Most of the current motorcycles in BMW Motorrad's range were designed by David Robb, who was the company's chief designer from 1993 to 2012 when he was replaced by Edgar Heinrich.[10][11][12]
BMW Motorrad produced 82,631 motorcycles in 2009,[4] compared with 104,220 in 2008,[5] a fall of 20.7% The most popular model is the R1200GS and its sibling R1200GS Adventure, which sold 24,467 units – accounting for 28% of BMW's annual production.[13] Current production includes a variety of shaft, chain, and belt driven models, with engines from 310 cc to 1,649 cc; and models designed for off-road, dual-purpose, sport, and touring activities.
In 2008, BMW introduced the DOHC Boxer HP2 Sport,[14] and entered the serious off-road competition motorcycle market with the release of the BMW G450X motorcycle.[15]
BMW Motorrad motorcycles are categorized into product families, and each family is assigned a different letter prefix. The current families are:
BMW Motorrad achieved record sales for the fifth time in succession in 2015. With a total of 136,963 vehicles sold in 2015, BMW registered a 10.9% increase in sales in comparison with 2014. The biggest single market in 2015 was once again Germany (23,823 units), followed by the United States (16,501 units), France (12,550 units), Italy (11,150 units), United Kingdom (8,200 units) and Spain (7,976 units).
With an aim for 2020 to supply 200,000 vehicles to customers, BMW Motorrad is targeting an increase of its dealership from around 1,100 to 1,500 in the future. As it was the case until now, BMW's most successful motorcycle is still the R 1200 GS with 23,681 units sold in 2015.[20]
This section needs expansion. You can help by adding to it. (April 2014) |
2010 name | Team Alpha BMW |
---|---|
Base | Rosenheim, Germany |
Team principal/s | Berti Hauser |
Race riders |
91 Leon Haslam 11 Troy Corser |
Motorcycle | BMW S1000RR |
Tyres | Pirelli |
Riders' Championships | 0 |
BMW Motorrad regularly enters its motorcycles in the Dakar Rally, an annual car, truck, and motorcycle race held traditionally on European and African land and recently, in South America,[21] has featured riders such as Simon Pavey and motorcycling celebrity Charley Boorman. BMW Motorrad motorcycles have won the Dakar Rally six times.[22][23]
In 2007, BMW Motorrad announced its entry to the 2009 Superbike World Championship season, where it is racing the BMW S1000RR. The 2009 season factory team was known as Team Alpha BMW and includes Spanish rider Ruben Xaus and Australian rider Troy Corser.[24] In the 2010 season, Xaus and Corser were joined on the track by Team Reitwagen BMW riders Andrew Pitt and Roland Resch, also riding the S1000RR.
In recent years BMW Motorrad have enjoyed renewed success at the Isle of Man TT Races. Prior to 2014, the last success in the solo categories at the event was in 1939, when Georg Meier won the Senior TT. After 75 years BMW again took top spot on the rostrum at the 2014 Isle of Man TT when Michael Dunlop piloted a BMW S1000RR to first place in the opening Superbike race. Michael Dunlop then rounded off the week with victory in the Senior TT.[25]
At the 2016 Isle of Man TT, Michael Dunlop again took the honours in the opening Superbike TT for BMW. Dunlop led the race from start to finish from another BMW rider, Ian Hutchinson. Dunlop also established a new outright lap record, at 133.962 mph (215.591 km/h)[26]and set a new race record of 1 h 44 min 14.259 s, after 226 miles (364 km) of racing.[27]
BMW sidecars also had numerous successes at the TT Races, primarily during the 1960s and early 1970s.
In total, BMW have won 34 Isle of Man TT races, in both the solo and sidecar divisions.[28]
Wikimedia Commons has media related to BMW Motorrad. |
C series | |||||
---|---|---|---|---|---|
F series |
| ||||
G series | |||||
HP series | |||||
K series | |||||
R series | |||||
Other motorcycles | |||||
People | |||||
Miscellaneous |
Brands |
| |||||
---|---|---|---|---|---|---|
Divisions, subsidiaries and joint ventures |
| |||||
Predecessors |
| |||||
Products, services and technologies |
| |||||
Motorsport | ||||||
Places and facilities | ||||||
People |
| |||||
Other | ||||||
|
This article uses material from the Wikipedia article "BMW Motorrad", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,brand,good,trademark,company,copyright,good