powered by CADENAS

Social Share

Ball badminton (5989 views - Sports List)

Ball badminton is a sport native to India. It is a racket game, played with a yellow ball made of wool, on a court of fixed dimensions (12 by 24 metres) divided by a net. The game was played as early as 1856 by the royal family in Tanjore, the capital of Thanjavur district in Tamil Nadu, India. It enjoys the greatest popularity in India. Ball badminton is a fast-paced game; it demands skill, quick reflexes, good judgment, agility, and the ability to control the ball with one's wrist. Games are usually played outdoors during the day. As a result, weather conditions wield a considerable influence, and ball badminton's rules allow the effects of weather conditions to be distributed more-or-less evenly between both teams. More recently, indoor versions of the game have been played under artificial lighting. All-India tournaments are conducted regularly using floodlights in Tamil Nadu, Puducherry, Andhra Pradesh, Telangana and Karnataka. Ball Badminton sport is managed by " Ball Badminton Federation of India" Now Ball badminton game is officially recognised game in India. Total 34 units are affiliated to "Ball badminton federation of india " in which 26 are States units, 5 Public sector units and 3 provisional affiliated units.
Go to Article

Explanation by Hotspot Model

Ball badminton

Ball badminton

Ball badminton

Licensed under Creative Commons Attribution 3.0 (Ganesh Kumar).

Ball badminton is a sport native to India. It is a racket game, played with a yellow ball made of wool, on a court of fixed dimensions (12 by 24 metres) divided by a net. The game was played as early as 1856 by the royal family in Tanjore, the capital of Thanjavur district in Tamil Nadu, India. It enjoys the greatest popularity in India. Ball badminton is a fast-paced game; it demands skill, quick reflexes, good judgment, agility, and the ability to control the ball with one's wrist.[1]

Games are usually played outdoors during the day. As a result, weather conditions wield a considerable influence, and ball badminton's rules allow the effects of weather conditions to be distributed more-or-less evenly between both teams. More recently, indoor versions of the game have been played under artificial lighting. All-India tournaments are conducted regularly using floodlights in Tamil Nadu, Puducherry, Andhra Pradesh, Telangana and Karnataka. Ball Badminton sport is managed by " Ball Badminton Federation of India" Now Ball badminton game is officially recognised game in India. Total 34 units are affiliated to "Ball badminton federation of india " in which 26 are States units, 5 Public sector units and 3 provisional affiliated units.

History

Ball badminton originated in Tanjore, in Tamil Nadu. It became popular, commanding the interest of the Maharaja of Tanjore. The game has attracted many players from southern India.

Previously, ball badminton was an attractive game for rural boys since it required a minimum of equipment. The game drew a large number of students from South India, resulting in the formation of the Ball Badminton Federation of India in 1954. The BBF was among the first three sports federations—along with the Indian Athletic Federation and the Indian Hockey Federation—to form the Indian Olympic Association in 1961. Ball badminton eventually spread to Andhra Pradesh, and the first national championship was conducted at Hyderabad in 1956. It was later introduced at the junior and sub-junior levels.[2]

Equipment

The ball is yellow wool, from 22 to 23 grams in weight and from 5 to 5.5 cm in diameter. A standard ball-badminton racket usually weighs from 200 to 250 grams and is 63 to 70 cm in length. The strung oval area of the racket should be 20 to 22 across and 24 to 27 cm in length. The net is made of fine cord to make a 2 cm square mesh along its length and is edged with red tape at the top. The entire net is red, white and blue, 100 cm wide and 13.5 meters in length. It is tied to a center pole of 183 cm and two poles of 185 cm at the sides of the court to maintain the 183 cm height of the net at the center. Two posts, each 2 meters high, are fixed one meter or less outside the court on either side at the end of the line to which the net is tied, strong enough to keep the net well stretched. A hook is fixed at 1.5 meters height to each pole to easily tighten the net whenever necessary. The size of the court for "fives" teams is 12 metres wide and 24 metres long. It is divided across the middle by a net line over which the net is hung, the ends of which are attached to the tops of the two posts. The serving crease lines are drawn one meter away from each side of the net line and parallel to it. The center line is drawn halfway between the serving crease lines and parallel to the sidelines; this divides the space on each side of the crease line into two halves, known as the right and left courts. The boundary lines are marked with white ropes, 5 mm thick. The center and crease lines are to be marked so as to be visible, about 10 mm wide[3]

Rules

Ball badminton is a team sport. The ball is served (hit from the right or left court of one side to the diagonally opposite court of the other side). The server begins on the right court and moves to the left court each time a point is scored. The ball may be returned by any opposing player. After the first 8th, 15th, and 22nd point the teams change positions, with the server continuing to alternate between the right and left courts. The ball is served underhand below the waist, then it must go over the net and beyond the serving crease line on the other side. An overhand service—if the ball is above the server's waist when it is struck—is a fault. The ball must be returned before it touches the ground, and no player may strike the ball twice in succession. The server must not serve until the other side is ready; ordinarily, the players of the receiving side are expected to be ready. During the game the player must not leave the court except in the act of playing, if he has an accident, or with the referee's permission for activities such as changing a racket, tying a shoelace, or tightening a belt. The referee normally grants a player's request for such activities, unless the ball is in play; however, he has the final right to refuse if he deems such activities delaying tactics. In "fives" tournaments, a team consists of eight formally designated players, any five of whom play while the other three remain on the sidelines with the team manager, ready to play. Doubles tournaments use teams of three players. During a match of two or three games, three player substitutions are allowed. Substitutions may be made at any time during the game. The ball may not be changed during a three-game match set, unless it is damaged.

Faults

If a fault is made by the serving team, the serving player shall be replaced by a teammate. If all five players on a team commit a serving fault, the serve goes to the receiving team. If a fault is made by the receiving team, the serving team is awarded a point and continues to serve. It is a fault if:

  • The server is not stationary (both feet on the ground) while serving
  • The server misses his stroke
  • The ball is served overhand (hits the racket above the server's waist)
  • Service is delivered from the wrong court (right instead of left, or vice versa)
  • The ball touches the ground before it is returned
  • The ball served drops into the wrong court or on a line (center, serving crease, side or boundary)
  • A player serves out of turn (before the previous server is out)
  • Any part of the server’s body or racket crosses any of the lines when serving (even a foot on line is out of court)
  • A "double touch" is made (a player, while making a stroke, hits the ball more than once)
  • A "tip" is made (the ball is touched by two rackets of the same team in succession)
  • A "clash" is made (the rackets of two or more players clash in playing the ball before, during, or after striking the ball)
  • A player—or his racket—crosses the net line during the course of play (i.e. during a rally)
  • The ball is sent out of bounds (a player is free to hit a ball going out of bounds back in, but if he misses it he commits a fault)
  • The ball touches a player or his uniform, whether inside or outside the court
  • A player's racket, in the act of striking, crosses or touches the net
  • The ball fails to clear the net either in service or return
  • The ball touches the top of the net
  • The served ball falls on any line (a ball in rally, however, is faulted only if it fails on the boundary line; it can fall on the center or crease lines)
  • The ball is bounced on the ground after the server is warned by the umpire to play
  • Delay in serving is caused by passing the ball from one player to another after the umpire has requested play to begin

Match play

A match consists of three games. The team that wins two out of three games is the match winner. The team first scoring the 29th point wins a game. Teams start each game from the side opposite the one they played the previous game. There is a break of two minutes between the end of the first game and the start of the second game, and five minutes between the second and the third games. Choice of side and the right of first service is decided by a coin toss at the beginning of a match. If the team winning the toss chooses to serve, the other team has the choice of side and vice versa. At the beginning of a match the referee allows two trials, one from each side. After the trials are over, the umpire shall call "play" and regular play begins. A ball is in play from the time a player attempts to serve until it touches the ground or until a "fault" or "let" (a re-serve) is called by the umpire.

The officiating team consists of one umpire, two or more line referees and a scorer. When the umpire calls "play", if a team refuses to play it forfeits the match. The umpire is the sole judge on the fairness of a play, weather and lighting conditions. His decisions are final. It is the umpire's responsibility to call "fault" or "let", with (or without) an appeal from the players. If an umpire erroneously calls "fault" and immediately corrects himself and calls "play" but the striker fails to return the ball, a "let" is allowed. Umpires serve for an entire match, unless a change is authorized by the tournament committee. Each of the two (or more) line referees is responsible for one boundary line and one half of the side line opposite the umpire, in addition to any other duties assigned by the umpire. Referees signal the umpire in a code prescribed by the BFF. The scorer records the points scored and the number of hands on the score sheet. A ball may be replaced by an umpire if it is lost or damaged. The umpire can overrule a line referee's decision, if he feels that an error has been committed.

The umpire is also responsible for the net. He announces the score (for the benefit of the scorer) when a point is scored or a server is out. In announcing the score he calls the number of the serving hand, followed by the score of the serving team and the score of the other team. If a match is suspended by the umpire for any reason (e.g. weather and light), it is resumed from the point at which it was stopped. In case of a tie between two or more teams in any tournament, a match is not replayed. If the tie is unbroken, teams are ranked based on game and point scores. In a league tournament, if two (or more) teams have identical won/lost records their game scores are used to break the tie.

Game Scoring

The number of games won and lost by each team in each league match is recorded. Keeping in mind that each match is played as a best of three games, a team winning a match after three games has won two games and lost one. If a team wins a match in two straight games, its official won/lost record is 3–0. The losing team in each case has a record of 1–2 and 0–3, respectively. The difference between the number of games won and lost is a team's game score. The team with the highest game score is the winner in the event of a tie; if two or more teams have the same game score, their point scores will also break the tie.

Point Score

Points scored in each game by each team in all league matches are recorded. A team winning a match in two straight games, after recording the points scored for and against in the two games played also receives 36 points in favour and zero points against for the third (unplayed) game. Correspondingly, zero points in favour and 36 points against are recorded for the losing team. The difference between total points in favour and against in all the matches is a team's point score. The team scoring the most net points (for minus against) is the winner.

Discipline

The umpire can warn a player if the player behaves on-court in a manner bringing discredit to the referee, other players or the officials, or otherwise lowering the image of the game. A second warning triggers a yellow card. A third warning triggers a red card and ejection from the game; following a red card, the player's team continues with four players. A team manager substitute for a player shown a yellow card, if a sufficient number of substitutions remain.

Umpire duties

  • Since the umpire is the most important official, he should be well-versed in the rules of ball badminton
  • Before the play begins, he makes necessary entries on the score sheet and hands it to the scorer for use and obtaining signatures of each team captain when the match ends
  • Check net height and other ground arrangements
  • Instructs line referees and scorer
  • Instructs both the terms on discipline, major rules and recent rule changes
  • Carefully consider his decisions, since his judgments are final; a player may only appeal based on a rule
  • A line referee’s decision is final in all judgment calls on his own line; the umpire does not ordinarily overrule him. If a line referee's vision is blocked, the umpire may make the call if he can; otherwise a ‘let’ should be given
  • If a decision is impossible, the umpire gives a ‘let’. He should not consult the players or spectators
  • The umpire is responsible for all lines not covered by line referees
  • When the umpire is uncertain whether there has been an infringement of a rule, ‘fault’ should not be called. A ‘let’ should be given
  • The umpire should remember the game is for players, and keeps play in progress without unnecessary interruption
  • In summation, the umpire should control the game firmly

See also



This article uses material from the Wikipedia article "Ball badminton", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding