powered by CADENAS

Social Share

Stereo display (11656 views - Electrical Engineering)

A stereo display (also 3D display) is a display device capable of conveying depth perception to the viewer by means of stereopsis for binocular vision.
Go to Article

Explanation by Hotspot Model

Stereo display

Stereo display

A stereo display (also 3D display) is a display device capable of conveying depth perception to the viewer by means of stereopsis for binocular vision.

Types - Stereoscopy vs. 3D

The basic technique of stereo displays is to present offset images that are displayed separately to the left and right eye. Both of these 2D offset images are then combined in the brain to give the perception of 3D depth. Although the term "3D" is ubiquitously used, it is important to note that the presentation of dual 2D images is distinctly different from displaying an image in three full dimensions. The most notable difference to real 3D displays is that the observer's head and eyes movements will not increase information about the 3-dimensional objects being displayed. For example, holographic displays do not have such limitations. Similar to how in sound reproduction it is not possible to recreate a full 3-dimensional sound field merely with two stereophonic speakers, it is likewise an overstatement of capability to refer to dual 2D images as being "3D". The accurate term "stereoscopic" is more cumbersome than the common misnomer "3D", which has been entrenched after many decades of unquestioned misuse. It is to note that although most stereoscopic displays do not qualify as real 3D display, all real 3D display are also stereoscopic displays because they meet the lower criteria as well.

Stereo displays

Based on the principles of stereopsis, described by Sir Charles Wheatstone in the 1830s, stereoscopic technology provides a different image to the viewer's left and right eyes. The following are some of the technical details and methodologies employed in some of the more notable stereoscopic systems that have been developed.

Side-by-side images

Traditional stereoscopic photography consists of creating a 3D illusion starting from a pair of 2D images, a stereogram. The easiest way to enhance depth perception in the brain is to provide the eyes of the viewer with two different images, representing two perspectives of the same object, with a minor deviation exactly equal to the perspectives that both eyes naturally receive in binocular vision.

If eyestrain and distortion are to be avoided, each of the two 2D images preferably should be presented to each eye of the viewer so that any object at infinite distance seen by the viewer should be perceived by that eye while it is oriented straight ahead, the viewer's eyes being neither crossed nor diverging. When the picture contains no object at infinite distance, such as a horizon or a cloud, the pictures should be spaced correspondingly closer together.

The side-by-side method is extremely simple to create, but it can be difficult or uncomfortable to view without optical aids.

Stereoscope and stereographic cards

A stereoscope is a device for viewing stereographic cards, which are cards that contain two separate images that are printed side by side to create the illusion of a three-dimensional image.

Transparency viewers

Pairs of stereo views printed on a transparent base are viewed by transmitted light. One advantage of transparency viewing is the opportunity for a wider, more realistic dynamic range than is practical with prints on an opaque base; another is that a wider field of view may be presented since the images, being illuminated from the rear, may be placed much closer to the lenses.

The practice of viewing film-based stereoscopic transparencies dates to at least as early as 1931, when Tru-Vue began to market sets of stereo views on strips of 35 mm film that were fed through a hand-held Bakelite viewer. In 1939, a modified and miniaturized variation of this technology, employing cardboard disks containing seven pairs of small Kodachrome color film transparencies, was introduced as the View-Master.

Head-mounted displays

The user typically wears a helmet or glasses with two small LCD or OLED displays with magnifying lenses, one for each eye. The technology can be used to show stereo films, images or games. Head-mounted displays may also be coupled with head-tracking devices, allowing the user to "look around" the virtual world by moving their head, eliminating the need for a separate controller.

Owing to rapid advancements in computer graphics and the continuing miniaturization of video and other equipment these devices are beginning to become available at more reasonable cost. Head-mounted or wearable glasses may be used to view a see-through image imposed upon the real world view, creating what is called augmented reality. This is done by reflecting the video images through partially reflective mirrors. The real world can be seen through the partial mirror.

A recent development in holographic-waveguide or "waveguide-based optics" allows a stereoscopic images to be superimposed on real world without the uses of bulky reflective mirror.[1][2]

Head-mounted projection displays

Head-mounted projection displays (HMPD) is similar to head-mounted displays but with images projected to and displayed on a retroreflective screen, The advantage of this technology over head-mounted display is that the focusing and vergence issues didn't require fixing with corrective eye lenses. For image generation, Pico-projectors is used instead of LCD or OLED screen.[3][4]

Anaglyph

In an anaglyph, the two images are superimposed in an additive light setting through two filters, one red and one cyan. In a subtractive light setting, the two images are printed in the same complementary colors on white paper. Glasses with colored filters in each eye separate the appropriate images by canceling the filter color out and rendering the complementary color black. A compensating technique, commonly known as Anachrome, uses a slightly more transparent cyan filter in the patented glasses associated with the technique. Process reconfigures the typical anaglyph image to have less parallax.

An alternative to the usual red and cyan filter system of anaglyph is ColorCode 3-D, a patented anaglyph system which was invented in order to present an anaglyph image in conjunction with the NTSC television standard, in which the red channel is often compromised. ColorCode uses the complementary colors of yellow and dark blue on-screen, and the colors of the glasses' lenses are amber and dark blue.

Polarization systems

To present a stereoscopic picture, two images are projected superimposed onto the same screen through different polarizing filters. The viewer wears eyeglasses which also contain a pair of polarizing filters oriented differently (clockwise/counterclockwise with circular polarization or at 90 degree angles, usually 45 and 135 degrees,[5] with linear polarization). As each filter passes only that light which is similarly polarized and blocks the light polarized differently, each eye sees a different image. This is used to produce a three-dimensional effect by projecting the same scene into both eyes, but depicted from slightly different perspectives. Additionally, since both lenses have the same color, people with one dominant eye (amblyopia), where one eye is used more, are able to see the 3D effect, previously negated by the separation of the two colors.

Circular polarization has an advantage over linear polarization, in that the viewer does not need to have their head upright and aligned with the screen for the polarization to work properly. With linear polarization, turning the glasses sideways causes the filters to go out of alignment with the screen filters causing the image to fade and for each eye to see the opposite frame more easily. For circular polarization, the polarizing effect works regardless of how the viewer's head is aligned with the screen such as tilted sideways, or even upside down. The left eye will still only see the image intended for it, and vice versa, without fading or crosstalk.

Polarized light reflected from an ordinary motion picture screen typically loses most of its polarization. So an expensive silver screen or aluminized screen with negligible polarization loss has to be used. All types of polarization will result in a darkening of the displayed image and poorer contrast compared to non-3D images. Light from lamps is normally emitted as a random collection of polarizations, while a polarization filter only passes a fraction of the light. As a result, the screen image is darker. This darkening can be compensated by increasing the brightness of the projector light source. If the initial polarization filter is inserted between the lamp and the image generation element, the light intensity striking the image element is not any higher than normal without the polarizing filter, and overall image contrast transmitted to the screen is not affected.

Eclipse method

With the eclipse method, a shutter blocks light from each appropriate eye when the converse eye's image is projected on the screen. The display alternates between left and right images, and opens and closes the shutters in the glasses or viewer in synchronization with the images on the screen. This was the basis of the Teleview system which was used briefly in 1922.[6][7]

A variation on the eclipse method is used in LCD shutter glasses. Glasses containing liquid crystal that will let light through in synchronization with the images on the cinema, television or computer screen, using the concept of alternate-frame sequencing. This is the method used by nVidia, XpanD 3D, and earlier IMAX systems. A drawback of this method is the need for each person viewing to wear expensive, electronic glasses that must be synchronized with the display system using a wireless signal or attached wire. The shutter-glasses are heavier than most polarized glasses, though lighter models are no heavier than some sunglasses or deluxe polarized glasses.[8] However these systems do not require a silver screen for projected images.

Liquid crystal light valves work by rotating light between two polarizing filters. Due to these internal polarizers, LCD shutter-glasses darken the display image of any LCD, plasma, or projector image source, which has the result that images appear dimmer and contrast is lower than for normal non-3D viewing. This is not necessarily a usage problem; for some types of displays which are already very bright with poor grayish black levels, LCD shutter glasses may actually improve the image quality.

Interference filter technology

Dolby 3D uses specific wavelengths of red, green, and blue for the right eye, and different wavelengths of red, green, and blue for the left eye. Eyeglasses which filter out the very specific wavelengths allow the wearer to see a 3D image. This technology eliminates the expensive silver screens required for polarized systems such as RealD, which is the most common 3D display system in theaters. It does, however, require much more expensive glasses than the polarized systems. It is also known as spectral comb filtering or wavelength multiplex visualization

The recently introduced Omega 3D/Panavision 3D system also uses this technology, though with a wider spectrum and more "teeth" to the "comb" (5 for each eye in the Omega/Panavision system). The use of more spectral bands per eye eliminates the need to color process the image, required by the Dolby system. Evenly dividing the visible spectrum between the eyes gives the viewer a more relaxed "feel" as the light energy and color balance is nearly 50-50. Like the Dolby system, the Omega system can be used with white or silver screens. But it can be used with either film or digital projectors, unlike the Dolby filters that are only used on a digital system with a color correcting processor provided by Dolby. The Omega/Panavision system also claims that their glasses are cheaper to manufacture than those used by Dolby.[9] In June 2012 the Omega 3D/Panavision 3D system was discontinued by DPVO Theatrical, who marketed it on behalf of Panavision, citing "challenging global economic and 3D market conditions".[10] Although DPVO dissolved its business operations, Omega Optical continues promoting and selling 3D systems to non-theatrical markets. Omega Optical’s 3D system contains projection filters and 3D glasses. In addition to the passive stereoscopic 3D system, Omega Optical has produced enhanced anaglyph 3D glasses. The Omega’s red/cyan anaglyph glasses use complex metal oxide thin film coatings and high quality annealed glass optics.

Autostereoscopy

In this method, glasses are not necessary to see the stereoscopic image. Lenticular lens and parallax barrier technologies involve imposing two (or more) images on the same sheet, in narrow, alternating strips, and using a screen that either blocks one of the two images' strips (in the case of parallax barriers) or uses equally narrow lenses to bend the strips of image and make it appear to fill the entire image (in the case of lenticular prints). To produce the stereoscopic effect, the person must be positioned so that one eye sees one of the two images and the other sees the other. The optical principles of multiview auto-stereoscopy have been known for over a century.[11]

Both images are projected onto a high-gain, corrugated screen which reflects light at acute angles. In order to see the stereoscopic image, the viewer must sit within a very narrow angle that is nearly perpendicular to the screen, limiting the size of the audience. Lenticular was used for theatrical presentation of numerous shorts in Russia from 1940 to 1948[12] and in 1946 for the feature-length film Robinzon Kruzo[13]

Though its use in theatrical presentations has been rather limited, lenticular has been widely used for a variety of novelty items and has even been used in amateur 3D photography.[14][15] Recent use includes the Fujifilm FinePix Real 3D with an autostereoscopic display that was released in 2009. Other examples for this technology include autostereoscopic LCD displays on monitors, notebooks, TVs, mobile phones and gaming devices, such as the Nintendo 3DS.

Other methods

An autostereogram is a single-image stereogram (SIS), designed to create the visual illusion of a three-dimensional (3D) scene from a two-dimensional image in the human brain. In order to perceive 3D shapes in these autostereograms, the brain must overcome the normally automatic coordination between focusing and vergence.

The Pulfrich effect is a psychophysical percept wherein lateral motion of an object in the field of view is interpreted by the visual cortex as having a depth component, due to a relative difference in signal timings between the two eyes.

Prismatic glasses make cross-viewing easier as well as over/under-viewing possible, examples include the KMQ viewer.

Wiggle stereoscopy is an image display technique achieved by quickly alternating display of left and right sides of a stereogram. Found in animated GIF format on the web.

3D displays

Real 3D displays displaying an image in three full dimensions. The most notable difference from stereoscopic displays with only two 2D offset images is that the observer's head and eyes movement will increase information about the 3-dimensional objects being displayed.

Volumetric display

Volumetric displays use some physical mechanism to display points of light within a volume. Such displays use voxels instead of pixels. Volumetric displays include multiplanar displays, which have multiple display planes stacked up, and rotating panel displays, where a rotating panel sweeps out a volume.

Other technologies have been developed to project light dots in the air above a device. An infrared laser is focused on the destination in space, generating a small bubble of plasma which emits visible light.

Holographic displays

Holographic display is a display technology that has the ability to provide all four eye mechanism: binocular disparity, motion parallax, accommodation and convergence. The 3D objects can be viewed without wearing any special glasses and no visual fatigue will be caused to human eyes.

In 2013, a Silicon valley Company LEIA Inc started manufacturing holographic displays well suited for mobile devices (watches, smartphones or tablets) using a multi-directional backlight and allowing a wide full-parallax angle view to see 3D content without the need of glasses.[16]

Integral imaging

Integral imaging is an autostereoscopic or multiscopic 3D display, meaning that it displays a 3D image without the use of special glasses on the part of the viewer. It achieves this by placing an array of microlenses (similar to a lenticular lens) in front of the image, where each lens looks different depending on viewing angle. Thus rather than displaying a 2D image that looks the same from every direction, it reproduces a 4D light field, creating stereo images that exhibit parallax when the viewer moves.

Compressive Light Field Displays

A new display technology called "compressive light field" is being developed. These prototype displays use layered LCD panels and compression algorithms at the time of display. Designs include dual[17] and multilayer[18][19][20] devices that are driven by algorithms such as computed tomography and Non-negative matrix factorization and non-negative tensor factorization.

Problems

Each of these display technologies can be seen to have limitations, whether the location of the viewer, cumbersome or unsightly equipment or great cost. The display of artifact-free 3D images remains difficult.[citation needed]

  1. ^ "New holographic waveguide augments reality". IOP Physic World. 2014. 
  2. ^ "Holographic Near-Eye Displays for Virtual and Augmented Reality". Microsoft Research. 2017. 
  3. ^ Martins, R; Shaoulov, V; Ha, Y; Rolland, J. "A mobile head-worn projection display". Opt Express. 15: 14530–8. doi:10.1364/oe.15.014530. PMID 19550732. 
  4. ^ Héricz, D; Sarkadi, T; Lucza, V; Kovács, V; Koppa, P. "Investigation of a 3D head-mounted projection display using retro-reflective screen". Opt Express. 22: 17823–9. doi:10.1364/oe.22.017823. PMID 25089403. 
  5. ^ Make Your own Stereo Pictures Julius B. Kaiser The Macmillan Company 1955 page 271
  6. ^ Amazing 3D by Hal Morgan and Dan Symmes Little, Broawn & Company (Canada) Limited, pp. 15–16.
  7. ^ ""The Chopper", article by Daniel L. Symmes". 3dmovingpictures.com. Retrieved 2010-10-14. 
  8. ^ see specs, 1.27oz with batteries
  9. ^ "Seeing is believing""; Cinema Technology, Vol 24, No.1 March 2011
  10. ^ http://www.dpvotheatrical.com/
  11. ^ Okoshi, Three-Dimensional Imaging Techniques, Academic Press, 1976
  12. ^ Amazing 3D by Hal Morgan and Dan Symmes Little, Broawn & Company (Canada) Limited, pp. 104–105
  13. ^ "The ASC: Ray Zone and the "Tyranny of Flatness" « John Bailey's Bailiwick". May 18, 2012.  |first1= missing |last1= in Authors list (help)
  14. ^ Make Your own Stereo Pictures Julius B. Kaiser The Macmillan Company 1955 pp. 12–13.
  15. ^ Son of Nimslo, John Dennis, Stereo World May/June 1989 pp. 34–36.
  16. ^ "A Multi-Directional Backlight For A Wide-Angle, Glasses-Free 3D Display", Nature, 2013
  17. ^ Lanman, D.; Hirsch, M.; Kim, Y.; Raskar, R. (2010). "Content-adaptive parallax barriers: optimizing dual-layer 3D displays using low-rank light field factorization". 
  18. ^ Wetzstein, G.; Lanman, D.; Heidrich, W.; Raskar, R. (2011). "Layered 3D: Tomographic Image Synthesis for Attenuation-based Light Field and High Dynamic Range Displays". ACM Transactions on Graphics (SIGGRAPH). 
  19. ^ Lanman, D.; Wetzstein, G.; Hirsch, M.; Heidrich, W.; Raskar, R. (2011). "Polarization Fields: Dynamic Light Field Display using Multi-Layer LCDs". ACM Transactions on Graphics (SIGGRAPH Asia). 
  20. ^ Wetzstein, G.; Lanman, D.; Hirsch, M.; Raskar, R. (2012). "Tensor Displays: Compressive Light Field Synthesis using Multilayer Displays with Directional Backlighting". ACM Transactions on Graphics (SIGGRAPH). 


This article uses material from the Wikipedia article "Stereo display", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Electrical Engineering

EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced