powered by CADENAS

Social Share

Baseball (ball) (6987 views - Sports List)

A baseball is a ball used in the sport of the same name, baseball. The ball features a rubber or cork center, wrapped in yarn, and covered, in the words of the Official Baseball Rules "with two strips of white horsehide or cowhide, tightly stitched together." It is 9.00–9.25 inches (228.60–234.95 mm) in circumference, (2.86–2.94 in or 72.64–74.68 mm in diameter), and masses from 5.00 to 5.25 ounces (141.75 to 148.83 g). The yarn or string used to wrap the baseball can be up to one mile (1.6 km) in length. Some are wrapped in a plastic-like covering. A significant characteristic of the baseball is the stitching that holds together the covering of the ball. After a ball has been pitched, these raised stitches catch the air and cause the ball to swerve slightly on its way to the catcher. Whether the ball swerves to the right, to the left, downward, or a combination thereof, and whether it swerves sharply or gradually, depends on which direction, and how fast, the stitches have been made to spin by the pitcher. See, for example, curveball, slider, two-seam fastball, four-seam fastball, sinker, cutter.
Go to Article

Explanation by Hotspot Model

Baseball (ball)

Baseball (ball)

A baseball is a ball used in the sport of the same name, baseball. The ball features a rubber or cork center, wrapped in yarn, and covered, in the words of the Official Baseball Rules "with two strips of white horsehide or cowhide, tightly stitched together." It is 9.00–9.25 inches (228.60–234.95 mm) in circumference, (2.86–2.94 in or 72.64–74.68 mm in diameter), and masses from 5.00 to 5.25 ounces (141.75 to 148.83 g).[1] The yarn or string used to wrap the baseball can be up to one mile (1.6 km) in length. Some are wrapped in a plastic-like covering.

A significant characteristic of the baseball is the stitching that holds together the covering of the ball. After a ball has been pitched, these raised stitches catch the air and cause the ball to swerve slightly on its way to the catcher. Whether the ball swerves to the right, to the left, downward, or a combination thereof, and whether it swerves sharply or gradually, depends on which direction, and how fast, the stitches have been made to spin by the pitcher. See, for example, curveball, slider, two-seam fastball, four-seam fastball, sinker, cutter.[2]

History

In the early, mid-1800s days of baseball, there was a great variety in the size, shape, weight, and manufacturing of baseballs. Early baseballs were made from a rubber core from old, melted shoes, wrapped in yarn and leather. Fish eyes were also used as cores in some places. Pitchers usually made their own balls, which were used throughout the game, softening and coming unraveled as the game went on. One of the more popular earlier ball designs was the "lemon peel ball," named after its distinct four lines of stitching design. Lemon peel balls were darker, smaller, and weighed less than other baseballs, prompting them to travel further and bounce higher, causing very high-scoring games.[3]

In the mid-1850s, teams in New York met in attempt to standardize the baseball. They decided to regulate baseballs to weighing between 5.5-6 oz and having a circumference of 8-11 inches. There were still many variations of baseballs since they were completely handmade. Balls with more rubber and a tighter winding went further and faster (known as "live balls"), and balls with less rubber and a looser winding (known as "dead balls") did not travel as far or fast. This is generally true for all baseballs. Teams often used this knowledge to their advantage, as players from the team usually manufactured their own baseballs to use in games.[3]

There is no agreement on who invented the commonplace figure-8 stitching on baseballs. Some historians say that it was invented by Ellis Drake, a shoemaker's son, to make the cover stronger and more durable. Others say it was invented by Colonel William A. Cutler and sold to William Harwood in 1858. Harwood built a factory in Natick, Massachusetts, and was the first to popularize and mass-produce baseballs with the figure-8 design.[3]

In 1876, the National League (NL) was created, and standard rules and regulations were put in place. A.G. Spalding, a well-known baseball pitcher who made his own balls, convinced the NL to adopt his ball as the official baseball for the NL. It remained that way for 100 years.

In 1910, the cork-core ball was introduced. They outlasted rubber core baseballs; and for the first few years they were used, balls were hit farther and faster than rubber core balls. It eventually went back to normal.[3] Pitchers adapted with the use of the spitball, which is now illegal, and an emphasis on changing the ball.[3]

In 1920, a couple of important changes were made to baseballs. They began to be made using machine winders and a higher grade of yarn from Australia. Although there was no evidence that these balls impacted the game, offensive statistics rose throughout the 1920s, and both players and fans believed that the new balls helped batters hit the ball farther.[4]

In 1925, Milton Reach patented his "cushion cork" center. It was a cork core surrounded by black rubber, then another layer of red rubber.[3]

In 1934, The National League and American League came to a compromise and standardized the baseball. They agreed on a cushion cork center; two wrappings of yarn; a special rubber cement coating; two more wrappings of yarn; and, finally, a horsehide cover.[5]

Baseballs have gone through only a few small changes since the compromise. During World War II, the US banned the use of rubber for non war-related goods, including for baseballs. So in 1943, instead of using rubber, baseballs were made with rubberlike shells of balata; a substance, obtained from a particular type of tropical tree, that was also used in golf balls. Hitting declined significantly in 1943.

The introduction of synthetic rubber in 1944 resulted in baseballs returning to normal.[6] Offense would return to normal after the change back to the regular ball and return of players from active duty.

In 1974, baseballs covers were switched from horsehide to cowhide.[citation needed]

In 1976, MLB stopped using Spalding for manufacturing their baseballs and started using Rawlings.[6]

Overview

Halves of two baseballs, illustrating the composition of the balls. On the left, a traditional cork-centered ball, and on the right, a rubber-centered ball.

Cushioned wood cores were patented in the late 19th century by sports equipment manufacturer Spalding, the company founded by former baseball star A.G. Spalding. In recent years, various synthetic materials have been used to create baseballs; however, they are generally considered lower quality, and are not used in the major leagues. Using different types of materials affects the performance of the baseball. Generally a tighter-wound baseball will leave the bat faster, and fly farther. Since the baseballs used today are wound tighter than in previous years, notably the dead-ball era that prevailed through 1920, people often say that the ball is "juiced". The height of the seams also affects how well a pitcher can pitch. Generally, in Little League through college leagues, the seams are markedly higher than balls used in professional leagues.

In the early years of the sport, only one ball was typically used in each game, unless it was too damaged to be usable; balls hit into the stands were retrieved by team employees in order to be put back in play, as is still done today in most other sports.[7] Over the course of a game, a typical ball would become discolored due to dirt, and often tobacco juice and other materials applied by players; damage would also occur, causing slight rips and seam bursts. This would lower the offense during the games giving pitchers an advantage. However, after the 1920 death of batter Ray Chapman after being hit in the head by a pitch, perhaps due to his difficulty in seeing the ball during twilight, an effort was made to replace dirty or worn baseballs.

In 1909, sports magnate and former player Alfred J. Reach patented the ivory centered "ivory nut" in Panama and suggested it might be even better in a baseball than cork. However, Philadelphia Athletics president Benjamin F. Shibe, who had invented and patented [8] the cork centered ball, commented, "I look for the leagues to adopt an 'ivory nut' baseball just as soon as they adopt a ferro-concrete bat and a base studded with steel spikes." Both leagues adopted Shibe's cork-centered ball in 1910.

The official major league ball is made by Rawlings, which produces the stitched balls in Costa Rica. Attempts to automate the manufacturing process were never entirely successful, leading to the continued use of hand-made balls. The raw materials are imported from the United States, assembled into baseballs and shipped back.

Throughout the 20th Century, Major League Baseball used two technically identical but differently marked balls. The American League had "Official American League" and the American League's president's signature in blue ink, while National League baseballs had "Official National League" and the National League president's signature in black ink. According to Bob Feller, in the 1930s, when he was a rookie the National League, baseball laces were black, intertwined with red; the American League's were blue and red.[9] In 2000, Major League Baseball reorganized its structure to eliminate the position of league presidents, and switched to one ball specification for both leagues. Under the current rules, a major league baseball weighs between 5 and 5 14 ounces (142 and 149 g), and is 9 to 9 14 inches (229–235 mm) in circumference (2 78–3 in or 73–76 mm in diameter).[10] There are 108 double stitches on a baseball, or 216 individual stitches.

Today, several dozen baseballs are used in a typical professional game, due to scratches, discoloration, and undesirable texture that can occur during the game. Balls hit out of the park for momentous occasions (record setting, or for personal reasons) are often requested to be returned by the fan who catches it, or donated freely by the fan. Usually, the player will give the fan an autographed bat and/or other autographed items in exchange for the special ball.

Balls used in the professional game are rubbed with a mud known as "rubbing mud", which is typically applied by the umpire before each game, and is intended to help the pitcher's grip.[11]

There are different types of baseball used.

  • Baseball or Hard baseball - ordinary baseball which is used in Major League Baseball, in Japan is used in high school baseball and above for (hardball) baseball, referred to as hardball or baseball
  • Rubber baseball aka Nanshiki - used for rubberball baseball usually played prior to high school in Japan; sometimes referred to as Japanese rubber baseball
  • Soft (compression) baseball - used for batting practice and fielding training or softball baseball which can be safely played indoors, usually made from polyurethane (PU) material


Famous baseballs

There are several historic instances of people catching or attempting to catch baseballs:

  • The ball that Mark McGwire hit for his 70th home run of the 1998 baseball season, then setting a new record, was sold by a fan to Todd McFarlane for US$3.2 million at auction.[12]
  • Larry Ellison, not to be confused with the software entrepreneur of the same name, famously retrieved both Barry Bonds' 660th and 661st home runs.[13]
  • Barry Bonds' 73rd home run of the 2001 season. It was the last home run of his historic, record breaking season where he broke Mark McGwire's single season home run record. Ownership of the ball generated controversy and litigation resulted between the two people that claimed to have caught it. The story was made into a documentary, Up for Grabs. It was sold in auction to Todd McFarlane for $450,000.[14]
  • Barry Bonds' record-breaking 756th home run, beating Hank Aaron's record, caught by a New York Mets fan in 2007.[15] It was later sold at an online auction for more than $750,000 to Marc Ecko, a New York fashion designer.[16]
  • Derek Jeter's 3,000th hit, a home run, was caught by a New York Yankees fan who gave the ball back to the Yankees and was rewarded with about $70,000 worth of gifts and memorabilia.[17]
  • Roger Maris' 61st single-season home run was caught barehanded by a truck driver. The ball was sold at the price of $5,000.[18]

Other famous baseballs:

  • Babe Ruth's home run in the 1933 MLB All-Star Game sold for over $800,000. It was also signed by him.[19]
  • Hank Aaron's 755th home run ball sold for $650,000 at auction in 1999. The ball was kept in a safety deposit box for 23 years after groundskeeper Richard Arndt was fired from the Milwaukee Brewers for not returning the ball, even though he had attempted to the previous day.[20]
  • A baseball signed by both Joe DiMaggio and Marilyn Monroe (who were married for less than a year) in 1961 during spring training in Florida sold for $191,200 in auction.[21]
  • The ball that rolled between Bill Buckner's legs during the 1986 World Series sold for $418,250 at auction in July. This was the play that forced a game 7 with the New York Mets and caused the Boston Red Sox to ultimately lose the series.[22]
  • Steve Bartman interfered with a play while attempting to catch a foul ball, causing the Chicago Cubs not to get an out in "The Inning" during the 2003 NLCS. The loose ball was snatched up by a Chicago lawyer and sold at an auction in December 2003. Grant DePorter purchased it for $113,824.16 on behalf of Harry Caray's Restaurant Group. On February 26, 2004, it was publicly exploded in a procedure designed by Cubs fan and Academy Award winning special effects expert Michael Lantieri. In 2005, the remains of the ball were used by the restaurant in a pasta sauce. While no part of the ball itself was in the sauce, the ball was boiled in water, beer, vodka, and herbs and the steam captured, condensed, and added to the final concoction.[23]

See also



This article uses material from the Wikipedia article "Baseball (ball)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding