Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 4.0 (Vlade23).
DipTrace PCB Layout | |
Developer(s) | Novarm Ltd. |
---|---|
Initial release | August 2004 |
Stable release |
3.0.0.2
/ 14 March 2016; 19 months ago (2016-03-14) |
Written in | Delphi[1] |
Operating system | Windows, macOS (Wine), Linux (Wine) |
Available in | 22 languages |
Type | Electronic design automation |
License | Trialware |
Website |
diptrace |
DipTrace is an EDA/CAD software for creating schematic diagrams and printed circuit boards. The developers provide a multi-lingual interface and tutorials (currently available in English and 21 other languages). DipTrace has 4 modules: schematic capture editor, PCB layout editor with built-in shape-based autorouter and 3D-preview & export, component editor, and pattern editor.
Advanced circuit design tool with support of multi-sheet and multi-level hierarchical schematics that delivers a number of features for visual and logical pin connections. Cross-module management ensures that principal circuits can be easily converted into a PCB, back-annotated, or imported/exported from/to other EDA software, CAD formats and net-lists. DipTrace Schematic has ERC verification and Spice export for external simulation.
Engineering tool for board design with smart manual routing, differential pairs, shape-based autorouter, advanced verification, and wide import/export capabilities. Design requirements are defined by net classes, class-to-class rules, and detailed settings by object types for each class or layer. When routing with real-time DRC, the program reports errors on the fly before actually making them. DRC also checks length and phase tolerances for differential pairs. The board can be previewed in 3D and exported to STEP format for mechanical CAD modeling. Design rule check with in-depth detailing and net connectivity verification procedures are available.
This module includes real-time 3D preview & export feature. It shows the model of manufactured printed circuit board with all components installed. Rotate board in three axes, zoom in and out in real time, change colors of the board, copper areas, solder mask, silkscreen, and background. 3D preview works on all stages of the design. Board can be exported to STEP or VRML 2.0 formats for mechanical CAD modelling. More than 6500 3D models of PCB packages are supplied for free. Externally designed 3D models in *.wrl, *.step, *.iges, and *.3ds formats can be uploaded and attached to patterns in Pattern Editor or PCB Layout.
Manage component libraries and create single- or multi-part components by selecting a template and its dimensions, defining visual and electrical pin parameters, setting up a Spice model, and attaching pattern with a 3D model to finalize component creation. BSDL import, bulk pin naming, and pin manager tools for pins and buses. Importing libraries from different EDA formats. More than 130000 components in standard libraries.
Draw patterns with various types of shapes, pads, holes, and dimensions. Circle, lines (headers, DIP), square (QFP), matrix (BGA), rectangle (RQFP), and zig-zag standard templates. Creation of pattern is basically selecting a template, entering a couple of vital parameters, drawing the silkscreen, and launching automatic pad renumbering. Custom templates can be created for non-standard patterns. DXF import makes creating complex layouts easier.
Edition | Maximum pins and signal layers | Price |
---|---|---|
Full | Unlimited pins, unlimited signal layers | $ 1195, € 1085 |
Extended | 2000 pins, 6 signal layers | $ 695, € 630 |
Standard | 1000 pins, 4 signal layers | $ 395, € 355 |
Lite | 500 pins, 2 signal layers | $ 145, € 130 |
Starter | 300 pins, 2 signal layers | $ 75, € 65 |
A version of DipTrace is freely available with all the functionality of the full package except that it is limited to 300 pins and non-commercial use[2] or 500 pins (non-commercial use, for a moderate charge)[3] and two signal layers. Power and ground plane layers do not count as signal layers, so the free versions can create four-layer boards with full power and ground planes.
Some hobby and educational groups such as the PICAXE forum members have developed libraries specific to the PICAXE range of microcontroller as produced by Revolution Education including many of the frequently used associated integrated circuits. PICAXE related libraries can be found in the net.[4]
Between 2009 and 2014, Novarm also worked as a distributor for Eremex's topological autorouter TopoR.[5]
In January 2011, Parallax switched from EAGLE to DipTrace for developing its printed circuit boards.[6]
This article uses material from the Wikipedia article "DipTrace", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D