powered by CADENAS

Social Share

CR-8000 (5666 views - CAE & PCB (Electrical + Electronics) Dict)

CR-8000 is a PCB design suite launched by Japanese EDA vendor Zuken in 2011. Developed to serve the needs of multi-board level design CR-8000 is a next generation replacement for CR-5000 that was originally focused on single-board design. CR-8000 makes use of new technology including the integration of a tablet as an input device and the use of native 3D layout and actual 64-bit architecture. The CR-8000 family features four modules – System Planner; Design Gateway; Design Force; and DFM Center. These modules cover initial system planning, detailed schematic and pcb design; and optimized manufacturing output.
Go to Article

CR-8000

CR-8000

CR-8000 is a PCB design suite launched by Japanese EDA vendor Zuken in 2011.[1] Developed to serve the needs of multi-board level design CR-8000 is a next generation replacement for CR-5000 that was originally focused on single-board design.[2] CR-8000 makes use of new technology including the integration of a tablet as an input device and the use of native 3D layout and actual 64-bit architecture.[3] The CR-8000 family features four modules – System Planner; Design Gateway; Design Force; and DFM Center. These modules cover initial system planning, detailed schematic and pcb design; and optimized manufacturing output.[4]

Tools

  • System Planner: A system-level design environment for upfront planning and partitioning of electronics systems.
  • Design Gateway: Platform for logical circuit design and verification of single and multi-board system-level electronic designs.
  • Design Force: A complete system on package and board design and analysis solution.[5]
  • DFM Center: A manufacturing preparation and output solution supporting panelization and common output formats

See also



This article uses material from the Wikipedia article "CR-8000", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

CAE & PCB (Electrical + Electronics) Dict

3D