Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under GNU General Public License (The original uploader was Remember the dot at English Wikipedia).
This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (January 2007) (Learn how and when to remove this template message) |
Using FreePCB to design a motor controller. | |
Developer(s) | Allan Wright |
---|---|
Initial release | 2003 |
Stable release | |
Operating system | Microsoft Windows |
Type | EDA |
License | GNU General Public License |
Website |
www |
FreePCB is a printed circuit board design program for Microsoft Windows, written by Allan Wright.
The program allows for up to 16 copper layers, both metric and customary units, and export of designs in RS-274X Gerber format. Boards can be partially or fully autorouted with the FreeRouting[2] autorouter by using the FpcROUTE Specctra (ru) DSN design file translator.
FreePCB can run under Linux by using Wine and on Macintosh computers using Parallels Desktop for Mac, Virtual Box, or Wine via MacPorts.[3]
This article uses material from the Wikipedia article "FreePCB", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D