A power supply unit (or PSU) converts mains AC to low-voltage regulated DC power for the internal components of a computer. Modern personal computers universally use switched-mode power supplies. Some power supplies have a manual switch for selecting input voltage, while others automatically adapt to the mains voltage.
Most modern desktop personal computer power supplies conform to the ATX specification, which includes form factor and voltage tolerances. While an ATX power supply is connected to the mains supply, it always provides a 5 Volt standby (5VSB) voltage so that the standby functions on the computer and certain peripherals are powered. ATX power supplies are turned on and off by a signal from the motherboard. They also provide a signal to the motherboard to indicate when the DC voltages are in spec, so that the computer is able to safely power up and boot. The most recent ATX PSU standard is version 2.31 of mid-2008.
The desktop computer power supply changes alternating current from a wall socket to low-voltage direct current to operate the processor and peripheral devices. Several direct-current voltages are required, and they must be regulated with some accuracy to provide stable operation of the computer. A power supply rail or voltage rail refers to a single voltage provided by a power supply unit (PSU). Although the term is generally used in electronic engineering[citation needed], many people, especially computer enthusiasts, encounter it in the context of personal computer power supplies.
First-generation microcomputer and home computer power supply units used a heavy step-down transformer and a linear power supply, as used, in for example, the Commodore PET introduced in 1977. The Apple II, also introduced in 1977, was noted for its switched-mode power supply, which was lighter and smaller than an equivalent linear power supply would have been, and which had no cooling fan. The switched-mode supply uses a ferrite-cored high frequency transformer and power transistors that switch thousands of times per second. By adjusting the switching time of the transistor, the output voltage can be closely controlled without dissipating energy as heat in a linear regulator. The development of high-power and high-voltage transistors at economical prices made it practical to introduce switch mode supplies, that had been used in aerospace, mainframes, minicomputers and color television, into desktop personal computers. The Apple II design by Atari engineer Rod Holt was awarded a patent, [1], [2] and was in the vanguard of modern computer power supply design. Now all modern computers use switched-mode power supplies, which are lighter, less costly, and more efficient than equivalent linear power supplies.
Computer power supplies may have short circuit protection, overvoltage protection, undervoltage protection, overcurrent protection, and over temperature protection.
Recent power supplies have a standby voltage available, to allow most of the computer system to be powered off. When the computer is powered down but the power supply is still on, it can be started remotely via Wake-on-LAN and Wake-on-ring or locally via Keyboard Power ON (KBPO) if the motherboard supports it. This standby voltage is generated by a smaller power supply inside the unit. The standby power source was a small linear power supply with conventional transformer, which was later changed to a switching power supply, sharing some components of the main unit due to cost- and energy-saving requirements.
Power supplies designed for worldwide use were equipped with an input voltage selector switch that allowed the user to configure the unit for use on local power grid. In the lower voltage range, around 115 V, this switch is turned on changing the power grid voltage rectifier into a voltage doubler in delon circuit design. As a result, the large primary filter capacitor behind that rectifier was split up into two capacitors wired in series, balanced with bleeder resistors and varistors that were necessary in the upper input voltage range, around 230 V. Connecting the unit configured for the lower range to a higher-voltage grid usually resulted in an immediate permanent damage. When the power factor correction (PFC) was required, those filter capacitors were replaced with higher-capacity ones, together with a coil installed in series to delay the inrush current. This is the simple design of a passive PFC.
Active PFC is more complex and can achieve higher PF, up to 99%. The first active PFC circuits just delayed the inrush. Newer ones are working as an input and output condition-controlled step-up converter, supplying a single 400 V filter capacitor from a wide-range input source, usually between 80 and 240 V. Newer PFC circuits also replace the NTC-based inrush current limiter, which is an expensive part previously located next to the fuse.
The first IBM PC power supply unit (PSU) supplied two main voltages: +5 V and +12 V. It supplied two other voltages, −5 V and −12 V, but with limited amounts of power. Most microchips of the time operated on 5 V power. Of the 63.5 W these PSUs could deliver, most of it was on this +5 V rail.
The +12 V supply was used primarily to operate motors such as in disk drives and cooling fans. As more peripherals were added, more power was delivered on the 12 V rail. However, since most of the power is consumed by chips, the 5 V rail still delivered most of the power. The −12 V rail was used primarily to provide the negative supply voltage to the RS-232 serial ports. A −5 V rail was provided for peripherals on the ISA bus (such as soundcards), but was not used by the motherboard.
An additional wire referred to as 'Power Good' is used to prevent digital circuitry operation during the initial milliseconds of power supply turn-on, where output voltages and currents are rising but not yet sufficient or stable for proper device operation. Once the output power is ready to use, the Power Good signal tells the digital circuitry that it can begin to operate.
Original IBM power supplies for the PC (model 5150), XT and AT included a line-voltage power switch that extended through the side of the computer case. In a common variant found in tower cases, the line-voltage switch was connected to the power supply with a short cable, allowing it to be mounted apart from the power supply.
An early microcomputer power supply was either fully on or off, controlled by the mechanical line-voltage switch, and energy saving low-power idle modes were not a design consideration of early computer power supplies. These power supplies were generally not capable of power saving modes such as standby or "soft off", or scheduled turn-on power controls.
Due to the always-on design, in the event of a short circuit, either a fuse would blow, or a switched-mode supply would repeatedly cut the power, wait a brief period of time, and attempt to restart. For some power supplies the repeated restarting is audible as a quiet rapid chirping or ticking emitted from the device.
When Intel developed the ATX standard power supply connector (published in 1995), microchips operating on 3.3 V were becoming more popular, beginning with the Intel 80486DX4 microprocessor in 1994, and the ATX standard supplies three positive rails: +3.3 V, +5 V, and +12 V. Earlier computers requiring 3.3 V typically derived that from a simple but inefficient linear regulator connected to the +5 V rail.
The ATX connector provides multiple wires and power connections for the 3.3 V supply, because it is most sensitive to voltage drop in the supply connections. Another ATX addition was the +5 V SB (standby) rail for providing a small amount of standby power, even when the computer was nominally "off".
There are two basic differences between AT and ATX power supplies: the connectors that provide power to the motherboard, and the soft switch. In ATX-style systems, the front-panel power switch provides only a control signal to the power supply and does not switch the mains AC voltage. This low-voltage control allows other hardware or software to turn the system on and off.
As transistors become smaller on chips, it becomes preferable to operate them on lower supply voltages, and the lowest supply voltage is often desired by the densest chip, the central processing unit. In order to supply large amounts of low-voltage power to the Pentium and subsequent microprocessors, a special power supply, the voltage regulator module began to be included on motherboards. Newer processors require up to 100 A at 2 V or less, which is impractical to deliver from off-board power supplies.
Initially, this was supplied by the main +5 V supply, but as power demands increased, the high currents required to supply sufficient power became problematic. To reduce the power losses in the 5 V supply, with the introduction of the Pentium 4 microprocessor, Intel changed the processor power supply to operate on +12 V, and added the separate four-pin P4 connector to the new ATX12V 1.0 standard to supply that power.
Modern high-powered graphics processing units do the same thing, resulting in most of the power requirement of a modern personal computer being on the +12 V rail. When high-powered GPUs were first introduced, typical ATX power supplies were "5 V-heavy", and could only supply 50–60% of their output in the form of 12 V power. Thus, GPU manufacturers, to ensure 200–250 W of 12 V power (peak load, CPU+GPU), recommended power supplies of 500–600 W or higher. More modern ATX power supplies can deliver almost all (typically 80–90%) of their total rated capacity in the form of +12 V power.
Because of this change, it is important to consider the +12 V supply capacity, rather than the overall power capacity, when using an older ATX power supply with a more recent computer.
Low-quality power supply manufacturers sometimes take advantage of this overspecification by assigning unrealistically high power supply ratings, knowing that very few customers fully understand power supply ratings.[3]
This section may require cleanup to meet Wikipedia's quality standards. The specific problem is: substandard language (April 2015) (Learn how and when to remove this template message) |
These voltage supplies are rarely a limiting factor; generally any supply with a sufficient +12 V rating will have adequate capacity at lower voltages. However, a large quantity of hard drives or PCI cards will create a greater load on the +5 V rail.
Most older CPUs including some 80486 variants and logic devices on the motherboard were designed for 5 V operating voltage. Power supplies designed for that generations of computers control the 5 V output rail precisely and supply the 12 V rail in a specified voltage window depending on the load ratio of both rails. The 12 V was used for fan motors, drive motors and serial interfaces also using the −12 V supply. A further use of the 12 V came with the sound cards, using linear chip audio power amplifiers, sometimes filtered by a 9 V linear voltage regulator on the card to cut the noise of the motors.
Since certain 80386 variants, CPUs use lower operating voltages such as 3.3 or 3.45 V. Motherboards were equipped with linear voltage regulators, supplied by the 5 V rail and configurable by jumpers or dip switches in selectable output voltages to fit the installed CPUs specifications. As newer generations of CPUs required higher currents and larger heat sinks, soon to be superseded by switching mode voltage regulators like buck converters.
Standard ATX power supplies were required to deliver 3.3 V. This voltage is generated by shifting and transforming the pulses of the 5 V rail on an additional choke, causing the voltage to rise delayed and rectified separately into a dedicated 3.3 V rail.[4] Cutting the pulse by the voltage regulator the rato of the 3.3 and 5 V is controlled.[5] Some cheap designed PSUs with lower maximum output used a linear regulator to generate 3.3 V from the 5 V converting the product of voltage drop and current to heat.
With the Pentium 4 and newer computer generations, the voltage for the CPU cores went below 2 V. Voltage drop on connectors forced the designers to place such buck converters next to the device. Higher maximum power consumption required the buck converters no longer fed from the 5 V and changed to a 12 V input, to decrease the amperage required from the power supply.
A small linear voltage regulator is installed in some drives to keep the +3.3 V stable by feeding it from the +5 V rail.
Entry-Level Power Supply Specification (EPS) is a power supply unit meant for high-power-consumption computers and entry-level servers. Developed by the Server System Infrastructure (SSI) forum, a group of companies including Intel, Dell, Hewlett-Packard and others, that works on server standards, the EPS form factor is a derivative of the ATX form factor. The latest specification is v2.93.
The EPS standard provides a more powerful and stable environment for critical server-based systems and applications. EPS power supplies have a 24-pin motherboard power connector and an eight-pin +12 V connector. The standard also specifies two additional four-pin 12 V connectors for more power-hungry boards (one required on 700–800 W PSUs, both required on 850 W+ PSUs). EPS power supplies are in principle compatible with standard ATX or ATX12V motherboards found in homes and offices but there may be mechanical issues where the 12 V connector and in the case of older boards the main connector overhang the sockets.[6] Many PSU vendors use connectors where the extra sections can be unclipped to avoid this issue. As with later versions of the ATX PSU standard, there is also no −5 V rail.
Rail | Color mark |
---|---|
12V1 | Yellow (black) |
12V2 | Yellow |
12V3 | Yellow (blue) |
12V4 | Yellow (green) |
As power supply capacity increased, the ATX power supply standard was amended (beginning with version 2.0[7]) to include:
3.2.4. Power Limit / Hazardous Energy Levels
Under normal or overload conditions, no output shall continuously provide more than 240 VA under any conditions of load including output short circuit, per the requirement of UL 1950 / CSA 950 / EN 60950 / IEC 950.— ATX12V Power Supply Design Guide, version 2.2[8]
This is a safety limit on the amount of power that may pass, in case of a fault, through any one wire. That much power can significantly overheat a wire, and would be more likely to melt the insulation and possibly start a fire. Each wire must be current-limited to no more than 20 A; typical supplies guarantee 18 A without triggering the current limit. Power supplies capable of delivering more than 18 A at 12 V connect wires in groups to two or more current sensors which will shut down the supply if excess current flows. Unlike a fuse or circuit breaker, these limits reset as soon as the overload is removed.
Ideally, there would be one current limit per wire, but that would be prohibitively expensive. Since the limit is far larger than the reasonable current draw through a single wire, manufacturers typically group several wires together and apply the current limit to the entire group. Obviously, if the group is limited to 240 VA, so is each wire in it. Typically, a power supply will guarantee at least 17 A at 12 V by having a current limit of 18.5 A ± 8%. Thus, it is guaranteed to supply at least 17 A, and guaranteed to cut off before 20 A.
These groups are the so-called "multiple power supply rails". They are not fully independent; they are all connected to a single high-current 12 V source inside the power supply, but have separate current limit circuitry. The current limit groups are documented so the user can avoid placing too many high-current loads in the same group. Originally, a power supply featuring "multiple +12 V rails" implied one able to deliver more than 20 A of +12 V power, and was seen as a good thing. However, people found the need to balance loads across many +12 V rails inconvenient. When the assignment of connectors to rails is done at manufacturing time it is not always possible to move a given load to a different rail.
Rather than add more current limit circuits, many manufacturers have chosen to ignore the requirement and increase the current limits above 20 A per rail, or provide "single-rail" power supplies that omit the current limit circuitry. (In some cases, in violation of their own advertising claims to include it.[9]) The requirement was deleted from version 2.3 (March 2007) of the ATX12V power supply specifications.[10]
Because of the above standards, almost all high-power supplies claim to implement separate rails, however this claim is often false; many omit the necessary current-limit circuitry,[11] both for cost reasons and because it is an irritation to customers.[12] (The lack is sometimes advertised as a feature under names like "rail fusion" or "current sharing".)
Since 2011, Fujitsu and other tier-1 manufacturers[13] have been manufacturing systems containing motherboard variants that require only a 12 V supply from a custom-made PSU, which is typically rated at 250–300 W. DC-DC conversion, providing 5 V and 3.3 V, is done on the motherboard; the proposal is that 5 V and 12 V supply for other devices, such as HDDs, will be picked up at the motherboard rather than from the PSU itself, although this does not appear to be fully implemented as of January 2012[update].
The reasons given for this approach to power supply are that it eliminates cross-load problems, simplifies and reduces internal wiring that can affect airflow and cooling, reduces costs, increases power supply efficiency, and reduces noise by bringing the power supply fan speed under the control of the motherboard.
At least two of Dell's business PCs introduced in 2013, the Optiplex 9020 and Precision T1700, ship with 12 V–only power supplies and implement 5 V and 3.3 V conversion exclusively on the motherboard.
The overall power draw on a PSU is limited by the fact that all of the supply rails come through one transformer and any of its primary side circuitry, like switching components. Total power requirements for a personal computer may range from 250 W to more than 1000 W for a high-performance computer with multiple graphics cards. Personal computers usually require 300 to 500 W.[12] Power supplies are designed around 40% greater than the calculated system power consumption. This protects against system performance degradation, and against power supply overloading. Power supplies label their total power output, and label how this is determined by the amperage limits for each of the voltages supplied. Some power supplies have no-overload protection.
The system power consumption is a sum of the power ratings for all of the components of the computer system that draw on the power supply. For certain graphics cards, the PSU's 12 V rating is crucial. If the total 12 V rating on the power supply is higher than the suggested rating of the card, then that power supply may fully serve the card if any other 12 V system components are taken into account. The manufacturers of these computer system components, especially graphics cards, tend to over-rate their power requirements, to minimize support issues due to too low of a power supply.[citation needed]
Although a power supply with a larger than needed power rating will have an extra margin of safety against overloading, such a unit is often less efficient and wastes more electricity at lower loads than a more appropriately sized unit. For example, a 900-watt power supply with the 80 Plus Silver efficiency rating (which means that such a power supply is designed to be at least 85-percent efficient for loads above 180 W) may only be 73% efficient when the load is lower than 100 W, which is a typical idle power for a desktop computer. Thus, for a 100 W load, losses for this supply would be 37 W; if the same power supply was put under a 450 W load, for which the supply's efficiency peaks at 89%, the loss would be only 56 W despite supplying 4.5 times the useful power.[14][15] For a comparison, a 500-watt power supply carrying the 80 Plus Bronze efficiency rating (which means that such a power supply is designed to be at least 82-percent efficient for loads above 100 W) may provide an 84-percent efficiency for a 100 W load, wasting only 19 W.[16]
A power supply that is self-certified by its manufacturer will claim output ratings that may be double or more than what is actually provided.[17][18] To further complicate this possibility, when there are two rails that share power through down-regulating, it also happens that either the 12 V rail or the 5 V rail overloads at well below the total rating of the power supply. Many power supplies create their 3.3 V output by down-regulating their 5 V rail, or create 5 V output by down-regulating their 12 V rails. The two rails involved are labeled on the power supply with a combined amperage limit. For example, the 7000500000000000000♠5 V and 7000330000000000000♠3.3 V rails are rated with a combined total amperage limit. For a description of the potential problem, a 3.3 V rail may have a 10 A rating by itself (7001330000000000000♠33 W), and the 5 V rail may have a 7001200000000000000♠20 A rating (7002100000000000000♠100 W) by itself, but the two together may only be able to output 110 W. In this case, loading the 3.3 V rail to maximum (33 W), would leave the 5 V rail only be able to output 77 W.
A test in 2005 revealed computer power supplies are generally about 70–80% efficient.[19] For a 75% efficient power supply to produce 75 W of DC output it would require 100 W of AC input and dissipate the remaining 25 W in heat. Higher-quality power supplies can be over 80% efficient; as a result, energy-efficient PSUs waste less energy in heat and require less airflow to cool, resulting in quieter operation.
As of 2012 some high-end consumer PSUs can exceed 90% efficiency at optimal load levels, though will fall to 87-89% efficiency during heavy or light loads. Google's server power supplies are more than 90% efficient.[20] HP's server power supplies have reached 94% efficiency.[21] Standard PSUs sold for server workstations have around 90% efficiency, as of 2010.
The energy efficiency of a power supply drops significantly at low loads. Therefore, it is important to match the capacity of a power supply to the power needs of the computer. Efficiency generally peaks at about 50–75% load. The curve varies from model to model (examples of how this curve looks can be seen on test reports of energy efficient models found on the 80 PLUS website).
Various initiatives are underway to improve the efficiency of computer power supplies. Climate Savers Computing Initiative promotes energy saving and reduction of greenhouse gas emissions by encouraging development and use of more efficient power supplies. 80 PLUS certifies power supplies that meet certain efficiency criteria, and encourages their use via financial incentives. Efficient power supplies also save money by wasting less power; as a result they use less electricity to power the same computer, and they emit less waste heat which results significant energy savings on central air conditioning in the summer. The gains of using an efficient power supply are more substantial in computers that use a lot of power.
PSU standard |
Depth (mm) |
Length (mm) |
Height (mm) |
---|---|---|---|
ATX12V / BTX | 140 | 150 | 86 |
ATX large | 160 | 150 | 86 |
ATX – EPS | 230 | 150 | 86 |
CFX12V | 095 | 101.6+48.4 | 86 |
SFX12V | 100 | 125 | 63.5 |
TFX12V | 175 | 085 | 65 |
LFX12V | 210 | 062 | 72 |
Flex ATX | 150 | 081.5 | 40.5 |
Most desktop personal computer power supplies are a square metal box, and have a large bundle of wires emerging from one end. Opposite the wire bundle is the back face of the power supply, with an air vent and an IEC 60320 C14 connector to supply AC power. There may be a power switch and/or a voltage selector switch.
A label on one side of the box lists technical information about the power supply, including safety certifications and maximum output power. Common certification marks for safety are the UL mark, GS mark, TÜV, NEMKO, SEMKO, DEMKO, FIMKO, CCC, CSA, VDE, GOST R mark and BSMI. Common certificate marks for EMI/RFI are the CE mark, FCC and C-tick. The CE mark is required for power supplies sold in Europe and India. A RoHS or 80 PLUS can also sometimes be seen.
Dimensions of an ATX power supply are 150 mm width, 86 mm height, and typically 140 mm depth, although the depth can vary from brand to brand.
Some power supplies come with sleeved cables, which besides being more aesthetically pleasing, also make wiring easier and have a less detrimental effect on airflow.
Typically, power supplies have the following connectors (all are Molex (USA) Inc Mini-Fit Jr, unless otherwise indicated):
A modular power supply provides a detachable cable system, offering the ability to remove unused connections at the expense of a small amount of extra electrical resistance introduced by the additional connector.[24] This reduces clutter, removes the risk of dangling cables interfering with other components, and can improve case airflow. Many modular supplies have some permanent multi-wire cables with connectors at the ends, such as PC main and four-pin Molex, though newer supplies marketed as "Fully Modular" allow even these to be disconnected.
The Thin Form Factor with a 12 V connector (TFX12V) configuration has been optimized for small and low profile microATX and FlexATX system layouts. The long narrow profile of the power supply fits easily into low profile systems. The fan placement can be used to efficiently exhaust air from the processor and core area of the motherboard, making possible smaller, more efficient systems using common industry components.[25]
Most portable computers have power supplies that provide 25 to 200 W. In portable computers (such as laptops) there is usually an external power supply (sometimes referred to as a "power brick" due to its similarity, in size, shape and weight, to a real brick) which converts AC power to one DC voltage (most commonly 19 V), and further DC-DC conversion occurs within the laptop to supply the various DC voltages required by the other components of the portable computer.
External power supply could send data about itself (power, current and voltage ratings) to the computer. For example, genuine Dell power source uses 1-Wire protocol to send data by third wire to the laptop. The laptop then refuse non-matching adapter.[26]
Some computers use a single-voltage 12 V power supply. All other voltages are generated by voltage regulator modules on the motherboard.[20]
PS3 power supply, shorter than ATX, only, 300 W max (not to be confused with the PlayStation 3)[27]
Life span is usually specified in mean time between failures (MTBF), where higher MTBF ratings indicate longer device life and better reliability. Using higher quality electrical components at less than their maximum ratings or providing better cooling can contribute to a higher MTBF rating because lower stress and lower operating temperatures decrease component failure rates.[28]
An estimated MTBF value of 100,000 hours (roughly, 140 months) at 25 °C and under full load is fairly common.[29] Such a rating expects that, under the described conditions, 77% of the PSUs will be operating failure-free over three years (36 months); equivalently, 23% of the units are expected to fail within three years of operation. For the same example, only 37% of the units (fewer than a half) are expected to last 100,000 hours without failing.[a] The formula for calculating predicted reliability, R(t), is
where t is the time of operation in the same time units as the MTBF specification, e is 2.71828, and tMTBF is the MTBF value as specified by a manufacturer.[30][31]
Power supplies for servers, industrial control equipment, or other places where reliability is important may be hot swappable, and may incorporate N+1 redundancy; if N power supplies are required to meet the load requirement, one extra is installed to provide redundancy and allow for a faulty power supply to be replaced without downtimes.[32]
|
|
A 'power supply tester' is a tool used to test the functionality of a computer's power supply. Testers can confirm the presence of the correct voltages at each power supply connector. Testing under load is recommended for the most accurate readings.[35]
This article uses material from the Wikipedia article "Power supply unit (computer)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Computer, Hardware, Software