Pirates of the Caribbean | |
---|---|
Directed by |
Gore Verbinski (1–3) Rob Marshall (4) Joachim Rønning (5) Espen Sandberg (5) |
Produced by | Jerry Bruckheimer |
Screenplay by |
Ted Elliott (1–4) Terry Rossio (1–4) Jeff Nathanson (5) |
Story by |
Ted Elliott (1, 4) Terry Rossio (1–5) Stuart Beattie (1) Jay Wolpert (1) Jeff Nathanson (5) |
Based on |
Pirates of the Caribbean by Walt Disney (1–5) On Stranger Tides by Tim Powers (4) |
Starring |
Johnny Depp Geoffrey Rush Kevin McNally Orlando Bloom (1–3, 5) Keira Knightley (1–3, 5) Jack Davenport (1–3) Jonathan Pryce (1–3) Bill Nighy (2–3) Stellan Skarsgård (2–3) Tom Hollander (2–3) Chow Yun-fat (3) Penélope Cruz (4) Ian McShane (4) Javier Bardem (5) Brenton Thwaites (5) Kaya Scodelario (5) (see below) |
Music by |
Klaus Badelt (1) Hans Zimmer (1–4) Rodrigo y Gabriela (4) Eric Whitacre (4) Geoff Zanelli (5) |
Production company |
Walt Disney Pictures Jerry Bruckheimer Films |
Distributed by | Walt Disney Studios Motion Pictures |
Release date |
The Curse of the Black Pearl: 000000002003-07-09-0000July 9, 2003 Dead Man's Chest: 000000002006-07-07-0000July 7, 2006 At World's End: 000000002007-05-25-0000May 25, 2007 On Stranger Tides: 000000002011-05-20-0000May 20, 2011 Dead Men Tell No Tales: 000000002017-05-26-0000May 26, 2017 |
Running time | 726 minutes (1–5) |
Country | United States |
Language | English |
Budget |
Total (5 films): $1.274 billion |
Box office |
Total (5 films): $4,523,635,267 |
Pirates of the Caribbean is a series of American fantasy swashbuckler films produced by Jerry Bruckheimer and based on Walt Disney's theme park ride of the same name.
Directors of the series include Gore Verbinski (1–3), Rob Marshall (4) and Joachim Rønning and Espen Sandberg (5). The series is primarily written by Ted Elliott and Terry Rossio (1–4); other writers include Stuart Beattie (1), Jay Wolpert (1) and Jeff Nathanson (5). The stories follow the adventures of Captain Jack Sparrow (Johnny Depp), Will Turner (Orlando Bloom) and Elizabeth Swann (Keira Knightley). Characters such as Hector Barbossa (Geoffrey Rush) and Joshamee Gibbs (Kevin McNally) follow Jack, Will and Elizabeth in the course of the films. The fourth film features Blackbeard (Ian McShane) and Angelica (Penélope Cruz), while the fifth film features Armando Salazar (Javier Bardem), Henry Turner (Brenton Thwaites) and Carina Smyth (Kaya Scodelario). The films take place in a fictional historical setting; a world ruled by the British Empire, the East India Trading Company (based on the real East India Company) and the Spanish Empire, with pirates representing freedom from the ruling powers.
The film series started in 2003 with Pirates of the Caribbean: The Curse of the Black Pearl, which received positive reviews from critics and grossed US$654 million worldwide.[1] After the first film's success, Walt Disney Pictures revealed that a trilogy was in the works. The franchise's second film, subtitled Dead Man's Chest, was released three years later in 2006; the sequel proved successful, breaking financial records worldwide the day of its premiere. Dead Man's Chest ended up being the number one film of the year upon earning almost $1.1 billion at the worldwide box office. The third film in the series, subtitled At World's End, followed in 2007, and Disney released a fourth film, subtitled On Stranger Tides, in 2011 in conventional 2D, Digital 3-D and IMAX 3D. On Stranger Tides succeeded in also grossing more than $1 billion,[1] becoming the second film in the franchise and only the eighth film in history to achieve this.
The franchise has grossed over $4.5 billion worldwide;[1] it is the tenth highest-grossing film series of all time and it was the first franchise where more than one film grossed $1 billion worldwide.
Blacksmith Will Turner teams up with eccentric pirate Captain Jack Sparrow to save Turner's love, Elizabeth Swann, from cursed pirates led by Jack's mutinous former first mate, Captain Barbossa. Jack wants revenge against Barbossa, who left him stranded on an island before stealing his ship, the Black Pearl, along with 882 pieces of cursed Aztec Gold.
Lord Cutler Beckett of the East India Trading Company arrests Will and Elizabeth for aiding Captain Jack Sparrow in the previous film. Beckett offers clemency if Will agrees to search for Jack's compass in a bid to find the Dead Man's Chest – and inside, the heart of villainous Davy Jones – which would give Beckett control of the seas. However, Jack wants the Chest to escape from an unpaid debt with Jones, who made Jack captain of the Black Pearl for 13 years in exchange for 100 years of service aboard Jones' ship, the Flying Dutchman.
Lord Beckett gains power over Davy Jones and, with the help of the Flying Dutchman, he is now executing his plans to extinguish piracy forever. To stand against the East India Trading Co., Will, Elizabeth, Barbossa, and the crew of the Black Pearl set out to rescue Captain Jack Sparrow from Davy Jones' Locker. As one of the Nine Pirate Lords, Jack is needed in order to release an ancient goddess with the power to defeat Beckett's forces.
Captain Jack Sparrow is on a quest to find the fabled Fountain of Youth and crosses paths with a former lover, Angelica. She forces Jack aboard the Queen Anne's Revenge, a ship captained by the infamous pirate Blackbeard, Angelica's father. Both are also in search of the Fountain; Angelica to save her father's soul, Blackbeard to escape a prophecy of his demise at the hands of a one-legged man. Joining the hunt is former pirate captain Barbossa, now a privateer in King George II's Navy, who is in a race against the Spanish for the Fountain of Youth.
Ghost Spanish Royal Navy soldiers led by Jack Sparrow's old nemesis, Captain Armando Salazar, escape from the Devil's Triangle, with the goal of killing every pirate at sea, including him. To survive, Jack seeks out the legendary Trident of Poseidon, a powerful artifact whose owner can control the seas and break curses.[2]
Shortly before the release of On Stranger Tides, it was reported that Disney was planning to shoot the fifth and the sixth films back-to-back,[3] although it was later revealed that only the fifth film was in development. On March 4, 2017, director Joachim Rønning stated that Dead Men was only the beginning of the final adventure, implying that it would not be the last film of the franchise and that a sixth film could be realized.[4] The post-credit scene of Dead Men shows Will Turner, Elizabeth Swann, and Davy Jones, implying that Will and Elizabeth will be main characters again and Davy Jones would be the main antagonist in the sixth film.[5] In September 2017, producer Jerry Bruckheimer indicated that another Pirates sequel is still possible if Dead Men Tell No Tales does well in its home release.[6] In October 2017, Kaya Scodelario said that she was contracted to return for a sixth film.[7] Shortly after, it was announced that Joachim Rønning is being eyed to direct the film.[8]
Wenches Scarlett (Lauren Maher) and Giselle (Vanessa Branch) fix each other up for their wedding, in which they would each marry their groom. Upon realizing that both their grooms were the same man – Jack Sparrow – the two wenches find themselves in an auction led by the Auctioneer. The short film serves as a prequel to The Curse of the Black Pearl, explaining just why Jack Sparrow's boat, the Jolly Mon, was seen sinking at the beginning of the whole story, and explaining why wenches Scarlett and Giselle were so upset with him, and it also implies how Cotton lost his tongue. The plot took inspiration from the "Auction scene" from the original ride.
The short was directed by James Ward Byrkit,[9] and was only included as a special feature in the US 15 disc 3D Blu-ray/2D Blu-ray/DVD + Digital Copy box set that includes films 1–4; and in the similar UK 5-disc set.
In the early 1990s[10] screenwriters Ted Elliott and Terry Rossio conceived a supernatural spin on the pirate genre after completing work on Aladdin, but there was no interest from any studio. Undeterred, the writing team refused to give up the dream, waiting for a studio to pick up their take on a pirate tale.[11] Disney had Jay Wolpert write a script based on the Pirates of the Caribbean, which producer Jerry Bruckheimer rejected, feeling it was "a straight pirate movie".[12] Bruckheimer brought Stuart Beattie in to rewrite the script in March 2002, due to his knowledge of piracy,[13] and later that month Elliott and Rossio were brought in.[12] Elliott and Rossio, inspired by the opening narration of the Pirates of the Caribbean ride, decided to give the film a supernatural edge.[14] As the budget rose, Michael Eisner and Robert Iger threatened to cancel the film, though Bruckheimer changed their minds when he showed them concept art and animatics.[15]
In June 2002 Gore Verbinski signed on to direct The Curse of the Black Pearl, and Johnny Depp and Geoffrey Rush signed on the following month to star.[13] Verbinski was attracted to the idea of using modern technology to resurrect a genre, one that had disappeared after the Golden Age of Hollywood, and recalled his childhood memories of the ride, feeling the film was an opportunity to pay tribute to the "scary and funny" tone of it. Depp was attracted to the story as he found it quirky: rather than trying to find treasure, the crew of the Black Pearl were trying to return it in order to lift their curse; also, the traditional mutiny had already taken place. Verbinski approached Rush for the role of Barbossa, as he knew he would not play it with attempts at complexity, but with a simple villainy that would suit the story's tone.[16] Orlando Bloom read the script after Rush, with whom he was working on Ned Kelly, suggested it to him.[17] Keira Knightley came as a surprise to Verbinski: he had not seen her performance in Bend It Like Beckham and was impressed by her audition.[16] Tom Wilkinson was negotiated with to play Governor Swann,[13] but the role went to Jonathan Pryce, whom Depp idolized.[16]
Shooting for The Curse of the Black Pearl began on October 9, 2002 and wrapped by March 7, 2003.[13] Before its release, many executives and journalists had expected the film to flop, as the pirate genre had not been successful for years, the film was based on a theme-park ride, and Depp rarely made a big film.[18] However, The Curse of the Black Pearl became both a critical and commercial success.
After seeing how well the first film was made, the cast and crew signed for two sequels to be shot back-to-back,[19] a practical decision on Disney's part to allow more time with the same cast and crew.[20] Writers Ted Elliott and Terry Rossio knew that with an ensemble cast, they weren't free to invent totally different situations and characters, as with the Indiana Jones and James Bond series, and so had to retroactively turn The Curse of the Black Pearl into the first of a trilogy.[21] They wanted to explore the reality of what would happen after Will Turner and Elizabeth Swann's embrace at the end of the first film, and initially considered the Fountain of Youth as the plot device.[22] They settled on introducing Davy Jones, the Flying Dutchman and the Kraken, a mythology mentioned twice in the first film. They introduced the historical East India Trading Company (also mentioned in the first film), which for them represented a counterpoint to the themes of personal freedom represented by pirates.[23]
Filming for the sequels began on February 28, 2005,[24] with Dead Man's Chest finishing on March 1, 2006,[25] and At World's End on January 10, 2007.[26] The second film was also the first Disney theatrical feature film with the computer-generated Walt Disney Pictures logo.[27]
Rossio and Elliot discovered the novel On Stranger Tides during production of Dead Man's Chest and At World's End and decided to use it as the basis for a fourth film. As Gore Verbinski was unavailable, Bruckheimer invited Rob Marshall to direct the film.[28] Elliott and Rossio decided to do a stand-alone film,[29] with a story that would support new characters,[30] and incorporate elements from the novel, such as Blackbeard, the Fountain of Youth and mermaids—the latter two having been already alluded to in the previous films.[31] Depp, Rush, Greg Ellis and Kevin McNally returned to their roles,[32] and the cast saw the additions of Ian McShane as Blackbeard and Penélope Cruz as Angelica, Blackbeard's daughter and Jack Sparrow's love interest.[33] A further addition was Richard Griffiths as King George II of Great Britain. After the costly production of two simultaneous films, Disney tried to scale down the fourth installment, giving a lower budget,[34] which led to cheaper locations and fewer scenes with special effects.[35] It was also filmed in 3D, with cameras similar to the ones used in Avatar.[28]
Filming for On Stranger Tides began June 14, 2010 and ended on November 19, 2010.[35][36] It was released in the United States on May 20, 2011.[37] With a budget of $378.5 million, On Stranger Tides holds the record for most expensive film ever made.
On January 14, 2011, it was confirmed that Terry Rossio would write the screenplay for the fifth installment, without his co-writer Ted Elliott.[38] On January 11, 2013, Jeff Nathanson signed on to write the script for the film. On May 29, 2013, it was announced that Norwegian directors Joachim Rønning and Espen Sandberg were selected to direct.[39] On August 22, 2013, the two revealed that the title of the fifth film would be Dead Men Tell No Tales, alluding to the line well-known from the Pirates of the Caribbean theme park attractions.[40][41][42] Although, the film was given an alternative title, Salazar's Revenge, in selected European, South American and Asian countries for marketing purposes.[43][44] They also confirmed that they were working on the film, speaking highly of Jeff Nathanson's "funny and touching" script and that they are inspired by the first film, The Curse of the Black Pearl.[45][46] On September 10, 2013, Disney pushed back the film's initial 2015 release,[47] with sources indicating that a Summer 2016 release is likely.[48] Producer Jerry Bruckheimer revealed that script issues were behind the delay, and that Jeff Nathanson was at work on a second attempt based on a well-received outline.[49] While Disney originally announced a release on July 7, 2017,[50][51] Dead Men Tell No Tales was released on May 26, 2017.[52]
A spokesman for the Australian Arts Minister confirmed that the fifth installment was set to shoot in Australia after the government agreed to repurpose $20 million of tax incentives originally intended for the remake of 20,000 Leagues Under the Sea.[53] According to Australian film industry sources, pre-production started in late September 2014 with filming expected to commence in February 2015.[54] This was officially confirmed by Disney and Ian Walker the Queensland Arts Minister on October 2, 2014, stating that filming will take place exclusively in Australia, being the largest production to ever shoot in the country. Village Roadshow Studios and Port Douglas were officially confirmed as filming locations.[55] Production began in Australia on February 17, 2015 and wrapped on July 9, 2015.[56]
List indicator(s)
- This table shows the recurring characters and the actors who have portrayed them throughout the franchise.
- A dark grey cell indicates the character was not in the film, or that the character's presence in the film has not yet been announced.
- A C indicates a cameo appearance.
- A L indicates an appearance wherein an actor's facial features were digitally imprinted upon another actor's face.
- A Y indicates an appearance as a younger version of a pre-existing character.
Film | U.S. release date | Director(s) | Screenwriter(s) | Story by | Cinematographer | Producer |
---|---|---|---|---|---|---|
The Curse of the Black Pearl | July 9, 2003 (2003-07-09) | Gore Verbinski[91][19] | Ted Elliott & Terry Rossio[14][92][19] | Ted Elliott & Terry Rossio and Stuart Beattie and Jay Wolpert[14] | Dariusz Wolski [68][93][69][94] |
Jerry Bruckheimer [92][95][19][28][59] |
Dead Man's Chest | July 7, 2006 (2006-07-07) | Ted Elliott & Terry Rossio[19] | ||||
At World's End | May 25, 2007 (2007-05-25) | |||||
On Stranger Tides | May 20, 2011 (2011-05-20) | Rob Marshall[28][96] | Ted Elliott & Terry Rossio (Based on: On Stranger Tides by Tim Powers)[96] | |||
Dead Men Tell No Tales | May 26, 2017 (2017-05-26) | Joachim Rønning & Espen Sandberg[39] | Jeff Nathanson[97] | Jeff Nathanson and Terry Rossio[98][97] | Paul Cameron[59] |
Title | U.S. release date | Length | Composer(s) | Label |
---|---|---|---|---|
Pirates of the Caribbean: The Curse of the Black Pearl (Original Soundtrack) | July 22, 2003 (2003-07-22) | 43:50 | Klaus Badelt and Hans Zimmer[68] | Walt Disney Records |
Pirates of the Caribbean: Dead Man's Chest (Soundtrack from the Motion Picture) | July 4, 2006 (2006-07-04) | 58:32 | Hans Zimmer[93][69] | |
Pirates of the Caribbean: At World's End (Soundtrack from the Motion Picture) | May 22, 2007 (2007-05-22) | 55:50 | ||
Pirates of the Caribbean: On Stranger Tides (Soundtrack from the Motion Picture) | May 17, 2011 (2011-05-17) | 77:11 | Hans Zimmer and Rodrigo y Gabriela[99][100] | |
Pirates of the Caribbean: Dead Men Tell No Tales (Soundtrack from the Motion Picture) | May 25, 2017 (2017-05-25) | 75:20 | Geoff Zanelli[101] |
Film | U.S. release date | Box office gross | All-time Ranking | Budget | Ref(s) | |||
---|---|---|---|---|---|---|---|---|
North America | Other territories | Worldwide | North America | Worldwide | ||||
The Curse of the Black Pearl | 000000002003-07-09-0000July 9, 2003 | $305,413,918 | $348,850,097 | $654,264,015 | 64 | 108 | $140 million | [102] |
Dead Man's Chest | 000000002006-07-07-0000July 7, 2006 | $423,315,812 | $642,863,913 | $1,066,179,725 | 17 | 21 | $225 million | [103] |
At World's End | 000000002007-05-25-0000May 25, 2007 | $309,420,425 | $654,000,000 | $963,420,425 | 61 | 35 | $300 million | [104] |
On Stranger Tides | 000000002011-05-20-0000May 20, 2011 | $241,071,802 | $804,642,000 | $1,045,713,802 | 119 | 23 | $378.5 million | [105][106] |
Dead Men Tell No Tales | 000000002017-05-26-0000May 26, 2017 | $172,547,359 | $621,509,941 | $794,057,300 | 254 | 69 | $230 million | [107] |
Total | $7009145176931600000♠1,451,769,316 | $7009307186595100000♠3,071,865,951 | $7009452363526700000♠4,523,635,267 | 12 | 9 | $1.274 billion | [108] |
The Pirates of the Caribbean film series was successful at the box office, with each film grossing over $650 million, and all but Dead Men Tell No Tales at some point ranking among the fifty highest-grossing films of all time. It also became the first ever series to have multiple films passing the billion dollar mark in box office revenues with Dead Man's Chest and On Stranger Tides,[109] which is followed by other series, such as the Batman series, J.R.R. Tolkien's Middle-earth series, the Marvel Cinematic Universe, Transformers series, Jurassic Park series, Star Wars series and The Fast and the Furious series.
The Curse of the Black Pearl was the third highest-grossing 2003 film in North America (behind The Lord of the Rings: The Return of the King and Finding Nemo) and fourth worldwide (behind The Return of the King, Finding Nemo and The Matrix Reloaded).[110] Dead Man's Chest was the most successful film of 2006 worldwide,[111] and At World's End led the worldwide grosses in 2007, though being only fourth in North America (behind Spider-Man 3, Harry Potter and the Order of the Phoenix and Shrek the Third).[112] On Stranger Tides was the third highest-grossing film of 2011 worldwide (behind Harry Potter and the Deathly Hallows – Part 2 and Transformers: Dark of the Moon) and the fifth in North America.[113] The first three sequels broke box office records upon release, of which the most notable are the opening-weekend record in North America (Dead Man's Chest),[114] the Memorial-Day weekend record in North America (At World's End)[115] and the opening-weekend record outside North America (On Stranger Tides).[116]
Film | Rotten Tomatoes | Metacritic | CinemaScore |
---|---|---|---|
The Curse of the Black Pearl | 79% (210 reviews)[117] | 63 (40 reviews)[118] | A[119] |
Dead Man's Chest | 54% (220 reviews)[120] | 53 (37 reviews)[121] | A−[119] |
At World's End | 45% (220 reviews)[122] | 50 (36 reviews)[123] | A−[119] |
On Stranger Tides | 32% (262 reviews)[124] | 45 (39 reviews)[125] | B+[119] |
Dead Men Tell No Tales | 29% (230 reviews)[126] | 39 (45 reviews)[127] | A−[119] |
The series is noted for its high quality of acting talent, and is one of the aspects of the films that is always praised.[128][129][130][131][132][133] The visual and practical effects are considered some of the best ever done on film,[132][133][134][135] so much so that audiences believed certain CGI elements of the films were real and done practically.[136][137][138][139] However, the plots of the four sequels have received mixed reviews, with the general consensus that they are too bloated and convoluted to follow.[140][141][142][143][144] Pirates of the Caribbean is noted for reinvigorating the pirate genre of film after decades of either no pirate films or failed pirate films.[145] The success of the series saw Disney and Jerry Bruckheimer try to replicate the franchise's success by launching films such as Prince of Persia: The Sands of Time and The Lone Ranger, the latter of which directed by Gore Verbinski. Both movies failed critically and commercially.[146][147][148][149]
Together, all the first three films were nominated for a total of 11 Academy Awards, of which a single award was won.
Award | Film | ||||
---|---|---|---|---|---|
The Curse of the Black Pearl | Dead Man's Chest | At World's End | On Stranger Tides | Dead Men Tell No Tales | |
Actor in a Leading Role | Nominated[138][150] (Johnny Depp) |
||||
Art Direction | Nominated[151] | ||||
Makeup | Nominated[138][150] | Nominated[152] | |||
Sound Editing | Nominated[138][150] | Nominated[151] | |||
Sound Mixing | Nominated[138][150] | Nominated[151] | |||
Visual Effects | Nominated[138][150] | Won[151] | Nominated[152] |
Together, all the four films were nominated for a total of 2 Golden Globe Awards, of which neither were won.
Award | Film | ||||
---|---|---|---|---|---|
The Curse of the Black Pearl | Dead Man's Chest | At World's End | On Stranger Tides | Dead Men Tell No Tales | |
Best Actor in a Motion Picture – Comedy or Musical | Nominated (Johnny Depp) |
Nominated (Johnny Depp) |
Together, all the first three films were nominated for a total of 13 MTV Movie Awards, of which 4 were won.
Award | Film | ||||
---|---|---|---|---|---|
The Curse of the Black Pearl | Dead Man's Chest | At World's End | On Stranger Tides | Dead Men Tell No Tales | |
Best Movie | Nominated | Won | Nominated | ||
Best Male Performance | Won (Johnny Depp) |
Won (Johnny Depp) |
|||
Best Female Performance | Nominated (Keira Knightley) |
Nominated (Keira Knightley) |
|||
Best Breakthrough Female Performance | Nominated (Keira Knightley) |
||||
Best On-Screen Team | Nominated (Johnny Depp & Orlando Bloom) |
||||
Best Villain | Nominated (Geoffrey Rush) |
Nominated (Bill Nighy) |
|||
Best Comedic Performance | Nominated (Johnny Depp) |
Won (Johnny Depp) |
Together, the first four films were nominated for a total of 25 Teen Choice Awards, of which 16 were won.
|format=
requires |url=
(help). Buena Vista.
|format=
requires |url=
(help). Buena Vista.
|format=
requires |url=
(help). Buena Vista. 2006.
|format=
requires |url=
(help). Buena Vista.
|format=
requires |url=
(help). Buena Vista. 2006.
Production costs: $410.6 million; rebate: $32.1 million
Film series | |
---|---|
Characters | |
Universe | |
Music | |
Theme park attractions | |
Video games | |
Books | |
Other | |
This article uses material from the Wikipedia article "Pirates of the Caribbean (film series)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3d,starwars,startreck,odysee 2000,science fiction,future,movie, superman,batman,south gate,superhero,harry potter,knight rider,cartoon,comic