powered by CADENAS

Social Share

Timber framing (14094 views - Architecure & BIM & MEP)

Timber framing and "post-and-beam" construction are traditional methods of building with heavy timbers, creating structures using squared-off and carefully fitted and joined timbers with joints secured by large wooden pegs. It is commonplace in wooden buildings from the 19th century and earlier. If the structural frame of load-bearing timber is left exposed on the exterior of the building it may be referred to as half-timbered, and in many cases the infill between timbers will be used for decorative effect. The method comes from working directly from logs and tree rather than pre-cut dimensional lumber. Hewing this with broadaxes, adzes, and draw knives and using hand-powered braces and augers (brace and bit) and other woodworking tools, artisans or framers could gradually assemble a building. Since this building method has been used for thousands of years in many parts of the world, many styles of historic framing have developed. These styles are often categorized by the type of foundation, walls, how and where the beams intersect, the use of curved timbers, and the roof framing details.
Go to Article

Explanation by Hotspot Model

Timber framing

Timber framing

Timber framing and "post-and-beam" construction are traditional methods of building with heavy timbers, creating structures using squared-off and carefully fitted and joined timbers with joints secured by large wooden pegs. It is commonplace in wooden buildings from the 19th century and earlier. If the structural frame of load-bearing timber is left exposed on the exterior of the building it may be referred to as half-timbered, and in many cases the infill between timbers will be used for decorative effect.

The method comes from working directly from logs and tree rather than pre-cut dimensional lumber. Hewing this with broadaxes, adzes, and draw knives and using hand-powered braces and augers (brace and bit) and other woodworking tools, artisans or framers could gradually assemble a building.

Since this building method has been used for thousands of years in many parts of the world, many styles of historic framing have developed. These styles are often categorized by the type of foundation, walls, how and where the beams intersect, the use of curved timbers, and the roof framing details.

Box frame

A simple timber frame made of straight vertical and horizontal pieces with a common rafter roof without purlins, the term box frame is not well defined and has been used for any kind of framing other than cruck framing. The distinction presented here is the roof load is carried by the exterior walls. Purlins are also in a simple timber frame.

Cruck frame

A cruck is a pair of crooked or curved timbers[1] which form a bent (U.S.) or crossframe (UK), the individual timbers are each called a blade. More than 4,000 cruck frame buildings have been recorded in the UK. Several types of cruck frames are used; more information follows in English style below and at the main article Cruck.

  • True cruck or full cruck: blades, straight or curved, extend from ground or foundation to the ridge acting as the principal rafters" A full cruck does not need a tie beam.
  • Base cruck: tops of the blades are truncated by the first transverse member such as by a tie beam.
  • Raised cruck: blades land on masonry wall, and extend to the ridge.
  • Middle cruck: blades land on masonry wall, and are truncated by a collar.
  • Upper cruck: blades land on a tie beam, very similar to knee rafters.
  • Jointed cruck: blades are made from pieces joined near eaves in a number of ways. See also: hammerbeam roof
  • End cruck is not a style, but on the gable end of a building.

Aisled frame

Aisled frames have one or more rows of interior posts. These interior posts typically carry more structural load than the posts in the exterior walls. This is the same concept of the aisle in church buildings, sometimes called a hall church, where the center aisle is technically called a nave. However, a nave is often called an aisle, and three-aisled barns are common in the U.S., the Netherlands, and Germany. Aisled buildings are wider than the simpler box-framed or cruck-framed buildings, and typically have purlins supporting the rafters. In northern Germany, this construction is known as variations of a Ständerhaus.

Half-timbering

Half-timbering refers to a structure with a frame of load-bearing timber, creating spaces between the timbers called panels (in German Gefach or Fächer), which are then filled-in with some kind of nonstructural material known as infill. The frame is often left exposed on the exterior of the building.[2]

Infill materials

The earliest known type of infill, called opus craticum by the Romans, was a wattle and daub type construction.[3] Opus craticum is now confusingly applied to a Roman stone/mortar infill, also. Similar methods to wattle and daub were also used and known by various names, such as clam staff and daub, cat-and-clay, or torchis (French), to name only three.

Wattle and daub was the most common infill in ancient times. The sticks were not always technically wattlework (woven), but also individual sticks installed vertically, horizontally, or at an angle into holes or grooves in the framing. The coating of daub has many recipes, but generally was a mixture of clay and chalk with a binder such as grass or straw and water or urine.[4] When the manufacturing of bricks increased, brick infill replaced the less durable infills and became more common. Stone laid in mortar as an infill was used in areas where stone rubble and mortar were available.

Other infills include bousillage, fired brick, unfired brick such as adobe or mudbrick, stones sometimes called pierrotage, planks as in the German standerbohlenbau, timbers as in standerblockbau, or rarely cob without any wooden support.[5] The wall surfaces on the interior were often “ceiled” with wainscoting and plastered for warmth and appearance.

Brick infill sometimes called nogging became the standard infill after the manufacturing of bricks made them more available and less expensive. Half-timbered walls may be covered by siding materials including plaster, weatherboarding, tiles, or slate shingles.[6]

The infill may be covered by other materials, including weatherboarding or tiles.[6] or left exposed. When left exposed, both the framing and infill were sometimes done in a decorative manner. Germany is famous for its decorative half-timbering and the figures sometimes have names and meanings. The decorative manner of half-timbering is promoted in Germany by the German Timber-Frame Road, several planned routes people can drive to see notable examples of Fachwerk buildings.

Gallery of infill types:

Gallery of some named figures and decorations:

The collection of elements in half timbering are sometimes given specific names:

History of the term

The term half-timbering is not as old as the German name Fachwerk or the French name colombage, but it is the standard English name for this style. One of the first people to publish the term "half-timbered" was Mary Martha Sherwood (1775–1851), who employed it in her book, The Lady of the Manor, published in several volumes from 1823 to 1829. She uses the term picturesquely: "...passing through a gate in a quickset hedge, we arrived at the porch of an old half-timbered cottage, where an aged man and woman received us."[7] By 1842, half-timbered had found its way into The Encyclopedia of Architecture by Joseph Gwilt (1784–1863). This juxtaposition of exposed timbered beams and infilled spaces created the distinctive "half-timbered", or occasionally termed, "Tudor" style, or "black-and-white".

Oldest examples

The most ancient known half-timbered building is called the House of opus craticum. It was buried by the eruption of Mount Vesuvius in 79 AD in Herculaneum, Italy. Opus craticum was mentioned by Vitruvius in his books on architecture as a timber frame with wattlework infill.[8] However, the same term is used to describe timber frames with an infill of stone rubble laid in mortar the Romans called opus incertum.[9]

Alternative meanings

A less common meaning of the term "half-timbered" is found in the fourth edition of John Henry Parker's Classic Dictionary of Architecture (1873) which distinguishes full-timbered houses from half-timbered, with half-timber houses having a ground floor in stone[10] or logs such as the Kluge House which was a log cabin with a timber-framed second floor.

Structure

Joints in an ancient French roof; the wooden pegs hold the mortise and tenon joinery together.
This is a part of a timber frame, before pegs are inserted.

Traditional timber framing is the method of creating framed structures of heavy timber jointed together with various joints, commonly and originally with lap jointing, and then later pegged mortise and tenon joints. Diagonal bracing is used to prevent "racking", or movement of structural vertical beams or posts.[11]

Originally, German (and other) master carpenters would peg the joints with allowance of about an inch (25 mm), enough room for the wood to move as it 'seasoned', then cut the pegs, and drive the beam home fully into its socket.[citation needed]

To cope with variable sizes and shapes of hewn (by adze or axe) and sawn timbers, two main carpentry methods were employed: scribe carpentry and square rule carpentry.

Scribing or coping was used throughout Europe, especially from the 12th century to the 19th century, and subsequently imported to North America, where it was common into the early 19th century. In a scribe frame, timber sockets are fashioned or "tailor-made" to fit their corresponding timbers; thus, each timber piece must be numbered (or "scribed").

Square-rule carpentry was developed in New England in the 18th century. It used housed joints in main timbers to allow for interchangeable braces and girts. Today, standardized timber sizing means that timber framing can be incorporated into mass-production methods as per the joinery industry, especially where timber is cut by precision computer numerical control machinery.

Jetties

A 'jetty' is an upper floor which sometimes historically used a structural horizontal beam, supported on cantilevers, called a bressummer or 'jetty bressummer' to bear the weight of the new wall, projecting outward from the preceding floor or storey.

In the city of York in the United Kingdom, the famous street known as The Shambles exemplifies this, where jettied houses seem to almost touch above the street.

Timbers

Historically, the timbers would have been hewn square using a felling axe and then surface-finished with a broadaxe. If required, smaller timbers were ripsawn from the hewn baulks using pitsaws or frame saws. Today, timbers are more commonly bandsawn, and the timbers may sometimes be machine-planed on all four sides.

The vertical timbers include:

The horizontal timbers include:

  • sill-beams (also called ground-sills or sole-pieces, at the bottom of a wall into which posts and studs are fitted using tenons),
  • noggin-pieces (the horizontal timbers forming the tops and bottoms of the frames of infill panels),
  • wall-plates (at the top of timber-framed walls that support the trusses and joists of the roof).

When jettying, horizontal elements can include:

  • The jetty bressummer (or breastsummer), where the main sill (horizontal piece) on which the projecting wall above rests, stretches across the whole width of the jetty wall. The bressummer is itself cantilevered forward, beyond the wall below it.
  • The dragon-beam which runs diagonally from one corner to another, and supports the corner posts above and supported by the corner posts below
  • The jetty beams or joists conform t floor dimensions above, but are at right angles to the jetty-plates that conform to the shorter dimensions of "roof" of the floor below. Jetty beams are mortised at 45° into the sides of the dragon beams. They are the main constituents of the cantilever system, and determine how far the jetty projects.
  • The jetty-plates are designed to carry the jetty beams. The jetty plates themselves are supported by the corner posts of the recessed floor below.

The sloping timbers include:

  • Trusses (the slanting timbers forming the triangular framework at gables and roof)
  • Braces (slanting beams giving extra support between horizontal or vertical members of the timber frame)
  • Herringbone bracing (a decorative and supporting style of frame, usually at 45° to the upright and horizontal directions of the frame)

Post construction and frame construction

There were two different systems of the position of posts and studs:

  • In the older manner, called post construction, the vertical elements continue from the groundwork to the roof. This post construction in German is called Geschossbauweise or Ständerbauweise. It is somewhat similar to balloon framing method common in North America until the middle of the 20th century.
  • In the advanced manner, called frame construction, each story is constructed like a case, and the whole building is constructed like a pile of such cases. This frame construction in German is called Rähmbauweise or Stockwerksbauweise.

Ridge-post framing is a structurally simple and ancient post and lintel framing where the posts extend all the way to the ridge beams. Germans call this Firstsäule or Hochstud.

Modern features

Interior of a modern hand-hewn post-and-beam home.

In the United States and Canada, timber-frame construction has been revived since the 1970s, and is now experiencing a thriving renaissance of the ancient skills. This is largely due to such practitioners as Steve Chappell, Jack Sobon, and Tedd Benson, who studied old plans and techniques and revived a long-neglected technique. Once a handcrafted skill passed down, timber-frame construction has now been modernized with the help of modern industrial tools such as CNC machines. These machines and mass-production techniques have assisted growth and made for more affordable frames and shorter lead-times for projects.

Timber-framed structures differ from conventional wood-framed buildings in several ways. Timber framing uses fewer, larger wooden members, commonly timbers in the range of 15 to 30 cm (6 to 12 in), while common wood framing uses many more timbers with dimensions usually in the 5- to 25-cm (2- to 10-in) range. The methods of fastening the frame members also differ. In conventional framing, the members are joined using nails or other mechanical fasteners, whereas timber framing uses the traditional mortise and tenon or more complex joints that are usually fastened using only wooden pegs.[12] Modern complex structures and timber trusses often incorporate steel joinery such as gusset plates, for both structural and architectural purposes.

Recently, it has become common practice to enclose the timber structure entirely in manufactured panels such as structural insulated panels (SIPs). Although the timbers can only be seen from inside the building when so enclosed, construction is less complex and insulation is greater than in traditional timber building. SIPs are "an insulating foam core sandwiched between two structural facings, typically oriented strand board" according to the Structural Insulated Panel Association.[13] SIPs reduce dependency on bracing and auxiliary members, because the panels span considerable distances and add rigidity to the basic timber frame.

An alternate construction method is with concrete flooring with extensive use of glass. This allows a very solid construction combined with open architecture. Some firms have specialized in industrial prefabrication of such residential and light commercial structures such as Huf Haus as low-energy houses or – dependent on location – zero-energy buildings.

Straw-bale construction is another alternative where straw bales are stacked for nonload-bearing infill with various finishes applied to the interior and exterior such as stucco and plaster. This appeals to the traditionalist and the environmentalist as this is using "found" materials to build.

Mudbricks also called adobe are sometimes used to fill in timber-frame structures. They can be made on site and offer exceptional fire resistance. Such buildings must be designed to accommodate the poor thermal insulating properties of mudbrick, however, and usually have deep eaves or a veranda on four sides for weather protection.

History and traditions

The techniques used in timber framing date back to Neolithic times, and have been used in many parts of the world during various periods such as ancient Japan, continental Europe, and Neolithic Denmark, England, France, Germany, parts of the Roman Empire, and Scotland.[14] The timber-framing technique has historically been popular in climate zones which favour deciduous hardwood trees, such as oak. Its most northernmost areas are Baltic countries and southern Sweden. Timber framing is rare in Russia, Finland, northern Sweden, and Norway, where tall and straight lumber, such as pine and spruce, is readily available and log houses were favored, instead.

Half-timbered construction in the Northern European vernacular building style is characteristic of medieval and early modern Denmark, England, Germany, and parts of France and Switzerland, where timber was in good supply yet stone and associated skills to dress the stonework were in short supply. In half-timbered construction, timbers that were riven (split) in half provided the complete skeletal framing of the building.

Europe is full of timber-framed structures dating back hundreds of years, including manors, castles, homes, and inns, whose architecture and techniques of construction have evolved over the centuries. In Asia, timber-framed structures are found, many of them temples that have stood for centuries.[15]

Some Roman carpentry preserved in anoxic layers of clay at Romano-British villa sites demonstrate that sophisticated Roman carpentry had all the necessary techniques for this construction. The earliest surviving (French) half-timbered buildings date from the 12th century.

Important resources for the study and appreciation of historic building methods are open-air museums.

Topping out ceremony

The topping out ceremony is a builders' rite, an ancient tradition thought to have originated in Scandinavia by 700 AD.[16] In the U.S., a bough or small tree is attached to the peak of the timber frame after the frame is complete as a celebration. Historically, it was common for the master carpenter to give a speech, make a toast, and then break the glass. In Northern Europe, a wreath made for the occasion is more commonly used rather than a bough. In Japan, the "ridge raising" is a religious ceremony called the jotoshiki.[17] In Germany, it is called the Richtfest.

Carpenters' marks

Carpenters' marks is a general term for markings left on the timbers of wooden buildings during construction.

  • Assembly or marriage marks were used to identify the individual timbers. Assembly marks include numbering to identify the pieces of the frame. The numbering can be similar to Roman numerals except the number four is IIII and nine is VIIII. These marks are chiseled, cut with a race knife (a tool to cut lines and circles in wood), or saw cuts. The numbering can also be in Arabic numerals which are often written with a red grease pencil or crayon. German and French carpenters made some unique marks. (Abbundzeichen (German assembly marks)).
  • Layout marks left over from marking out identify the place where to cut joints and bore peg holes; carpenters also marked the location on a timber where they had levelled it, as part of the building process, and called these "level lines"; sometimes they made a mark two feet from a critical location, which was then called the "two-foot mark". These marks are typically scratched on the timber with an awl-like tool until later in the 19th century, when they started using pencils.
  • Occasionally, carpenters or owners marked a date and/or their initials in the wood, but not like masons left masons marks.
  • Boards on the building may have "tally marks" cut into them which were numbers used to keep track of quantities of lumber (timber).
  • Other markings in old buildings are called "ritual marks", which were often signs the occupants felt would protect them from harm.

Tools

Many historic hand tools used by timber framers for thousands of years have similarities, but vary in shape. Electrically powered tools first became available in the 1920s in the U.S. and continue to evolve. See the list of timber framing tools for basic descriptions and images of unusual tools (The list is incomplete at this time).

British tradition

Some of the earliest known timber houses in Europe have been found in Great Britain, dating to Neolithic times; Balbridie and Fengate are some of the rare examples of these constructions.

Molded plaster ornamentation, pargetting[18] further enriched some English Tudor architecture houses. Half-timbering is characteristic of English vernacular architecture in East Anglia,[19] Warwickshire,[20][21] Worcestershire,[22] Herefordshire,[23][24] Shropshire,[25][26] and Cheshire,[27] where one of the most elaborate surviving English examples of half-timbered construction is Little Moreton Hall.[28]

In South Yorkshire, the oldest timber house in Sheffield, the "Bishops' House" (c. 1500), shows traditional half-timbered construction.

In the Weald of Kent and Sussex,[29] the half-timbered structure of the Wealden hall house,[30] consisted of an open hall with bays on either side and often jettied upper floors.

Half-timbered construction traveled with British colonists to North America in the early 17th century but was soon abandoned in New England and the mid-Atlantic colonies for clapboard facings (an East Anglia tradition). The original English colonial settlements, such as Plymouth, Massachusetts and Jamestown, Virginia had timber-framed buildings, rather than the log cabins often associated with the American frontier. Living history programs demonstrating the building technique are available at both these locations.

Many of the surviving streets lined with almost-touching houses are known as The Shambles, and are very popular tourist attractions.

English styles

For Timber-framed houses in Wales see: Architecture of Wales

Historic timber frame construction in England (and the rest of the United Kingdom) showed regional variation [31] which has been divided into the "eastern school", the "western school", and the "northern school", although the characteristic types of framing in these schools can be found in the other regions (except the northern school).[32] A characteristic of the eastern school is close studding which is a half-timbering style of many studs spaced about the width of the studs apart (for example six inch studs spaced six inches apart) until the middle of the 16th century and sometimes wider spacing after that time. Close studding was an elite style found mostly on expensive buildings. A principal style of the western school is the use of square panels of roughly equal size and decorative framing utilizing many shapes such as lozenges, stars, crosses, quatrefoils, cusps, and many other shapes.[32] The northern school sometimes used posts which landed on the foundation rather than on a sill beam, the sill joining to the sides of the posts and called an interrupted sill. Another northern style was to use close studding but in a herring-bone or chevron pattern.[32]

As houses were modified to cope with changing demands there sometimes were a combination of styles within a single timber frame construction.[33] The major types of historic framing in England are 'cruck frame',[33] box frame,[33] and aisled construction. From the box frame, more complex framed buildings such as the Wealden House and Jettied house developed[citation needed].

The cruck frame design is among the earliest, and was [33] in use by the early 13th century, with its use continuing to the present day, although rarely after the 18th century.[33] Since the 18th century however, many existing cruck structures have been modified, with the original cruck framework becoming hidden.[citation needed] Aisled barns are of two or three aisled types, the oldest surviving aisled barn being the barley barn at Cressing Temple[32] dated to 1205–35.[34]

Jettying was introduced in the 13th century and continued to be used through the 16th century.[32]

Generally speaking, the size of timbers used in construction, and the quality of the workmanship reflect the wealth and status of their owners. Small cottages often used quite small cross-section timbers which would have been deemed unsuitable by others. Some of these small cottages also have a very 'home-made' - even temporary - appearance. Many such example can be found in the English shires. Equally, some relatively small buildings can be seen to incorporate substantial timbers and excellent craftsmanship, reflecting the relative wealth and status of their original owners. Important resources for the study of historic building methods in the UK are open-air museums.

French tradition

Elaborately half-timbered houses of the 13th through 18th centuries still remain in Bourges, Troyes, Rouen, Thiers, Dinan, Rennes, and many other cities, except in Provence and Corsica. Timber framing in French is known colloquially as pan de bois and half-timbering as colombage.

The Normandy tradition features two techniques: frameworks were built of four evenly spaced regularly hewn timbers set into the ground (poteau en terre) or into a continuous wooden sill (poteau du sole) and mortised at the top into the plate. The openings were filled with many materials including mud and straw, wattle and daub, or horsehair and gypsum.[35]

German tradition (Fachwerkhäuser)

Germany has several styles of timber framing, but probably the greatest number of half-timbered buildings in the world are to be found in Germany and in Alsace (France). There are many small towns which escaped both war damage and modernisation and consist mainly, or even entirely, of half-timbered houses.

The German Timber-Frame Road (Deutsche Fachwerkstraße) is a tourist route that connects towns with remarkable fachwerk. It is more than 2,000 km (1,200 mi) long, crossing Germany through the states of Lower Saxony, Saxony-Anhalt, Hesse, Thuringia, Bavaria, and Baden-Württemberg.[11][36]

Some of the more prominent towns (among many) include: Quedlinburg, a UNESCO-listed town, which has over 1200 half-timbered houses spanning five centuries; Goslar, another UNESCO-listed town; Hanau-Steinheim (home of the Brothers Grimm); Bad Urach; Eppingen ("Romance city" with a half-timbered church dating from 1320); Mosbach; Vaihingen an der Enz and nearby UNESCO-listed Maulbronn Abbey; Schorndorf (birthplace of Gottlieb Daimler); Calw; Celle; and Biberach an der Riß with both the largest medieval complex, the Holy Spirit Hospital and one of Southern Germany's oldest buildings, now the Braith-Mali-Museum, dated to 1318.

German fachwerk building styles are extremely varied with a huge number of carpentry techniques which are highly regionalized. German planning laws for the preservation of buildings and regional architecture preservation dictate that a half-timbered house must be authentic to regional or even city-specific designs before being accepted.[37][38]

A brief overview of styles follows, as a full inclusion of all styles is impossible.

In general the northern states have fachwerk very similar to that of the nearby Netherlands and England while the more southerly states (most notably Bavaria and Switzerland) have more decoration using timber because of greater forest reserves in those areas.

The German fachwerkhaus usually has a foundation of stone, or sometimes brick, perhaps up to several feet (a couple of metres) high, which the timber framework is mortised into or, more rarely, supports an irregular wooden sill.

The three main forms may be divided geographically:

  • West Central Germany and Franconia:
    • In West Central German and Franconian timber-work houses (particularly in the Central Rhine and Moselle): the windows most commonly lie between the rails of the sills and lintels.
  • Northern Germany, Central Germany and East German:
    • In Saxony and around the Harz foothills, angle braces often form fully extended triangles.
    • Lower Saxon houses have a joist for every post.
    • Holstein fachwerk houses are famed for their massive 12-inch (30 cm) beams.
  • Southern Germany including the Black and Bohemian Forests
    • In Swabia, Württemberg, Alsace, and Switzerland, the use of the lap-joint is thought to be the earliest method of connecting the wall plates and tie beams and is particularly identified with Swabia. A later innovation (also pioneered in Swabia) was the use of tenons — builders left timbers to season which were held in place by wooden pegs (i.e., tenons). The timbers were initially placed with the tenons left an inch or two out of intended position and later driven home after becoming fully seasoned.

The most characteristic feature is the spacing between the posts and the high placement of windows. Panels are enclosed by a sill, posts, and a plate, and are crossed by two rails between which the windows are placed—like "two eyes peering out".[37][38]

In addition there is a myriad of regional scrollwork and fretwork designs of the non-loadbearing large timbers (braces) peculiar to particularly wealthy towns or cities.

A unique type of timber-frame house can be found in the region where the borders of Germany, the Czech Republic, and Poland meet - it is called the Upper Lusatian house (Umgebindehaus, translates as round-framed house). This type has a timber frame surrounding a log structure on part of the ground floor.[39]

Italy

You can find some examples of half-timbered houses in Northern Italy, especially in Piedmont, Lombardy, and in the city of Bologna and in Sardinia in the Barbagia region and in the Iglesiente mining region.

Poland

The Slavic tradition of vernacular architecture is rather log building. Most half-timbered houses have been built in regions that had a lot of German immigrants or significant German cultural influence. As these regions were at some point parts of Prussia, half-timbered walls are called mur pruski. The Slovincians, an autochthone Slavic group in the Prussian province of Pomerania also built half-timbered houses. A distinctive type of house associated with mostly Mennonite immigrant groups from Frisia and the Netherlands, known as the Olędrzy, is called an arcade house (dom podcieniowy).

The Umgebindehaus rural housing tradition of south Saxony (Germany) is also found in the neighboring areas of Poland (the Silesian region) and the north of Czech Republic.

Another world-class type of wooden building Poland shares with some neighboring countries are its wooden church buildings.

Spain

The Spanish generally follow the Mediterranean forms of architecture with stone walls and shallow roof pitch. Timber framing is often of the post and lintel style. Castile and León and the Basque Country have the most representative examples of the use of timber framing in the Iberian Peninsula.

Most traditional Basque buildings with half-timbering elements are detached farm houses (in Basque: baserriak). Their upper floors were built with jettied box frames in close studding. In the oldest farmsteads and, if existing, in the third floor the walls were sometimes covered with vertical weatherboards. Big holes were left in the gable of the main façade for ventilation. The wooden beams were painted over, mostly in dark red. The vacancies were filled in with wattle and daub or rubble laid in a clay mortar and then plastered over with white chalk or nogged with bricks. Although the entire supporting structure is made of wood, the timbering is only visible on the main façade, which is generally oriented to the southeast.

Although the typical Basque house is now mostly associated with half-timbering, the outer walls and the fire-walls were built in masonry (rubble stone, bricks or, ideally, ashlars) whenever it could be afforded. Timber was a sign of poverty. Oak-wood was cheaper than masonry: that is why, when the money was running out, the upper floor walls were mostly built timbered. Extant baserriak with half-timbered upper-floor façades were built from the 15th to 19th centuries and are found in all Basque regions with oceanic climate, except in Zuberoa (Soule), but are concentrated in Lapurdi (Labourd).

Some medieval Basque tower houses (dorretxeak) feature an overhanged upper floor in half-timbering.[40]

To a lesser extent timbered houses are also found in villages and towns as row houses, as the photo from the Uztaritz village shows.

Currently, it has again become popular to build houses resembling old Basque farmsteads, with more or less respect for the principles of traditional half-timbered building.[41]

Switzerland

Switzerland has many styles of timber framing which overlap with its neighboring countries.

Belgium

Nowadays, timber framing is primarily found in the provinces of Limburg, Liège, and Luxemburg. In urban areas, the ground floor was formerly built in stone and the upper floors in timber framing. Also, as timber framing was seen as a cheaper way of building, often the visible structures of noble houses were in stone and bricks, and the invisible or lateral walls in timber framing. The open-air museums of Bokrijk and Saint-Hubert (Fourneau Saint-Michel) show many examples of Belgian timber framing. Many post-and-beam houses can be found in cities and villages, but, unlike France, the United Kingdom, and Germany, there are few fully timber framed cityscapes.

Sweden

The Swedish mostly built log houses but they do have traditions of several types of timber framing: Some of the following links are written in Swedish. Most of the half-timbered houses in Sweden were built during the Danish time and are located in what until 1658 used to be Danish territory in southern Sweden, primarily in the province Skåne and secondarily in Blekinge and Halland. In Swedish half-timber is known as "korsvirke".

  • Stave construction is called "stavverk". Scandinavia is famous for its ancient stave churches. Stave construction is a traditional timber frame with walls of vertical planks, the posts and planks landing in a sill on a foundation. Similar construction with earthfast posts is called "stolpteknik". and Palisade construction where many vertical wall timbers or planks have their feet buried in the ground called post in ground or earthfast construction is called "palissadteknik". (see also Palisade church)
  • Swedish plank-frame construction is called skiftesverk. This is a traditional timber frame with walls of horizontal planks.

Norway

Norway has at least two significant types of timber framed structures: 1) The stave church and 2) grindverk. The term stave (= post or pole) indicates that a stave church essentially means a framed church, a distinction made in a region where log building is common. All but one surviving stave churches are in Norway, one in Sweden. Replicas of stave churches and other Norwegian building types have been reproduced elsewhere, e.g. at the Scandinavian Heritage Park in North Dakota, United States.

Grindverk translates as trestle construction, consisting of a series of transversal frames of two posts and a connecting beam, supporting two parallel wall plates bearing the rafters. Unlike other types of timber framing in Europe, the trestle frame construction uses no mortise and tenon joints. Archaeological excavations have uncovered similar wooden joints from more than 3,000 years ago, suggesting that this type of framing is an ancient unbroken tradition. Grindverk buildings are only found on part of the western coast of Norway, and most of them are boathouses and barns. There is currently no article in English Wikipedia about grindverk framing, but see Norwegian Wikipedia:[42]

Netherlands

The Netherlands is often overlooked for its timbered houses, yet many exist, including windmills. It was in North Holland where the import of cheaper timber, combined with the Dutch innovation of windmill-powered sawmills, allowed economically viable widespread use of protective wood covering over framework. In the late 17th century the Dutch introduced vertical cladding also known in Eastern England as clasp board and in western England as weatherboard, then as more wood was available more cheaply, horizontal cladding in the 17th century. Perhaps owing to economic considerations, vertical cladding returned to fashion.[43] Dutch wall framing is virtually always built in bents and the three basic types of roof framing are the rafter roof, purlin roof, and ridge-post roof.[44]

Americas

Most "haft-timbered" houses existing in Missouri, Pennsylvania, and Texas were built by German settlers.[35] Old Salem North Carolina has fine examples of German fachwerk buildings.[45] Many are still present in Colonia Tovar, (Venezuela), Santa Catarina, and Rio Grande do Sul,(Brazil), where Germans settled. Later, they chose more suitable building materials for local conditions (most likely because of the great problem of tropical termites.)

New France

In the historical region of North America known as New France, colombage pierroté, also called maçonnerie entre poteaux,[46] half-timbered construction with the infill between the posts and studs of stone rubble and lime plaster or bousillage[46] and simply called colombage in France. Colombage was used from the earliest settlement until the 18th century but was known as bousillage entre poteaus sur solle in Lower Louisiana. The style had its origins in Normandy, and was brought to Canada by very early Norman settlers. The Men's House at Lower Fort Garry is a good example. The exterior walls of such buildings were often covered over with clapboards to protect the infill from erosion. Naturally, this required frequent maintenance, and the style was abandoned as a building method in the 18th century in Québec. For the same reasons, half-timbering in New England, which was originally employed by the English settlers, fell out of favour soon after the colonies had become established.

Other variations of half-timbering are colombage à teurques (torchis), straw coated with mud and hung over horizontal staves (or otherwise held in place), colombage an eclisses, and colombage a lattes.[46]

Poteaux-en-terre (posts in ground) is a type of timber framing with the many vertical posts or studs buried in the ground called post in ground or "earthfast" construction. The tops of the posts are joined to a beam and the spaces between are filled in with natural materials called bousillage or pierrotage.

Poteaux-sur-sol (posts on a sill) is a general term for any kind of framing on a sill. However, sometimes it specifically refers to "vertical log construction" like poteaux-en-terre placed on sills with the spaces between the timbers infilled.

Piece-sur-piece also known as Post-and-plank style or "corner post construction" (and many other names) in which wood is used both for the frame and horizontal infill; for this reason it may be incorrect to call it "half-timbering". It is sometimes a blend of framing and log building with two styles: the horizontal pieces fit into groves in the posts and can slide up and down or the horizontal pieces fit into individual mortises in the posts and are pegged and the gaps between the pieces chinked (filled in with stones or chips of wood covered with mud or moss briefly discussed in Log cabin.)

This technique of a timber frame walls filled in with horizontal planks or logs proved better suited to the harsh climates of Québec and Acadia, which at the same time had abundant wood. It became very popular throughout New France, as far afield as southern Louisiana. The Hudson's Bay Company used this technique for many of its trading posts, and this style of framing becoming known as Hudson Bay style or Hudson Bay corners. Also used by the Red River Colony this style also became known as "Red River Framing". “The support of horizontal timbers by corner posts is an old form of construction in Europe. It was apparently carried across much of the continent from Silesia by the Lausitz urnfield culture in the late Bronze Age.”[47] Similar building techniques are apparently not found in France[48] but exist in Germany and Switzerland known as Bohlenstanderbau when planks are used or blockstanderbau when beams are used as the infill. In Sweden known as sleppvegg or skiftesverk and in Denmark as bulhus.

A particularly interesting example in the U.S. is the Golden Plough Tavern (c. 1741), York, York County, PA, which has the ground level of corner-post construction with the second floor of fachwerk (half timbered) and was built for a German with other Germanic features.[49]

Settlers in New France also built horizontal log, brick, and stone buildings.

New Netherland

Characteristics of traditional timber framing in the parts of the U.S. formerly known as New Netherland are H-framing also known as dropped-tie framing in the U.S. and the similar anchor beam framing as found in the New World Dutch barn.

New England

Some time periods/regions within New England contain certain framing elements such as common purlin roofs, five sided ridge beams, plank-frame construction and plank-wall construction. The English barn always contains an "English tying joint" and the later New England style barn were built using bents.

Japanese

Japanese timber framing is believed to be descended from Chinese framing (see Ancient Chinese wooden architecture). Asian framing is significantly different from western framing, with its predominant use of post and lintel framing and an almost complete lack of diagonal bracing.

Revival styles in later centuries

The Saitta House, Dyker Heights, Brooklyn, New York built in 1899 has half-timber decoration.[50]

When half-timbering regained popularity in Britain after 1860 in the various revival styles, such as the Queen Anne style houses by Richard Norman Shaw and others, it was often used to evoke a "Tudor" atmosphere (see Tudorbethan), though in Tudor times half-timbering had begun to look rustic and was increasingly limited to village houses (illustration, above left).

In 1912, Allen W. Jackson published The Half-Timber House: Its Origin, Design, Modern Plan, and Construction, and rambling half-timbered beach houses appeared on dune-front properties in Rhode Island or under palm-lined drives of Beverly Hills. During the 1920s increasingly minimal gestures towards some half-timbering in commercial speculative house-building saw the fashion diminish.

In the revival styles, such as Tudorbethan (Mock Tudor), the half-timbered appearance is superimposed on the brickwork or other material as an outside decorative façade rather than forming the main frame that supports the structure.

The style was used in many of the homes built in Lake Mohawk, New Jersey as well as all of the clubhouse, shops, and marina.

For information about "roundwood framing" see the book Roundwood Timber Framing:Building Naturally Using Local Resources by Ben Law (East Meon, Hampshire: Permanent Publications; 2010. ISBN 1856230414)

Advantages

The use of timber framing in buildings offers various aesthetic and structural benefits, as the timber frame lends itself to open plan designs and allows for complete enclosure in effective insulation for energy efficiency. In modern construction, a timber-frame structure offers many benefits:

  • It is rapidly erected. A moderately sized timber-frame home can be erected within 2 to 3 days.
  • It is well suited to prefabrication, modular construction, and mass-production. Timbers can be pre-fit within bents or wall-sections and aligned with a jig in a shop, without the need for a machine or hand-cut production line. This allows faster erection on site and more precise alignments. Valley and hip timbers are not typically pre-fitted.
  • As an alternative to the traditional infill methods, the frame can be encased with SIPs. This stage of preparing the assembled frame for the installation of windows, mechanical systems, and roofing is known as drying in.
  • it can be customized with carvings or incorporate heirloom structures such as barns etc..
  • it can use recycled or otherwise discarded timbers
  • it offers some structural benefits as the timber frame, if properly engineered, lends itself to better seismic survivability [51] Consequently, there are many half-timbered houses which still stand despite the foundation having partially caved in over the centuries.
  • The generally larger spaces between the frames enable greater flexibility in the placement, at construction or afterwards, of windows and doors with less resulting weakening of the structural integrity and the need for heavy lintels.

In North America, heavy timber construction is classified Building Code Type IV: a special class reserved for timber framing which recognizes the inherent fire resistance of large timber and its ability to retain structural capacity in fire situations. In many cases this classification can eliminate the need and expense of fire sprinklers in public buildings.[52]

Disadvantages

Traditional or historic structures

In terms of the traditional half-timber or fachwerkhaus there are maybe more disadvantages than advantages today. Such houses are notoriously expensive to maintain let alone renovate and restore, most commonly owing to local regulations that do not allow divergence from the original, modification or incorporation of modern materials. Additionally, in such nations as Germany, where energy efficiency is highly regulated, the renovated building may be required to meet modern energy efficiencies, if it is to be used as a residential or commercial structure (museums and significant historic buildings have no semi-permanent habitade exempt). Many framework houses of significance are treated merely to preserve, rather than render inhabitable — most especially as the required heavy insecticidal fumigation is highly poisonous.

In some cases, it is more economical to build anew using authentic techniques and correct period materials than restore. One major problem with older structures is the phenomenon known as mechano-sorptive creep or slanting: where wood beams absorb moisture whilst under compression or tension strains and deform, shift position or both. This is a major structural issue as the house may deviate several degrees from perpendicular to its foundations (in the x-axis, y-axis, and even z-axis) and thus be unsafe and unstable or so out of square it is extremely costly to remedy.[53]

A summary of problems with Fachwerkhäuser or half-timbered houses includes the following, though many can be avoided by intelligent design and application of suitable paints and surface treatments and routine maintenance. Often, though when dealing with a structure of a century or more old, it is too late.[43]

  • "slanting"- thermo-mechanical (weather-seasonally induced) and mechano-sorptive (moisture induced) creep of wood in tension and compression.[53]
  • poor prevention of capillary movement of water within any exposed timber, leading to afore-described creep, or rot
  • eaves that are too narrow or non-existent (thus allowing total exposure to rain and snow)
  • too much exterior detailing that does not allow adequate rainwater run-off
  • timber ends, joints, and corners poorly protected through coatings, shape or position
  • non-beveled vertical beams (posts and clapboards) allow water absorption and retention through capillary action.
  • surface point or coatings allowed to deteriorate
  • traditional gypsum, or wattle and daub containing organic materials (animal hair, straw, manure) which then decompose.
  • in both poteaux-en-terre and poteaux-sur-sol insect, fungus or bacterial decomposition.
  • rot including dry rot.
  • infestation of xylophagous pest organisms such as (very common in Europe) the Anobiidae family particularly the common furniture beetle, termites, cockroaches, powderpost beetles, mice, and rats (quite famously so in many children's stories).
  • Noise from footsteps in adjacent rooms above, below, and on the same floor in such buildings can be quite audible. This is often resolved with built-up floor systems involving clever sound-isolation and absorption techniques, and at the same time providing passage space for plumbing, wiring, and even heating and cooling equipment.
  • Other fungi that are non-destructive to the wood, but are harmful to humans such as black mold. These fungi may also thrive on many "modern" building materials.
  • Wood burns more readily than some other materials, making timber-frame buildings somewhat more susceptible to fire damage, although this idea is not universally accepted: Since the cross-sectional dimensions of many structural members exceed 15 cm × 15 cm (6" × 6"), timber-frame structures benefit from the unique properties of large timbers, which char on the outside forming an insulated layer that protects the rest of the beam from burning.[54][55]
  • prior flood or soil subsidence damage

See also



This article uses material from the Wikipedia article "Timber framing", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library