powered by CADENAS

Social Share

Arcade game (9050 views - Game & Play & Gamification)

An arcade game or coin-op is a coin-operated entertainment machine typically installed in public businesses such as restaurants, bars and amusement arcades. Most arcade games are video games, pinball machines, electro-mechanical games, redemption games or merchandisers. While exact dates are debated, the golden age of arcade video games is usually defined as a period beginning sometime in the late 1970s and ending sometime in the mid-1980s. Excluding a brief resurgence in the early 1990s, the arcade industry subsequently declined in the Western hemisphere as competing home-based video game consoles such as PlayStation and Xbox increased in their graphics and game-play capability and decreased in cost.
Go to Article

Explanation by Hotspot Model

Arcade game

Arcade game

Part of a series on:
Video games

An arcade game or coin-op is a coin-operated entertainment machine typically installed in public businesses such as restaurants, bars and amusement arcades. Most arcade games are video games, pinball machines, electro-mechanical games, redemption games or merchandisers. While exact dates are debated, the golden age of arcade video games is usually defined as a period beginning sometime in the late 1970s and ending sometime in the mid-1980s. Excluding a brief resurgence in the early 1990s, the arcade industry subsequently declined in the Western hemisphere as competing home-based video game consoles such as PlayStation and Xbox increased in their graphics and game-play capability and decreased in cost.

History

The first popular "arcade games" included early amusement-park midway games such as shooting galleries, ball-toss games, and the earliest coin-operated machines, such as those that claimed to tell a person's fortune or that played mechanical music. The old Midways of 1920s-era amusement parks (such as Coney Island in New York) provided the inspiration and atmosphere for later arcade games. In the 1930s the first coin-operated pinball machines emerged. These early amusement machines differed from their later electronic cousins in that they were made of wood. They lacked plungers or lit-up bonus surfaces on the playing field, and used mechanical instead of electronic scoring-readouts. By around 1977 most pinball machines in production switched to using solid-state electronics both for operation and for scoring.[1]

Electro-mechanical games

In 1966, Sega introduced an electro-mechanical game called Periscope[2] - an early submarine simulator and light gun shooter[3] which used lights and plastic waves to simulate sinking ships from a submarine.[4] It became an instant success in Japan, Europe, and North America,[5] where it was the first arcade game to cost a quarter per play,[2] which would remain the standard price for arcade games for many years to come.[5] In 1967 Taito released an electro-mechanical arcade game of their own, Crown Soccer Special, a two-player sports game that simulated association football, using various electronic components, including electronic versions of pinball flippers.[6]

Sega later produced gun games which resemble first-person shooter video games, but which were in fact electro-mechanical games that used rear image projection in a manner similar to the ancient zoetrope to produce moving animations on a screen.[7] The first of these, the light-gun game Duck Hunt,[8] appeared in 1969;[9] it featured animated moving targets on a screen, printed out the player's score on a ticket, and had volume-controllable sound-effects.[8] That same year, Sega released an electro-mechanical arcade racing game, Grand Prix, which had a first-person view, electronic sound, a dashboard with a racing wheel and accelerator,[10] and a forward-scrolling road projected on a screen.[11] Another Sega 1969 release, Missile, a shooter and vehicle-combat simulation, featured electronic sound and a moving film strip to represent the targets on a projection screen. It was the earliest known arcade game to feature a joystick with a fire button, which formed part of an early dual-control scheme, where two directional buttons are used to move the player's tank and a two-way joystick is used to shoot and steer the missile onto oncoming planes displayed on the screen; when a plane is hit, an animated explosion appears on screen, accompanied by the sound of an explosion.[12] In 1970 Midway released the game in North America as S.A.M.I..[12][13] In the same year, Sega released Jet Rocket, a combat flight-simulator featuring cockpit controls that could move the player aircraft around a landscape displayed on a screen and shoot missiles onto targets that explode when hit.[14]

In the course of the 1970s, following the release of Pong in 1972, electronic video-games gradually replaced electro-mechanical arcade games.[15] In 1972, Sega released an electro-mechanical game called Killer Shark, a first-person light-gun shooter known for appearing in the 1975 film Jaws.[7] In 1974, Nintendo released Wild Gunman, a light-gun shooter that used full-motion video-projection from 16 mm film to display live-action cowboy opponents on the screen.[16] One of the last successful electro-mechanical arcade games was F-1, a racing game developed by Namco and distributed by Atari in 1976;[17] this game appeared in the films Dawn of the Dead (1978)[18] and Midnight Madness (1980), as did Sega's Jet Rocket in the latter film. The 1978 video game Space Invaders, however, dealt a yet more powerful blow to the popularity of electro-mechanical games.[19]

Arcade video games

Part of a series on the
History of video games

In 1971 students at Stanford University set up the Galaxy Game, a coin-operated version of the Spacewar video game. This ranks as the earliest known instance of a coin-operated video game. Later in the same year, Nolan Bushnell created the first mass-manufactured game, Computer Space, for Nutting Associates.

In 1972, Atari was formed by Nolan Bushnell and Ted Dabney. Atari essentially created the coin-operated video game industry with the game Pong, the first successful electronic ping pong video game. Pong proved to be popular, but imitators helped keep Atari from dominating the fledgling coin-operated video game market.

Golden age

Taito's Space Invaders, in 1978, proved to be the first blockbuster arcade video game.[20] Its success marked the beginning of the golden age of arcade video games. Video game arcades sprang up in shopping malls, and small "corner arcades" appeared in restaurants, grocery stores, bars and movie theaters all over the United States, Japan and other countries during the late 1970s and early 1980s. Space Invaders (1978), Galaxian (1979), Pac-Man (1980), Battlezone (1980), Defender (1980), and Bosconian (1981) were especially popular. By 1981, the arcade video game industry was worth $8 billion[21] ($21.1 billion in 2016).

During the late 1970s and 1980s, chains such as Chuck E. Cheese's, Ground Round, Dave and Busters, ShowBiz Pizza Place and Gatti's Pizza combined the traditional restaurant or bar environment with arcades.[22] By the late 1980s, the arcade video game craze was beginning to fade due to advances in home video game console technology. By 1991, US arcade video game revenues had fallen to $2.1 billion.[23]

Late 1980s

Sega AM2's Hang-On, designed by Yu Suzuki and running on the Sega Space Harrier hardware, was the first of Sega's "Super Scaler" arcade system boards that allowed pseudo-3D sprite-scaling at high frame rates.[24] The pseudo-3D sprite/tile scaling was handled in a similar manner to textures in later texture-mapped polygonal 3D games of the 1990s.[25] Designed by Sega AM2's Yu Suzuki, he stated that his "designs were always 3D from the beginning. All the calculations in the system were 3D, even from Hang-On. I calculated the position, scale, and zoom rate in 3D and converted it backwards to 2D. So I was always thinking in 3D."[26] It was controlled using a video game arcade cabinet resembling a motorbike, which the player moves with their body. This began the "Taikan" trend, the use of motion-controlled hydraulic arcade cabinets in many arcade games of the late 1980s, two decades before motion controls became popular on video game consoles.[27]

Renaissance

In the early 1990s, the arcades experienced a major resurgence with the 1991 release of Capcom's Street Fighter II,[28] which popularized competitive fighting games and revived the arcade industry to a level of popularity not seen since the days of Pac-Man,[29] setting off a renaissance for the arcade game industry in the early 1990s.[30] Its success led to a wave of other popular games which mostly were in the fighting genre, such as Pit-Fighter (1990) by Atari, Mortal Kombat by Midway Games,[31] Fatal Fury: King of Fighters (1992) by SNK, Virtua Fighter (1993) by SEGA, Killer Instinct (1994) by Rare, and The King of Fighters (1994–2005) by SNK. In 1993, Electronic Games noted that when "historians look back at the world of coin-op during the early 1990s, one of the defining highlights of the video game art form will undoubtedly focus on fighting/martial arts themes" which it described as "the backbone of the industry" at the time.[32]

3D polygon graphics were popularized by the Sega Model 1 games Virtua Racing (1992) and Virtua Fighter (1993),[33] followed by racing games[29] like the Namco System 22 title Ridge Racer (1993) and Sega Model 2 title Daytona USA, and light gun shooters like Sega's Virtua Cop (1994)[34] and Mesa Logic's Area 51 (1995), gaining considerable popularity in the arcades.[29] By 1994, arcade games in the United States were generating revenues of $7 billion[35] in quarters (equivalent to $11.3 billion in 2016),[36] in comparison to home console game sales of $6 billion,[35] with many of the best-selling home video games in the early 1990s often being arcade ports.[37] Combined, total US arcade and console game revenues of $13 billion in 1994 ($21 billion in 2016) was nearly two and a half times the $5 billion revenue grossed by movies in the United States at the time.[35]

Around the mid-1990s, the fifth-generation home consoles, Sega Saturn, PlayStation, and Nintendo 64, began offering true 3D graphics. By 1995, personal computers followed, with 3D accelerator cards. While arcade systems such as the Sega Model 3 remained considerably more advanced than home systems in the late 1990s,[38][39] the technological advantage that arcade games had, in their ability to customize and use the latest graphics and sound chips, slowly began narrowing, and the convenience of home games eventually caused a decline in arcade gaming. Sega's sixth generation console, the Dreamcast, could produce 3D graphics comparable to the Sega NAOMI arcade system in 1998, after which Sega produced more powerful arcade systems such as the Sega NAOMI Multiboard and Sega Hikaru in 1999 and the Sega NAOMI 2 in 2000, before Sega eventually stopped manufacturing expensive proprietary arcade system boards, with their subsequent arcade boards being based on more affordable commercial console or PC components.

Decline

Arcade video games had declined in popularity so much by the late 1990s, that revenues in the United States dropped to $1.33 billion in 1999,[40] and reached a low of $866 million in 2004.[41] The gap in release dates and quality between console ports and the arcade games they were ported from dramatically narrowed, thus setting up home consoles as a major competitor with arcades.[42] Furthermore, by the early 2000s, networked gaming via computers and then consoles across the Internet had also appeared,[43] replacing the venue of head-to-head competition and social atmosphere once provided solely by arcades.[44] The arcades also lost their status as the forefront of new game releases. Given the choice between playing a game at an arcade three or four times (perhaps 15 minutes of play for a typical arcade game), and renting, at about the same price, exactly the same game—for a video game console—the console became the preferred choice. Fighting games were the most attractive feature for arcades, since they offered the prospect of face-to-face competition and tournaments, which correspondingly led players to practice more (and spend more money in the arcade), but they could not support the business all by themselves.

To remain viable, arcades added other elements to complement the video games such as redemption games, merchandiser games, and food service, typically snacks and fast food. Referred to as "fun centers" or "family fun centers",[45] some of the longstanding chains such as Chuck E. Cheese's and Gatti's Pizza ("GattiTowns")[46] also changed to this format. Many 1980s-era video game arcades have long since closed, and classic coin-operated games have become largely the province of dedicated gamers and hobbyists. In the 2010s, some movie theaters and family fun centers still have small arcades.

2000s–2010s

In the 2000s and 2010s, arcades have found a niche market by providing games that use special controllers largely inaccessible to home users, such as dance games that have a floor that senses the user's dancing. An alternative interpretation[by whom?] (one that includes fighting games, which continue to thrive and require no special controller) is that the arcade is now a more socially-oriented hangout, with games that focus on an individual's performance, rather than the game's content, as the primary form of novelty. Examples of today's popular genres are rhythm games such as Dance Dance Revolution (1998) and DrumMania (1999), and rail shooters such as Virtua Cop (1994), Time Crisis (1995) and House of the Dead (1996).[citation needed] In the Western world, the arcade video game industry still exists, but in a greatly reduced form. Video arcade game hardware is often based on home game consoles to reduce development costs; there are video arcade versions of Dreamcast (NAOMI, Atomiswave), PlayStation 2 (System 246), Nintendo GameCube (Triforce), and Microsoft Xbox (Chihiro) home consoles and PC (e.g. Taito Type X). Some arcades have survived by expanding into ticket-based prize redemption and more physical games with no home console equivalent, such as skee ball and Whac-A-Mole. Some genres, particularly dancing and rhythm games (such as Konami's Dance Dance Revolution), continue to be popular in arcades.

Worldwide, arcade game revenues gradually increased from $1.8 billion in 1998 to $3.2 billion in 2002, rivalling PC game sales of $3.2 billion that same year.[47] In particular, arcade video games are a thriving industry in China, where arcades are widespread across the country.[48] The US market has also experienced a slight resurgence, with the number of video game arcades across the nation increasing from 2,500 in 2003 to 3,500 in 2008, though this is significantly less than the 10,000 arcades in the early 1980s. As of 2009, a successful arcade game usually sells around 4000 to 6000 units worldwide.[49]

The relative simplicity yet solid gameplay of many of these early games has inspired a new generation of fans who can play them on mobile phones or with emulators such as MAME. Some classic arcade games are reappearing in commercial settings, such as Namco's Ms. Pac-Man 20 Year Reunion / Galaga Class of 1981 two-in-one game,[50] or integrated directly into controller hardware (joysticks) with replaceable flash drives storing game ROMs. Arcade classics have also been reappearing as mobile games, with Pac-Man in particular selling over 30 million downloads in the United States by 2010.[51] Arcade classics have also begun to appear on multi-game arcade machines for home users.[52]

Japan

In the Japanese gaming industry, arcades have remained popular through to the present day. As of 2009, out of Japan's $20 billion gaming market, $6 billion of that amount is generated from arcades, which represent the largest sector of the Japanese video game market, followed by home console games and mobile games at $3.5 billion and $2 billion, respectively.[53] In 2005, arcade ownership and operation accounted for a majority of Namco's for example.[54] With considerable withdrawal from the arcade market from companies such as Capcom, Sega became the strongest player in the arcade market with 60% marketshare in 2006.[55] Despite the global decline of arcades, Japanese companies hit record revenue for three consecutive years during this period.[56] However, due to the country's economic recession, the Japanese arcade industry has also been steadily declining, from ¥702.9 billion (US$8.7 billion) in 2007 to ¥504.3 billion ($6.2 billion) in 2010.[57] In 2013, estimation of revenue is ¥470 billion.[57]

In the Japanese market, network and card features introduced by Virtua Fighter 4 and World Club Champion Football, and novelty cabinets such as Gundam Pod machines have caused revitalizations in arcade profitability in Japan. The reason for the continued popularity of arcades in comparison to the west, are heavy population density and an infrastructure similar to casino facilities.

Former rivals in the Japanese arcade industry, Konami, Taito, Bandai Namco and Sega, are now working together to keep the arcade industry vibrant. This is evidenced in the sharing of arcade networks, and venues having games from all major companies rather than only games from their own company.[58]

Technology

Virtually all modern arcade games (other than the very traditional Midway-type games at county fairs) make extensive use of solid state electronics, integrated circuits and Cathode Ray Tube screens. In the past, coin-operated arcade video games generally used custom per-game hardware often with multiple CPUs, highly specialized sound and graphics chips, and the latest in expensive computer graphics display technology. This allowed arcade system boards to produce more complex graphics and sound than what was then possible on video game consoles or personal computers, which is no longer the case in the 2010s. Arcade game hardware in the 2010s is often based on modified video game console hardware or high-end PC components. Arcade games frequently have more immersive and realistic game controls than either PC or console games, including specialized ambiance or control accessories: fully enclosed dynamic cabinets with force feedback controls, dedicated lightguns, rear-projection displays, reproductions of automobile or airplane cockpits, motorcycle or horse-shaped controllers, or highly dedicated controllers such as dancing mats and fishing rods. These accessories are usually what set modern video games apart from other games, as they are usually too bulky, expensive, and specialized to be used with typical home PCs and consoles.

Arcade genre

Arcade games often have short levels, simple and intuitive control schemes, and rapidly increasing difficulty. This is due to the environment of the Arcade, where the player is essentially renting the game for as long as their in-game avatar can stay alive (or until they run out of tokens). Games on consoles or PCs can be referred to as "arcade games" if they share these qualities or are direct ports of arcade titles. Many independent developers are now producing games in the arcade genre that are designed specifically for use on the Internet. These games are usually designed with Flash/Java/DHTML and run directly in web-browsers. Arcade racing games have a simplified physics engine and do not require much learning time when compared with racing simulators. Cars can turn sharply without braking or understeer, and the AI rivals are sometimes programmed so they are always near the player (rubberband effect).

Arcade flight games also use simplified physics and controls in comparison to flight simulators. These are meant to have an easy learning curve, in order to preserve their action component. Increasing numbers of console flight video games, from Crimson Skies to Ace Combat and Secret Weapons Over Normandy indicate the falling of manual-heavy flight sim popularity in favor of instant arcade flight action.[59] Other types of arcade-style games include fighting games (often played with an arcade controller), beat 'em up games (including fast-paced hack and slash games), light gun rail shooters and "bullet hell" shooters (intuitive controls and rapidly increasing difficulty), music games (particularly rhythm games), and mobile/casual games (intuitive controls and often played in short sessions).

Arcade action games

The term "arcade game" is also used to refer to an action video game that was designed to play similarly to an arcade game with frantic, addictive gameplay.[60] The focus of arcade action games is on the user's reflexes, and the games usually feature very little puzzle-solving, complex thinking, or strategy skills. Games with complex thinking are called strategy video games or puzzle video games.

Emulation

Emulators such as MAME, which can be run on modern computers and a number of other devices, aim to preserve the games of the past. Emulators enable game enthusiasts to play old video games using the actual code from the 1970s or 1980s, which is translated by a modern software system. Legitimate emulated titles started to appear on the Sony PlayStation and Sega Saturn, with CD-ROM compilations such as Arcade's Greatest Hits: The Atari Collection 1, and on the PlayStation 2 and GameCube with DVD-ROM titles such as Midway Arcade Treasures. Arcade games are currently being downloaded and emulated through the Nintendo Wii Virtual Console Service starting in 2009 with Gaplus, Mappy, Space Harrier, Star Force, The Tower of Druaga, Tecmo Bowl, Altered Beast and many more. Other classic arcade games such as Asteroids, Tron, Discs of Tron, Yie Ar Kung-Fu, Pac-Man, Joust, Battlezone, Dig Dug, Robotron: 2084, and Missile Command are emulated on PlayStation Network and Xbox Live Arcade.

Industry

In addition to restaurants and video arcades, arcade games are also found in bowling alleys, college campuses, video rental shops, dormitories, laundromats, movie theaters, supermarkets, shopping malls, airports, ice rinks, corner shops, truck stops, bars/pubs, hotels, and even bakeries. In short, arcade games are popular in places open to the public where people are likely to have free time.[61]

The American Amusement Machine Association (AAMA) is a trade association established in 1981[62] that represents the coin-operated amusement machine industry,[63] including 120 arcade game distributors and manufacturers.[64]

List of highest-grossing games

For arcade games, success was usually judged by either the number of arcade hardware units sold to operators, or the amount of revenue generated, from the number of coins (such as quarters or 100 yen coins) inserted into machines,[65] or the hardware sales (with arcade hardware prices often ranging from $1000 to $4000 or more). This list only includes arcade games that have either sold more than 1000 hardware units or generated a revenue of more than US$1 million. Most of the games in this list date back to the golden age of arcade video games, though some are also from before and after the golden age.

Game Release year Hardware units sold Estimated gross revenue
(US$ without inflation)
Estimated gross revenue
(US$ with 2016 inflation)[36]
Space Invaders 1978 360,000 (up to 1980)[66] $2.702 billion (up to 1982)[n 1] $9.92 billion
Pac-Man 1980 400,000 (up to 1982)[67] $2.5 billion (up to 1999)[n 2] $7.27 billion
Street Fighter II 1991 200,000 (up to 1992)
(The World Warrior: 60,000
Champion Edition: 140,000)
[n 3]
$2.312 billion (up to 1995)
(The World Warrior
Champion Edition)
[70]
$4.07 billion
(The World Warrior
Champion Edition)
Donkey Kong 1981 132,000 (up to 1982)[n 4] $280 million (up to 1982)
(US hardware sales)[72]
$738 million
(US hardware sales)
Ms. Pac-Man 1981 125,000 (up to 1988)[73][74]
Asteroids 1979 100,000 (up to 2001)[74][75] $800 million (up to 1991)[76][77] $1.41 billion
Defender 1981 60,000 (up to 2002)[78][79] $1 billion (up to 2002)[80][81] $1.33 billion
Galaxian 1979 40,000 (in the US up to 1982)[82][83]
Donkey Kong Jr. 1982 30,000 (in the US up to 1982)[84]
Mr. Do! 1982 30,000 (in the US up to 1982)[85]
Popeye 1982 20,000 (in the US up to 1982)[71]
Out Run 1986 20,000 (up to 1987)[86]
Pump It Up 1999 20,000 (up to 2005)[87]
NBA Jam 1993 20,000 (up to 2013)[88] $1 billion (up to 2010)[89] $1.1 billion
Gun Fight 1975 8,000 (up to 1976)[90][91]
Sega Network Mahjong MJ3 2005 7,608 (up to 2006)[92]
Hang-On 1985 7,500 (up to 1985)[93]
Dinosaur King 2005 7,000 (up to 2006)[94]
Wheels (Speed Race) 1974 7,000 (up to 1975)[95][96]
Sega Network Mahjong MJ2 2003 5,486 (up to 2005)[99]
Donkey Kong 3 1983 5,000 (in the US up to 1982)[n 4]
Sangokushi Taisen 2 2006 4,041 (up to 2007)[n 5]
Initial D Arcade Stage 4 2007 3,904 (up to 2007)[n 6]
Mario Bros. 1983 3,800 (in the US up to 1983)[102]
Dance Dance Revolution 1998 3,500 (in Japan as of 1999)[103]
Zoo Keeper 1982 3,000 (in the US up to 1983)[104]
Initial D Arcade Stage 2001 2,534 (up to 2004)[105]
World Club Champion Football 2002 2,479 (up to 2009)[n 8] $706.014 million (up to 2012)[110] $940 million
Mortal Kombat 1992 24,000 (up to 2002)[31] $570 million (up to 2002)[31] $759 million
Jungle Hunt 1982 18,000 (in the US up to 1983)[104]
Scramble 1981 15,136 (up to 1981)[111]
Mushiking: King of the Beetles 2003 13,500 (up to 2005)[112] $530 million (up to 2007)[n 10] $690 million
Mahjong Fight Club 3 2004 13,000 (up to 2004)[115]
Super Cobra 1981 12,337 (up to 1981)[111]
Oshare Majo: Love and Berry 2004 10,300 (up to 2006)[116][117] $302.68 million (up to 2007)[n 11] $384 million
Centipede 1981 55,988 (up to 1991)[118] $115.65 million (up to 1991)[118] $203 million
Shining Force Cross 2009 2,389 (up to 2009)[119]
Pengo 1982 2,000 (in the US up to 1983)[104]
Sangokushi Taisen 2005 1,942 (up to 2006)[120]
World Club Champion Football: Intercontinental Clubs 2008 1,689 (up to 2009)[n 7] $150.1 million (up to 2012)[n 9] $167 million
Dragon's Lair 1983 16,000 (up to 1983)[127][128] $68.8 million (up to 1983)[127][129] $165 million
Mortal Kombat II 1993 27,000 (up to 2002)[31] $100 million (up to 1994)[130] $162 million
Pole Position 1982 21,000 (in the US up to 1983)[102] $60.933 million (up to 1983)[102][118]
(US hardware sales)
$151 million
(US hardware sales)
StarHorse3 Season I: A New Legend Begins 2011 $132.18 million (up to 2012)[n 12] $141 million
Border Break 2009 2,998 (up to 2009)[119] $107 million (up to 2012)[n 13] $119 million
Dig Dug 1982 22,228[118] (in the US up to 1983)[104] $46.3 million (up to 1983)[118]
(US hardware sales)
$115 million
(US hardware sales)
Tempest 1981 29,000 (up to 1983)[102] $62.408 million (up to 1991)[118] $110 million
TV Basketball (Basketball) 1974 1,400 (up to 1974)[132]
The House of the Dead 4 2005 1,008 (up to 2005)[133]
Radar Scope 1980 1,000 (in the US up to 1980)[134]
Tron 1982 800 (in the US up to 1982)[135] $45 million (up to 1983)[136] $102 million
Sengoku Taisen 2010 $94.04 million (up to 2012)[n 14] $103 million
Dragon Quest: Monster Battle Road 2007 $78.2 million (up to 2008)[n 15] $90.3 million
StarHorse2 2005 38,614 (up to 2009)[n 16] $59.321 million (up to 2011)
(Fifth Expansion)[n 17]
$72.7 million
(Fifth Expansion)
Q*bert 1982 25,000 (up to 2001)[140]
Robotron: 2084 1982 23,000 (up to 1983)[102]
Samba de Amigo 1999 3,000 (up to 2000)[141] $47.11 million (up to 2000)[142] $67.7 million
Asteroids Deluxe 1981 22,399 (up to 1999)[143] $46.1 million (up to 1999)[143] $66.3 million
Missile Command 1980 19,999 (up to 2010)[144] $36.8 million (up to 1991)[143] $64.7 million
Berzerk 1980 15,780 (up to 1981)[111]
Sangokushi Taisen 3 2007 $54.4 million (up to 2011)[n 18] $62.8 million
Pong 1972 8,500–19,000[145][146] $11 million (up to 1973)[147] $59.3 million}
Lord of Vermilion 2008 $50.443 million (up to 2008)[n 19] $56.1 million
Sega Network Mahjong MJ4 2008 12,892 (up to 2009)[148] $47 million (up to 2010)[n 20] $52.3 million
Kangaroo 1982 9,803[118] (up to 1983)[104] $20.58 million (up to 1983)
(US hardware sales)[118]
$51.1 million
(US hardware sales)
Battlezone 1980 15,122 (up to 1999)[143] $31.2 million (up to 1999)[143] $44.9 million
Stargate 1983 15,000 (up to 1983)[102]
Space Duel 1982 12,038 (up to 1991)[118]
Big Buck Hunter Pro 2006 10,000 (up to 2009)[149][150]
Snake Pit 1983 9,000 (up to 1983)[151]
Bagman 1983 5,000 (in the US up to 1983)[104]
Big Buck Safari 2008 5,500 (up to 2009)[149]
Hard Drivin' 1989 3,318 (up to 1989)[118] $22.9 million (up to 1989)[118] $44.2 million
Gauntlet 1985 7,848 (up to 1985)[118] $18.01 million (up to 1985)[118] $40.1 million
Sega Network Mahjong MJ5 2011 $34.87 million (up to 2012)[n 21] $37.1 million
Millipede 1982 9,990 (up to 1991)[118] $20.669 million (up to 1991)[118] $36.3 million
Race Drivin' 1990 3,525 (up to 1991)[118] $20.03 million (up to 1991)[118] $35.2 million
Time Traveler 1991 $18 million (up to 1991)[129] $31.7 million
Space Ace 1984 $13 million (up to 1984)[129] $30 million
Xevious 1982 5,295 (in the US up to 1983)[118] $11.1 million (up to 1983)[118]
(US hardware sales)
$27.5 million
(US hardware sales)
Big Buck Hunter Pro: Open Season 2009 3,000 (up to 2010)[152]
Silver Strike Live 2010 3,000 (up to 2010)[153]
H2Overdrive 2009 2,000 (up to 2010)[154]
Atari Football 1978 11,306 (up to 1999)[143] $17.266 million (up to 1999)[143] $24.8 million
Final Lap 1987 1,150 (in the US up to 1988)[118] $9.5 million (up to 1988)[118]
(US hardware sales)
$20 million
(US hardware sales)
Paperboy 1984 3,442 (up to 1991)[118] $8.6 million (up to 1991)[118] $15.1 million
Star Wars 1983 12,695 (up to 1991)[118] $7.595 million (up to 1991)[118] $13.4 million
Beatmania 1997 25,000 (up to 2000)[155] $12.4 million (up to 1998)
(Japan hardware sales)[n 22]
$18.5 million
(Japan hardware sales)
Sprint 2 1976 8,200 (up to 1999)[143] $12.669 million (up to 1999)[143] $18.2 million
Championship Sprint 1986 3,595 (up to 1991)[118] $8.26 million (up to 1991)[118] $14.5 million
Pole Position II 1983 2,400 (in the US up to 1983)[118] $7.43 million (up to 1983)[118]
(US hardware sales)
$17.9 million
(US hardware sales)
Breakout 1976 11,000 (up to 1999)[143] $12.045 million (up to 1999)[143] $17.3 million
Sea Wolf 1976 10,000 (up to 2000)[156]
Lunar Lander 1979 4,830 (up to 1999)[143] $8.19 million (up to 1999)[143] $11.8 million
Super Sprint 1986 2,232 (up to 1999)[143] $7.8 million (up to 1999)[143] $11.2 million
Marble Madness 1984 4,000 (up to 1985)[157] $6.3 million (up to 1991)[118] $11.1 million
Sea Wolf II 1978 4,000 (up to 2000)[158]
Rolling Thunder 1986 2,406 (in the US up to 1987)[118] $4.8 million (up to 1987)[118]
(US hardware sales)
$10.5 million
(US hardware sales)
Tetris 1989 5,771 (in the US up to 1991)[118] $5.2 million (up to 1991)[118]
(US hardware sales)
$9.14 million
(US hardware sales)
Arabian 1983 1,950 (in the US up to 1983)[104] $3.9 million (up to 1983)[118]
(US hardware sales)
$9.38 million
(US hardware sales)
Terminator Salvation 2010 1,000 (up to 2010)[159] $8 million (up to 2010)[159] $8.79 million
Blasteroids 1987 2,000 (up to 1991)[118] $4.69 million (up to 1991)[118] $8.25 million
Super Breakout 1978 4,805 (up to 1999)[143] $5.7 million (up to 1999)[143] $8.19 million
Pac-Mania 1987 1,412 (in the US up to 1987)[118] $2.82 million (up to 1987)[118]
(US hardware sales)
$5.94 million
(US hardware sales)
Indiana Jones and the Temple of Doom 1985 2,825 (up to 1991)[118] $3.2 million (up to 1991)[118] $5.63 million
Four Trax 1989 205 (in the US & EU as of 1989)[118] $2.9 million (up to 1989)[118]
(US & EU hardware sales)
$5.6 million
(US & EU hardware sales)
Assault 1988 1,079 (in the US up to 1988)[118] $2.5 million (up to 1988)[118]
(US hardware sales)
$5.06 million
(US hardware sales)
Gauntlet II 1986 3,520 (up to 1991)[118] $2.4 million (up to 1991)[118] $4.22 million
Guitar Hero Arcade 2009 2,000 (up to 2009)[160]
Drag Race 1977 1,900 (up to 1999)[143] $2.8 million (up to 1999)[143] $4.03 million
Night Driver 1976 2,100 (up to 1999)[143] $2.4675 million (up to 1999)[143] $3.55 million
I, Robot 1984 750-1,000[118][161] $1.5 million (up to 1984)[118] $3.46 million
R.B.I. Baseball 1987 3,945 (in the US up to 1987)[118] $1.6 million (up to 1987)[118]
(US hardware sales)
$3.37 million
(US hardware sales)
Computer Space 1971 1,500–2,000 (up to 1984)[162][163]
Death Race 1976 1,000 (up to 1976)[91]
Dunk Shot 1986 556 (in the US up to 1987)[118] $1.4 million (up to 1987)[118]
(US hardware sales)
$3.06 million
(US hardware sales)
Star Wars: Return of the Jedi 1984 800 (up to 1991)[118] $1.68 million (up to 1991)[118] $2.95 million
Dragon Spirit 1987 600 (in the US up to 1987)[118] $1.2 million (up to 1987)[118]
(US hardware sales)
$2.53 million
(US hardware sales)
Triple Hunt 1977 865 (up to 1999)[143] $1.2 million (up to 1999)[143] $1.73 million

Best-selling arcade video game franchises

These are the combined hardware sales of at least two or more arcade games that are part of the same franchise. This list only includes franchises that have sold at least 5,000 hardware units or grossed at least $10 million revenues.

Franchise Original release year Total hardware units sold Gross revenue
(US$ without inflation)
Gross revenue
(US$ with 2016 inflation)[36]
Pac-Man 1980 526,412 (up to 1988)[n 23] $3.853 billion (up to 1999)[n 24] $11.2 billion
Street Fighter 1987 500,000 (up to 2002)[165][166] $2.312 billion (up to 1993)
(Street Fighter II: The World Warrior
Street Fighter II′: Champion Edition)
[70]
$4.87 billion
(Street Fighter II: The World Warrior
Street Fighter II': Champion Edition)
Space Invaders 1978 360,000 (up to 1980)[66] $2.702 billion (up to 1982)[167] $9.92 billion
Pac-Man Clones 1980 300,000 (up to 2002)[168]
Mario 1981 170,800 (up to 1983)[n 25] $280 million (up to 1982)
(US hardware sales)[72]
$738 million
(US hardware sales)
Donkey Kong 1981 167,000 (up to 1983)[n 4] $280 million (up to 1982)
(US hardware sales)[72]
$738 million
(US hardware sales)
Asteroids 1979 136,437 (up to 1999)[n 26] $850.79 million (up to 1999)[n 27] $1.22 billion
Golden Tee Golf 1989 100,000 (up to 2011)[169]
Defender 1981 75,000 (up to 2002)[n 28] $1 billion (up to 2002)[80] $1.33 billion
Centipede 1981 65,978 (up to 1991)[n 29] $136.3 million (up to 1991)[n 30] $240 million
Mortal Kombat 1992 51,000 (up to 2002)[31] $1 billion (up to 1995)[170] $1.33 billion
Galaxian 1979 40,986 (in the US up to 1988)[n 31]
Starhorse 2000 38,734 (up to 2009)[n 32] $191.501 million (up to 2012)[n 33] $266 million
Big Buck 2000 33,500 (up to 2010)[n 34]
Mr. Do! 1982 30,000 (in the US up to 1982)[85]
Dragon Quest: Monster Battle Road 2007 $78.2 million (up to 2008)[n 15] $90.3 million
Lord of Vermilion 2008 $50.443 million (up to 2008)[n 19] $56.1 million
Bemani 1997 28,500 (up to 2000)[n 35] $12.4 million (up to 1998)
(Japan hardware sales)[n 22]
$18.5 million
(Japan hardware sales)
Scramble 1981 27,473 (up to 1981)[111]
Sega Network Mahjong 2000 25,986 (up to 2006)[n 38] $81.87 million (up to 2012)[n 39] $114 million
Pole Position 1982 24,550 (in the US up to 1983)[n 40] $77.9 million (up to 1988)
(US hardware sales)[n 41]
$193 million
(US hardware sales)
Dig Dug 1982 22,228[118] (in the US up to 1983)[104] $46.3 million (up to 1983)[118]
(US hardware sales)
$115 million
(US hardware sales)
Pump It Up 1999 20,000 (up to 2005)[87]
Breakout 1976 15,805 (up to 1999)[143] $17.745 million (up to 1999)[143] $25.5 million
Star Wars 1983 14,039 (up to 1991)[118] $9.275 million (up to 1983)[118] $16.3 million
Sprint 1976 14,027 (up to 1999)[143] $28.729 million (up to 1999)[143] $41.3 million
Mushiking 2003 13,500 (up to 2005)[112] $530 million (up to 2007)[n 10] $690 million
Sea Wolf 1976 14,000 (up to 2000)[156]
Mahjong Fight Club 2002 13,000 (up to 2004)[115]
Gauntlet 1985 11,368 (up to 1991)[118] $20.41 million (up to 1991)[118] $35.9 million
Love and Berry 2004 10,300 (up to 2006)[116] $302.68 million (up to 2007)[n 11] $384 million
Sangokushi Taisen 2005 9,929 (up to 2008)[n 43] $148.44 million (up to 2012)[n 44] $182 million
Pong 1972 8500–19,000[145][146] $11 million (up to 1973)[147] $59.3 million
Hang-On 1985 7,500 (up to 1985)[93]
Initial D Arcade Stage 2001 7,111 (up to 2005)[171]
Dinosaur King 2005 7,000 (up to 2006)[94]
Hard Drivin' 1989 6,843 (up to 1991)[118] $42.93 million (up to 1991)[118] $75.48 million
Xevious 1982 5,295 (in the US up to 1983)[118]
Samba de Amigo 1999 3,000 (up to 2000)[141] $47.11 million (up to 2000)[n 45] $67.7 million
Border Break 2009 2,998 (up to 2009)[119] $107 million (up to 2012)[n 13] $119 million
World Club Champion Football 2002 2,479 (up to 2009)[n 8] $706.014 million (up to 2012)[n 46] $940 million

See also



This article uses material from the Wikipedia article "Arcade game", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Game & Play & Gamification

3d,model,playground,board games,computer,strategy,thinktank