powered by CADENAS

Social Share

Basketball court (9363 views - Sports List)

In basketball, the basketball court is the playing surface, consisting of a rectangular floor with tiles at either end. In professional or organized basketball, especially when played indoors, it is usually made out of a wood, often maple, and highly polished. Outdoor surfaces are generally made from standard paving materials such as concrete or asphalt.
Go to Article

Explanation by Hotspot Model

Basketball court

Basketball court

Basketball court
In basketball, the basketball court is the playing surface, consisting of a rectangular floor with tiles at either end. In professional or organized basketball, especially when played indoors, it is usually made out of a wood, often maple, and highly polished. Outdoor surfaces are generally made from standard paving materials such as concrete or asphalt.

Dimensions

Basketball courts come in different sizes. In the National Basketball Association (NBA), the court is 94 by 50 feet (28.7 by 15.2 m). Under International Basketball Federation (FIBA) rules,[1] the court is minutely smaller, measuring exactly 28 by 15 metres (91.9 by 49.2 ft). A high school court is slightly smaller, at 84 by 50 feet (25.6 by 15.2 m).[citation needed] In amateur basketball, court sizes vary widely. The baskets are always 10 feet (3.0 m) above the floor (except possibly in youth competition). Basketball courts have a three-point arc at both baskets. A basket made from behind this arc is worth three points; a basket made from within this line, or with a player's foot touching the line, is worth 2 points. The free-throw line, where one stands while taking a foul shot, is located within the three-point arc at 15 feet from the basket. A foul shot is worth 1 point, but if a shot is made from the foul line while in play it is still worth 2 points.[2]

Diagrams

Layout prescribed by the rules of the International Basketball Federation (FIBA), the National Basketball Association (NBA), and a National Collegiate Athletic Association (NCAA).

Table

Area NBA FIBA WNBA NCAA[3] U.S. H.S. U.S. Junior H.S.
Imperial Metric Imperial Metric Imperial Metric Imperial Metric Imperial Metric Imperial Metric
Court length 94 ft 28.65 m 91.86 ft 28 m Same as NBA 84 ft 25.60 m 74 ft 22.56 m
Court width 50 ft 15.24 m 49.21 ft 15 m Same as NBA 42 ft 12.80 m
Rim height 10 ft 3.05m Same as NBA
Restricted arc radius 4 ft 1.22 m 4.10 ft 1.25 m Same as NBA 3 ft 0.91 m Non-existent
Center circle diameter 12 ft 3.66 m 11.81 ft 3.6 m Same as NBA
3-point line distance from the basket 23.75 ft
22 ft in corner*
7.24 m
6.70 m in corner*
22.15 ft
21.65 ft in corner†
6.75 m
6.60 m in corner†
Same as FIBA 20.75 ft 6.32 m 19.75 ft 6.01 m Same as high school
Key (shaded lane or
restricted area) width
16 ft 4.88 m 16.08 ft 4.9 m Same as NBA 12 ft 3.66 m Same as NCAA
Free-throw line distance from point on the floor directly below the backboard 15 ft 4.57 m 15.09 ft 4.6 m Same as NBA
* The NBA three-point line is 3 ft (0.91 m) from the sideline in a zone starting at the baseline and ending when it crosses the 23.75 ft (7.24 m) arc. The 22 ft (6.70 m) measurement applies only at a point where a line parallel to the baseline intersects the long axis of the court and the center of the basket.

† The FIBA three-point line is 2.95 ft (0.90 m) from the sideline in a zone starting at the baseline and ending when it crosses the 22.1 ft (6.75 m) arc. The 21.65 ft (6.60 m) measurement applies only at a point where a line parallel to the baseline intersects the long axis of the court and the center of the basket.

Sections

Center circle

The only two players permitted to enter this area prior to the tipoff are the players contesting the jump ball (usually but not always centers). Both players jump when the referee throws the ball in the air, each attempting to tap the ball into the hands of a player of their own team.

Three-point line

The three-point line is the line that separates the two-point area from the three-point area; any shot converted beyond this line counts as three points. If the shooting player steps on the line, it is counted as two points. Any foul made in the act of shooting beyond the three-point line would give the player three free throws if the shot does not go in, and one if it does.

The distance to the three-point line from the center of the basket varies depending on the level or league, and has changed several times. These are the current distances, with the league or level using each distance:

19.75 ft (6.02 m): High School

20.75 ft (6.35 m): NCAA

21.65 ft (6.68 m) to 22.15 ft (6.75 m): WNBA and FIBA

22 ft (6.991 m) to 23.75 ft (7.24 m): NBA

The NBA adopted the three-point line at the start of the 1979–80 season. This is of variable distance, ranging from 22 feet (6.7 m) in the corners to 23.75 feet (7.24 m) behind the top of the key. During the 1994–95, 1995–96 and 1996–97 seasons, the NBA attempted to address decreased scoring by shortening the overall distance of the line to a uniform 22 feet (6.7 m) around the basket. It was moved back to its original distance after the 1996–97 season. FIBA and the NCAA both adopted the three-point line in 1985.

In most high school associations in the United States, the distance is 19.75 feet. This was formerly the distance for college basketball as well. On May 26, 2007, the NCAA playing rules committee agreed to move the three-point line back one foot to 20.75 feet for the men. This rule went into effect for the 2008–2009 season. The three-point line for women (NCAA) moved back one foot to 20.75 feet at the start of the 2011–2012 season.

The international distance, used in most countries outside the United States and in FIBA and WNBA competition, is currently 6.6 m (21.65 ft) to 6.75 m (22.15 ft).

Perimeter

The perimeter is defined as the areas outside the free throw lane and inside the three-point line. Shots converted (successfully made) from this area are called "perimeter shots" or "medium-range shots." If a player's foot is on the three-point line, the shot is considered a perimeter shot.

Low post area

The low post is defined as the areas that are closest to the basket but outside of the free throw lane.[4] This area is fundamental to strategy in basketball. Skilled low post players can score many points per game without ever taking a jump shot.

Key

The key, free throw lane or shaded lane refers to the usually painted area beneath the basket; for the NBA it is 16 feet (4.9 m) wide, for the NCAA it is 12 feet (3.7 m) wide; for both instances it extends 15 feet (4.6 m) from the backboard. At the top of the rectangle is the free throw line, behind which players shoot uncontested shots when they're fouled. A circle is drawn around the free-throw line with a 6 feet (1.8 m) radius; this is used for jump ball instances, as is done at the center circle. Two 6-inch hash lines, 3 ft from the free throw lane line and 5 ft 8 in from the free throw line, show the lower defensive box linked to the restricted area.

For FIBA tournaments, since October 2010 the key has been a rectangle 4.9 m wide and 5.8 m long. Previously it was a trapezoid 3.7 meters (12 ft) wide at the free-throw line and 6 meters (19 feet and 6.25 inches) at the end line.

The key is primarily used to prevent players from staying beneath the basket of the opponents' team for long periods (maximum three seconds).

Restricted area arc

The restricted area arc is a semi-circular arc drawn around the area directly underneath the basket. With some exceptions, members of the defending team cannot draw charging fouls in this area. The restricted arc in all North American rule sets above high school level (NCAA men's and women's, NBA, and WNBA) has a radius 4 feet (1.22 m) from below the center of the basket. The NCAA restricted area arc was originally established for the 2011–12 men's and women's seasons at a 3-foot (0.91 m) radius from below the center of the basket, and was extended to match the (W)NBA radius for the 2015–16 season and beyond.

Other lines

On NBA floors, two hash marks are drawn at the end lines near the key to mark the area known as the lower defensive box. A defensive player is allowed to draw a charging foul within the restricted arc if the offensive player receives the ball and/or starts his drive within this area.[5]

Also, two lines are drawn on each of the sidelines, 28 feet from each of the endlines, which designates the extent of the coaching box and bench. This line marks the farthest extent a coach (aside from the sidelines) can stand. Directly behind this area is the team bench.

On the half-court line of NBA floors two lines extend outside the playing court, designating the place where substitutes wait before they can enter the playing court; directly behind this area are the various off-court officials such as the timekeeper and reserve referee.

FIBA changes

On April 26, 2008, FIBA announced several major rules changes involving the court markings. These changes took effect for major international competitions on October 1, 2010, after that year's World Championships for men and women, and became mandatory for other competitions on October 1, 2012 (although national federations could adopt the new markings before 2012). The changes were as follows.[6]

  • The shape of the key changed from a trapezoid to a rectangle as it is in the NBA, with NBA dimensions.
  • The three-point line moved back to 6.75 metres (22 ft 1.7 in) from 6.25 metres (20 ft 6.1 in), compared to 23 ft 9 in (7.24 m) for the NBA at the top of the arc.
  • The FIBA adopted the NBA's restricted area arc with a marginally wider radius of 1.25 metres (4 ft 1.2 in).

See also



This article uses material from the Wikipedia article "Basketball court", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding