Licensed under Creative Commons Attribution-Share Alike 3.0 (
).
A football, soccer ball, or association football ball is the ball used in the sport of association football. The name of the ball varies according to whether the sport is called "football", "soccer", or "association football". The ball's spherical shape, as well as its size, weight, and material composition, are specified by Law 2 of the Laws of the Game maintained by the International Football Association Board. Additional, more stringent, standards are specified by FIFA and subordinate governing bodies for the balls used in the competitions they sanction.
Early footballs began as animal bladders or stomachs that would easily fall apart if kicked too much. Improvements became possible in the 19th century with the introduction of rubber and discoveries of vulcanisation by Charles Goodyear. The modern 32-panel ball design was developed in 1962 by Eigil Nielsen, and technological research continues today to develop footballs with improved performance. The 32-panel ball design was soon overcome by 24-panel balls as well as 42-panel balls, both of which improved performance compared to before, in 2007.[citation needed]
In 1863, the first specifications for footballs were laid down by the Football Association. Previous to this, footballs were made out of inflated leather, with later leather coverings to help footballs maintain their shapes.[1] In 1872 the specifications were revised, and these rules have been left essentially unchanged as defined by the International Football Association Board. Differences in footballs created since this rule came into effect have been to do with the material used in their creation.
Footballs have gone through a dramatic change over time. During medieval times balls were normally made from an outer shell of leather filled with cork shavings.[2] Another method of creating a ball was using animal bladders for the inside of the ball making it inflatable. However, these two styles of creating footballs made it easy for the ball to puncture and were inadequate for kicking. It was not until the 19th century that footballs developed into what a football looks like today.
In 1838, Charles Goodyear introduced the use of rubber and their discoveries of vulcanisation, which dramatically improved the football.[3] Vulcanisation is the treatment of rubber to give it certain qualities such as strength, elasticity, and resistance to solvents. Vulcanisation of rubber also helps the football resist moderate heat and cold. Vulcanisation helped create inflatable bladders that pressurise the outer panel arrangement of the football. Charles Goodyear's innovation increased the bounce ability of the ball and made it easier to kick. Most of the balls of this time had tanned leather with eighteen sections stitched together. These were arranged in six panels of three strips each.[4][5]
During the 1900s, footballs were made out of rubber and leather which was perfect for bouncing and kicking the ball; however, when heading the football (hitting it with the player's head) it was usually painful. This problem was most probably due to water absorption of the leather from rain, which caused a considerable increase in weight, causing head or neck injury. By around 2017, this had also been associated with dementia in former players.[6][7] Another problem of early footballs was that they deteriorated quickly, as the leather used in manufacturing the footballs varied in thickness and in quality.[4]
Elements of the football that today are tested are the deformation of the football when it is kicked or when the ball hits a surface. Two styles of footballs have been tested by the Sports Technology Research Group of Wolfson School of Mechanical and Manufacturing Engineering in Loughborough University; these two models are called the Basic FE model and the Developed FE model of the football. The basic model considered the ball as being a spherical shell with isotropic material properties. The developed model also utilised isotropic material properties but included an additional stiffer stitching seam region.
Companies such as Umbro, Mitre, Adidas, Nike, Select and Puma are releasing footballs made out of new materials which are intended to provide more accurate flight and more power to be transferred to the football.[8][9]
Today's footballs are more complex than past footballs. Most modern footballs consist of twelve regular pentagonal and twenty regular hexagonal panels positioned in a truncated icosahedron spherical geometry.[2] Some premium-grade 32-panel balls use non-regular polygons to give a closer approximation to sphericality.[10] The inside of the football is made up of a latex bladder which enables the football to be pressurised. The ball's panel pairs are stitched along the edge; this procedure can either be performed manually or with a machine.[3] The size of a football is roughly 22 cm (8.65 inches) in diameter for a regulation size 5 ball. Rules state that a size 5 ball must be 68 to 70 cm in circumference. Averaging that to 69 cm and then dividing by π gives about 22 cm for a diameter.
The ball's weight must be in the range of 400 to 450 grams (14 to 16 oz) and inflated to a pressure of between 0.6 and 1.1 bars (8.5 and 15.6 psi) at sea level.[11]
There are a number of different types of football balls depending on the match and turf including: training footballs, match footballs, professional match footballs, beach footballs, street footballs, indoor footballs, turf balls, futsal footballs and mini/skills footballs.[12]
Many companies throughout the world produce footballs.[13] The earliest balls were made by local suppliers where the game was played. It is estimated that 40% of all footballs are made in Sialkot, Pakistan, with other major producers being China and India.[14]
As a response to the problems with the balls in the 1962 FIFA World Cup, Adidas created the Adidas Santiago[15] – this led to Adidas winning the contract to supply the match balls for all official FIFA and UEFA matches, which they have held since the 1970s, and also supplied match balls for the 2008 Olympic Games.[16] They also supply the ball for the UEFA Champions League which is called the Adidas Finale.
The following footballs were used in the FIFA World Cup finals tournaments:
World Cup | Ball(s) | Image | Manufacturer | Additional information | Refs |
---|---|---|---|---|---|
1930 | Tiento (first half) T-model (second half) |
Two different balls were used in the final: Argentina supplied the first-half ball (the 'Tiento') and led 2–1 at the break; hosts Uruguay supplied the second-half ball (the 'T-Model' which was larger and heavier)[15] and won 4–2. | [15][17] | ||
1934 | Federale 102 | ECAS (Ente Centrale Approvvigionamento Sportivi), Rome | [18] | ||
1938 | Allen | Allen, Paris | Made up of leather, consisted of 13 panels and had white cotton laces on a separate thin panel. | [19] | |
1950 | Duplo T | Superball | First ball to have no laces and introduce the syringe valve. | [20] | |
1954 | Swiss World Champion | Kost Sport, Basel | The first 18-panel ball. | [17][21] | |
1958 | Top Star | Sydsvenska Läder och Remfabriken, Ängelholm (aka "Remmen" or "Sydläder") | Chosen from 102 candidates in a blind test by four FIFA officials. | [22][23] | |
1962 | Crack Top Star |
Senor Custodio Zamora H., San Miguel, Chile Remmen |
The Crack was the official ball. Referee Ken Aston was unimpressed with the Chilean ball provided for the opening match, and sent for a European ball, which arrived in the second half. Various matches used different balls, with the apparent rumour the European teams didn't trust the locally produced ball[15] | [15][17][22][24] | |
1966 | Challenge 4-star | Slazenger | 18-panel ball in orange or yellow. Selected in a blind test at the Football Association headquarters in Soho Square. | [17][25] | |
1970 | Telstar | Adidas | Telstar was the first 32-panel black-and-white ball used in the FIFA World Cup finals. Only 20 were supplied by Adidas. A brown ball (Germany-Peru) and a white ball (first half of Italy-Germany) were used in some matches. | [17][26] | |
1974 | Telstar Durlast | Adidas | The first polyurethane coated ball, making it waterproof and resistant to wear and tear. | [17] | |
1978 | Tango | Adidas | [17] | ||
1982 | Tango España | Adidas | Similar to its predecessor the Tango the Tango España had a polyurethane coating. The difference being that it had 20 identical panels with new and improved rubberized seams. The last of all leather balls. | [17] | |
1986 | Azteca | Adidas | First fully synthetic FIFA World Cup ball and first hand-sewed ball | [17] | |
1990 | Etrusco Unico | Adidas | [17] | ||
1994 | Questra[27] | Adidas | [17] | ||
1998 | Tricolore | Adidas | First multi-coloured ball at a World Cup finals tournament. | [17] | |
1999 (women) | Icon | Adidas | First ball specifically created for a Women's World Cup. Technically identical to the Tricolore, but with a different visual design. | [28][29] | |
2002 | Fevernova | Adidas | First World Cup ball with a triangular design. The ball for the 2003 Women's World Cup was technically identical to the Fevernova, but had a different visual design.[30] | [17] | |
2006 | Teamgeist | Adidas | The Teamgeist is a 14-panel ball. Each match at the World Cup finals had its own individual ball, printed with the date of the match, the stadium and the team names.[16] It was replaced for the final match by the gold-coloured Teamgeist Berlin. As in 2003, the ball used for the 2007 Women's World Cup was identical in performance to the ball used in the previous year's World Cup, but with a different visual design.[31] | [17] | |
Teamgeist Berlin | |||||
2010 | Jabulani | Adidas | This ball has 8 panels. The ball for the final match was the gold Jo'bulani (picture on the left), which was named after "Jo'burg", a standard South African nickname for Johannesburg, site of the final game. | [17][32] | |
Jo'bulani | |||||
2011 (women) | SpeedCell | Adidas | Technically identical to the Jabulani, but with a different visual design. | [33] | |
2014 | Brazuca | Adidas | This is the first FIFA World Cup ball named by the fans. The ball has been made of six polyurethane panels which have been thermally bonded. | [34] | |
Brazuca Final Rio | |||||
2015 (women) | Conext15 | Adidas | Based on the technology introduced in the Brazuca. The Conext15 Final Vancouver is the first ball created specifically for a Women's World Cup Final. | [35] | |
Conext15 Final Vancouver |
The following balls were used in the UEFA European Championship over the years:[36]
Championship | Official football | Manufacturer | Additional information |
---|---|---|---|
1968 | Telstar Elast | Adidas | This the first championship use of this ball[15] |
1972 | Telstar | Adidas | |
1976 | Telstar | Adidas | |
1980 | Tango Italia | Adidas | |
1984 | Tango Mundial | Adidas | |
1988 | Tango Europa | Adidas | |
1992 | Etrusco Unico | Adidas | This was the same ball used as in the 1990 FIFA World Cup. |
1996 | Questra Europa | Adidas | |
2000 | Terrestra Silverstream | Adidas | |
2004 | Roteiro | Adidas | |
2008 | Europass | Adidas | |
2012 | Tango 12 | Adidas | |
2016 | Beau Jeu | Adidas | Elements of the Adidas Brazuca in a new design |
Fracas | Design variant of the Beau Jeu |
The following balls were used in the football tournament of the Olympic Games (note this list is incomplete):
Olympic Games | Official football | Manufacturer | Additional information |
---|---|---|---|
1984 Olympic Games | Adidas Tango Sevilla | Adidas | |
1988 Olympic Games | Adidas Tango Séoul | Adidas | |
1992 Olympic Games | Adidas Etrusco Unico | Adidas | |
1996 Olympic Games | Adidas Questra Olympia[37] | Adidas | |
2000 Olympic Games | Adidas Gamarada[15] | Adidas | The aboriginal word for friendship, variation of the Adidas Terrestra Silverstream[15] |
2004 Olympic Games | Adidas Pelias | Adidas | |
2008 Olympic Games | Adidas Teamgeist 2 Magnus Moenia | Adidas | Variation of the Teamgeist, with Magnus Moenia meaning 'walls of the great' in Latin[38] |
2012 Olympic Games | Adidas The Albert | Adidas | Variant of the Adidas Tango 12 |
2016 Olympic Games | Adidas Errejota | Adidas | Variant of the Adidas Beau Jeu |
The following lists the most up-to-date balls used in various club football competitions:
Unicode 5.2 introduces the glyph ⚽ (U+26BD SOCCER BALL), representable in HTML as ⚽
or ⚽
.[39] The addition of this symbol follows a 2008 proposal by Karl Pentzlin.[40]
This article uses material from the Wikipedia article "Ball (association football)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding