powered by CADENAS

Social Share

Pawn (chess) (18310 views - Game & Play & Gamification)

The pawn (♙,♟) is the most numerous piece in the game of chess, and in most circumstances, also the weakest. It historically represents infantry, or more particularly, armed peasants or pikemen. Each player begins a game with eight pawns, one on each square of the rank immediately in front of the other pieces. (The white pawns start on a2, b2, c2, ..., h2; the black pawns start on a7, b7, c7, ..., h7.) Individual pawns are referred to by the file on which they stand. For example, one speaks of "White's f-pawn" or "Black's b-pawn", or less commonly (using descriptive notation), "White's king bishop pawn" or "Black's queen knight pawn". It is also common to refer to a rook pawn, meaning any pawn on the a- or h-file, a knight pawn (on the b- or g-file), a bishop pawn (on the c- or f-file), a queen pawn (on the d-file), a king pawn (on the e-file), and a central pawn (on the d- or e-file).
Go to Article

Explanation by Hotspot Model

Pawn (chess)

Pawn (chess)

White pawn
Black pawn

The pawn (♙,♟) is the most numerous piece in the game of chess, and in most circumstances, also the weakest. It historically represents infantry, or more particularly, armed peasants or pikemen.[1] Each player begins a game with eight pawns, one on each square of the rank immediately in front of the other pieces. (The white pawns start on a2, b2, c2, ..., h2; the black pawns start on a7, b7, c7, ..., h7.)

Individual pawns are referred to by the file on which they stand. For example, one speaks of "White's f-pawn" or "Black's b-pawn", or less commonly (using descriptive notation), "White's king bishop pawn" or "Black's queen knight pawn". It is also common to refer to a rook pawn, meaning any pawn on the a- or h-file, a knight pawn (on the b- or g-file), a bishop pawn (on the c- or f-file), a queen pawn (on the d-file), a king pawn (on the e-file), and a central pawn (on the d- or e-file).


Movement

abcdefgh
8
8
77
66
55
44
33
22
11
abcdefgh
Initial placement of the pawns
abcdefgh
8
8
77
66
55
44
33
22
11
abcdefgh
Pawn movement: A pawn can move to the square directly in front of itself, if that square is clear. A pawn on its starting rank has the option of moving two squares.

Unlike the other pieces, pawns cannot move backwards. Normally a pawn moves by advancing a single square, but the first time a pawn is moved, it has the option of advancing two squares. Pawns may not use the initial two-square advance to jump over an occupied square, or to capture. Any piece immediately in front of a pawn, friend or foe, blocks its advance. In the diagram, the pawn on c4 can move to c5, while the pawn on e2 can move to either e3 or e4.

Capturing

abcdefgh
8
8
77
66
55
44
33
22
11
abcdefgh
The pawn may capture either the rook or the knight, but not the bishop, which blocks the pawn from moving directly forward.

Unlike other pieces, the pawn does not capture in the same direction as it moves. A pawn captures diagonally forward one square to the left or right. (See diagram.)

Another unusual rule is the en passant capture. It can occur after a pawn advances two squares using its initial two-step move option, and the square passed over is attacked by an enemy pawn. The enemy pawn is entitled to capture the moved pawn "in passing"—as if it had advanced only one square. The capturing pawn moves to the square over which the moved pawn passed (see diagram), and the moved pawn is removed from the board. The option to capture en passant must be exercised on the move immediately following the double-step pawn advance, or it is lost for the remainder of the game.

En passant was added in the 15th century to compensate for the then newly added two-square initial move rule (Hooper & Whyld 1992:124). Without en passant, a pawn could safely bypass a square controlled by an enemy pawn.

Promotion

A pawn that advances all the way to the opposite side of the board (the opposing player's first rank) is promoted to another piece of that player's choice: a queen, rook, bishop, or knight of the same color. The pawn is immediately (before the opposing player's next move) replaced by the new piece. Since it is uncommon for a piece other than a queen to be chosen, promotion is often called "queening". When some other piece is chosen it is known as underpromotion, and the piece selected is most often a knight, used to execute a checkmate or a fork giving the player a net increase in material compared to promoting to a queen. Underpromotion is also used in situations where promoting to a queen would give immediate stalemate. The choice of promotion is not limited to pieces that have been captured. Thus a player could in theory have as many as ten knights, ten bishops, ten rooks or nine queens on the board at the same time. While this extreme would almost never occur in practice, in game 11 of their 1927 world championship match, José Raúl Capablanca and Alexander Alekhine each had two queens in play at once (from move 65 through the end on move 66).[2] While some finer sets do include an extra queen of each color, most standard chess sets do not come with additional pieces, so the physical piece used to replace a promoted pawn on the board is usually one that was previously captured. When the correct piece is not available, some substitute is used: a second queen is often indicated by inverting a previously captured rook, or a piece is borrowed from another set.

Strategy

The pawn structure, the configuration of pawns on the chessboard, mostly determines the strategic flavor of a game. While other pieces can usually be moved to a more favorable position if they are temporarily badly placed, a poorly positioned pawn is limited in its movement and often cannot be so relocated.

abcdefgh
8
8
77
66
55
44
33
22
11
abcdefgh
Locked pawn chains in the French Defence after 1.e4 e6 2.d4 d5 3.e5

Because pawns capture diagonally and can be blocked from moving straight forward, opposing pawns can become locked in diagonal pawn chains of two or more pawns of each color, where each player controls squares of one color. In the diagram, Black and White have locked their d- and e-pawns.

Here, White has a long-term space advantage. White will have an easier time than Black in finding good squares for his pieces, particularly with an eye to the kingside. Black, in contrast, suffers from a bad bishop on c8, which is prevented by the black pawns from finding a good square or helping out on the kingside. On the other hand, White's central pawns are somewhat overextended and vulnerable to attack. Black can undermine the white pawn chain with an immediate c7–c5 and perhaps a later f7–f6.

Isolated pawn

Pawns on adjacent files can support each other in attack and defense. A pawn which has no friendly pawns in adjacent files is an isolated pawn. The square in front of an isolated pawn may become an enduring weakness. Any piece placed directly in front not only blocks the advance of that pawn, but cannot be driven away by other pawns.

In the diagram, Black has an isolated pawn on d5. If all the pieces except the kings and pawns were removed, the weakness of that pawn might prove fatal to Black in the endgame. In the middlegame, however, Black has slightly more freedom of movement than White, and may be able to trade off the isolated pawn before an endgame ensues.

Passed pawn

A pawn which cannot be blocked or captured by enemy pawns in its advance to promotion is a passed pawn. In the diagram at right, White has a protected passed pawn on c5 and Black has an outside passed pawn on h5. Because endgames are often won by the player who can promote a pawn first, having a passed pawn in an endgame can be decisive – especially a protected passed pawn (a passed pawn that is protected by a pawn). In this vein, a pawn majority, a greater number of pawns belonging to one player on one side of the chessboard, is strategically important because it can often be converted into a passed pawn.

The diagrammed position might appear roughly equal, because each side has a king and three pawns, and the positions of the kings are about equal. In truth, White wins this endgame on the strength of the protected passed pawn, regardless which player moves first. The black king cannot be on both sides of the board at once – to defend the isolated h-pawn and to stop White's c-pawn from advancing to promotion. Thus White can capture the h-pawn and then win the game (Fine & Benko 2003:56).

Doubled pawn

After a capture with a pawn, a player may end up with two pawns on the same file, called doubled pawns. Doubled pawns are substantially weaker than pawns which are side by side, because they cannot defend each other, they usually cannot both be defended by adjacent pawns, and the front pawn blocks the advance of the back one. In the diagram at right, Black is playing at a strategic disadvantage due to the doubled c-pawns.

There are situations where doubled pawns confer some advantage, typically when the guarding of consecutive squares in a file by the pawns prevents an invasion by the opponent's pieces.

Pawns which are both doubled and isolated are typically a tangible weakness. A single piece or pawn in front of doubled isolated pawns blocks both of them, and cannot be easily dislodged. It is rare for a player to have three pawns in a file, i.e. tripled pawns. Depending on the position, tripled pawns may be more or less valuable than two pawns which are side by side.

Wrong rook pawn

In chess endgames with a bishop, a rook pawn may be the wrong rook pawn, depending on the square-color of the bishop. This causes some positions to be draws which would otherwise be wins.

History

The pawn has its origins in the oldest version of chess, chaturanga, and it is present in all other significant versions of the game as well. In chaturanga, this piece moved directly forward, capturing to the sides (one square diagonally forward to the left or right).

In medieval chess, an attempt was made to make the pieces more interesting, each file's pawn being given the name of a commoner's occupation. On the board, from left to right, those titles were:[3]

  • Gambler and other "lowlifes", also messengers (in the left-most file, that direction being literally sinister)
  • City guard or policeman (in front of a knight, as they trained city guards in real life)[4]
  • Innkeeper (bishop)
  • Merchant/Moneychanger (always before the king, whether or not he is to the left or right of the queen, which depends on the color of the pieces)
  • Doctor (always the queen's pawn)
  • Weaver/Clerk (in front of the bishop, for whom they wove or clericked)
  • Blacksmith (in front of a knight, as they care for the horses)
  • Worker/Farmer (in front of a castle, for which they worked)[5]

The most famous example of this is found in the second book ever printed in the English language, The Game and Playe of the Chesse. Purportedly, this book was viewed to be as much a political commentary on society as a chess book,[5] and was printed by William Caxton.[6]

The ability to move two spaces, and the related ability to capture en passant, were only introduced in 15th-century Europe (see En passant § Historical context). The rule for promotion has changed through history, see History of the promotion rule.

Etymology and word usage

Although the name origin of most other chess pieces is obvious, the etymology of pawn is fairly obscure. It is derived from the Old French word paon, which comes from the Medieval Latin term for foot soldier and is cognate with peon.

Pawn is often taken to mean "one who is easily manipulated" or "one who is sacrificed for a larger purpose". Because the pawn is the weakest piece, it is often used metaphorically to indicate unimportance or outright disposability; for example, "She's only a pawn in their game."

In most other languages, the word for pawn is similarly derived from paon, its Latin ancestor or some other word for foot soldier. In some languages the pawn is named after a term for "peasant" or "farmer", reflecting how the lower orders were conscripted as footsoldiers in wartime: Hungarian paraszt, Slovene kmet, German Bauer, Danish/Norwegian/Swedish bonde, Luxembourgish bauer, Latvian bandinieks.[7] In Irish the term fichillín, a diminutive of ficheall ("chess") is used, while in Thai the pawn is called เบี้ย (bîia), which signifies a cowrie shell or a coin of little value.

Quotations

  • "The pawn is the soul of chess. ... the Pawns. They are the very Life of the Game. They alone form the Attack and the Defense; on their good or bad Situation depends the Gain or Loss of the Party." François-André Danican Philidor, 1749 (Euwe & Hooper 1959:1).

Unicode

Unicode defines two codepoints for pawn:

U+2659 White Chess Pawn (HTML ♙)

U+265F Black Chess Pawn (HTML ♟)

See also



This article uses material from the Wikipedia article "Pawn (chess)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Game & Play & Gamification

3d,model,playground,board games,computer,strategy,thinktank