Full name | Turn- und Sportverein München von 1860 | |||
---|---|---|---|---|
Nickname(s) |
Die Löwen (The Lions) Sechzig (Sixty) (Die) Sechzger ((The) Sixties) | |||
Founded |
17 May 1860; 157 years ago (1860-05-17), football on 6 March 1899 | |||
Ground |
Stadion an der Grünwalder Straße (1911–1995, 2004–2005, 2017–present) Olympiastadion (1972–2005) Allianz Arena (2005–2017) | |||
Ground Capacity | 12,500 | |||
President | Robert Reisinger | |||
Chairman | Markus Fauser | |||
Manager | Daniel Bierofka | |||
League | Regionalliga Bayern (IV) | |||
2016–17 | 2. Bundesliga, 16th (relegated) | |||
Website | Club website | |||
| ||||
Turn- und Sportverein München von 1860, commonly known as TSV 1860 München (German pronunciation: [teː ʔɛs faʊ ˈʔaxtseːnˈhʊndɐt ˈzɛçtsɪç ˈmʏnçn̩]) or 1860 Munich, is a German sports club based in Munich. After the 2016–17 season the club's football team was relegated from the 2. Bundesliga. 1860 Munich was one of the founding members of the Bundesliga in 1963, becoming West German champions in 1966, and has played a total of 20 seasons in the top flight. From 2005, 1860 Munich's stadium had been the Allianz Arena, but since their relegation from 2. Bundesliga to Regionalliga Bayern at the end of the 2016/2017 season the Stadion an der Grünwalder Straße is once again home to 1860 Munich.
The roots of the TSV's founding as a physical fitness and gymnastics association go back to a meeting held 15 July 1848 in a local pub, Buttlesche Brauerei zum Bayerischen Löwen. It was a time of revolutionary ferment due to the 1848 Revolutions, and the club was banned in 1849 by the Bavarian monarchy for "republican activities". The club was formally reestablished on 17 May 1860 and after mergers with a number of other local associations in 1862 was known as Turnverein München. A football department was created on 6 March 1899 and played its first matches against other squads three years later.
In 1911, the team adopted the familiar lion to their crest and in 1919 was renamed TSV München 1860. By the mid-1920s, they were playing competitive football in the country's upper leagues, like the Bezirksliga Bayern, making a national semi-final appearance in 1927. Die Löwen challenged for the championship in 1931 but dropped a 2–3 decision to Hertha BSC. Two years later, they made another semi-final appearance which they lost to Schalke 04 who were on their way to becoming the dominant side in German football through the 1930s and 1940s.
In 1933, German football was re-organized under the Third Reich into 16 top-flight divisions known as Gauligen. TSV joined the Gauliga Bayern where they earned second-place finishes in 1934, 1938 and 1939 before finally capturing a division championship in 1941. Their subsequent play-off appearance saw them finish second in their pool to finalist Rapid Wien. The following season they failed to advance to the national play-off rounds, but did go on to earn their first major honours by defeating Schalke 04 to capture the Tschammerpokal, known today as the DFB-Pokal. TSV returned to the national play-offs again in 1943, progressing to the quarter-finals.
After World War II, 1860 played in the top flight Oberliga Süd as a mid-table side, suffering relegation for a period of three years in the mid-1950s. However, they delivered when it mattered most in 1963 by winning the league championship and with it automatic entry into Germany's new professional league, the Bundesliga, ahead of rivals Bayern Munich, who would have to wait two seasons for their own top flight debut since the German Football Association (DFB) did not want two teams from the same city in the new league. 1860 continued to perform well through the mid-1960s: they captured their second DFB-Pokal in 1964, played the 1965 European Cup Winners' Cup final against West Ham United – losing 0–2. In 1966, they came away as Bundesliga champions and qualified to 1966–67 European Cup, but losing 2-3 on aggregate against Real Madrid in second round. On 3 June 1967, they finished as runners up in Bundesliga.
Those performances were followed by poor showings in three consecutive seasons leading to relegation in 1970 to the Regionalliga Süd (II). It took 1860 seven years to make their way back to the first division, through a three-game play-off contest with Arminia Bielefeld, only to be immediately relegated again. One year later they were back, this time for a two-year stay, then in 1982 they were relegated once again and then forced into the tier III Amateur Oberliga Bayern when financial problems led to the club being denied a licence.
The club's exile from the Bundesliga would last a dozen years. They were promoted to the top flight in 1994, but found themselves in immediate danger being sent back down again. President Karl-Heinz Wildmoser and manager Werner Lorant, however, made several shrewd purchases including striker Olaf Bodden, winger Harald Cerny, playmaker Peter Nowak and defensive stoppers Miroslav Stević, Jens Jeremies and Manfred Schwabl. Stars like Abedi Pele, Thomas Häßler and Davor Šuker played for 1860 as their careers were winding down, becoming crowd favourites and making important contributions.[citation needed]
Under the heavy-handed, dictatorial leadership of Wildmoser and Lorant,[citation needed] the combination of proven veterans and young talent helped the club avoid relegation and become a decent mid-table side. 1860 earned a fourth-place Bundesliga finish in 2000 and were entered into the UEFA Champions League Third qualifying round, where they faced Leeds United. A 3–1 aggregate defeat, however, saw them play in the UEFA Cup that season, advancing to the third round where they were eliminated by Parma. The club, however, was unable to build on this success and after some mediocre performances by the team, manager Lorant was fired.
After a decade in the top division, 1860 burnt out in the 2003–04 season with a 17th-place finish that returned the club to the 2. Bundesliga. Wildmoser made the controversial decision to groundshare with hated rivals Bayern Munich in the Allianz Arena, a move that outraged fans and led to accusations of a sell-out.[citation needed] His downfall came when he and his son Karl-Heinz Wildmoser Jr. were caught in a bribery scandal around the awarding procedure for the contract to build the stadium.[citation needed]
In addition to closely being relegated to the Regionalliga Süd (III) in the 2005–06 season, 1860 experienced severe financial difficulties. Stadium partner Bayern Munich bought out TSV's 50% interest in the Allianz Arena in late April 2006 for €11 million, providing the club some immediate financial relief. Following this move, the DFB was satisfied with the financial health of the club and duly issued 1860 a licence to play in the 2. Bundesliga for the 2006–07 season.[1]
TSV hired several new managers during its 2. Bundesliga period. The first was Rudi Bommer, followed by Reiner Maurer, Walter Schachner, Marco Kurz and Uwe Wolf. Also, former Germany national team player Stefan Reuter as a general manager. Neither of the new managers, however, could lead the squad back to the top-flight Bundesliga. Ewald Lienen coached the team from 13 May 2009 to the end of the 2009–10 season.
Reiner Maurer was hired as manager of 1860 at the start of the 2010–11 season.
1860 came close to insolvency for a second time in five years in 2011 when it needed €8 million to survive. Help was offered to the club by local rival Bayern Munich, to the disgust of the supporters of each club, since Bayern was to lose €50 million in future stadium rent if the club defaulted on its rental contract obligations until 2025.[citation needed] Eventually, the club was rescued by Jordanian investor Hasan Abdullah Ismaik, who, for €18 million, purchased 60% of the club's professional team's operating company, 1860 GmbH & Co. KGaA'. However his voting rights being restricted to 49% due to regulations governing German football, which is based around membership-led clubs and not entrepreneurial. H. I. Squared International, a company controlled by Ismaik, took over the marketing of the club from IMG.[1][2]
The 2014–15 season saw the club finish 16th in the 2. Bundesliga. It was forced to participate in the relegation play-offs against Holstein Kiel where it retained its league place with a 2–1 home win after a 0–0 draw in the first leg. 1860 survived courtesy to an injury time goal by defender Kai Bülow in front of 57,000 spectators in Munich.[3]
In 2016–17, the team finished 16th in the 2. Bundesliga after a 1–2 defeat against 1. FC Heidenheim in the last game of the season. They played 1-1 and 0–2 respectively in the following relegation play-off against Jahn Regensburg and were therefore officially relegated. Managing Director Ian Ayre and President Peter Cassalette resigned from their positions the following day.[4][5] On 2 June 2017, it was announced that 1860 were unable to obtain a 3. Liga license for the 2017–18 season as a result of investor Hassan Ismaik's unwillingness to pay the necessary fees. As a result, the club was relegated to the Regionalliga Bayern for the 2017–18 season.[6]
The TSV 1860 München II, or, previous to that, the TSV 1860 München Amateure, have been historically quite successful at the Bavarian level. The team has played in the Regionalliga Süd from 2004 to 2012, missing out on 3. Liga qualification in the 2007–08 season and again in 2013 when it won the newly formed Regionalliga Bayern but lost to SV Elversberg in the promotion round.
The second eleven struggled during the club's years outside professional football, but rose through the ranks again after the club's revival in the early 1990s and returned to the Bayernliga in 1996, winning the title in its first season there and promotion to the Regionalliga. The team belonged to the Regionalliga until 2001 and then again from 2004 onwards.
The club is the only one in Bavaria to have won the Bayernliga with its first and second team.
Through the 2016-17 season, 1860 Munich played their home matches in the Allianz Arena, which they shared with city rivals Bayern Munich. The arena's skin color lighting is changed to 1860s blue when the team plays. The club's inaugural game at the Allianz Arena was a friendly played against 1. FC Nürnberg on 30 May 2005. The stadium hosted the opening match of the 2006 World Cup between Germany and Costa Rica and three other first round contests, a Round of 16 match between Germany and Sweden, and a semi-final between France and Portugal.
The club previously co-owned the facility with Bayern Munich, but sold its 50% share on 28 April 2006 to help resolve a serious financial crisis that saw TSV facing bankruptcy. On 12 July 2017, Bayern Munich announced the termination of 1860 Munich's rental agreement for Allianz Arena. 1860 Munich will return to their previous ground for the 2017–2018 season.[7]
Originally TSV played in the Stadion an der Grünwalderstraße (commonly known as "Sechzgerstadion"), built in 1911, and which they also shared with Bayern Munich between 1925 and 1972. Both clubs then moved to the new Olympiastadion built for the 1972 Olympic Games. TSV moved back to the old ground several times from 1972 on, with the years between 1982 and 1995 being the longest period. In the 2004 season "TSV" spent one last year at Sechzger as the Allianz was being readied. TSV 1860 München have not been able to meet the capacity standards of the Allianz Arena and returned to their old stadium, the Grünwalder Stadion.
The recent season-by-season performance of the club:[8][9]
Year | Division | Position | Average Home Attendance |
1988–89 | Bayernliga (III) | 5th | NA |
1989–90 | Bayernliga | 2nd | NA |
1990–91 | Bayernliga | 1st ↑ | NA |
1991–92 | 2. Bundesliga (II) | 10th ↓ | 15,968 |
1992–93 | Bayernliga (III) | 1st ↑ | NA |
1993–94 | 2. Bundesliga (II) | 3rd ↑ | 19,184 |
1994–95 | Bundesliga (I) | 14th | 23,140 |
1995–96 | Bundesliga | 8th | 32,105 |
1996–97 | Bundesliga | 7th | 34,648 |
1997–98 | Bundesliga | 13th | 29,348 |
1998–99 | Bundesliga | 9th | 28,417 |
1999–00 | Bundesliga | 4th | 27,282 |
2000–01 | Bundesliga | 11th | 25,276 |
2001–02 | Bundesliga | 9th | 26,024 |
2002–03 | Bundesliga | 10th | 26,518 |
2003–04 | Bundesliga | 17th ↓ | 28,331 |
2004–05 | 2. Bundesliga (II) | 4th | 20,140 |
2005–06 | 2. Bundesliga | 13th | 41,720 |
2006–07 | 2. Bundesliga | 8th | 35,688 |
2007–08 | 2. Bundesliga | 11th | 35,071 |
2008–09 | 2. Bundesliga | 12th | 28,135 |
2009–10 | 2. Bundesliga | 8th | 22,515 |
2010–11 | 2. Bundesliga | 9th | 19,768 |
2011–12 | 2. Bundesliga | 6th | 22,898 |
2012–13 | 2. Bundesliga | 6th | 22,682 |
2013–14 | 2. Bundesliga | 7th | 19,312 |
2014–15 | 2. Bundesliga | 16th | 21,917 |
2015–16 | 2. Bundesliga | 15th | 23,186 |
2016–17 | 2. Bundesliga | 16th ↓↓ | 25,900 |
2017–18 | Regionalliga (IV) |
↑ Promoted | ↓ Relegated |
League
CupInternational
Youth
Reserve team
|
Note: Flags indicate national team as defined under FIFA eligibility rules. Players may hold more than one non-FIFA nationality.
|
|
Year | Kit Manufacturer | Sponsor | Industry |
---|---|---|---|
1963–73 | Adidas | no sponsor | |
1973–76 | Frucade | Drinks | |
1976–79 | Puma | ||
1979–81 | Doppeldusch | Skin Care | |
1981–83 | Hedos | Clothing | |
1983–86 | Vereinigte | Insurance | |
1986–89 | Löwenbräu | Brewery | |
1989–90 | Karnehm | Furniture | |
1990–91 | Hacker-Pschorr | Brewery | |
1991–93 | Lancia | Automobile | |
1993–94 | Lotto | Ha-Ra | Cleaning |
1994–95 | Löwenbräu | Brewery | |
1995–99 | Nike | ||
1999–02 | FTI | Tourism | |
2002–05 | Liqui Moly | Motor Oil | |
2005–06 | Festina | Watches | |
2006–07 | Kappa | bwin | Sports Betting |
2007–08 | trenkwalder | Personal Services | |
2008–09 | Erima | ||
2009–10 | Liqui Moly | Lubricants | |
2010–11 | Comarch | Software | |
2011–13 | Uhlsport | Aston Martin | Automobile |
2013–15 | Volkswagen | Automobile | |
2015–16 | Macron | ||
2016–17 | Die Bayrische | Insurance |
Wikimedia Commons has media related to TSV 1860 München. |
TSV 1860 Munich | |
---|---|
Information | |
Stadia | |
Rivalries | |
Seasons | |
Matches |
2017–18 clubs | |
---|---|
Former clubs |
|
History | |
Lists and statistics | |
Seasons |
|
League seasons |
| ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
League champions |
| ||||||||||||||
|
Under 19 Bundesliga South/Southwest 2017–18 clubs | |
---|---|
Under 17 Bundesliga South/Southwest 2017–18 clubs | |
---|---|
Under 17 Bayernliga (II) 2017–18 clubs | |
---|---|
Under 15 Bayernliga Süd (II) 2017–18 clubs | |
---|---|
Coordinates: 48°6′7.1″N 11°33′55.1″E / 48.101972°N 11.565306°E / 48.101972; 11.565306
This article uses material from the Wikipedia article "TSV 1860 Munich", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding