powered by CADENAS

Pythagorean cup (180 views - Food Drinks Beverages)

A Pythagorean cup (also known as a Pythagoras cup, Greedy Cup, Tantalus cup or o kounenos tsi dikaiosynis) is a practical joke device in a form of a drinking cup, credited to Pythagoras of Samos. When it is filled beyond a certain point, a siphoning effect causes the cup to drain its entire contents through the base.
Go to Article

Explanation by Hotspot Model

Pythagorean cup

Pythagorean cup

A Pythagorean cup (also known as a Pythagoras cup, Greedy Cup, Tantalus cup or o kounenos tsi dikaiosynis) is a practical joke device in a form of a drinking cup, credited to Pythagoras of Samos. When it is filled beyond a certain point, a siphoning effect causes the cup to drain its entire contents through the base.

Form and function

Cross section of a Pythagorean cup.

A Pythagorean cup looks like a normal drinking cup, except that the bowl has a central column in it, giving it a shape like a Bundt pan. The central column of the bowl is positioned directly over the stem of the cup and over the hole at the bottom of the stem. A small open pipe runs from this hole almost to the top of the central column, where there is an open chamber. The chamber is connected by a second pipe to the bottom of the central column, where a hole in the column exposes the pipe to (the contents of) the bowl of the cup.[1][2]

When the cup is filled, liquid rises through the second pipe up to the chamber at the top of the central column, following Pascal's principle of communicating vessels. As long as the level of the liquid does not rise beyond the level of the chamber, the cup functions as normal. If the level rises further, however, the liquid spills through the chamber into the first pipe and out the bottom. Gravity then creates a siphon through the central column, causing the entire contents of the cup to be emptied through the hole at the bottom of the stem.[3] Some modern toilets operate on the same principle: when the water level in the bowl rises high enough, a siphon is created, flushing the toilet.[citation needed]

Common occurrences

Heron of Alexandria (c. 10–70 AD) used Pythagorean cups as hydraulic components in his robotic systems.

See also



This article uses material from the Wikipedia article "Pythagorean cup", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Food Drinks Beverages

food,liquor,alcohol,drink,beverage,coke