Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Samsung Galaxy Core Prime on display | |
Brand | Samsung Galaxy |
---|---|
Manufacturer | Samsung Electronics |
Series | Samsung Galaxy Core |
Model |
SM-G360H SM-G360BT SM-G360V |
Compatible networks |
(GSM/GPRS/EDGE): 850, 900, 1800, and 1900 MHz; 3G (HSPA 42.2/5.76 Mbit/s): HSDPA 850/‒900/‒1900/‒2100 MHz; 4G LTE (Cat4 150/50 Mbit/s): 700, 800, 850, 900, 1700, 1800, 1900, 2100, and 2600 MHz |
First released | November 2014; 2 years ago (2014-11) |
Predecessor | Samsung Galaxy Core II |
Type | Touchscreen smartphone |
Dimensions |
130.8 mm (5.15 in) H 67.9 mm (2.67 in) W 8.8 mm (0.35 in) D |
Weight | 130 g (4.6 oz) |
Operating system |
Android 4.4.4 KitKat upgradable to Android Lollipop 5.0.2[1][2][3][4] or 5.1.1[5][6][7] |
System on chip |
Qualcomm Snapdragon MSM8916 410 Spreadtrum SC8830 (SM-G360H) |
CPU | ARM-A7 1.2 GHz quad-core CPU (SM-G360H) |
GPU |
Adreno 306 Mali-400MP (SM-360H) |
Memory | 1 GB RAM |
Storage | 8 GB |
Removable storage | microSD, microSDXC up to 128 GB |
Battery | 2000 mAh Li-ion |
Data inputs |
Accelerometer Proximity sensor |
Display | 4.5 in (110 mm) 480×800 px (207 dpi) |
Rear camera | 5 Megapixel with LED flash |
Front camera | 2 Megapixel |
Website | Official Website |
The Samsung Galaxy Core Prime (also known as the Galaxy Prevail LTE in Boost Mobile) is an Android smartphone designed, developed, and marketed by Samsung Electronics. The Galaxy Core Prime features a 4.5 in (110 mm) WVGA display, 4G LTE connectivity and Android Kitkat 4.4.4.[8] Some variants can be upgraded to Lollipop 5.0.2[1][2][3][4] or Lollipop 5.1.1.[5][6][7] The 4G version of Samsung Galaxy Core Prime (SM-360FY/DS) was launched on 2 June 2015.[9]
In Brazil, Core Prime is marketed under the name Win 2, a model optionally with Digital TV.[10]
This article uses material from the Wikipedia article "Samsung Galaxy Core Prime", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced