powered by CADENAS

Social Share

Amazon

Wireless speaker (2598 views - Music)

Wireless speakers are loudspeakers which receive audio signals using radio frequency (RF) waves rather than over audio cables. The two most popular RF frequencies that support audio transmission to wireless loudspeakers include a variation of WiFi IEEE 802.11, while others depend on Bluetooth to transmit audio data to the receiving speaker.
Go to Article

Explanation by Hotspot Model

Youtube


    

Wireless speaker

Wireless speaker

Wireless speakers are loudspeakers which receive audio signals using radio frequency (RF) waves rather than over audio cables. The two most popular RF frequencies that support audio transmission to wireless loudspeakers include a variation of WiFi IEEE 802.11, while others depend on Bluetooth to transmit audio data to the receiving speaker.[1]

Overview

Wireless speakers are composed of two units: a main speaker unit combining the loudspeaker itself with an RF receiver, and an RF transmitter unit. The transmitter connects to the audio output of any audio devices such as hi-fi equipment, televisions, computers, mp3 players, etc. An RCA plug is normally used to achieve this. The receiver is positioned where the listener wants the sound to be, providing the freedom to move the wireless speakers around without the need of using cables. The receiver/speaker unit generally contains an amplifier to boost the audio signal to the loudspeaker; it is powered either by batteries or by an AC electric outlet.[2] Batteries may last for 3 to as long as 24 hours; almost all wireless speakers operate on rechargeable batteries that are not replaceable, so that the lifespan of these speakers is that of their batteries.

The signal frequency range used by wireless speakers is generally the same as that used by cordless telephones — 900 MHz. The RF signal can traverse walls and floors/ceilings. Most manufacturers claim the signal transmits over a range of 150 to 300 feet (50 to 100 m). Many wireless speakers feature variable transmission channels that can be set using a tuning knob to overcome potential RF interference with other nearby wireless devices, such as cordless phones or baby monitors. Bluetooth devices use a radio communication frequency such that the devices do not have to be in a visual line of sight with each other.

Different types of wireless speakers are designed for specific needs: Stereo speakers can deliver both Left and Right stereo channels in a single speaker. Speakers designed specifically for outdoor use have a robust casing; manufacturers claim these are weatherproof. Home theatres utilize a specialized set of speakers in which only the rear speaker/s are wireless, while the front speakers are wired.

Wireless speakers receive considerable criticism from high-end audiophiles because of the potential for RF interference with other signal sources, like cordless phones, as well as for the relatively low sound quality some models deliver. Despite the criticism, wireless speakers have gained popularity with consumers and a growing number of models are actively marketed. Specifically, small and portable wireless Bluetooth speaker models [3] have become very popular with consumers.

Wireless speakers can be connected with computers use a AUX jack with a USB adaptor for Bluetooth pairing.[4]

Hybrid wireless speakers

Starting 2015, some Wireless Speakers integrate VOIP telephony functions.[5][6]

See also



This article uses material from the Wikipedia article "Wireless speaker", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Music

3d,printed,3dprinting,3dprint,music,song,dvd,dcrom,schellak,top hit