powered by CADENAS

Social Share

Racket (sports equipment) (14841 views - Sports List)

A racket or racquet is a sports implement consisting of a handled frame with an open hoop across which a network of strings or catgut is stretched tightly. It is used for striking a ball or shuttlecock in games such as squash, tennis, racquetball, and badminton. Collectively, these games are known as racket sports. This predecessor to the modern game of squash, rackets, is played with 30 1⁄2-inch-long (77 cm) wooden rackets. While squash equipment has evolved in the intervening century, rackets equipment has changed little. The frame of rackets for all sports was traditionally made of laminated wood and the strings of animal intestine known as catgut. The traditional racket size was limited by the strength and weight of the wooden frame which had to be strong enough to hold the strings and stiff enough to hit the ball or shuttle. Manufacturers started adding non-wood laminates to wood rackets to improve stiffness. Non-wood rackets were made first of steel, then of aluminium, and then carbon fiber composites. Wood is still used for real tennis, rackets, and xare. Most rackets are now made of composite materials including carbon fibre or fiberglass, metals such as titanium alloys, or ceramics. Catgut has partially been replaced by synthetic materials including nylon, polyamide, and other polymers. Rackets are restrung when necessary, which may be after every match for a professional.
Go to Article

Explanation by Hotspot Model

Youtube


    

Racket (sports equipment)

Racket (sports equipment)

Racket (sports equipment)

A racket or racquet[1] is a sports implement consisting of a handled frame with an open hoop across which a network of strings or catgut is stretched tightly. It is used for striking a ball or shuttlecock in games such as squash, tennis, racquetball, and badminton. Collectively, these games are known as racket sports. This predecessor to the modern game of squash, rackets, is played with 30 12-inch-long (77 cm) wooden rackets. While squash equipment has evolved in the intervening century, rackets equipment has changed little.

The frame of rackets for all sports was traditionally made of laminated wood and the strings of animal intestine known as catgut. The traditional racket size was limited by the strength and weight of the wooden frame which had to be strong enough to hold the strings and stiff enough to hit the ball or shuttle. Manufacturers started adding non-wood laminates to wood rackets to improve stiffness. Non-wood rackets were made first of steel, then of aluminium, and then carbon fiber composites. Wood is still used for real tennis, rackets, and xare. Most rackets are now made of composite materials including carbon fibre or fiberglass, metals such as titanium alloys, or ceramics.

Catgut has partially been replaced by synthetic materials including nylon, polyamide, and other polymers. Rackets are restrung when necessary, which may be after every match for a professional.

Spelling

Racket is the standard spelling of the word. Racquet is an alternative spelling[2][3] used more commonly in certain sports (squash, racquetball, badminton) and less commonly in others (tennis).[1] Racket is the preferred spelling in tennis.[1] While some writers, especially those outside North America, prefer the French-influenced racquet, racket is the predominant spelling by a large margin.[1] Similarly, while some believe that racket came about as a misspelling of racquet, racket is in fact the older spelling: it has been in use since the 16th century, with racquet only showing up later in the 19th century as a variant of racket.[1]

Etymology

The origin of the term "racket" is unclear. According to a popular belief first published by Malcolm Whitman in 1932, the expression comes from the Arabic term rahat al-yad, meaning "palm of hand".[4] Modern research however reveals this thesis in a highly questionable light.[5] Instead, the term is more likely to be derived from the Flemish word "raketsen" which is itself derived from Middle French "rachasser", meaning "to strike (the ball) back".[6]

Badminton

Badminton rackets are light, with top quality rackets weighing between about 80 and 100 grams (with strings). Modern rackets are composed of carbon fibre composite (graphite reinforced plastic), which may be augmented by a variety of materials. Carbon fibre has an excellent strength to weight ratio, is stiff, and gives excellent kinetic energy transfer. Before the adoption of carbon fibre composite, rackets were made of wood to their excessive weight and cost.

There is a wide variety of racket designs, although the racket size and shape are limited by the Laws. Different rackets have playing characteristics that appeal to different players. The traditional oval head shape is still available, but an isometric head shape is increasingly common in new rackets. Various companies have emerged but Yonex of Japan and Li-Ning of China are the dominant players in the market. Majority of top tournaments are sponsored by these companies. Every year a new technology is introduced by these companies but predominantly, all rackets are made of carbon graphite composite.

Rackets

This predecessor to the modern game of squash, rackets, is played with 30 12-inch (770 mm) wooden rackets. While squash equipment has evolved in the intervening century, rackets equipment has changed little.

Racquetball

According to the current racquetball rules[7] there are no limitations on the weight of a racquetball racket.

  1. The racket, including bumper guard and all solid parts of the handle, may not exceed 22 inches in length.
  2. The racket frame may be any material judged safe.
  3. The racket frame must include a cord that must be securely attached to the player's wrist.
  4. The string of the racket must be gut, monofilament, nylon, graphite, plastic, metal, or a combination thereof, and must not mark or deface the ball.
  5. Using an illegal racket will result in forfeiture of the game in progress or, if discovered between games, forfeiture of the preceding game.

Racquetball rackets, unlike many other types, generally have little or no neck, the grip connecting directly to the head. They also tend to have head shapes that are notably wider at the top, with some older rackets looking almost triangular or teardrop shaped.

Real tennis

In real tennis, 27-inch (686-mm) long rackets are made of wood and very tight strings to cope with the game's heavy balls. The racket heads are bent slightly to make striking balls close to the floor or in corners easier.

Squash

Standard squash rackets are governed by the rules of the game. Traditionally they were made of laminated timber (typically Ash), with a small strung area using natural gut strings.[8] After a rule change in the mid-1980s, they are now almost always made of composite materials such as carbon fiber or metals (graphite, Kevlar, titanium, and/or boron) with synthetic strings.[8] Modern rackets are 70 cm long, with a maximum strung area of 500 square centimetres (approximately 75 square inches) and a mass between 90 and 200 grams (4–7 ounces).

Table tennis

Table tennis uses a table tennis racket made from laminated wood covered with rubber on one or two sides depending on the grip of the player. Unlike a conventional racket, it does not contain strings strung across an open frame. This is called either a paddle, racket, or a bat, with usage differing by region. In the USA the term "paddle" is common, in Europe the term is "bat", and the official ITTF term is "racket."

Table Tennis racket specs are defined at the ITTF handbook section 2.04[9] and currently include the following.

2.04.01 The racket may be of any size, shape or weight but the blade shall be flat and rigid.
2.04.02 At least 85% of the blade by thickness shall be of natural wood; an adhesive layer within the blade may be reinforced with fibrous material such as carbon fibre, glass fibre or compressed paper, but shall not be thicker than 7.5% of the total thickness or 0.35mm, whichever is the smaller.
2.04.03 A side of the blade used for striking the ball shall be covered with either ordinary pimpled rubber, with pimples outwards having a total thickness including adhesive of not more than 2.0mm, or sandwich rubber, with pimples inwards or outwards, having a total thickness including adhesive of not more than 4.0mm.
2.04.03.01 Ordinary pimpled rubber is a single layer of non-cellular rubber, natural or synthetic, with pimples evenly distributed over its surface at a density of not less than 10 per cm2 and not more than 30 per cm2.
2.04.03.02 Sandwich rubber is a single layer of cellular rubber covered with a single outer layer of ordinary pimpled rubber, the thickness of the pimpled rubber not being more than 2.0mm.
2.04.04 The covering material shall extend up to but not beyond the limits of the blade, except that the part nearest the handle and gripped by the fingers may be left uncovered or covered with any material.
2.04.05 The blade, any layer within the blade and any layer of covering material or adhesive on a side used for striking the ball shall be continuous and of even thickness.
2.04.06 The surface of the covering material on a side of the blade, or of a side of the blade if it is left uncovered, shall be matt, bright red on one side and black on the other.
2.04.07 The racket covering shall be used without any physical, chemical or other treatment.
2.04.07.01 Slight deviations from continuity of surface or uniformity of colour due to accidental damage or wear may be allowed provided that they do not significantly change the characteristics of the surface.
2.04.08 Before the start of a match and whenever he or she changes his or her racket during a match a player shall show his or her opponent and the umpire the racket he or she is about to use and shall allow them to examine it.

Tennis

Modern tennis rackets vary in length, weight, and head size. 21 to 26 inches (53 to 66 cm) is normally a junior's length, while 27 and 27.5 inches (69 and 70 cm) are for stronger and taller adult players. Some are also available at lengths of 28 to 29 inches (71 to 74 cm). Weights of a racket also vary between 8 ounces (230 g) unstrung and 12.5 ounces (350 g) strung. Rackets originally flared outward at the bottom of the handle to prevent slipping. The rounded bottom was called a bark bottom after its inventor Matthew Barker. But by 1947, this style became superfluous. Head size also plays a role in a racket's qualities. A larger head size generally means more power and a larger "sweet spot" that is more forgiving on off-center hits. A smaller head size offers more precise control. Current racket head sizes vary between 85–137 square inches (550–880 cm2), with most players adopting one from 95–105 square inches (610–680 cm2). Rackets that are mid way in weight, size and player ability, are often called "tweener rackets."[10]

Vibration dampers (also commonly known as "gummies") may be interlaced in the proximal part of the string array for improved feel.[11]

Throughout most of tennis' history, rackets were made of laminated wood, with heads of around 65 square inches (420 cm2). In the late 1960s, Wilson produced the T2000 steel racket with wire wound around the frame to make string loops. It was popularized by the top American player Jimmy Connors. In 1968 Spalding launched an aluminum racket, called The Smasher. Aluminium, though lighter and more flexible than steel, was less accurate than wood. Because of this, most of the top players still preferred to use wooden frames, and a decade later they were still in use.[12]

By 1975, aluminum construction improvements allowed for the introduction of the first "oversized" racket, which was manufactured by Weed. Prince popularized the oversize racket, which had a head size of approximately 110 square inches (710 cm2) and opened the door for the introduction of rackets having other non-standard head sizes such as mid-size (90 square inches) and mid-plus size (95 square inches).

In the early 1980s, "graphite" (carbon fibre) composites were introduced, and other materials were added to the composite, including ceramics, glass-fibre, boron, and titanium. The Dunlop Max200G used by John McEnroe and Steffi Graf from 1983 was an early graphite racket, along with the very popular Prince original graphite. Composite rackets are the contemporary standard, the last wooden racquet appeared at Wimbledon in 1987.[13]

Longer rackets were introduced by Dunlop[14] to give additional reach for shots such as the serve and volley where shorter players may be at a disadvantage. Mid-size or mid-plus rackets are the general standard for professional players.

A United States tennis racket from the 1970s

Stringing (material, pattern, tension) is an important factor in the performance of a tennis racket. A few elite players use natural gut, but the vast majority of strings are a nylon or polyester synthetic. Some (American champion Pete Sampras is a prominent example) consider the natural string to be more responsive, providing a better "feel", but synthetic is favored for its much superior durability, consistency, as well as much lower cost. String pattern (the vertical/horizontal grid) is a function of the racket head size and design. A tighter pattern is considered to deliver more precise control; a more "open" pattern to offer greater potential for power and spin. Modern rackets are marked with a recommended string tension range. The basic rule is that a lower tension creates more power (from a "trampoline" effect) and a higher string tension creates more control (the less 'trampoline effect' the more predictable the power and angle of the departure from the string bed.)

  1. ^ a b c d e "Racket vs. racquet". Grammarist. Retrieved 5 September 2012. 
  2. ^ "Racket". Merriam-Webster. Retrieved 5 September 2012. 
  3. ^ "Racket". Oxford Dictionaries. Retrieved 26 June 2013. 
  4. ^ Whitman, Malcolm D. (1932). Tennis : Origins and Mysteries (Dover ed.). Mineola, N.Y.: Dover Publications. ISBN 0486433579. 
  5. ^ Gillmeister, Heiner (1998). Tennis : A Cultural History. Washington Square, N.Y.: New York University Press. p. 5. ISBN 081473121X. 
  6. ^ Gillmeister, Heiner (1998). Tennis : A Cultural History. Washington Square, N.Y.: New York University Press. p. 123. ISBN 081473121X. 
  7. ^ USAR OFFICIAL RULES OF RACQUETBALL
  8. ^ a b "Grays of Cambridge: History" Archived 2011-07-06 at the Wayback Machine. - makers of rackets and founded in 1855 by Henry John Gray, the Champion Racquets Player of England. "In those days, the rackets were made from one piece English ash, with a suede leather grip and natural gut. ... The 1980s witnessed a period of re-structuring and consolidation. The Cambridge racquets factory was forced to close in face of the move to graphite rackets, and production was moved to the Far east."
  9. ^ "ITTF Handbook". www.ittf.com. Retrieved 2016-05-22. 
  10. ^ "Tennis Now gear review: Tweener rackets". Retrieved 22 June 2015. 
  11. ^ http://www.tenniscompanion.org/an-in-depth-look-at-tennis-racquet-vibration-dampeners/
  12. ^ "BBC: The quest for the tennis sweet spot". Retrieved 10 September 2015. 
  13. ^ http://news.bbc.co.uk/sport1/hi/tennis/rules_and_equipment/4227178.stm
  14. ^ An evolutionary history of tennis racquets


This article uses material from the Wikipedia article "Racket (sports equipment)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding