Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (Saffron Blaze).
Leaning Tower of Pisa | |
---|---|
Torre pendente di Pisa | |
Leaning Tower of Pisa | |
Basic information | |
Location | Pisa, Italy |
Geographic coordinates | 43°43′23″N 10°23′47″E / 43.72306°N 10.39639°E / 43.72306; 10.39639Coordinates: 43°43′23″N 10°23′47″E / 43.72306°N 10.39639°E / 43.72306; 10.39639 |
Affiliation | Roman Catholic |
Country | Italy |
Website |
www |
Architectural description | |
Architect(s) | Bonanno Pisano |
Architectural style | Romanesque |
Groundbreaking | 1173 |
Completed | 1372 |
Specifications | |
Height (max) | 55.86 metres (183.3 ft) |
Materials | |
UNESCO World Heritage Site | |
Criteria | Cultural: (i), (ii), (iv), (vi) |
Reference | 395 |
Inscription | 1987 (11th Session) |
The Leaning Tower of Pisa (Italian: Torre pendente di Pisa) or simply the Tower of Pisa (Torre di Pisa [ˈtorre di ˈpiːza]) is the campanile, or freestanding bell tower, of the cathedral of the Italian city of Pisa, known worldwide for its unintended tilt. The tower is situated behind the Pisa Cathedral and is the third oldest structure in the city's Cathedral Square (Piazza del Duomo), after the cathedral and the Pisa Baptistry.
The tower's tilt began during construction in the 12th century, caused by an inadequate foundation on ground too soft on one side to properly support the structure's weight. The tilt increased in the decades before the structure was completed in the 14th century. It gradually increased until the structure was stabilized (and the tilt partially corrected) by efforts in the late 20th and early 21st centuries.
The height of the tower is 55.86 metres (183.27 feet) from the ground on the low side and 56.67 metres (185.93 feet) on the high side. The width of the walls at the base is 2.44 m (8 ft 0.06 in). Its weight is estimated at 14,500 metric tons (16,000 short tons).[1] The tower has 296 or 294 steps; the seventh floor has two fewer steps on the north-facing staircase. Prior to restoration work performed between 1990 and 2001, the tower leaned at an angle of 5.5 degrees,[2][3][4] but the tower now leans at about 3.99 degrees.[5] This means the top of the tower is displaced horizontally 3.9 metres (12 ft 10 in) from the centre.[6]
There has been controversy about the real identity of the architect of the Leaning Tower of Pisa. For many years, the design was attributed to Guglielmo and Bonanno Pisano,[7] a well-known 12th-century resident artist of Pisa, famous for his bronze casting, particularly in the Pisa Duomo. Pisano left Pisa in 1185 for Monreale, Sicily, only to come back and die in his home town. A piece of cast bearing his name was discovered at the foot of the tower in 1820, but this may be related to the bronze door in the façade of the cathedral that was destroyed in 1595. A 2001 study[8] seems to indicate Diotisalvi was the original architect, due to the time of construction and affinity with other Diotisalvi works, notably the bell tower of San Nicola and the Baptistery, both in Pisa.
Construction of the tower occurred in three stages over 199 years. Work on the ground floor of the white marble campanile began on August 14, 1173 during a period of military success and prosperity. This ground floor is a blind arcade articulated by engaged columns with classical Corinthian capitals.[citation needed]
The tower began to sink after construction had progressed to the second floor in 1178. This was due to a mere three-metre foundation, set in weak, unstable subsoil, a design that was flawed from the beginning. Construction was subsequently halted for almost a century, because the Republic of Pisa was almost continually engaged in battles with Genoa, Lucca, and Florence. This allowed time for the underlying soil to settle. Otherwise, the tower would almost certainly have toppled.[citation needed] In 1198, clocks were temporarily installed on the third floor of the unfinished construction.[citation needed]
In 1272, construction resumed under Giovanni di Simone, architect of the Camposanto. In an effort to compensate for the tilt, the engineers built upper floors with one side taller than the other. Because of this, the tower is curved.[9] Construction was halted again in 1284 when the Pisans were defeated by the Genoans in the Battle of Meloria.[citation needed]
The seventh floor was completed in 1319. The bell-chamber was finally added in 1372. It was built by Tommaso di Andrea Pisano, who succeeded in harmonizing the Gothic elements of the bell-chamber with the Romanesque style of the tower.[10] There are seven bells, one for each note of the musical major scale. The largest one was installed in 1655.[citation needed]
After a phase (1990–2001) of structural strengthening,[11] the tower is currently undergoing gradual surface restoration, in order to repair visible damage, mostly corrosion and blackening. These are particularly pronounced due to the tower's age and its exposure to wind and rain.[12]
Galileo Galilei is said to have dropped two cannonballs of different masses from the tower to demonstrate that their speed of descent was independent of their mass. However, the only primary source for this is the biography Racconto istorico della vita di Galileo Galilei (Historical Account of the Life of Galileo Galilei), written by Galileo's secretary Vincenzo Viviani and published in 1717, long after Viviani's death.[18][19]
During World War II, the Allies discovered that the Germans were using the tower as an observation post. A U.S. Army sergeant sent to confirm the presence of German troops in the tower was impressed by the beauty of the cathedral and its campanile, and thus refrained from ordering an artillery strike, sparing it from destruction.[20][21]
Numerous efforts have been made to restore the tower to a vertical orientation or at least keep it from falling over. Most of these efforts failed; some worsened the tilt. On February 27, 1964, the government of Italy requested aid in preventing the tower from toppling. It was, however, considered important to retain the current tilt, due to the role that this element played in promoting the tourism industry of Pisa.[22]
A multinational task force of engineers, mathematicians, and historians gathered on the Azores islands to discuss stabilisation methods. It was found that the tilt was increasing in combination with the softer foundations on the lower side. Many methods were proposed to stabilise the tower, including the addition of 800 tonnes of lead counterweights to the raised end of the base.[23]
The tower and the neighbouring cathedral, baptistery, and cemetery are included in the Piazza del Duomo UNESCO World Heritage Site, which was declared in 1987.[24]
The tower was closed to the public on January 7, 1990, after more than two decades of stabilisation studies and spurred by the abrupt collapse of the Civic Tower of Pavia in 1989. The bells were removed to relieve some weight, and cables were cinched around the third level and anchored several hundred meters away. Apartments and houses in the path of the tower were vacated for safety. The solution chosen to prevent the collapse of the tower was to slightly straighten it to a safer angle by removing 38 cubic metres (1,342 cubic feet) of soil from underneath the raised end. The tower was straightened by 45 centimetres (17.7 inches), returning to its 1838 position. After a decade of corrective reconstruction and stabilization efforts, the tower was reopened to the public on December 15, 2001 and was declared stable for at least another 300 years.[23] In total, 70 metric tons (77 short tons) of earth were removed.[25]
In May 2008, engineers announced that the tower had been stabilized such that it had stopped moving for the first time in its history. They stated that it would be stable for at least 200 years.[25]
Two German churches have challenged the tower's status as the world's most lop-sided building: the 15th-century square Leaning Tower of Suurhusen and the 14th-century bell tower in the town of Bad Frankenhausen.[26] Guinness World Records measured the Pisa and Suurhusen towers, finding the former's tilt to be 3.97 degrees.[27] In June 2010, Guinness World Records certified the Capital Gate building in Abu Dhabi, UAE as the "World's Furthest Leaning Man-made Tower".[28] The Capital Gate tower has an 18-degree slope, almost five times more than the Pisa Tower; however the Capital Gate tower has been deliberately engineered to slant. The Leaning Tower of Wanaka in New Zealand, also deliberately built, leans at 53 degrees to the ground.[29]
About the 5th bell: The name Pasquareccia comes from Easter, because it used to ring on Easter day. However, this bell is older than the bell-chamber itself, and comes from the tower Vergata in Palazzo Pretorio in Pisa, where it was called La Giustizia (The Justice). The bell was tolled to announce executions of criminals and traitors, including Count Ugolino in 1289.[33] A new bell was installed in the bell tower at the end of the 18th century to replace the broken Pasquareccia.
External loggia
This article uses material from the Wikipedia article "Leaning Tower of Pisa", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D - 3D Model - 3D CAD - 3D Building - 3D monument - 3D Map - 3D City - 3D GIS - LIDAR - CityGML - Paris London Berlin Rome Sydney Barcelona Vienna Wien Budapest Madrid London