powered by CADENAS

Social Share

Advent wreath (3716 views - Day Of)

The Advent wreath, or Advent crown, is a Christian tradition that symbolizes the passage of the four weeks of Advent in the liturgical calendar of the Western church. It is traditionally a Lutheran practice, although it has spread to many other Christian denominations. It is usually a horizontal evergreen wreath with four candles, sometimes with a fifth, white candle in the center. Beginning with the First Sunday of Advent, the lighting of a candle can be accompanied by a Bible reading, devotional time and prayers. An additional candle is lit during each subsequent week until, by the last Sunday before Christmas, all four candles are lit. Many Advent wreaths include a fifth, Christ candle which is lit at Christmas Eve or Christmas Day. The custom is observed both in family settings and at public church services.
Go to Article

Explanation by Hotspot Model

Advent wreath

Advent wreath

Advent wreath with purple and rose candles (top) and Advent wreath featuring Christ candle in the center (bottom)

The Advent wreath, or Advent crown, is a Christian tradition that symbolizes the passage of the four weeks of Advent in the liturgical calendar of the Western church. It is traditionally a Lutheran practice, although it has spread to many other Christian denominations.[1][2][3]

It is usually a horizontal evergreen wreath with four candles, sometimes with a fifth, white candle in the center. Beginning with the First Sunday of Advent, the lighting of a candle can be accompanied by a Bible reading, devotional time and prayers.[4][5] An additional candle is lit during each subsequent week until, by the last Sunday before Christmas, all four candles are lit. Many Advent wreaths include a fifth, Christ candle which is lit at Christmas Eve or Christmas Day.[6] The custom is observed both in family settings and at public church services.

History

The concept of the Advent wreath originated among German Lutherans in the 16th Century.[7] However, it was not until three centuries later that the modern Advent wreath took shape.[8]

Advent wreath as designed by Wichern

Research by Prof. Haemig of Luther Seminary, St. Paul, points to Johann Hinrich Wichern (1808–1881), a Protestant pastor in Germany and a pioneer in urban mission work among the poor as the inventor of the modern Advent wreath in the 19th century.[9] During Advent, children at the mission school Rauhes Haus, founded by Wichern in Hamburg, would ask daily if Christmas had arrived. In 1839, he built a large wooden ring (made out of an old cartwheel) with 24 small red and 4 large white candles. A small candle was lit successively every weekday and Saturday during Advent. On Sundays, a large white candle was lit. The custom gained ground among Protestant churches in Germany and evolved into the smaller wreath with four or five candles known today. Roman Catholics in Germany began to adopt the custom in the 1920s, and in the 1930s it spread to North America.[10] Professor Haemig's research also indicates that the custom did not reach the United States until the 1930s, even among German Lutheran immigrants.

In Medieval times Advent was a fast during which people's thoughts were directed to the expected second coming of Christ; but in modern times it has been seen as the lead up to Christmas, and in that context Advent Wreath serves as a reminder of the approach of the feast.

More recently, some Eastern Orthodox families have adopted an Advent wreath with six candles symbolizing the longer Christmas fast in Orthodox tradition, which corresponds to Advent in Western Christianity.[11]

Forms of the Advent wreath

Advent wreaths are circular, representing God's infinite love and are usually made of evergreen leaves, which "represent the hope of eternal life brought by Jesus Christ".[12] Within the Advent wreath are candles that generally represent the four weeks of the Advent season as well as "the light of God coming into the world through the birth of Jesus Christ" although each of the candles has its own significance as well;[12] individually, the candles specifically symbolize the Christian concepts of hope (week one), peace (week two), joy (week three) and love (week four) in many traditions.[13][14][15][16] Many Advent wreaths also have a white candle in the centre to symbolize the arrival of Christmastide, sometimes known as the "Christ candle." It is lit on Christmas Eve or Christmas Day. The Christ candle is coloured white because this is the traditional festal colour in the Western Church.[17]

In many Catholic and Protestant churches, the most popular colours for the four surrounding Advent candles are violet and rose, corresponding with the colors of the liturgical vestments for the Sundays of Advent. For denominations of the Western Christian Church, violet is the historic liturgical color for three of the four Sundays of Advent: Violet is the traditional color of penitential seasons.[15] Blue is also a popular alternative color for both Advent vestments and Advent candles, especially in some Anglican and Methodist churches,[15] which use a blue shade associated with the Sarum rite, in addition to Lutheran churches that also implement this practice. One interpretation holds that blue means hope and waiting, which aligns with the seasonal meaning of Advent. Rose is the liturgical color for the Third Sunday of Advent, known as Gaudete Sunday from the Latin word meaning "to rejoice"—also from the first line of the traditional entrance prayer (called the Introit) for the Mass or Worship Service of the third Sunday of Advent; it is a pause from the penitential spirit of Advent.[18][19] As such, the third candle, representing joy, is often a different color than the other three.[15][13]

In other Protestant churches, especially in the United Kingdom, it is more common for Advent wreaths to have four red candles (reflecting their traditional use in Christmas decorations).[20] The Advent wreath used by Pope Benedict XVI of the Catholic Church also was composed of four red candles.[21]

See also



This article uses material from the Wikipedia article "Advent wreath", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Day Of

Day Of, celebration,holiday