powered by CADENAS

Social Share

Knuckle joint (mechanical) (4295 views - Mechanism & Kinematics)

A knuckle joint is a mechanical joint used to connect two rods which are under a tensile load, when there is a requirement of small amount of flexibility, or angular moment is necessary. There is always axial or linear line of action of load.
Go to Article

Explanation by Hotspot Model

Knuckle joint (mechanical)

Knuckle joint (mechanical)

A knuckle joint is a mechanical joint used to connect two rods which are under a tensile load, when there is a requirement of small amount of flexibility, or angular moment is necessary. There is always axial or linear line of action of load.[1]

  1. ^ Gupta, R.S. Khurmi, J.K. (2008). A textbook of machine design (S.I. units) : [a textbook for the students of B.E. / B.Tech., U.P.S.C. (Engg. Services); Section 'B' of A.M.I.E. (1)] (14th ed.). Ram Nagar, New Delhi: Eurasia Publishing House. ISBN 81-219-2537-1. 




This article uses material from the Wikipedia article "Knuckle joint (mechanical)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanism & Kinematics

3D,Geneva double,mechanism,kinematics,rotation,translation