powered by CADENAS

Social Share

Roof window (14176 views - Architecure & BIM & MEP)

A roof window is an outward opening window that is incorporated as part of the design of a roof. Often confused with a skylight, the roof window does differ from each of these other architectural and natural lighting elements in a few basic ways. A roof window is often a good option when there is a desire to allow both light and fresh air into the space. A roof window tends to be larger than a skylight, making it possible to enjoy a wider view of the sky overhead. In addition, skylights are usually stationary; that is, they cannot be opened and closed. With some designs of a roof window, it is possible to retract a portion of the glazed panes to allow in fresh air as well as enjoy the natural light. A roof window is also different from a tubular skylight, in that the light is not directed through any type of channel or tube in order to provide lighting for the interior of a building. This type of light tube design is often employed with buildings where the installation of a skylight or roof window is not practical. While a roof window is normally included in the original construction of the building, it is possible to add the design feature to an existing structure. As long as the framework and the slope of the roof allow for the inclusion of this type of window, it can be installed with relative ease. Many manufacturers offer prefabricated window inserts of this type that can be installed by a professional in a matter of hours.
Go to Article

Roof window

Roof window

Roof window

A roof window is an outward opening window that is incorporated as part of the design of a roof. Often confused with a skylight, the roof window does differ from each of these other architectural and natural lighting elements in a few basic ways. A roof window is often a good option when there is a desire to allow both light and fresh air into the space.

A roof window tends to be larger than a skylight, making it possible to enjoy a wider view of the sky overhead. In addition, skylights are usually stationary; that is, they cannot be opened and closed. With some designs of a roof window, it is possible to retract a portion of the glazed panes to allow in fresh air as well as enjoy the natural light.[1]

A roof window is also different from a tubular skylight, in that the light is not directed through any type of channel or tube in order to provide lighting for the interior of a building. This type of light tube design is often employed with buildings where the installation of a skylight or roof window is not practical.[citation needed]

While a roof window is normally included in the original construction of the building, it is possible to add the design feature to an existing structure. As long as the framework and the slope of the roof allow for the inclusion of this type of window, it can be installed with relative ease. Many manufacturers offer prefabricated window inserts of this type that can be installed by a professional in a matter of hours.[citation needed]

Manufacturers of roof windows

  1. ^ "Veycla installation | Induro". induro.es. Retrieved 2015-11-11. 
  2. ^ Çatı Penceresi 2

3. Window Manufacturers and Suppliers Directory



This article uses material from the Wikipedia article "Roof window", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Example Part

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library