powered by CADENAS

Social Share

ISO metric screw thread (53311 views - Mechanical Engineering)

The ISO metric screw threads are the world-wide most commonly used type of general-purpose screw thread. They were one of the first international standards agreed when the International Organization for Standardization was set up in 1947. The "M" designation for metric screws indicates the nominal outer diameter of the screw, in millimeters (e.g., an M6 screw has a nominal outer diameter of 6 millimeters).
Go to Article

ISO metric screw thread

ISO metric screw thread

The ISO metric screw threads are the world-wide most commonly used type of general-purpose screw thread.[1] They were one of the first international standards agreed when the International Organization for Standardization was set up in 1947.[citation needed]

The "M" designation for metric screws indicates the nominal outer diameter of the screw, in millimeters (e.g., an M6 screw has a nominal outer diameter of 6 millimeters).

Basic profile

The design principles of ISO general-purpose metric screw threads ("M" series threads) are defined in international standard ISO 68-1.[2] Each thread is characterized by its major diameter, D (Dmaj in the diagram), and its pitch, P. ISO metric threads consist of a symmetric V-shaped thread. In the plane of the thread axis, the flanks of the V have an angle of 60° to each other. The thread depth is 0.614 × pitch. The outermost 18 and the innermost 14 of the height H of the V-shape are cut off from the profile.

The relationship between the height H and the pitch P is found using the following equation where is half the included angle of the thread, in this case 30 degrees:[3]

or

In an external (male) thread (e.g., on a bolt), the major diameter Dmaj and the minor diameter Dmin define maximum dimensions of the thread. This means that the external thread must end flat at Dmaj, but can be rounded out below the minor diameter Dmin. Conversely, in an internal (female) thread (e.g., in a nut), the major and minor diameters are minimum dimensions, therefore the thread profile must end flat at Dmin but may be rounded out beyond Dmaj.

The minor diameter Dmin and effective pitch diameter Dp are derived from the major diameter and pitch as

Designation

A metric ISO screw thread is designated by the letter M followed by the value of the nominal diameter D (Dmaj in the diagram above) and the pitch P, both expressed in millimetres and separated by the multiplication sign, × (e.g., M8×1.25). If the pitch is the normally used "coarse" pitch listed in ISO 261 or ISO 262, it can be omitted (e.g., M8). Tolerance classes defined in ISO 965-1 can be appended to these designations, if required (e.g., M500– 6g in external threads). If, for instance, only M20 is given then it is coarse pitch thread.

External threads are designated by lowercase letter, g or h. Internal threads are designated by upper case letters, G or H.

Preferred sizes

ISO 261 specifies a detailed list of preferred combinations of outer diameter D and pitch P for ISO metric screw threads.[4]

ISO 262 specifies a shorter list of thread dimensions – a subset of ISO 261.[5]

ISO 262 selected sizes for screws, bolts and nuts
Nominal diameter
D (mm)
Pitch
P (mm)
Nominal diameter
D (mm)
Pitch
P (mm)
1st
choice
2nd
choice
Coarse Fine 1st
choice
2nd
choice
Coarse Fine
1 0.25 0.2 16 2 1.5
1.2 0.25 0.2 18 2.5 2 or 1.5
1.4 0.3 0.2 20 2.5 2 or 1.5
1.6 0.35 0.2 22 2.5 2 or 1.5
1.8 0.35 0.2 24 3 2
2 0.4 0.25 27 3 2
2.5 0.45 0.35 30 3.5 2
3 0.5 0.35 33 3.5 2
3.5 0.6 0.35 36 4 3
4 0.7 0.5 39 4 3
5 0.8 0.5 42 4.5 3
6 1 0.75 45 4.5 3
7 1 0.75 48 5 3
8 1.25 1 or 0.75 52 5 4
10 1.5 1.25 or 1 56 5.5 4
12 1.75 1.5 or 1.25 60 5.5 4
14 2 1.5 64 6 4
The “coarse” pitch is the commonly used default pitch for a given diameter. In addition, one or two smaller “fine” pitches are defined, for use in applications where the height of the normal “coarse” pitch would be unsuitable (e.g., threads in thin-walled pipes). The terms “coarse” and “fine” have (in this context) no relation to the manufacturing quality of the thread.

In addition to coarse and fine threads, there is another division of extra fine, or “superfine” threads, with a very fine pitch thread. Superfine pitch metric threads are occasionally used in automotive components, such as suspension struts, and are commonly used in the aviation manufacturing industry. This is because extra fine threads are more resistant to coming loose from vibrations.[6]

Wrench sizes

Below are some common wrench sizes for metric screw threads. Hex head widths (width across flats, wrench size) are for DIN 934 hex nuts and hex head bolts. Other (usually smaller) sizes may occur for reasons of weight and cost reduction.

Wrench size (mm)

Thread

Hex nut & bolt

Socket head
cap screw

 • Button head cap
screw
 • Flat head counter-
sunk cap screw

Set screw
ISO DIN
M1 - 2.5 - - -
M1.2 - 3 - - -
M1.4 - 3 1.25 - 0.7
M1.6 3.2 3.2 1.5 - 0.7
M2 4 4 1.5 1.25 0.9
M2.5 5 5 2 1.5 1.3
M3 5.5 5.5 2.5 2 1.5
M3.5 6 6 - - -
M4 7 7 3 2.5 2
M5 8 8 4 3 2.5
M6 10 10 5 4 3
M7 11 11 - - -
M8 13 13 6 5 4
M10 16 17 8 6 5
M12 18 19 10 8 6
M14 21 22 10 - -
M16 24 24 14 10 8
M18 27 27 14 12 -
M20 30 30 17 12 10
M22 34 32 17 14 -
M24 36 36 19 14 12
M27 41 41 19 17 14
M30 46 46 22 17 14
M33 50 50 24 - -
M36 55 55 27 - -
M39 60 60 - - -
M42 65 65 32 - -
M45 70 70 - - -
M48 75 75 36 - -
M52 80 80 36 - -
M56 85 85 41 - -
M60 90 90 - - -
M64 95 95 46 - -

Standards

International

  • ISO 68-1: ISO general purpose screw threads — Basic profile — Metric screw threads.
  • ISO 261: ISO general purpose metric screw threads — General plan.
  • ISO 262: ISO general purpose metric screw threads — Selected sizes for screws, bolts and nuts.
  • ISO 965: ISO general purpose metric screw threads — Tolerances[7]
    • ISO 965-1: Principles and basic data
    • ISO 965-2: Limits of sizes for general purpose external and internal screw threads.
    • ISO 965-3: Deviations for constructional screw threads
    • ISO 965-4: Limits of sizes for hot-dip galvanized external screw threads to mate with internal screw threads tapped with tolerance position H or G after galvanizing
    • ISO 965-5: Limits of sizes for internal screw threads to mate with hot-dip galvanized external screw threads with maximum size of tolerance position h before galvanizing

National

See also



This article uses material from the Wikipedia article "ISO metric screw thread", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD