powered by CADENAS

Social Share

Amazon

Cable gland (46069 views - Mechanical Engineering)

A cable gland (in the U.S. more often known as a cable connector or fitting) is a device designed to attach and secure the end of an electrical cable to the equipment. A cable gland provides strain-relief and connects by a means suitable for the type and description of cable for which it is designed—including provision for making electrical connection to the armour or braid and lead or aluminium sheath of the cable, if any. Cable glands may also be used for sealing cables passing through bulkheads or gland plates. Cable glands are mechanical cable entry devices. They are used throughout a number of industries in conjunction with cable and wiring used in electrical instrumentation and automation systems. Cable glands may be used on all types of electrical power, control, instrumentation, data and telecommunications cables. They are used as a sealing and termination device to ensure that the characteristics of the enclosure which the cable enters can be maintained adequately. Cable glands are made of various plastics, steel, brass or aluminum. Glands intended to resist dripping water or water pressure will include synthetic rubber or other types of elastomer seals. Certain types of cable glands may also serve to prevent entry of flammable gas into equipment enclosures, for electrical equipment in hazardous areas. Although cable glands are often called "connectors", a technical distinction can be made in the terminology, which differentiates them from quick-disconnect, conducting electrical connectors. For routing pre-terminated cables (cables with connectors), split cable glands can be used. These cable glands consist of three parts (two gland halves and a split sealing grommet) which are screwed with a hexagonal locknut (like normal cable glands). Thus, pre-assembled cables can be routed without removing the plugs. Alternatively, split cable entry systems can be used (normally consisting of a hard frame and several sealing grommets) to route a large number of pre-terminated cables through one wall cut-out. There are at least three types of thread standard used: Panzergewinde (PG standard) Metric thread National Pipe Thread (inch system)
Go to Article

Cable gland

Cable gland

A cable gland (in the U.S. more often known as a cable connector or fitting) is a device designed to attach and secure the end of an electrical cable to the equipment.[1] A cable gland provides strain-relief and connects by a means suitable for the type and description of cable for which it is designed—including provision for making electrical connection to the armour or braid and lead or aluminium sheath of the cable, if any. Cable glands may also be used for sealing cables passing through bulkheads[2] or gland plates.

Cable glands are mechanical cable entry devices. They are used throughout a number of industries in conjunction with cable and wiring used in electrical instrumentation and automation systems. Cable glands may be used on all types of electrical power, control, instrumentation, data and telecommunications cables. They are used as a sealing and termination device to ensure that the characteristics of the enclosure which the cable enters can be maintained adequately. Cable glands are made of various plastics, steel, brass or aluminum. Glands intended to resist dripping water or water pressure will include synthetic rubber or other types of elastomer seals. Certain types of cable glands may also serve to prevent entry of flammable gas into equipment enclosures, for electrical equipment in hazardous areas.

Although cable glands are often called "connectors", a technical distinction can be made in the terminology, which differentiates them from quick-disconnect, conducting electrical connectors.

For routing pre-terminated cables (cables with connectors), split cable glands can be used. These cable glands consist of three parts (two gland halves and a split sealing grommet) which are screwed with a hexagonal locknut (like normal cable glands). Thus, pre-assembled cables can be routed without removing the plugs.

Alternatively, split cable entry systems can be used (normally consisting of a hard frame and several sealing grommets) to route a large number of pre-terminated cables through one wall cut-out.

There are at least three types of thread standard used:

See also



This article uses material from the Wikipedia article "Cable gland", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD