powered by CADENAS

Social Share

Stubai Alps (6270 views - 3D Maps & GIS)

The Stubai Alps (in German Stubaier Alpen; in Italian Alpi dello Stubai) is a mountain range in the Central Eastern Alps of Europe. It is named after the Stubaital valley to its east. It is located southwest of Innsbruck, Austria, and several summits of the range form part of Austria's border with Italy. The range is bounded by the Inn River valley to the north; the Sill River valley (Wipptal) and the Brenner Pass to the east (separating it from the Zillertal Alps); the Ötztal and Timmelsjoch to the west (separating it from the Ötztal Alps), and to the south by tributaries of the Passer River and Eisack.
Go to Article

Explanation by Hotspot Model

Stubai Alps

Stubai Alps

Stubai Alps
Lisenser FernerKogel, Rotgratspitze and Lisenser Spitze in July
Highest point
Peak Zuckerhütl
Elevation 3,507 m (11,506 ft)
Coordinates 46°57′42″N 11°9′13″E / 46.96167°N 11.15361°E / 46.96167; 11.15361
Geography
Location of the Stubai Alps.
The borders of the range according to
Alpine Club classification of the Eastern Alps
Countries Austria and Italy
States Tyrol and South Tyrol
Range coordinates 47°05′N 11°10′E / 47.083°N 11.167°E / 47.083; 11.167Coordinates: 47°05′N 11°10′E / 47.083°N 11.167°E / 47.083; 11.167
Parent range Central Eastern Alps

The Stubai Alps (in German Stubaier Alpen; in Italian Alpi dello Stubai) is a mountain range in the Central Eastern Alps of Europe. It is named after the Stubaital valley to its east. It is located southwest of Innsbruck, Austria, and several summits of the range form part of Austria's border with Italy. The range is bounded by the Inn River valley to the north; the Sill River valley (Wipptal) and the Brenner Pass to the east (separating it from the Zillertal Alps); the Ötztal and Timmelsjoch to the west (separating it from the Ötztal Alps), and to the south by tributaries of the Passer River and Eisack.

Geography

The Stubai Alps are named after the Stubai valley, which runs from south of Innsbruck in a southwesterly direction deep into the mountain range.

Important parts of the Stubai Alps show signs of glaciation. The northern part around the Sellrain valley and the Kühtai is now only lightly glaciated and a popular ski touring destination (Zischgeles, Lampsenspitze, Pirchkogel, Sulzkogel). The High Stubai around the upper Stubai valley is still heavily glaciated and a classic high mountain touring region in the Eastern Alps. Here there is a glacier ski area on the Stubai Glacier.

Together with the Ötztal Alps to the west, with which they are linked by the saddle of Timmelsjoch, the Stubai Alps form one of the biggest mountain blocks of the Eastern Alps.

Boundary and neighbouring mountain groups

In the Alpine Club classification of the Eastern Alps (AVE) the Stubai are no. 31. Their boundary follows the following line:

Subgroups

The Alpine Club guide to the Stubai Alps divides the range into 15 subgroups as follows:

  • Northern Sellrain Mountains (Nördliche Sellrainer Berge), highest peak: Rietzer Grießkogel, 2,884 m
  • Southwestern Sellrain Mountains (Südwestliche Sellrainer Berge), highest peak: Gleirscher Fernerkogel, 3,194 m
  • Southeastern Sellrain Mountains (Südöstliche Sellrainer Berge), highest peak: Hohe Villerspitze, 3,092 m
  • Larstig Mountains (Larstiger Berge) + Bachfallenstock, highest peak: Strahlkogel, 3,295 m
  • Alpein Mountains (Alpeiner Berge), highest peak: Schrankogel, 3,497 m
  • Habicht-Elfer-Kamm, highest peak: Habicht, 3,277 m
  • Serleskamm, highest peak: Kirchdachspitze, 2,840 m
  • Sulztalkamm, highest peak: Wilde Leck, 3,361 m
  • Western Main Chain (Westlicher Hauptkamm), highest peak: Zuckerhütl, 3,507 m (also the highest mountain in the entire Stubai Alps)
  • Central Main Chain (Mittlerer Hauptkamm), highest peak: Wilder Freiger, 3,418 m
  • Eastern Main Chain (Östlicher Hauptkamm), highest peak: Pflerscher Tribulaun, 3,097 m
  • Windach-Brunnenkogelkamm, highest peak: Jochköpfl, 3,143 m
  • Botzergruppe + foothills, highest peak: Botzer, 3,250 m
  • Aggls-Rosskopf-Kamm, highest peak: Agglsspitze, 3,196 m
  • Kalkkögel, highest peak: Schlicker Seespitze, 2,804 m

Peaks

The ten highest peaks in the Stubai Alps are:

There is a total of just under 500 named and surveyed mountains in the Stubai Alps. Amongst the better known are (in order of height and excluding the top ten above):

Annotated panorama of the Stubai Alps taken from the Daunscharte col on the Stubai Glacier.

Passes

The main mountain passes of the Stubai Alps are:

Mountain pass location type elevation (m/ft)
Sonklarscharte Sölden to Sterzing snow 3327 10,916
Bildstockljoch Sölden to Ranalt snow 3138 10,296
Timmelsjoch (Passo del Rombo) Sölden to Meran road 2509 8232
Jaufen Pass/Passo di Monte Giovo Sterzing to Meran road 2094 6870
Brenner Pass Innsbruck to Verona highway, railway 1370 4495

Media related to Stubai Alps at Wikimedia Commons



This article uses material from the Wikipedia article "Stubai Alps", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

3D Maps & GIS

3D,Landscape,Maps,Terrain,Profile,LIDAR,Earth,360 Grad,Panorama,GIS,generator,reality,online,Scenes,cartography,topology,Geo,ESRI