powered by CADENAS

Social Share

Amazon

Santa Maria del Mar, Barcelona (7607 views - Monuments - Famous Buildings)

Santa Maria del Mar (Catalan pronunciation: [ˈsantə məˈɾi.ə ðəɫ ˈmar], "Saint Mary of the Sea") is an imposing church in the Ribera district of Barcelona, Spain, built between 1329 and 1383 at the height of Aragon kingdom's maritime and mercantile preeminence. It is an outstanding example of Catalan Gothic, with a purity and unity of style that is very unusual in large medieval buildings.
Go to Article

Explanation by Hotspot Model

Youtube


    

Santa Maria del Mar, Barcelona

Santa Maria del Mar, Barcelona

Santa Maria del Mar (Catalan pronunciation: [ˈsantə məˈɾi.ə ðəɫ ˈmar], "Saint Mary of the Sea") is an imposing church in the Ribera district of Barcelona, Spain, built between 1329 and 1383 at the height of Aragon kingdom's maritime and mercantile preeminence. It is an outstanding example of Catalan Gothic, with a purity and unity of style that is very unusual in large medieval buildings.[1]

History

The first mention of a church of Santa Maria by the sea dates from 998. The construction of the present building was promoted by the canon Bernat Llull, who was appointed Archdean of Santa Maria in 1324. Construction work started on 25 March 1329, when the foundation stone was laid by king Alfonso IV of Aragon (III of Catalonia), as commemorated by a tablet in Latin and Catalan on the façade that faces the Fossar de les Moreres. The architects in charge were Berenguer de Montagut (designer of the building) and Ramon Despuig, and during the construction all the guilds of the Ribera quarter were involved.[1] The walls, the side chapels and the façades were finished by 1350. In 1379 there was a fire that damaged important parts of the works. Finally, on 3 November 1383 the last stone was laid and on 15 August 1384 the church was consecrated.[2] The 1428 Catalonia earthquake caused several casualties and destroyed the rose window in the west end.[3] The new window, in the Flamboyant style, was finished by 1459[1] and one year later the glass was added. The images and the Baroque altar were destroyed in a fire in 1936. The chapel of the Blessed Sacrament, adjacent to the apse, was added in the 19th century.[3]

Exterior

From the outside, Santa Maria gives an impression of massive severity that belies the interior. It is hemmed in by the narrow streets of the Ribera, making it difficult to obtain an overall impression, except from the Fossar de les Moreres and the Plaça de Santa Maria, both of them former burial grounds. The latter is dominated by the west end of the church with its rose window. Images of Saint Peter and Saint Paul occupy niches on either side of the west door, and the tympanum shows the Saviour flanked by Our Lady and Saint John.

The north-west tower was completed in 1496, but its companion was not finished until 1902.[1][3]

Interior

In contrast with the exterior, the interior gives an impression of light and spaciousness. It is of the basilica type, with its three aisles forming a single space with no transepts and no architectural boundary between nave and presbytery. The simple ribbed vault is supported on slender octagonal columns, and abundant daylight streams in through the tall clerestorey windows.

The interior is almost devoid of imagery of the sort to be found in Barcelona's other large Gothic churches, the cathedral and Santa Maria del Pi, after the fire which occurred in 1936 during anticlerical disturbances. Amongst the most notable of the works destroyed at that time was the Baroque retable by Deodat Casanoves and Salvador Gurri.

Some interesting stained-glass windows have survived from various periods.[1][3]

The west end with its rose window, showing the proportions of the three aisles

The spacing of the columns is the widest of any Gothic church in Europe—about forty-three feet apart, center to center.[4]

The church has a serious claim to have the slenderest stone-built columns in the world.[citation needed]

Proportions

According to the art historian Josep Bracons,[5] the basic unit of measurement used in Santa Maria del Mar was the mediaeval foot of 33 centimetres. Measured in this way, the side chapels are 10 feet deep, the width of the side aisles is double this, while the central aisle is four times as wide, that is, 40 feet. The total width of the church is thus 100 mediaeval feet, which is also equal to the maximum height of the building.

In popular culture

  1. ^ a b c d e Cirici, Alexandre. Barcelona paso a paso, Barcelona, Editorial Teide, S.A. 2nd ed., 1981
  2. ^ "Arquebisbat de Barcelona: Parròquia de Santa Maria del Mar". Retrieved 7 March 2013. 
  3. ^ a b c d Hernàndez-Cros, Josep Emili (ed.). Catàleg del Patrimoni Arquitectònic Històrico-Artístic de la Ciutat de Barcelòna, Barcelona, Ajuntament de Barcelona, 1987
  4. ^ Hughes, Robert (2011-12-07). Barcelona (Kindle Locations 2833-2834). Random House, Inc.. Kindle Edition.
  5. ^ Bracons, Josep, "Bellesa, harmonia i proporció", Quadern supplement to El País, Barcelona ed., 9.11.2006

Coordinates: 41°23′01″N 2°10′55″E / 41.38361°N 2.18194°E / 41.38361; 2.18194



This article uses material from the Wikipedia article "Santa Maria del Mar, Barcelona", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Monuments - Famous Buildings

3D - 3D Model - 3D CAD - 3D Building - 3D monument - 3D Map - 3D City - 3D GIS - LIDAR - CityGML - Paris London Berlin Rome Sydney Barcelona Vienna Wien Budapest Madrid London