Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 3.0 (Unisouth).
This article has multiple issues. Please help improve it or discuss these issues on the talk page. (Learn how and when to remove these template messages)
(Learn how and when to remove this template message)
|
Traffic lights, also known as traffic signals, traffic lamps, traffic semaphore, signal lights, stop lights, robots (in South Africa and most of Africa), and traffic control signals (in technical parlance),[1] are signalling devices positioned at road intersections, pedestrian crossings, and other locations to control flows of traffic.
The world's first traffic light was short lived. It was a manually operated gas-lit signal installed in London in December 1868. It exploded less than a month after it was implemented, injuring[2] its policeman operator. Traffic control started to seem necessary in the late 1890s and Earnest Sirrine from Chicago patented the first automated traffic control system in 1910. It used the words "STOP" and "PROCEED", although neither word lit up.[3]
Traffic lights alternate the right of way accorded to users by displaying lights of a standard colour (red, amber (yellow), and green) following a universal colour code. In the typical sequence of colour phases:
In some countries traffic signals will go into a flashing mode if the conflict monitor detects a problem, such as a fault that tries to display green lights to conflicting traffic. The signal may display flashing yellow to the main road and flashing red to the side road, or flashing red in all directions. Flashing operation can also be used during times of day when traffic is light, such as late at night.[5]
Before traffic lights, traffic police controlled the flow of traffic. A well-documented example is that on London Bridge in 1722.[6]:3 Three men were given the task of directing traffic coming in and out of either London or Southwark. Each officer would help direct traffic coming out of Southwark into London and he made sure all traffic stayed on the west end of the bridge. A second officer would direct traffic on the east end of the bridge to control the flow of people leaving London and going into Southwark.
On 9 December 1868,[7] the first non-electric gas-lit traffic lights were installed outside the Houses of Parliament in London to control the traffic in Bridge Street, Great George Street, and Parliament Street.[8] They were proposed by the railway engineer J. P. Knight of Nottingham who had adapted this idea from his design of railway signalling systems[9] and constructed by the railway signal engineers of Saxby & Farmer. The main reason for the traffic light was that there was an overflow of horse-drawn traffic over Westminster Bridge which forced thousands of pedestrians to walk next to the Houses of Parliament.[10] The design combined three semaphore arms with red and green gas lamps for night-time use, on a pillar, operated by a police constable. The gas lantern was manually turned by a traffic police officer with a lever at its base so that the appropriate light faced traffic.[11] The signal was 22 feet (6.7 m) high. The light was called the semaphore and had arms that would extend horizontally that commanded drivers to "Stop" and then the arms would lower to a 45 degrees angle to tell drivers to proceed with "Caution". At night a red light would command "Stop" and a green light would mean use "Caution".[6]
Although it was said to be successful at controlling traffic, its operational life was brief. It exploded on 2 January 1869 as a result of a leak in one of the gas lines underneath the pavement[12] and injured[2] the policeman who was operating it.
In the first two decades of the 20th century, semaphore traffic signals like the one in London were in use all over the United States with each state having its own design of the device. One example was from Toledo, Ohio in 1908. The words "Stop" and "Go" were in white on a green background and the lights had red and green lenses illuminated by kerosene lamps for night travelers and the arms were 8 feet (2.4 m) above ground.[6]:22 It was controlled by a traffic officer who would blow a whistle before changing the commands on this signal to help alert travelers of the change. The design was also used in Philadelphia and Detroit.[6]:23 The example in Ohio was the first time America tried to use a more visible form of traffic control that evolved the use of semaphore. The device that was used in Ohio was designed based on the use of railroad signals.[13]
In 1912, a traffic control device was placed on top a tower in Paris at the Rue Montmartre and Grande Boulevard. This tower signal was manned by a police woman and she operated a revolving four-sided metal box on top of a glass showcase where the word "Stop" was painted in red and the word "Go" painted in white.[6]:33
An electric traffic light was developed in 1912 by Lester Wire, a policeman in Salt Lake City, Utah, who also used red-green lights.[14] On 5 August 1914, the American Traffic Signal Company installed a traffic signal system on the corner of East 105th Street and Euclid Avenue in Cleveland, Ohio.[6]:27–28[15] It had two colours, red and green, and a buzzer, based on the design of James Hoge, to provide a warning for colour changes. The design by James Hoge[16] allowed police and fire stations to control the signals in case of emergency. The first four-way, three-colour traffic light was created by police officer William Potts in Detroit, Michigan in 1920.[17] Ashville, Ohio claims to be the home of the oldest working traffic light in the United States, used at an intersection of public roads from 1932 to 1982 when it was moved to a local museum.[18][19] Many pictures of historical traffic lights appear at a Traffic Signal Trivia page.[20]
The tower was the first innovation that used the three-coloured traffic signal and appeared first in the City of Detroit, where the first three-coloured traffic light was built at the intersection of Michigan and Woodward Avenues in 1920. The man behind this three-colour traffic light was police officer William Potts of Detroit. He was concerned about how police officers at four different lights signals could not change their lights all at the same time. The answer was a third light that was coloured amber, which was the same colour used on the railroad.[10]:93 Potts also placed a timer with the light to help coordinate a four-way set of lights in the city. The traffic tower soon used twelve floodlights to control traffic and the reason for a tower in the first place was that at the time the intersection was one of the busiest in the world, with over 20,000 vehicles daily.[6]:35
Los Angeles installed its first automated traffic signals in October 1920 at five locations on Broadway. These early signals, manufactured by the Acme Traffic Signal Co., paired "Stop" and "Go" semaphore arms with small red and green lights. Bells played the role of today's amber or yellow lights, ringing when the flags changed—a process that took five seconds. By 1923 the city had installed 31 Acme traffic control devices.[21] The Acme semaphore traffic lights were often used in Warner Bros. Looney Tunes and Merrie Melodies cartoons for comedic effect due to their loud bell.
The first interconnected traffic signal system was installed in Salt Lake City in 1917, with six connected intersections controlled simultaneously from a manual switch.[6]:32 Automatic control of interconnected traffic lights was introduced March 1922 in Houston, Texas.[22]
In 1922 traffic towers were beginning to be controlled by automatic timers. The first company to add timers in traffic lights was Crouse Hinds. They built railroad signals and were the first company to place timers in traffic lights in Houston, which was their home city.[13]:385 The main advantage for the use of the timer was that it saved cities money by replacing traffic officers. The city of New York was able to reassign all but 500 of its 6,000 officers working on the traffic squad; this saved the city $12,500,000.[13]:385
After witnessing an accident between an automobile and a horse-drawn carriage, African American inventor, Garrett Morgan, filed a U.S. patent for a traffic signal.[23] Patent No. 1,475,024[24] was granted on 20 November 1923 for Morgan's three-position traffic signal.
The first traffic lights in Britain were deployed in Piccadilly Circus in 1926.[25] Wolverhampton was the first British town to introduce automated traffic lights in 1927 in Princes Square at the junction of Lichfield Street and Princess Street.[26]
Melbourne was the first city in Australia to install traffic lights in 1928 on the intersection of Collins and Swanston Street.
The twelve-light system did not become available until 1928 and another feature of the light system was that hoods were placed over the light and each lens was sand-blasted to increase daytime visibility.[13]:383
Both the tower and semaphores were phased out by 1930. Towers were too big and obstructed traffic; semaphores were too small and drivers could not see them at night.[13]:382
The first traffic light in South India was installed at Egmore Junction, Chennai in 1953. The city of Bangalore installed its first traffic light at Corporation Circle in 1963.[27]
The control of traffic lights made a big turn with the rise of computers in America in the 1950s. Thanks to computers, the changing of lights made Crosby's flow even quicker thanks to computerized detection. A pressure plate was placed at intersections so once a car was on the plate computers would know that a car was waiting at the red light.[6]:135 Some of this detection included knowing the number of waiting cars against the red light and the length of time waited by the first vehicle at the red.[6]:141 One of the best historical examples of computerized control of lights was in Denver in 1952. One computer took control of 120 lights with six pressure-sensitive detectors measuring inbound and outbound traffic. The system was in place at the central business district, where the most traffic was between the downtown area and the north and northeastern parts of the city. The control room that housed the computer in charge of the system was in the basement of the City and County Building.[6]:141 As computers started to evolve, traffic light control also improved and became easier. In 1967, the city of Toronto was the first to use more advanced computers that were better at vehicle detection.[6]:141 Thanks to the new and better computers traffic flow moved even quicker than with the use of the tower. The computers maintained control over 159 signals in the cities through telephone lines. People praised the computers for their detection abilities. Thanks to detection computers could change the length of the green light based on the volume of waiting cars.[6]:143 The rise of computers is the model of traffic control which is now used in the 21st century.
Countdown timers on traffic lights were introduced in the 1990s. Timers are useful for pedestrians, to plan whether there is enough time to cross the intersection before the end of the walk phase, and for drivers, to know the amount of time before the light turns green. In the United States, timers for vehicle traffic are prohibited, but pedestrian timers are now required on new or upgraded signals on wider roadways.
Aspect is a term referring to the light that faces the drivers. A typical vertical traffic signal has three aspects, or lights, facing the oncoming traffic, red on top, yellow below, and green below that. Generally one aspect is illuminated at a time. In some cases, a fourth aspect, for a turn arrow for example, is below the three lights or aspects in more complicated road traffic intersections.
This section needs expansion. You can help by adding to it. (March 2010) |
The simplest traffic light comprises either a single or a pair of coloured aspects that warns any user of the shared right of way of a possible conflict or danger.
This section needs expansion. You can help by adding to it. (March 2010) |
These have two lights, usually mounted vertically. They are often seen at railway crossings, fire stations, and intersections of streets. They flash yellow or white when cross traffic is not expected, and turn red to stop traffic when cross traffic occurs (e.g., the fire engines are about to exit the station). They are also sometimes used for ramp metering, where motorists enter a controlled-access highway during heavy traffic. Usually, only one vehicle on the ramp proceeds when the signal shows green. Two or three per green are allowed in some cases.
The standard traffic signal is the red light above the green, with yellow between.
When the traffic signal with three aspects is arranged horizontally or sideways, the arrangement depends on the rule of the road. In right-lane countries, the sequence (from left to right) is red–yellow–green. In left-lane countries, the sequence is green–yellow–red.
Other signals are sometimes added for more control, such as for public transportation and right or left turns allowed only when the green arrow is illuminated or specifically prohibited if the red arrow is illuminated.
Generally, at least one direction of traffic at an intersection has the green lights (green aspect) at any moment in the cycle. In some jurisdictions, for a brief time, all signals at an intersection show red at the same time, to clear any traffic in the intersection. The delay can depend on traffic, road conditions, the physical layout of the intersection, and legal requirements. Thus modern signals are built to allow the "all red" in an intersection, even if the feature is not used.
Some signals have no "all red" phase: the light turns green for cross traffic the instant the other light turns red.[note 1]
Another variant in some locations is the pedestrian scramble, where all the traffic lights for vehicles become red, and pedestrians are allowed to walk freely, even diagonally, across the intersection.
In the Canadian province of Quebec and the Maritime provinces, lights are often arranged horizontally, but each aspect is a different shape: red is a square (larger than the normal circle) and usually in pairs at either end of the fixture, yellow is a diamond, and green is a circle. In many southern and southwestern U.S. states, most traffic signals are similarly horizontal in order to ease wind resistance during storms and hurricanes.[28] The Canadian province of Alberta, and the Yukon territory also use this horizontal arrangement.
Japanese traffic signals mostly follow the same rule except that the "go" signals are referred to as 青(blue), which they historically were in fact, but this caused complications with the international "green for go" rule, so [29] in 1973 a decree was issued that the "go" light should be changed to the bluest possible hue of green, thus making it factually greener without having to change the name from 青(blue) to 緑(green).
In Britain, normal traffic lights follow this sequence:[30]
The three-aspect standard is also used at locks on the Upper Mississippi River. Red means that another vessel is passing through. Yellow means that the lock chamber is being emptied or filled to match the level of the approaching vessel. After the gate opens, green means that the vessel may enter.
Railroad signals, for stopping trains in their own right of way, use the opposite positioning of the colours, the two types cannot be confused.[citation needed] That is, green on top and red below is the standard placement of the signal colours on railroad tracks.
This section may contain indiscriminate, excessive, or irrelevant examples. Please improve the article by adding more descriptive text and removing less pertinent examples. See Wikipedia's guide to writing better articles for further suggestions. (January 2012) |
In some jurisdictions such as Australia, New Zealand, and Ireland pedestrian lights are associated with a sound device, for the benefit of blind and visually impaired pedestrians. These make a slow beeping sound when the pedestrian lights are red and a continuous buzzing sound when the lights are green. In the Australian States of Queensland, New South Wales, Victoria and Western Australia, the sound is produced in the same unit as the push buttons. This system of assistive technology is also widely used at busy intersections in Canadian cities.
In the United Kingdom, the Puffin crossings and their predecessor, the Pelican crossing, will make a fast beeping sound to indicate that it is safe to cross the road. The beeping sound is disabled during the night time so as not to disturb any nearby residents.[31]
In some states in the United States, at some busy intersections, buttons will make a beeping sound for blind people. When the light changes, a speaker built into the button will play a recording to notify blind people that it is safe to cross. When the signal flashes red, the recording will start to count down with the countdown timer.
For the situation in Japan, please see 音響装置付信号機 (in Japanese).
In several countries such as New Zealand, technology also allows deaf and blind people to feel when lights have changed to allow safe crossing. A small pad, housed within an indentation in the base of box housing the button mechanism, moves downwards when the lights change to allow crossing. This is designed to be felt by anyone waiting to cross who has limited ability to detect sight or sound.
In Australia and New Zealand, the light sequence is:
Some traffic lights in the capital cities (e.g. Sydney, Melbourne, Brisbane and Adelaide) have countdown timers for pedestrian crossing lights, usually a countdown from 30 when the red flashing man appeared. Countdown timers have been installed on some pedestrian crossing lights in Auckland and Christchurch counting down from 15 seconds.
Some traffic-light controlled junctions have a light sequence that stops all vehicular traffic at the junction at the same time, and gives pedestrians exclusive access to the intersection so that they can cross in any direction (including diagonally). This is prominently featured in the Sydney CBD outside Town Hall, and other pedestrian-heavy locations, such as in Redfern near the University of Sydney. This is known as a pedestrian scramble or Barnes Dance in some places. In New Zealand such pedestrian crossings can be found in the central business district (CBD) of Auckland, Wellington and Christchurch, and were formerly also found in Dunedin.
The Barnes Dance is named after an American traffic engineer, Henry A. Barnes. Barnes did not claim to have invented the system but was a strong advocate of it, having observed the difficulties his daughter faced crossing the road to get to school.[32]
Several intersections in Wellington, New Zealand, have alternative green man figures. Eight intersections near Parliament Buildings have silhouettes of suffragette Kate Sheppard,[33] while four intersections along Cuba Street have silhouettes of drag performer and LGBT rights activist Carmen Rupe.[34]
The European approach to a signalized crossing is to use dual or, more rarely, a triple aspect[35] with a blackened out lens of a pictogram pedestrian. For cyclists, the same approach is used, with the lens blackened out for a bicycle frame. It is not uncommon to see lenses with both symbols on them. Most European countries use orange instead of yellow for the middle light.
The light sequence is:
In Germany, the Czech Republic and some other Central European countries, a combination of red and orange lights is illuminated just before the green phase. The light sequence is as follows:[citation needed]
The light is blackened out with a pedestrian pictogram.
Ampelmännchen pedestrian traffic signals have come to be seen as a nostalgic sign for the former German Democratic Republic.
In the United Kingdom, Ireland, British Crown dependencies and dependent territories, and former possessions like Hong Kong two or more of the following signals are displayed to pedestrians -
In the United Kingdom there is no direct offence committed if a pedestrian fails to obey crossing signals and many lights commonly only use two still images - a green walking person and a red standing man, this being the general case where the crossing is at a road junction and the pedestrian signals are in combination with those controlling vehicular traffic. Flashing amber lights and images at pedestrian crossings are used where the vehicular traffic lights perform the sole function of stopping road traffic to allow pedestrians to cross a road.
The same system is used also in Switzerland and Macau.[clarification needed]
In the United States, the most common aspect is the written 'walk' or 'don't walk.' In Canada, the white walking person is almost always used. Increasingly for retrofits of dual aspects and newer installations, the lower aspect formerly used for the "walk" signal (a walking person) is being replaced with a timer countdown. The raised hand pictogram first appeared in the city of Westmount, Montreal, and was invented by Alexander Heron, having observed a policeman's gloved hand controlling a crossing.[citation needed]
The light sequence is:
The U.S. state of Massachusetts allows an unusual indication variation for pedestrian movement. At signalized intersections without separate pedestrian signal heads, the traffic signals may be programmed to turn red in all directions, followed by a steady display of yellow lights simultaneously with the red indications. During this red-plus-yellow indication, the intersection is closed to vehicular traffic and pedestrians may cross, usually in whatever direction they choose (this is known as a "Barnes dance").[citation needed]
Traffic lights for public transport often use signals that are distinct from those for private traffic. They can be letters, arrows or bars of white or coloured light.
In Portland, Oregon, the tram signals feature an orange horizontal bar and a white vertical bar.[citation needed] Some systems use the letter B for buses, and T for trams.
In some European countries and Russia, dedicated traffic signals for public transport (tram, as well any that is using a dedicated lane) have four white lights that form the letter T.[citation needed] If the three top lamps are lit, this means "stop". If the bottom lamp and some lamps on the top row are lit, this means permission to go in a direction shown. In case of a tram signal, if there are no tram junctions or turns on an intersection, a simpler system of one yellow signal in the form of letter T is used instead; the tram must proceed only when the signal is lit.
In North European countries, the tram signals feature white lights of different forms: "S" for "stop", "—" for "caution" and arrows to permit passage in a given direction.[37]
The Netherlands use a distinctive "negenoog" (nine-eyed) design shown on the top row of the diagram;[38] bottom row signals are used in Belgium, Luxembourg, France, Germany, and for trams in the Netherlands. The signals mean (from left to right): "go straight ahead", "go left", "go right", "go in any direction" (like the "green" of a normal traffic light), "stop, unless the emergency brake is needed" (equal to "yellow"), and "stop" (equal to "red").
The METRO light rail system in Minneapolis, Minnesota, the Valley Metro Rail in Phoenix, Arizona, and the RTA Streetcar System in New Orleans use a simplified variant of the Belgian/French system in the respective city's central business district where only the "go" and "stop" configurations are used. A third signal equal to yellow is accomplished by flashing the "go" signal.
In Japan, tram signals are under the regular vehicle signal; however the colour of the signal intended for trams is orange.
In Hong Kong Island, Hong Kong, a yellow T-signal is used for trams, in place of the green signal. Addition to that, at any tramway junction, another set of signals is available to indicate the direction of the tracks.
In Australia and New Zealand, a white "B" or "T" sometimes replaces the green light indicating that buses or trams (respectively) have right of way.
Some regions have signals that are interruptible, giving priority to special traffic usually emergency vehicles such as fire apparatus, ambulances, and police squad cars.[39][40] Most of the systems operate with small transmitters that send radio waves, infrared signals, or strobe light signals that are received by a sensor on or near the traffic lights. Some systems use audio detection, where a certain type of siren must be used and detected by a receiver on the traffic light structure.
Upon activation the normal traffic light cycle is suspended and replaced by the "preemption sequence": the traffic lights to all approaches to the intersection are switched to "red" with the exception of the light for the vehicle that has triggered the preemption sequence. Sometimes, an additional signal light is placed nearby to indicate to the preempting vehicle that the preempting sequence has been activated and to warn other motorists of the approach of an emergency vehicle. The normal traffic light cycle resumes after the sensor has been passed by the vehicle that triggered the preemption.
In lieu of preemptive mechanisms, in most jurisdictions, emergency vehicles are not required to respect traffic lights. However, emergency vehicles must slow down, proceed cautiously and activate their emergency lights to alert oncoming drivers to the preemption when crossing an intersection against the light.[41][42]
Unlike preemption, which immediately interrupts a signal's normal operation to serve the preempting vehicle and is usually reserved for emergency use, "priority" is a set of strategies intended to reduce delay for specific vehicles, especially mass transit vehicles such as buses. A variety of strategies exist to give priority to transit but they all generally work by detecting approaching transit vehicles and making small adjustments to the signal timing. These adjustments are designed to either decrease the likelihood that the transit vehicle will arrive during a red interval or decrease the length of the red interval for those vehicles that are stopped. Priority does not guarantee that transit vehicles always get a green light the instant they arrive like preemption does.
In some instances, traffic may turn left (in left-driving jurisdictions) or right (in right-driving jurisdictions) after stopping at a red light, providing they give way to the pedestrians and other vehicles. In some places that generally disallow this, a sign next to the traffic light indicates that it is allowed at a particular intersection.[43] Conversely, jurisdictions that generally allow this might forbid it at a particular intersection with a "no turn on red" sign, or put a green arrow to indicate specifically when a turn is allowed without having to yield to pedestrians (this is usually when traffic from the perpendicular street is making a turn onto one's street and thus no pedestrians are allowed in the intersection anyway). Some jurisdictions allow turning on red in the opposite direction (left in right-driving countries; right in left-driving countries) from a one-way road onto another one-way road; some of these even allow these turns from a two-way road onto a one-way road.[44] Also differing is whether a red arrow prohibits turns; some jurisdictions require a "no turn on red" sign in these cases. A study in the State of Illinois (a right-driving jurisdiction) concluded that allowing drivers to proceed straight on red after stopping, at specially posted T-intersections where the intersecting road went left only, was dangerous.[citation needed] Proceeding straight on red at T-intersections where the intersecting road went left only used to be legal in Mainland China, with right-hand traffic provided that such movement would not interfere with other traffic, but when the Road Traffic Safety Law of the People's Republic of China took effect on 1 May 2004, such movement was outlawed.[45] In some other countries, the permission is indicated by a flashing yellow arrow (cars do not have to stop but must give way to other cars and pedestrians).
Another distinction is between intersections that have dedicated signals for turning across the flow of opposing traffic and those that do not. Such signals are called dedicated left-turn lights in the United States and Canada (since opposing traffic is on the left). With dedicated left turn signals, a left-pointing arrow turns green when traffic may turn left without opposing traffic and pedestrian conflict, and turns red or disappears otherwise. Such a signal is referred to as a "protected" signal if it has its own red phase; a "permissive" signal does not have such a feature. Three standard versions of the permissive signal exist:[citation needed] One version is a horizontal bar with five lights – the green and yellow arrows are located between the standard green and yellow lights. A vertical five-light bar holds the arrows underneath the standard green light (in this arrangement, the yellow arrow is sometimes omitted, leaving only the green arrow below the solid green light, or possibly an LED based device capable of showing both green and yellow arrows within a single lamp housing). Some newer LED turn arrows seen in parts of Canada are capable of multicoloured animation. Such lights will often display a flashing and animated green or yellow arrow when the dedicated turn is allowed, but then transform into a red arrow on a white background with a red line through it, emphasising that the turn is no longer allowed. These lights will also often have the words "no turn" displayed, or an explanatory reason why the turn is not allowed, such as "train" in the case of a rail or light rail crossing. A third type is known as a "doghouse" or "cluster head" – a vertical column with the two normal lights is on the right side of the signal, a vertical column with the two arrows is located on the left, and the normal red signal is in the middle above the two columns. Cluster signals in Australia and New Zealand use six signals, the sixth being a red arrow that can operate separately from the standard red light. In a fourth type, sometimes seen at intersections in Ontario and Quebec, Canada, there is no dedicated left-turn lamp per se. Instead, the normal green lamp flashes rapidly, indicating permission to go straight as well as make a left turn in front of opposing traffic, which is being held by a steady red lamp. (This "advance green," or flashing green can be somewhat startling and confusing to drivers not familiar with this system. This also can cause confusion amongst visitors to British Columbia, where a flashing green signal denotes a pedestrian controlled crosswalk.)[46] Another interesting practice seen at least in Ontario is that cars wishing to turn left that arrived after the left turn signal ended can do so during the yellow phase, as long as there is enough time to make a safe turn.
A flashing yellow arrow, which allows drivers to make left turns after giving way to oncoming traffic, is becoming more widespread in the United States, particularly in Oregon, North Carolina, Virginia, Michigan (replacing their trademark "red-ball" flashing left-turn lights), and Las Vegas, Nevada. In the normal sequence, a protected green left-turn arrow will first change to a solid yellow arrow to indicate the end of the protected phase, then to a flashing yellow arrow, which remains flashing until the standard green light changes to yellow and red. These generally take the form of four signal sections (green, yellow, yellow arrow, red). On some newer signals, notably in the city of Bend, Oregon, the green and flashing yellow arrows emanate from the same light section through the use of a dual-colour LED array, while the solid yellow arrow is mounted above it. In Las Vegas, the arrow turns flashing yellow from a red light, before turning red again.
Generally, a dedicated left-turn signal is illuminated at the beginning of the green phase of the green-yellow-red-green cycle. This is called a leading turn. This allows left-turn traffic, which often consists of just a few cars, to vacate the intersection quickly before giving priority to vehicles traveling straight. This increases the throughput of left-turn traffic while reducing the number of drivers, perhaps frustrated by long waits in heavy traffic for opposing traffic to clear, attempting to make an illegal left turn on red. A dedicated left-turn signal that appears at the end of the green phase is called a lagging turn. If there is no left-turn signal, the law requires one to yield to oncoming traffic and turn when the intersection is clear and it is safe to do so. In the U.S., many older inner-city and rural areas do not have dedicated left-turn lights, while most newer suburban areas have them. Such lights tend to decrease the overall efficiency of the intersection as it becomes congested, although it makes intersections safer by reducing the risk of head-on collisions and may even speed up through traffic, but if a significant amount of traffic is turning, a dedicated turn signal helps eliminate congestion.
Some intersections with permissive turn signals occasionally have what is known as "yellow trap", "lag-trap", or "left turn trap" (in right-driving countries).[citation needed] This refers to situations when left-turning drivers are trapped in the intersection with a red light, while opposing traffic still has a green. In British Columbia, the law addresses this problem by giving a left-turning driver already in an intersection the right-of-way to make the turn once the intersection is otherwise clear, regardless of the traffic light state.
For example, an intersection has dedicated left-turn signals for traffic traveling north. The southbound traffic gets a red light so northbound traffic can make a left turn, but the straight-through northbound traffic continues to get a green light. A southbound driver who had entered the intersection earlier will now be in a predicament, since they have no idea whether traffic continuing straight for both directions is becoming red, or just their direction. The driver will now have to check the traffic light behind them, which is often impossible from the viewing angle of a driver's seat. This can also happen when emergency vehicles or railroads preempt normal signal operation.[47] In the United States, signs reading "Oncoming traffic has extended green" or "Oncoming traffic may have extended green" must be posted at intersections where the "yellow trap" condition exists.[48][49]
Although motorcycles and scooters in most jurisdictions follow the same traffic signal rules for left turns as do cars and trucks, some places, such as Taiwan, have different rules. In these areas, it is not permitted for such small and often hard-to-see vehicles to turn left in front of oncoming traffic on certain high-volume roads when there is no dedicated left-turn signal. Instead, in order to make a left turn, the rider moves to the right side of the road, travels through the first half of the intersection on green, then slows down and stops directly in front of the line of cars on the driver's right waiting to travel across the intersection, which are of course being held by a red light. There is often a white box painted on the road in this location to indicate where the riders should group.[citation needed] The rider turns the bike 90 degrees to the left from the original direction of travel and proceeds along with the line of cars when the red light turns green, completing the left turn. This procedure improves safety because the rider never has to cross oncoming traffic, which is particularly important given the much greater likelihood of injury when a cycle is hit by a car or truck. This system (called a "hook turn") is also used at many intersections in the CBD of Melbourne, Australia, where either or both streets carry tramways. This is done so right-turning vehicles (Australia drives on the left) do not block the passage of trams. The system is being extended to the suburbs.
Lane-control lights are a specific type of traffic light used to manage traffic on a multi-way road, highway or tollway. Typically, these lights allow or forbid traffic to use one or more of the available lanes by the use of green lights or arrows (to permit) or by red lights or crosses (to prohibit). In the US, lane-control lights are often used to control and/or direct the flow of traffic through toll plazas and highway tunnels, such as during unusually-heavy traffic flow when more lanes may be required in one direction than in the other direction, or during a hurricane evacuation, when the lane signals for most or all lanes will show green for one direction to assist in more rapid traffic flow from the evacuation site. Lane-control lights are also used at highway weigh stations to direct tractor-trailers and other heavy or oversized vehicles into the proper lanes for weighing, inspection or exit.
In the US, most notably the Southeastern, there often is a "continuous-flow" lane. This lane is protected by a single, constant-green arrow pointing down at the lane(s) permitting the continuous flow of traffic, without regard to the condition of signals for other lanes or cross streets. Continuous lanes are restricted in that vehicles turning from a side street may not cross over the double white line to enter the continuous lane, and no lane changes are permitted to the continuous lane from an adjacent lane or from the continuous lane to an adjacent lane, until the double white line has been passed. Some continuous lanes are protected by a raised curb located between the continuous lane and a normal traffic lane, with white and/or yellow reflective paint or tape, prohibiting turning or adjacent traffic from entering the lane. Continuous-flow traffic lanes are found only at "T" intersections where there is no side street or driveway entrance on the right side of the main thoroughfare; additionally, no pedestrians are permitted to cross the main thoroughfare at intersections with a continuous-flow lane, although crossing at the side street may be permitted. Intersections with continuous-flow lanes will be posted with a white regulatory sign approximately 500 ft (150 m) before the intersection with the phrase, "right lane continuous traffic," or other, similar, wording. If the arrow is extinguished for any reason, whether by malfunction or design, traffic through the continuous lane will revert to the normal traffic pattern for adjacent lanes, except that turning or moving into or out of the restricted lane is still prohibited.
A speed sign is a special traffic light, variable traffic sign or variable-message sign giving drivers a recommended speed to approach the next traffic light in its green phase[50] and avoid a stop due reaching the intersection when lights are red.[51]
Traffic light failure in most jurisdictions in both drive-on-the-left Australia and some states of the mainly drive-on-the-right Europe must be handled by drivers as a priority-to-the-right intersection, or an all-way stop elsewhere, pending the arrival of a police officer to direct traffic. Some major intersections in the Netherlands have additional right-of-way signs mounted above, below or next to the traffic lights; these take effect when the lights are no longer active. In the UK and parts of North America, drivers simply treat the junction as being uncontrolled when traffic lights fail, giving way as appropriate, unless a police officer is present. In much of the United States failed traffic signals must be treated as all-way stop intersections.
In Italy as well as some jurisdictions in the US, traffic lights inactive at nighttime emit a yellow-coloured flashing signal in directions owing priority while the intersecting street emit a flashing red light, requiring drivers to stop before proceeding. In Germany the priority directions will not be illuminated while the intersecting streets will be shown a flashing yellow signal. In Czechia when traffic lights are not in service (at night and during weekends) motorists are shown a flashing yellow signal from both directions.
In an era when intersections were often controlled by a single traffic signal head, many signals were installed on pedestals in the centers of intersections. Often referred to as "dummy lights," these installations often replaced beacons or "mushrooms" that denoted the centers of intersections and separated opposing traffic, with the infrastructure used for the beacons and mushrooms serving the new "stop and go" type signals.[citation needed]
There are a handful of operational dummy lights still in service. Three are located in New York State: Beacon, Canajoharie and Croton-on-Hudson.[52]
After a dummy light was knocked down by a truck in 2010, the city of Coleman, Texas decided to preserve and refurbish its last two pedestal mounted dummy lights as part of its historic district preservation efforts.[citation needed]
In 2011, the Arkansas State Historic Preservation Office nominated the state's last remaining pedestal mounted signal, located in Smackover, to be listed on the National Register of Historic Places.[citation needed]
The oldest working 'dummy' style beacon in Rhode Island was located in the Historic Mill village of Albion in the Blackstone River Valley (Town of Lincoln RI). It was erected in 1932 above where the old village well stood in the center square. In April 2015 it was destroyed by a motorist. The beacon was a local historical site and the logo for a local Boy Scout Troop, Troop 711 Albion.
Increases in traffic flows have prompted calls for these types of traffic lights to be removed due to safety concerns, but their historic value has kept these landmarks at their original locations. To serve historic district applications, Teeco Safety Systems of Shreveport, Louisiana, still manufactures replacement fixed 4-way traffic signals for pedestal and overhead span wire installations.[citation needed]
Traditionally, incandescent and halogen bulbs were used. Because of the low efficiency of light output and a single point of failure (filament burnout) municipalities are increasingly retrofitting traffic signals with LED arrays that consume less power, have increased light output, last significantly longer, and in the event of an individual LED failure, still operate albeit with a reduced light output. With the use of optics, the light pattern of an LED array can be comparable to the pattern of an incandescent or halogen bulb.
The low energy consumption of LED lights can pose a driving risk in some areas during winter. Unlike incandescent and halogen bulbs, which generally get hot enough to melt away any snow that may settle on individual lights, LED displays – using only a fraction of the energy – remain too cool for this to happen.[53][54] As a response to the safety concerns, a heating element on the lens was developed.[55][56]
Signals such as the 3M High Visibility Signal and McCain Programmable Visibility signal utilize light-diffusing optics and a Fresnel lens to create the signal indication. The light from a 150 W PAR46 sealed-beam lamp in these "programmable visibility" signals passes through a set of two glass lenses at the back of the signal. The first lens, a frosted glass diffusing lens, diffuses the light into a uniform ball of light around five inches in diameter. The light then passes through a nearly identical lens known as an optical limiter (3M's definition of the lens itself), also known as a "programming lens", also five inches in diameter.
Using a special aluminum foil-based adhesive tape, these signals are "masked" or programmed by the programming lens so that only certain lanes of traffic will view the indication. At the front of these programmable visibility signals is a 12" Fresnel lens, each lens tinted to meet United States Institute of Transportation Engineers (ITE) chromaticity and luminance standards. The Fresnel lens collimates the light output created by the lamp, and creates a uniform display of light for the lane in which it is intended. These signals were first developed by the 3M Company in the late 1960s,[citation needed] and were popular in the late 1970s as traffic density increased.
In addition to being positioned and mounted for desired visibility for their respective traffic, some traffic lights are also aimed, louvered, or shaded to minimize misinterpretation from other lanes. For example, a Fresnel lens on an adjacent through-lane signal may be aimed to prevent left-turning traffic from anticipating its own green arrow.
Today, McCain Traffic Systems is the only U.S.-based manufacturer producing optically programmable traffic signals similar to the 3M model. Intelight Inc. manufactures a programmable traffic signal that uses a software-controlled LED array and electronics to steer the light beam toward the desired approach.[57] The signal is programmed unlike the 3M and McCain models. It requires a connection to a laptop or smartphone with the manufacturer software installed. Connections can be made directly with a direct-serial interface kit, or wirelessly with a radio kit over WIFI to the signal.
In addition to aiming, Fresnel lenses, and louvers, visors and back panels are also useful in areas where sunlight would diminish the contrast and visibility of a signal face.
Typical applications for these signals were skewed intersections, specific multi-lane control, left-turn pocket signals or other areas where complex traffic situations existed.
Conventional traffic signal lighting, still common in some areas, utilizes a standard light bulb. Typically, a 67, 69, or 115 watt medium-base (household lamp in the US) light bulb provides the illumination.[citation needed] Light then bounces off a mirrored glass or polished aluminium reflector bowl, and out through a polycarbonate plastic or glass signal lens. In some signals, these lenses were cut to include a specific refracting pattern. Crouse-Hinds is one notable company for this practice. In the 1930s throughout the 1950s, they utilized a beaded prismatic lens with a "smiley" pattern embossed into the bottom of each lens.[citation needed]
In the United States, traffic lights are currently designed with lights approximately 12 inches (300 mm) in diameter. Previously the standard had been 8 inches (200 mm), however those are slowly being phased out in favor of the larger and more visible 12 inch lights. Variations used have also included a hybrid design, which had one or more 12 inch lights along with one or more lights of 8 inches (200 mm) on the same light. For example, these "12-8-8" (along with 8-8-8) lights are standard in most jurisdictions in Ontario, Manitoba, and British Columbia (that, is, the red light is 12 and others 8, making the red more prominent).[citation needed]
In the United Kingdom, 12 inch lights were implemented only with Mellor Design Signal heads designed by David Mellor. These were designed for symbolic optics to compensate for the light loss caused by the symbol. However, following a study sponsored by the UK Highways Agency and completed by Aston University, Birmingham, UK, an enhanced optical design was introduced in the mid 1990s. Criticism of sunlight washout (cannot see the illuminated signal due to sunlight falling on it), and sun-phantom (signal appearing to be illuminated even when not due to sunlight reflecting from the parabolic mirror at low sun angles), led to the design of a signal that used lenslets to focus light from a traditional incandescent bulb through apertures in a matt black front mask. This cured both problems in an easily manufactured solution. This design proved very successful and was taken into production by a number of traffic signal manufacturers through the engineering designs of Dr Mark Aston, working firstly at the SIRA Ltd in Kent, and latterly as an independent optical designer. The manufacturers took a licence for the generic design from the Highways Agency, with Dr Aston engineering a unique solution for each manufacturer. Producing both bulb and LED versions of the signal aspects, these signals are still the most common type of traffic light on UK roads. With the invention of anti-phantom, highly visible Aston lenses, lights of 8 inches (200 mm) could be designed to give the same output as plain lenses, so a larger surface area was unnecessary. Consequently, lights of 12 inches (300 mm) are no longer approved for use in the UK and all lights installed on new installations have to be 200 mm (8 in) in accordance with TSRGD (Traffic Signs Regulations and General Directions). Exemptions are made for temporary or replacement signals.[citation needed]
With technologies in developed countries continuing to advance, there is now an increasing move[by whom?] to develop and implement smart traffic lights on the roads.[where?] These are systems that adapt to information that is received from a central computer about the position, speed and direction of vehicles. They try to communicate with cars to alert drivers of impending light changes and reduce motorists' waiting time considerably.[clarification needed] Trials are currently being conducted for the implementation of these advanced traffic lights but there are still many hurdles to widespread use that need to be addressed; one of which is the fact that few cars yet have the required systems to communicate with these lights.
The normal function of traffic lights requires sophisticated control and coordination to ensure that traffic moves as smoothly and safely as possible and that pedestrians are protected when they cross the roads.
There are significant differences from place to place in how traffic lights are mounted or positioned so that they are visible to drivers. Depending upon the location, traffic lights may be mounted on poles situated on street corners, hung from horizontal poles or wires strung over the roadway, or installed within large horizontal gantries that extend out from the corner and over the right-of-way. In the last case, such poles or gantries often have a lit sign with the name of the cross-street.
An example of a wire-mounted traffic light in Fort Worth, Texas.
A typical traffic light on Ninth Avenue in New York City. Note that the traffic light gantry is of a guy-wire masted style, which is unique to New York City.
A vertically mounted traffic light in Boston.
Example of horizontally mounted traffic light in Trenton, New Jersey.
A very bulky tubular metal structure. Not only is the intersection very large, but due to its location on Florida's east coast, the traffic lights must be hurricane resistant.
Angled mast-arms, which were frequently used in the state of Pennsylvania during the 1960s and 1970s.
Three horizontally mounted traffic lights for visibility under a bridge in King of Prussia, Pennsylvania . Pennsylvania typically mounts traffic lights vertically.
In some locations, lights are mounted with their multiple faces arranged horizontally, often with supplemental vertical signals on the side, while others locations use vertical signals almost exclusively. Horizontal signals have consistent orientation, like their vertical counterparts.[58] Often, supplemental curb pedestal mounts, intended to support a signal for a different approach road, are used when primary signals are partially obscured due to structures such as overpasses, approaches around a building that obscure the primary signal mountings, and unusual approach geometry. In Florida, horizontal signals mounted on poles, known as "mast arms", are in wide use due to their lower wind profile, important for minimizing hurricane damage. In areas where wind-load is not as much of a concern as ice-load, such as Illinois or Minnesota, the lights are mounted vertically to reduce the accumulation of ice or snow over the surface of the signal heads. In a few countries such as Japan, South Korea, Mexico and a few jurisdictions in Canada and the US such as Texas, New Mexico, Florida, Wisconsin, Nebraska, Quebec, and Alberta, most traffic signals are mounted horizontally.
Traffic signals in most areas of Europe are located at the stop line on same side of the intersection as the approaching traffic (there being both right- and left-hand traffic) and are often mounted overhead as well as on side of the road. At particularly busy junctions for freight, higher lights may be mounted specifically for trucks. The stop line alignment is done to prevent vehicles blocking any crosswalk and allow for better pedestrian traffic flow. There may also be a special area a few meters in advance of the stop line where cyclists may legally wait but not motor vehicles; this advanced stop line is often painted with a different road surface with greater friction and a high colour, both for the benefit of cyclists and for other vehicles. The traffic lights are mounted so that cyclists can still see them.
In Spain, the mounted traffic lights on the far side of the intersection is meant for the traffic that exits the intersection in that particular direction. This is often done due to the pedestrian crossings, so that traffic has to wait if they get a red light. These intersections also come with a stop line in the exit area of the intersection.
In North America, there is often a pole-mounted signal on the same side of the intersection, but additional pole-mounted and overhead signals are usually mounted on the far side of the intersection for better visibility. Most traffic lights are mounted that way in the Western United States and Canada. In Ontario, traffic lights are almost always mounted on the far side of the intersection with poles.
In some areas of the United States, signals facing in up to four directions are hung directly over the intersection on a wire strung diagonally over the intersection (once common in Michigan), or the signal faces traffic in one direction, still hung by wires (but the wire is strung horizontally between two adjacent corners of the intersection). This is common in the Southern and Eastern United States.
In other countries like Australia, New Zealand, UK, traffic lights are mounted at the stop line before the intersection and also after the intersection. Some busy intersections have an overhead traffic light for heavy vehicles and vehicles further away.
According to transportation engineers, traffic lights can have both positive and negative effects on traffic safety and traffic flow. The separation of conflicting streams of traffic in time can reduce the chances of right-angle collisions. But also the frequency of rear-end crashes can be increased by the installation of traffic lights, and they can adversely affect the safety of bicycle and pedestrian traffic. They can increase the traffic capacity at intersections, but can also result in excessive traffic delay.[59] Hans Monderman, the innovative Dutch traffic engineer, and pioneer of shared space schemes, was sceptical of their role, and is quoted as having said of them: "We only want traffic lights where they are useful and I haven't found anywhere where they are useful yet."[60]
In some instances the stoplight traffic detector will not change the light for small vehicles such as motorcycles, scooters and particularly bicycles, because the induction loop sensor fails to detect the small vehicle. A vehicle with sufficient mass of metal such as steel interacts with the sensor's magnetic field causing the light to change at the appropriate time.[61] Motorcycles and scooters have much less mass than cars, resulting in a failure to detect the vehicle, while bicycles may not even be constructed with metal. This situation most often occurs at the times of day when other traffic is sparse as well as when the small vehicle is coming from a direction that does not have a high volume of traffic.[62] Most sensor traffic lights are capable of detecting these vehicles, but are not properly adjusted or calibrated initially, after road construction such as re-surfacing, or set too high in an attempt to avoid false triggers.
A light that fails to cycle may not meet the legal definition, often worded as any device "by which traffic is alternately directed to stop and permitted to proceed",[63][64][65] required for any citation to be upheld, and be considered "defective" or "inoperative."[66] This may occur when a signal is programmed to remain green for the major street, but fails to detect and cycle for a vehicle crossing via a minor street or using a dedicated turn lane. Some jurisdictions specify operators to "bring the vehicle to a complete stop before entering the intersection and may proceed with caution only when it is safe to do so,"[67] while others may construe any action to force it to cycle as tampering.[68]
In addition to implications of a device failing to meet the federal MUTCD "Traffic Control Signal" definition[69][70], over 16 states[71][72] in the United States have "dead red" laws explicitly providing motorcyclists and sometimes bicyclists an affirmative defense to proceed through a red light with caution after stopping when the device which causes the light to change from red to green does not activate.[73][74]
The examples and perspective in this article deal primarily with the United States and do not represent a worldwide view of the subject. You may improve this article, discuss the issue on the talk page, or create a new article, as appropriate. (December 2010) (Learn how and when to remove this template message) |
Traffic signals have strengths and weaknesses that must be considered when deciding whether to install them. Signaled intersections can reduce delay for side road traffic and reduce the occurrence of collisions by turning traffic and cross traffic. But they may also cause delay for traffic on the main road, and often increase rear-end collisions by up to 50%.[78] Since right-angled and turn-against-traffic collisions are more likely to result in injuries, this is often an acceptable trade-off.
Criteria have been developed to help ensure that new signals are installed only where they will do more good than harm. In the United States these criteria are called warrants, and are found in the Manual on Uniform Traffic Control Devices (MUTCD), the Federal regulation covering the use of signs, pavement markings, traffic signals, and similar devices.
In the US MUTCD, there are nine warrants for traffic signals:[79]
An intersection is usually required to meet one or more of these warrants before a signal is installed. However, meeting one or more warrants does not require the installation of a traffic signal, it only suggests that they may be suitable. It could be that a roundabout would work better. There may be other unconsidered conditions that lead traffic engineers to conclude that a signal is undesirable. For example, it may be decided not to install a signal at an intersection if traffic stopped by it will back up and block another, more heavily trafficked intersection. Also, if a signal meets only the peak hour warrant, the advantages during that time may not outweigh the disadvantages during the rest of the day.
Between 1979 and 1988, the city of Philadelphia, Pennsylvania, removed signals at 199 intersections that did not meet any of the warrants. On average, the intersections had 24% fewer crashes after the unwarranted signals were removed.[78] The traffic lights had been erected in the 1960s because of since-resolved protests over traffic. By 1992, over 800 traffic lights had been removed at 426 intersections, and the number of crashes at these intersections dropped by 60%.[80]
In virtually all jurisdictions in which they are used, it is an offence for motorists (and other road users) to deliberately disregard the instructions of traffic lights (or other traffic control devices). Exceptionally, it is not an offence for pedestrians to cross against a red light in the United Kingdom, where pedestrian lights officially give advice, rather than an instruction, although UK pedestrians do commit an offence if they cross a road against the signals of a police officer controlling traffic.
Perhaps the most obvious common traffic-light related offence is failing to stop for a red light (in some jurisdictions, running a yellow light may also incur a penalty). Enforcement of traffic lights varies from jurisdiction to jurisdiction; some places are extremely strict, while other locales are known for traffic lights being routinely ignored by motorists, with no serious attempts by law enforcement to alter the situation.
In some jurisdictions (such as Toronto, Washington, D.C., New York City, and California),[citation needed] there are ordinances or by-laws against "gridlocking". A motorist entering an intersection (even if on a green light) but unable to proceed and who gets stranded in the intersection (when traffic ahead fails to proceed), and who remains after the light turns red (thus blocking traffic from other directions) may be cited. The definition of the intersection area is that square where the two streets overlap marked by the inner lines of each crosswalk. (Occupying the space inside the crosswalk lines is itself a traffic infraction, but different from gridlocking). This gives the meaning to the anti-gridlock slogan "don't block the box". This is sometimes used as a justification for making a turn across the opposing travel lanes on a red light at a busy intersection, by pulling partway into the intersection at a green light waiting to perform the turn, and, if oncoming traffic is not abated before the light changes to red, proceeding to turn once the light has turned red and opposing traffic has stopped. This means that at busy junctions without a protected green arrow for turning traffic, one turns after the light turns red. This maneuver is commonly referred to as "occupying the intersection" or "being legally allowed to complete one's turn". In some jurisdictions, including most American states, a vehicle already in the intersection when the light turns red legally has the right of way, and vehicles who have green must yield to the vehicle in the intersection.
In Sackville, New Brunswick, it is customary for through traffic to voluntarily yield to the first oncoming left-turning vehicle to allow it to perform a "Pittsburgh left".[citation needed] This is similar to a hook turn performed in Melbourne, Australia, which is legal at signed intersections.
Enforcement of traffic lights is done in one of several ways:
Jurisdictions differ somewhat on how to deal with "red light running" — attempts by motorists to race to an intersection while facing a yellow light, in an attempt to beat the red. In some locales, as long as the light is yellow when the motorist enters the intersection, no offence has been committed; in others, if the light turns red at any time before a motorist clears the intersection, then an offence occurs. In New York City the yellow light is very short (only about three seconds) in order to discourage driving through. In Oregon and other places, a stricter standard applies—running a yellow light is an offence, unless the motorist is unable to stop safely. This standard has been criticized[citation needed] as ambiguous and difficult to enforce (red light cameras in Oregon are activated only if a motorist enters the intersection on a red). Red light cameras in New South Wales, Australia, are activated only if a motorist enters an intersection 0.3 seconds after the light has turned red.[81]
As urban centers become more dense and vehicles and pedestrians come into closer contact with each other, the risk of crashes increases. With the rapid increase of vehicles for hire through smart phone apps and the competition from taxis and livery cabs, the urgency to complete as many rides in as short a period of time as possible has led to drivers pushing the limits on red lights. According to the IIHS Insurance Institute for Highway Safety, every year red light running causes hundreds of deaths, thousands of injuries and hundreds of millions of dollars in related costs.[82]
In Spring 2015, Hunter College in New York City completed an observational study of red light running, the first of its kind. The conclusion, after monitoring 3,259 vehicles at 50 intersections over a period of days around the 5 boroughs, found that almost 10% of vehicles and 15% of taxis ran the red light, amounting to nearly 400,000 red lights run every single day.[83] New York City Mayor Bill de Blasio launched a Vision Zero plan to reduce vehicular and pedestrian fatalities. The New York City Police Department's 2014 TrafficStat report showed 33,577 red light tickets for 2013, which is 126% increase in the number of failure-to-yield summonses and red-light running violations.[84]
The Amber Gambler Twins is one of many public interest films trying to change the public's behavior regarding running of yellow lights.[85][86]
In some countries, red light cameras are used. An automated camera is connected to the triggering mechanism for the corresponding traffic light, which is targeted to photograph a vehicle and driver crossing against the light. Either the driver or the vehicle's owner (depending on local laws) are fined for the violation. In some jurisdictions, including the United States and Italy, private companies have been contracted to operate traffic-related cameras and receive a portion of the resulting revenues. In some cases red light cameras have been abused by local governments, where vehicle operators have been fined as a result of traffic systems that have been improperly modified.[87][88] Despite the fact that cameras can reduce the number of crashes, it has been proven that at these intersections drivers tended to react quicker to a yellow light change when stopping.[89][90] The consequence of this change could be the slight decline in the intersection capacity.
Another way police officers have begun to combat red light runners is with Confirmation Lights.[91] These lights, usually blue or white, can be seen from anywhere in an intersection, making it so that officers do not have to have a line-of-sight with a red light to catch someone illegally entering an intersection. They are only on when the red light they are associated with is on. Some intersections will also have multiple confirmation lights for a single direction of travel if there are different signals for different directions. These lights are separate from the main ones, often protrude above or below the main traffic light, and are much smaller than a standard light to help avoid confusion.
In the Netherlands, many traffic signals that are red can be seen from the side via a small bulbous window, indicating to drivers (and police officers) whether the signal in the crossing direction is actually red or not, by simply leaking out some of the red light through the side of the traffic signal. This has gradually become less common as traditional incandescent signals are replaced by LED signals, while increasingly red light cameras are used to detect driving-through-red violations.
The length of yellow lights can differ, for example in many places the length of a yellow light is usually four or five seconds, but elsewhere it may be as little as three, considerably reducing the time for reaction. It is typical for these times to vary according to the set speed limit, with longer times for higher limits. In the U.S. state of Georgia, a yellow light must be lit one second for every 10 miles per hour (16 km/h) of posted speed limit. For intersections with red light cameras, one extra second must be added.[citation needed] In Colorado Springs, Colorado, yellow lights at numerous intersections have been noted with durations of approximately two seconds. In the United States, there is a recommended federal safety minimum of three seconds for yellow lights.[92]
The time from when a red light is displayed and when a cross street is given a green light is usually based on the physical size of the intersection. This intervening period is called the "all-red time". A typical all-red time is two seconds to allow cars to clear the intersection. In a wider intersection, such as a four-lane road or highway intersection, the all-red time may be as much as five seconds, allowing drivers who could not or would not stop at the yellow light enough time to clear the intersection without causing a collision. Two exceptions are in New Westminster, British Columbia, Canada, and Winnipeg, Manitoba, Canada, where there is no all-red time. The change is instantaneous, due to the nature of the older relay operated signals. It is also the case in Montreal, Quebec, Canada.
The symbolism of a traffic light (and the meanings of the three primary colours used in traffic lights) are frequently found in many other contexts. Since they are often used as single spots of colour without the context of vertical position, they are typically not comprehensible to up to one in ten males who are colour blind.[citation needed]
Traffic lights have also been used in computer software, such as the macOS user interface, and in pieces of artwork, particularly the Traffic Light tree in London, UK.
Automobile racing circuits can also use standard traffic signals to indicate to racing car drivers the status of racing. On an oval track, four sets may be used, two facing a straight-away and two facing the middle of the 180-degree turn between straight-away. Green would indicate racing is under way, while yellow would indicate to slow or while following a pace car; red would indicate to stop, probably for emergency reasons.
Scuderia Ferrari, a Formula One racing team, formerly used a traffic light system during their pit stops to signal to their drivers to when to leave the pits.[citation needed] The red light was on when the tires were being changed and fuel was being added, yellow was on when the tires were changed, and green was on when all work was completed. The system is (usually) completely automatic. However, the system was withdrawn after the 2008 Singapore Grand Prix, due to the fact that it heavily delayed Felipe Massa during the race, when he was in the lead. Usually, the system was automatic, but heavy traffic in the pit lane forced the team to operate it manually. A mechanic accidentally pressed the green light button when the fuel hose was still attached to the car, causing Massa to drive off, towing the fuel hose along. Additionally, Massa drove into the path of Adrian Sutil, earning him a penalty. He finally stopped at the end of the pit lane, forcing Ferrari's mechanics to sprint down the whole of the pit lane to remove the hose. As a result of this, and the penalty he also incurred, Massa finished 13th. Ferrari decided to use a traditional "lollipop" for the remainder of the 2008 season.
Another type of traffic light that is used in racing is the Christmas Tree, which is used in drag racing. The Christmas Tree has six lights: a blue staging light, three amber lights, a green light and a red light. The blue staging light is divided into two parts: Pre-stage and stage. Sometimes, there are two sets of bulbs on top of each other to represent them. Once a driver is staged at the starting line, then the starter will activate the light to commence racing, which can be done in two ways. If a Pro tree is used, then the three amber lights will flash at the same time. For the Sportsman tree, the amber light will flash from top to bottom. When the green light comes up, the race officially begins but if a driver crosses the line before that happens, then a red light will come up and that will be a foul.
The colours red, yellow and green are often used as a simple-to-understand rating system for products and processes. It may be extended by analogy to provide a greater range of intermediate colours, with red and green at the extremes.[93]
Traffic light in a small intersection in Hagerstown, Maryland (using tunnel visors)
Example of traffic signals mounted on gantries in downtown Cincinnati, Ohio, and integrated with street signage
Typical set of traffic lights in East Lansing, Michigan
One example of traffic lights on a suburban street in Santa Clarita, California
LED traffic lights in Örnsköldsvik, Sweden
The green on top light in Tipperary Hill, Syracuse, New York
Traffic light in Ashgabat, Turkmenistan
A Marshalite traffic signal, as formerly installed at various intersections in Melbourne, Australia, indicating how much time remained before a signal change.
In Unicode, the symbol for « horizontal traffic light » is U+1F6A5 (🚥).
Also, « vertical traffic light » is U+1F6A6 (🚦).
This article uses material from the Wikipedia article "Traffic light", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library