Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 2.0 (David Villarreal Fernández).
Audi A3 | |
---|---|
Overview | |
Manufacturer | AUDI AG |
Production | 1996–present |
Body and chassis | |
Class | Compact car / Small family car (C) |
Layout |
transverse front engine, front-wheel drive or quattro on-demand four-wheel drive |
Platform |
Volkswagen Group A platform Volkswagen Group MQB platform |
The Audi A3 is a Small Family/Compact car produced since 1996. The first two generations of A3 were based on the Volkswagen Group A platform, which they share with several other models such as the Audi TT, Volkswagen Golf, Volkswagen Caddy, and Volkswagen Touran, as well as SEAT León, SEAT Toledo, and Škoda Octavia. The third-generation A3 uses the Volkswagen Group MQB platform.
First generation (A3/8L) | |
---|---|
Audi A3 5-door (post-facelift) | |
Overview | |
Production | 1996–2003 |
Assembly |
Ingolstadt, Germany (1996–2003) Curitiba, Brazil (Audi Senna, 2000–2006) |
Designer | Dirk van Braeckel (1992)[1][2] |
Body and chassis | |
Body style |
3-door hatchback 5-door hatchback |
Platform | Volkswagen Group A4 (PQ34) |
Related |
Volkswagen Golf Mk4 SEAT León Mk1 |
Powertrain | |
Engine |
Petrol engine Diesel engine |
Transmission | |
Dimensions | |
Wheelbase |
2,513 mm (98.9 in) quattro: 2,518 mm (99.1 in) |
Length | 4,152 mm (163.5 in) |
Width | 1,735 mm (68.3 in) |
Height | 1,423 mm (56.0 in) |
The original A3 (or Typ 8L) was introduced in the European market in 1996, marking Audi's return to the production of smaller cars following the demise of the Audi 50 in 1978. This was the first Volkswagen Group model to use the "PQ34" or "A4" platform, bearing a close resemblance to the contemporary Volkswagen Golf Mk4, which arrived a year later. Within three years, this platform was used for total of seven cars.
The A3 was initially available only with a three-door hatchback body, to present a more sporty image than the Golf, in both front and four-wheel drive. The inline four-cylinder engines were transversely mounted. After the A4, the Audi A3 was the second model in the Audi lineup to use five valves per cylinder.
The United Kingdom market first received the Audi A3 in November 1996.
In 1999, Audi expanded the range with the introduction of more powerful versions: a 1.8 turbo rated 180 PS (132 kW; 178 hp), and a 1.9 TDI diesel engine with unit injector "Pumpe Düse" (PD) technology and variable geometry turbocharger. The four-wheel-drive A3 1.8T quattro used either the 150 PS (110 kW; 148 hp) or 180 PS (130 kW; 180 hp) engine, and the same Haldex Traction-based four-wheel-drive system as the Audi S3 and the Audi TT. Also in 1999, Audi also introduced a five-door body.
In late 2000, the A3 range was revised with new headlights and rear lamps, other minor cosmetic changes, an improved interior, and the introduction of a six-speed manual gearbox, on the 180 PS (132 kW; 178 hp) 1.8 Turbo and the new 130 PS (96 kW; 128 hp) 1.9 TDI.
Audi's electronic stability control, traction-control, and brake force distribution computer became standard equipment in some countries.
Although the first-generation Audi A3 was replaced in Europe in 2003, the first generation model continued to be sold in some markets. Production of the first generation model stopped in Brazil in 2006.
|
Euro NCAP test results | ||
---|---|---|
Audi A3, 3dr hatchback (1998)[3] | ||
Test | Score | Rating |
Adult occupant: | 25 | |
Pedestrian: | 12 |
Euro NCAP rating of 4 out of 5 stars.[3] Their evaluation concluded "the column lock, adjuster lever and bracket presented hazards in the knee impact area for the driver. These could cause high loads on his upper legs and damage to his knees." The A3 also provides almost no protection to pedestrians, giving it two stars out of a possible four.[3]
Audi released the A3-derived Audi S3 in 1999, only as a three-door hatchback. The inline-four 20v 1.8 L turbocharged petrol engine came in two versions: 210 PS (154 kW; 207 hp) and 225 PS (165 kW; 222 hp). Early models (1999–2001) had 210 PS (154 kW; 207 hp). Later models (2001–2003) had variable valve timing and 225 PS (165 kW; 222 hp). The engine had a maximum of 280 N·m (210 ft·lbf) torque. This was the first time a small four-cylinder engine had been used in an Audi S-series car.
Although dubbed "quattro", the S3 uses a different four-wheel drive system.[4] The Haldex Traction coupling adjusts the bias of torque distribution from the front to rear axle as grip requirements change – most of the time it operates as a front-wheel drive.
The S3 was sold in the Europe, Japan, Mexico, South Africa, Australia, and New Zealand.
The S3 was facelifted in 2002, where it was given one-piece headlights/indicator units, different front wings, rear lights clusters, and some minor upgrades to interior trim.
Standard features include xenon HID headlamps with high pressure washers and auto levelers, front fog lamps, 17" "Avus" alloy wheels with 225/45R17 tyres, electrically adjustable Recaro leather seats, climate control, alarm and electronic stability control with traction control.
Options include a Bose sound system, boot/trunk or in-dash mounted 6-disc CD changer, metallic paint, 18-inch 9-spoke RSTT wheels, glass sunroof, centre arm rest, privacy glass (B-pillar backwards), auto-dimming rear-view mirror, parking assist, luggage net, heated front seats, cruise control, aluminium door mirror casings and part leather/alcantara (blue/silver/yellow) combination seat coverings. These items are standard in some export markets.
The engines used are the same as those for many other cars in the Volkswagen Group.
Petrol engines | |||||||
---|---|---|---|---|---|---|---|
Name | Type | Engine code | Output@rpm | Torque@rpm | 0–100 km/h,s | Top speed | Years |
1.6 8v | 1,595 cc (97 cu in) I4 | AEH/AKL/APF | 101 PS (74 kW; 100 hp) @5600 rpm | 145 N·m (107 lb·ft) @3800 rpm | 11.0 s | 188 km/h (117 mph) | 1996–2000 |
1.6 8v | 1,595 cc (97 cu in) I4 | AVU/BFQ | 102 PS (75 kW; 101 hp) @5600 rpm | 148 N·m (109 lb·ft) @3800 rpm | 10.9 s | 189 km/h (117 mph) | 2000–2003 |
1.8 20v | 1,781 cc (109 cu in) I4 | AGN/APG | 125 PS (92 kW; 123 hp) @6000 | 170 N·m (125 lb·ft) @4200 | 9.6 s | 202 km/h (126 mph) | 1996–2003 |
1.8 20vT | 1,781 cc (109 cu in) I4 turbo | AGU/ARZ/ARX/AUM | 150 PS (110 kW; 148 hp) @5700 | 210 N·m (155 lb·ft) @1750–4600 | 8.2 s | 217 km/h (135 mph) | 1996–2003 |
1.8 20vT | 1,781 cc (109 cu in) I4 turbo | AJQ/APP/ARY/AUQ | 180 PS (132 kW; 178 hp) @5500 | 235 N·m (173 lb·ft) @1950–5000 | 7.5 s | 228 km/h (142 mph) | 1999–2003 |
1.8 20vT (S3) | 1,781 cc (109 cu in) I4 turbo | APY, AMK | 210 PS (154 kW; 207 hp) @5800 | 270 N·m (199 lb·ft) @2100 | 6.8 s | 238 km/h (148 mph) | 1999–2001 |
1.8 20vT (S3) | 1,781 cc (109 cu in) I4 turbo | BAM | 225 PS (165 kW; 222 hp) @5900 | 280 N·m (207 lb·ft) @2200 | 6.6 s | 243 km/h (151 mph) | 2001–2003 |
Diesel engines | |||||||
Name | Type | Engine code | Output@rpm | Torque@rpm | 0–100 km/h,s | Top speed | Years |
1.9 8v TDI | 1,896 cc (116 cu in) I4 turbo | AGR/ALH | 90 PS (66 kW; 89 hp) @4000 | 210 N·m (155 lb·ft) @1900 | 12.4 s | 181 km/h (112 mph) | 1996–2001 |
1.9 8v TDI | 1,896 cc (116 cu in) I4 turbo | ATD/AXR | 100 PS (74 kW; 99 hp) @4000 | 240 N·m (177 lb·ft) @1800–2400 | 11.0 s | 188 km/h (117 mph) | 2001–2003 |
1.9 8v TDI | 1,896 cc (116 cu in) I4 turbo | AHF/ASV | 110 PS (81 kW; 108 hp) @4150 | 235 N·m (173 lb·ft) @1900 | 10.5 s | 194 km/h (121 mph) | 1997–2000 |
1.9 8v TDI | 1,896 cc (116 cu in) I4 turbo | ASZ | 130 PS (96 kW; 128 hp) @4000 | 310 N·m (229 lb·ft) @1900 | 9.2 s | 205 km/h (127 mph) | 2000–2003 |
Second generation (A5/8P) | |
---|---|
2005–2008 Audi A3 Sportback | |
Overview | |
Production | 2003–2013 |
Assembly |
Ingolstadt, Germany[5] Brussels, Belgium (2004–2005; 2007–May 2010) Győr, Hungary Curitiba, Brasil (Audi Senna, CKD; 12/2012–03/2013) |
Designer | Gary Telaak[6][7] (2000) |
Body and chassis | |
Body style |
3-door hatchback 5-door Sportback (hatchback) 2-door convertible |
Platform | Volkswagen Group A5 (PQ35) |
Related |
Volkswagen Golf Mk5 SEAT León Mk2 Volkswagen Gran Lavida |
Powertrain | |
Engine |
Inline-four petrol engine
Straight-five petrol engine
VR6 engine
|
Transmission |
Automatic transmission
|
Dimensions | |
Wheelbase | 2,578 mm (101.5 in) |
Length |
3-door: 4,215 mm (165.9 in) 5-door: 4,285 mm (168.7 in) |
Width | 1,765 mm (69.5 in) |
Height | 1,420 mm (55.9 in) |
At the 2003 Geneva Motor Show, Audi launched the second generation of the A3, the Typ 8P, designed by Gary Telaak during 2000 (however, the final design was frozen in 2001). Originally launched only as a three-door hatchback with four-cylinder engines, it featured a new automobile platform (the PQ35 platform), a redesigned and more spacious interior, new petrol engines with Fuel Stratified Injection (FSI), and standard six-speed manual gearboxes (except on the base 1.6).
In mid-2003, the line was updated with two sports-oriented models, a 2.0 Turbo-FSI version rated 200 PS (147 kW; 197 hp), and a 3.2 L VR6 engine (for the first time) with 250 PS (184 kW; 247 hp). Haldex Traction-based quattro on-demand four-wheel drive, and the S-Tronic semi-auto gearbox were introduced as options (quattro is standard on the VR6) on models with engines over 140 PS (103 kW; 138 hp).
In 2005, the "S line" trim level, offering new decorative elements, became available and the three-door A3 received the same front end styling features as the Sportback model. For the first time, the A3 became available in the North American market, exclusively with the Sportback body, with the base 2.0 inline-four TFSI introduced in 2005 as a 2006 model, and the 3.2 VR6 quattro following.
Chassis codes | 8P1 | 8PA | 8P7 |
---|---|---|---|
Body type | 3-door hatchback | 5-door Sportback | Cabriolet |
Years | 2003– | 2004– | 2008– |
The five-door "Sportback" model was introduced in June 2004. The A3 Sportback is 80 mm (3 in) longer than the base three-door body, and includes improved rear cabin space and a larger luggage compartment (370 litres). It also received the new "single frame" front grille originally introduced in the A8 W12, which was later adopted across the whole A3 range.
In August 2006, Audi announced the second generation S3. Offered in three- and five-door body styles, the second generation—Typ 8P—S3 is powered by a modified and uprated Volkswagen Group-sourced 2.0-litre turbocharged FSI petrol engine, with a maximum output of 195 kW (265 PS; 261 bhp). As with all Audi S models, the design was done in-house by quattro GmbH. The engine features uprated high-performance pistons, revised boost/fuel mapping, increased turbocharger size (KKK K04) and larger intercooler. The most powerful form of this engine, and quattro four-wheel drive, makes for a 0–100 km/h (0–62 mph) time of 5.5 s, and an electronically limited top speed of 250 km/h (155 mph). Audi offers both six-speed manual and six-speed S-Tronic automatic transmissions with the S3.
The spring ratings and dampers were revised, along with the body kit. Like its predecessor, although badged a "quattro" model, the S3 does not employ a Torsen centre differential (as in other common quattro models), but instead uses the Swedish Haldex Traction system in its on-demand four-wheel drive transmission, due to the transverse engine layout.
Euro NCAP test results | ||
---|---|---|
Audi A3, RHD 3-dr hatchback (2003)[8] | ||
Test | Score | Rating |
Adult occupant: | 29 | |
Child occupant: | 35 | |
Pedestrian: | 8 |
|
Audi introduced a number of changes to the A3 and S3 in 2008. These include revised nose and tail styling, with a modified grille and the new "trademark" daytime running lights, common rail 2.0 TDI engines, seven-speed S tronic dual clutch transmission availability for the smaller non-U.S. engines, and optional "magnetic ride" adaptive shock absorbers. In addition, the range now includes an S3 Sportback model.[9]
Also, a cabriolet version was introduced. It was similar dimensions to the 3-door version, with a two-box design.
|
Audi A3 TDI Clubsport quattro is a concept car unveiled in 2008. Based on the Audi A3 three-door, it is an approach by Audi to address both performance and the environment.
The engine in the concept car is a turbocharged 2.0-litre diesel producing 224 horsepower (167 kW) and 332 lb·ft (450 N·m). of torque. It produces 113.8 horsepower (84.9 kW) per litre while meeting Euro 5 Diesel emission standards. It uses the quattro drive system with a six-speed manual transmission.
The chassis has Audi's Magnetic Ride Suspension system, lowering the vehicle 1.4 inches (36 mm) from the base model. It also has ceramic front brakes, a four-link rear suspension and electro-mechanical servo assist for the rack and pinion steering.[10]
Exterior modifications include the widening of the three-door's grill, modifying the odd, and enlarging air intakes. Bolt-on fender flares and a large rear spoiler have been added. The interior changes include sport seats and a flat-bottomed steering wheel.[10]
Audi claims performance of 0 to 62 mph (0 to 100 km/h) in 6.6 seconds with a top speed of 149 mph (240 km/h).[11] It is expected to get approximately 40 miles per US gallon (5.9 L/100 km; 48 mpg‑imp).
The Audi RS 3 is derivative of the A3 Sportback with a 5-cylinder, 2,480 cc (151 cu in) turbocharged engine rated 340 PS (250 kW; 335 hp) and 450 N·m (332 lb·ft), vermicular-graphite cast iron crankcase, seven-speed S tronic transmission with two automatic modes and one manual mode, Quattro on-demand four-wheel drive system, widened track to 1,564 mm (61.57 in), MacPherson strut in aluminum, lowered body by 25 mm (0.98 in), 19-inch cast aluminum wheels in machine-polished titanium styling (optional black with a red rim flange) with 235/35 front and 225/35 rear tires, 370 mm (14.57 in) front and 310 mm (12.20 in) ventilated brake discs, aluminum brake disk covers, four-piston fixed calipers in high-gloss black with RS logos, electronic stabilization program with Sport mode, flared front fenders made of carbon-fiber-reinforced plastic (CFRP), prominent sill panels and exterior-mirror casings in matte aluminum, roof spoiler, high-gloss black diffusor insert, two elliptical exhaust tailpipes on the left, black interior, sports seats upholstered in Fine Nappa leather with silver contrasting stitching, inlays in Piano black finish or Aluminum Race colour, flat-bottomed leather multifunction sports steering wheel, choice of 5 body colors are available with an unlimited selection of custom paint finishes. It's acceleration is quoted as 0 to 62 mph (0 to 100 km/h) in 4.6 seconds, with an electronically limited top speed of 155 mph (249 km/h). Optional features included front bucket seats, roof rails in matte aluminum look, styling packages in black or matte aluminum.[13]
First deliveries started in early 2011.[14]
A3 Cabriolet Sport Final Edition is a version of A3 Cabriolet Sport model for the UK market, commemorating the end of A3 Cabriolet's production run. It included Vienna leather upholstery, front seat heating, rear parking sensors, automatic headlight and wiper activation, cruise control, a Bluetooth mobile phone interface.
S line Final Edition is based on the A3 Cabriolet Sport Final Edition model, with 18-inch S line alloy wheel with a new five-segment spoke design, full Vienna leather upholstery, S line safety and entertainment features with xenon plus headlights with LED daytime running lamps, DVD-based satellite-navigation, Audi Music Interface iPod connection, a BOSE sound system.[15]
In January 2007, the normally aspirated (non-turbo) 2.0 FSI was replaced by a new turbocharged 1.8 TFSI engine rated 160 PS (118 kW; 158 hp). It is available in front-wheel drive only.
In late 2007, Audi introduced a new 125 PS (92 kW; 123 hp) 1.4 L TFSI engine for the A3, replacing the 1.6 L FSI engine, and a new diesel "e"-model. The "e"-model, Audi's equivalent of Volkswagen's BlueMotion, is available with the 1.9 L TDI engine, and offers a more ecological car, with a CO2 emission below 120 g/km.
In June 2009, Audi announced the release of two models of A3 1.6 TDI for European market. The first uses Audi's start/stop and energy recovery system, and will produce 105 PS (77 kW; 104 hp). This engine will achieve approximately 4.1 L/100 km (69 mpg‑imp; 57 mpg‑US).[clarification needed] The second engine does not use the same efficiency systems and will produce 90 PS (66 kW; 89 hp) will get 4.5 L/100 km (63 mpg‑imp; 52 mpg‑US). They went on sale in June 2009.[16]
In August 2009, Audi announced that the 1.6 L eight-valve petrol engine would be replaced by a turbocharged 1.2 TFSI engine already found in VW's Polo and Golf models. This engine is rated at 105 PS (77 kW; 104 hp) and 175 N·m (129 lb·ft), emitting 127 g/km of CO2.[17] As of April 2010, Audi has yet to release official specifications or prices for the 1.2 TSI model, as the 1.6 model has been made a special clearance model for clearing out 1.6 stock.[citation needed]
The A3 2.0 TDI clean diesel is a version of Audi's A3 2.0 TDI for the North American market, making it the second Audi TDI vehicle sold in North America, following the Audi Q7 TDI in 2008. It is a FWD vehicle with S-tronic transmission with Hill-hold assist, Sirius satellite radio, Leather seats and steering wheel, Auxiliary audio input, Dual-zone climate control, 17 in (432 mm) alloy wheels. The vehicle was unveiled at the 2009 North American International Auto Show. This US model would begin sale in the first quarter of 2010 as a 2010 model year vehicle.[18]
In March 2011, the line-up was expanded with the introduction of a more powerful 2.0 TDI with 170 PS (125 kW; 168 hp).
The 2012 Audi 2.0L I4 TDI produces 140 hp (104 kW) and 236 lb·ft (320 N·m) of torque[citation needed] and will go from 0 to 60 mph (0 to 97 km/h) in 8.9 seconds.[19]
The 2.0 TDI engine was included in the engines found by the United States Environmental Protection Agency to use software intentionally designed to turn off emission control systems except when undergoing emission testing.[20] Models made from 2009 to 2015 were affected.
Petrol engines | ||||||
---|---|---|---|---|---|---|
Model | Engine displacement | Engine code | Power@rpm | Torque@rpm | 0–100 km/h acceleration |
Years |
1.2 TFSI | 1,197 cc (73 cu in) I4 | CBZB | 105 PS (77 kW; 104 hp) @5000 | 175 N·m (129 lb·ft) @1550–4100 | 10.6s | 2010–2013 |
1.4 TFSI | 1,390 cc (85 cu in) I4 | CAXC | 125 PS (92 kW; 123 hp) @5000 | 200 N·m (148 lb·ft) @1500–4000 | 9.1s | 2007–2013 |
1.6 | 1,595 cc (97 cu in) I4 | BGU / BSE / BSF / CCS | 102 PS (75 kW; 101 hp) @5600 | 148 N·m (109 lb·ft) @3800 | 11.5s | 2003–2010 |
1.6 FSI | 1,598 cc (98 cu in) I4 | BAG / BLF / BLP | 115 PS (85 kW; 113 hp) @6000 | 155 N·m (114 lb·ft) @4000 | 10.6s | 2003–2007 |
1.8 TFSI | 1,798 cc (110 cu in) I4 | BYT / BZB | 160 PS (118 kW; 158 hp) @5000–6200 | 250 N·m (184 lb·ft) @1500–4200 | 7.7s | 2007–2008 |
CDAA | 160 PS (118 kW; 158 hp) @4500–6200 | 250 N·m (184 lb·ft) @1500–4500 | 7.4s | 2009–2013 | ||
2.0 FSI | 1,984 cc (121 cu in) I4 | AXW / BLR / BLX / BLY BVY / BVX / BVZ |
150 PS (110 kW; 148 hp) @6000 | 200 N·m (148 lb·ft) @3250–4250 | 8.8 | 2003–2008 |
2.0 TFSI | AXX / BPY / BWA / CAWB | 200 PS (147 kW; 197 hp) @5100–6000 | 280 N·m (207 lb·ft) @1800–5000 | 6.8s | 2004–2008 | |
CCZA | 200 PS (147 kW; 197 hp) | 280 N·m (207 lb·ft) @1700–5000 | 6.8s | 2009–2013 | ||
BHZ / CDLA | 265 PS (195 kW; 261 hp) @6000 | 350 N·m (258 lb·ft) @2500–5000 | 5.6s | 2006–2013 (Audi S3 only) | ||
2.5 TFSI | 2,480 cc (151 cu in) I5 | CEPA | 340 PS (250 kW; 335 hp) @5400–6500 | 450 N·m (332 lb·ft) @1600–5300 | 4.6s | 2011–2013 (Audi RS 3 only) |
3.2 | 3,189 cc (195 cu in) V6 | BDB / BMJ / BUB | 250 PS (184 kW; 247 hp) @6300 | 320 N·m (236 lb·ft) @2500–3000 | 6.3s | 2003–2009 |
Diesel engines | ||||||
Model | Engine displacement | Engine code | Power@rpm | Torque@rpm | 0–100 km/h acceleration |
Years |
1.6 TDI | 1,598 cc (98 cu in) I4 | CAYB | 90 PS (66 kW; 89 hp) @4200 | 230 N·m (170 lb·ft) @1500–2500 | 11.4s | 2009–2013 |
CAYC | 105 PS (77 kW; 104 hp) @4400 | 250 N·m (184 lb·ft) @1500–2500 | 11.0s | 2009–2013 | ||
1.9 TDI | 1,896 cc (116 cu in) I4 | BJB / BKC / BXE / BLS | 105 PS (77 kW; 104 hp) @4000 | 250 N·m (184 lb·ft) @1900 | 11.0s | 2003–2009 |
2.0 TDI | 1,968 cc (120 cu in) I4 | BKD | 140 PS (103 kW; 138 hp) @4000[21] | 320 N·m (236 lb·ft) @1750–2500 | 9.2s | 2003–2008 |
BMM | 140 PS (103 kW; 138 hp) @4000[21] | 320 N·m (236 lb·ft) @1750–2500 | 9.2s | 2006–2008 | ||
BMN | 170 PS (125 kW; 168 hp) @4200 | 350 N·m (258 lb·ft) @1750–2500 | 7.9s | 2006–2008 | ||
CBAB | 140 PS (103 kW; 138 hp) @4200 | 320 N·m (236 lb·ft) @1750–2500 | 9.1s | 2008–2013 | ||
CBBB | 170 PS (125 kW; 168 hp) @4200 | 350 N·m (258 lb·ft) @1750–2500 | 7.8s (S-Tronic)[22] 8.2s (Manual)[22] | 2008–2013 | ||
CBEA | 140 PS (103 kW; 138 hp) @4200[23] | 320 N·m (236 lb·ft) @1750–2500 | 8.6s | 2010–2013 |
Third generation (MQB/8V) | |
---|---|
Audi A3 Sportback | |
Overview | |
Production |
|
Model years | 2013–present |
Assembly |
|
Designer |
Dany Garand[24] (2009) Markus Gleitz (Sedan: 2010) |
Body and chassis | |
Body style |
|
Platform | Volkswagen Group MQB platform |
Related |
Volkswagen Golf Mk7[25] SEAT León Mk3[25] Škoda Octavia Mk3[25] |
Powertrain | |
Engine |
Straight-five engine
|
Transmission | |
Dimensions | |
Wheelbase |
|
Length |
|
Width |
|
Height |
|
Kerb weight |
1,150–1,520 kg (2,535–3,351 lb)[27][28] |
The vehicle was unveiled in 2012 Geneva Motor Show.[29][30] and went on sale in Europe in September 2012.
First vehicle using the flexible modular Volkswagen Group MQB platform, the third generation is available as a three-door hatchback, a five-door "Sportback", a four-door saloon to directly rival the Mercedes-Benz CLA-Class, and a two-door Cabriolet.
The front suspension is a MacPherson strut set-up while the rear utilizes multi-link rear suspension.[31]
The features include:
Early German models include 1.4 TFSI (122 PS), 1.8 TFSI (180 PS), and 2.0 TDI (150 PS).[33] 1.2 TFSI (105 PS), 1.4 TFSI (140 PS), 1.8 TFSI quattro (180 PS), 1.6 TDI (105 PS), and 2.0 TDI quattro (150 PS) were added in 2013.[34]
A3 1.2 TFSI (105 PS) was added to the UK market in 2013,[35] followed by A3 1.4 TFSI (140 PS) in 2013.[36]
The A3 Sedan includes a body 11 mm (0.43 in) wider and 9 mm (0.35 in) lower than that of the A3 Sportback. Other features include 16- to 18-inch-wheels (optional 19-inch wheels via quattro GmbH) and electronic stabilization control with electronic differential lock.
The vehicle was unveiled at the 2013 New York Auto Show.[37]
The German model was set to go on sale in late summer 2013. Early models include 1.4 TFSI (140 PS), 1.8 TFSI (180 PS), and 2.0 TDI (150 PS).[38]
Delivery of the UK models began in autumn of 2013. Early models include 1.4 TFSI (140 PS), 1.8 TFSI (180 PS), and 2.0 TDI (150 PS).[39]
In International markets like Pakistan, Audi has introduced it with a 1.2 TFSI engine. This has allowed Audi to bypass high import duties on larger displacement engine, offer the car at a competitive price and become a leader in imported luxury car segment.[40]
The A3 cabriolet model is available from 2014. It has a three-box bodystyle and a larger boot than the previous model (320 litres versus 260).
The third generation Audi S3 is powered by a 2.0-litre TFSI petrol engine, with an output of 221 kW (300 PS; 296 bhp). It features new pistons with stronger bolts and new rings, as well as reinforced connecting rods with new mounts transferring the power to the crankshaft. The cylinder head is made of a new lightweight aluminium alloy designed with high strength and temperature resistance in mind. The engine is capable of delivering 380 Nm (280 ft-lb) from 1,800–5,500 rpm, with its limit being at 6,800 rpm. The 4 cylinder engine has a combined fuel economy of 23 mpg manual (24 mpg S Tronic).
The engine weighs in at 148 kilograms (326 lb), 5 kilograms (11 lb) lighter than the previous generation. The S3 is capable of 0–100 km/h (0–62 mph) in 4.9 seconds when equipped with a manual transmission, or 4.7 seconds when using the S tronic, and has an electronically limited top speed of 155 miles per hour (249 km/h).
The Audi A3 Sportback includes a wheelbase 58 mm (2.28 in) over previous model, 35 mm (1.38 in) longer than that of the A3 and a front axle shifted forward by 40 mm (1.57 in) over the previous model. Other features include a choice of 13 body colours (three solid finishes, eight metallic finishes and two pearl-effect finishes), optional high-gloss package adding accents around the windows (standard with the Ambiente trim line), six-speed manual transmission (optional S tronic) for all engine models, 16 or 17-inch wheels depending on trim line (optional 18-inch wheels), Audi drive select (standard with Ambition) with optional S tronic, and optional electromagnetic damper control system.
German models went on sale in February 2013. Early models include 1.4 TFSI (122 PS), 1.8 TFSI (180 PS), 1.8 TFSI quattro (180 PS), and 1.6 TDI. 1.2 TFSI (105 PS), 1.4 TFSI (140 PS), 2.0 TDI (150 PS), 2.0 TDI quattro (150 PS), and 2.0 TDI (184 PS) were available in later date.
It is a version of the A3 Sportback with 1.4 TFSI (110 PS) engine powered by compressed natural gas or Audi e-gas synthetic methane; gas tank made of gas-impermeable polyamide polymer, carbon fiber-reinforced polymer, glass fiber reinforced polymer; and an electronic gas pressure regulator. The synthetic methane was produced by waste product from a nearby Werlte biogas plant operated by power utility EWE.[41]
A production model was to be available by the end of 2013.[34]
The plug-in hybrid concept car was unveiled at the 2013 Geneva Motor Show.[42] In May 2013 Audi confirmed its decision to produce a plug-in hybrid version of the A3, the Audi A3 Sportback e-tron, which was scheduled for retail sales in Europe by late 2013, and by mid 2014 in the U.S. and the UK.[43][44] The A3 e-tron shares the same plug-in hybrid powertrain used in both the Volkswagen Golf GTE and Passat GTE.To charge the A3 e-tron, the Audi four rings logo[45] is pulled along to reveal a charging socket.[46]
The A3 Sportback e-tron is powered by a 1.4 L TSI gasoline engine that delivers 148 bhp and 184 lb ft, coupled with a 101 bhp electric motor, which is integrated into the car's six-speed dual-clutch automatic transmission, for a total combined output of 201 bhp and 243 lb ft. The plug-in hybrid has an 8.8 kWh battery pack that delivers an all-electric range of 50 km (31 mi) on the NEDC cycle, and a total of 940 km (580 mi). The plug-in hybrid can reach a top speed of 220 km/h (140 mph) and can reach 100 km/h (62 mph) in 7.6 seconds. According to Audi the car has an average fuel efficiency of 188 mpg equivalent and CO2 emissions of 35 g/km.[43][44]
In September 2013, at the Frankfurt Motor Show, Audi announced the Audi A3 Sportback e-tron would be available in Europe in the second quarter of 2014 at a price of €37,000 Euros (US$45,500, GB£30,500),[47] but it slipped to orders in the second quarter of 2014, with deliveries slated for the third quarter. On August 1, 2014, Audi announced the A3 Sportback e-Tron was on sale across Europe.[48] The first 227 units were registered in Germany in August 2014.[49] As of December 2015[update], global sales totaled 12,994 units, of which, 12,945 units were registered in Europe,[50] and 49 units in the United States, where deliveries began in December 2015.[51]
Details for the RS 3 Sportback were revealed in December 2014.[28] It went on sale in the first quarter of 2015 and featured a 367 PS 2.5 litre inline five cylinder engine with 465 NM of torque. Production ceased in the second quarter of 2016. The RS 3 Sportback had a seven speed S tronic transmission and quattro all-wheel drive system which helped propel the car to 100 km/h in 4.3 seconds. The RS 3 Sportback out-performs BMW's M2 & Mercedes-Benz's A45 AMG in a straight line, thanks to Audi's Quattro feature. Scott Keogh of Audi of America said in April 2015 that he's "confident" we'll see the car come to the United States.[52]
In April 2015 the new 2015 RS 3 Sportback was promoted in the UK by a controversial commercial portraying an Audi R8 "giving birth" to it.[53]
After four years the third-generation Audi A3 was facelifted for the model year 2017, which also coincided with the 20th anniversary of the A3 name. The facelifted model was first unveiled through a set of official images in April 2016. The new A3 sedan was given significant cosmetic updates, which were in-line with the automaker's new design philosophy. As a result, the 2017 Audi A3 sedan featured the Matrix LED headlamps that were earlier seen in the A8 flagship sedan and the R8 supercar. The front grille was also given a refreshed treatment that made the new A3 look like its elder siblings. Changes on the sides and rear were minimal, with only the taillights getting new LED treatment. There were multiple updates on the interiors as well, with a fully digital 12.3-inch instrument cluster screen placed behind the steering wheel. Currently on sale in Europe and expected to be released in USA and Asia/Pacific 4 QTR 2016 [54]
Euro NCAP tested a third generation Audi A3, 3-door hatchback with front airbags, side airbags, seatbelt pretensioners and load limiters as standard and scored it accordingly:
Euro NCAP test results | ||
---|---|---|
Audi A3 LHD, 3-door hatchback (2012)[55] | ||
Test | Points | % |
Overall: | ||
Adult occupant: | 34 | 95% |
Child occupant: | 42 | 87% |
Pedestrian: | 27 | 74% |
Safety assist: | 6 | 86% |
Petrol engine[56] | ||||||
---|---|---|---|---|---|---|
Model | Engine type/code | Power@rpm | Torque@rpm | 0–100 km/h acceleration |
Top speed | Transmission |
A3 1.2 TFSI | 1,197 cc (73 cu in) I4 | 105 PS (77 kW; 104 hp) @ 5,000 | 175 N·m (129 lb·ft) @ 1,400–3,500 | 10.3 s | 193 km/h (120 mph) | 6-speed manual 7-speed S Tronic (optional) |
A3 1.4 TFSI | 1,395 cc (85 cu in) I4 | 125 PS (92 kW; 123 hp) @ 5,000–6,000 | 200 N·m (148 lb·ft) @ 1,400–4,000 | 9.3 s | 203 km/h (126 mph) | 6-speed manual 7-speed S Tronic (optional) |
A3 1.4 TFSI | 1,395 cc (85 cu in) I4 | 150 PS (110 kW; 148 hp) @ 5,000–6,000 | 250 N·m (184 lb·ft) @ 1,500–3,500 | 8.3 s | 212 km/h (132 mph) | 6-speed manual 7-speed S Tronic (optional) |
A3 1.8 TFSI | 1,798 cc (110 cu in) I4 | 180 PS (132 kW; 178 hp) @ 5,100–6,200 | 250 N·m (184 lb·ft) @ 1,250–5,000 | 7.2 s | 232 km/h (144 mph) | 6-speed manual or 6-Speed S-Tronic automatic 7-speed S Tronic (optional) |
A3 2.0 TFSI | 1,984 cc (121 cu in) I4 | 223 PS (164 kW; 220 hp) @ 4,500–6,200 | 350 N·m (258 lb·ft) @ 1,600–4,400 | 5.8 s | 232 km/h (144 mph) | 6-speed S-Tronic automatic S Tronic |
S3 2.0 TFSI | 1,984 cc (121 cu in) I4 | 310 PS (228 kW; 306 hp) @ 5,500–6,200 | 380 N·m (280 lb·ft) @ 1,800–5,500 | 4.6 s (S-Tronic) | 249 km/h (155 mph) | 6-speed manual 7-speed (2017) S Tronic (optional) |
RS 3 2.5 TFSI | 2,480 cc (151 cu in) I5 | 367 PS (270 kW; 362 hp) @ 5,550–6,800 | 465 N·m (343 lb·ft) @ 1,625–5,550 | 4.3 s | 280 km/h (174 mph) | 7-speed S Tronic |
RS 3 2.5 TFSI (2017) | 2,480 cc (151 cu in) I5 | 400 PS (294 kW; 395 hp) @ 5,850–7,000 | 480 N·m (354 lb·ft) @ 1,700–5,850 | 4.1 s | 280 km/h (174 mph) | 7-speed S Tronic |
Diesel engine[56] | ||||||
Model | Engine type/code | Power@rpm | Torque@rpm | 0–100 km/h acceleration |
Top speed | Transmission |
A3 1.6 TDI | 1,598 cc (98 cu in) I4 | 115 PS (85 kW; 113 hp) @ 3,000–4,000 | 250 N·m (184 lb·ft) @ 1,500–2,750 | 9.8 s | 202 km/h (126 mph) | 6-speed manual 7-speed S Tronic (optional) |
A3 2.0 TDI | 1,968 cc (120 cu in) I4 | 150 PS (110 kW; 148 hp) @ 3,500–4,000 | 320 N·m (236 lb·ft) @ 1,750–3,000 | 8.6 s | 213 km/h (132 mph) | 6-speed manual 6-speed S Tronic (optional) |
A3 2.0 TDI | 1,968 cc (120 cu in) I4 | 184 PS (135 kW; 181 hp) @ 3,500–4,000 | 380 N·m (280 lb·ft) @ 1,750–3,250 | 7.3 s | 230 km/h (143 mph) | 6-speed manual 6-speed S Tronic (optional) |
Münnich Motorsport used an S3 in the FIA World Rallycross Championship and the FIA European Rallycross Championship
Robb Holland used an S3 Saloon to compete in the 2014 British Touring Car Championship season under the NGTC regs. Currently AmD Tuning field two S3 Saloon's for Ant Whorton-Eales and Ollie Jackson.
In 2016, Audi's motorsports brand, Audi Sport announced that it would be producing a RS3 LMS beginning in 2017. The car is built to TCR International Series regulations.
Wikimedia Commons has media related to Audi A3. |
Wikimedia Commons has media related to Audi A3 8V e-tron. |
Type | 1960s | 1970s | 1980s | 1990s | 2000s | 2010s | |||||||||||||||||||||||||||||||||||||||||||||||
5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |
Supermini | 50 (86) | A2 (8Z) | A1 (8X) | ||||||||||||||||||||||||||||||||||||||||||||||||||
Small family car | A3 (8L) | A3 (8P) | A3 (8V) | ||||||||||||||||||||||||||||||||||||||||||||||||||
S3 (8L) | S3 (8P) | S3 (8V) | |||||||||||||||||||||||||||||||||||||||||||||||||||
Compact executive car | F103 series | 80 (82) | 80 / 90 (81) | 80 / 90 (89) | 80 (8C) | A4 (8D) | A4 (8E) | A4 (8K) | A4 (8W) | ||||||||||||||||||||||||||||||||||||||||||||
S2 | S4 (8D) | S4 (8E) | S4 (8K) | S4 (8W) | |||||||||||||||||||||||||||||||||||||||||||||||||
Mid-size luxury car | 100 (F104/43/44/4A) / 200 (44) | A6 (4A) | A6 (4B) | A6 (4F) | A6 (4G) | ||||||||||||||||||||||||||||||||||||||||||||||||
S4 (4A) | S6 (4A) | S6 (4B) | S6 (4F) | S6 (4G) | |||||||||||||||||||||||||||||||||||||||||||||||||
Full-size luxury car | V8 (4C) | A8 (4D) | A8 (4E) | A8 (4H) | |||||||||||||||||||||||||||||||||||||||||||||||||
S8 (4D) | S8 (4E) | S8 (4H) | |||||||||||||||||||||||||||||||||||||||||||||||||||
Sports car | TT (8N) | TT (8J) | TT (8S) | ||||||||||||||||||||||||||||||||||||||||||||||||||
Coupé | 100 Coupé | Coupé (81) | Coupé (89) | A5 (8T) | A5 (8F) | ||||||||||||||||||||||||||||||||||||||||||||||||
S5 (8T) | S5 (8F) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Full-size luxury fastback | A7 (4G) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
S7 (4G) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
RS | RS3 Sportback (8P) | RS3 Sportback (8V) | |||||||||||||||||||||||||||||||||||||||||||||||||||
RS2 Avant | RS4 (8D) | RS4 (8E/8H) | RS4 (8K) | RS4 (8W) | |||||||||||||||||||||||||||||||||||||||||||||||||
RS6 (4B) | RS6 (4F) | RS6 (4G) | |||||||||||||||||||||||||||||||||||||||||||||||||||
TT RS (8J) | TT RS (8S) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Quattro (Ur-Quattro) | RS5 (8T) | RS5 (8F) | |||||||||||||||||||||||||||||||||||||||||||||||||||
RS7 (4G) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
RS Q3 (8U) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Supercar | R8 (42) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Crossover utility vehicle | A4 allroad quattro (8K) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
allroad quattro (4Z) | A6 allroad quattro (4F) | A6 allroad quattro (4G) | |||||||||||||||||||||||||||||||||||||||||||||||||||
Compact SUV | Q2 (GA) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Q3 (8U) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
Mid-size SUV | Q5 (8R) | ||||||||||||||||||||||||||||||||||||||||||||||||||||
Full-size SUV | Q7 (4L) | Q7 (4M) | |||||||||||||||||||||||||||||||||||||||||||||||||||
Homologation road / rally car | Quattro A1 & A2 | Sport Quattro | Sport Quattro S1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
Type | 1980s | 1990s | 2000s | 2010s | |||||||||||||||||||||||||||||||||||
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | |
Compact car | A3 (8P) | A3 / S3 (8V) | |||||||||||||||||||||||||||||||||||||
4000 (81) | 80 / 90 (89) | 90 (8C) | A4 (8D/8E/8H/8K) | A4 (8W) | |||||||||||||||||||||||||||||||||||
4000 CS quattro | S4 (8D/8E/8H/8K) | S4 (8W) | |||||||||||||||||||||||||||||||||||||
Mid-size car | 5000 (43) | 5000 (44) | 100 / 200 (44) | 100 (4A) | A6 (4A) | A6 (4B) | A6 (4F) | A6 (4G) | |||||||||||||||||||||||||||||||
Ur-S4 | Ur-S6 | S6 (4B) | S6 (4F) | S6 (4G) | |||||||||||||||||||||||||||||||||||
A7 (4G) | |||||||||||||||||||||||||||||||||||||||
S7 (4G) | |||||||||||||||||||||||||||||||||||||||
Full-size car | V8 (4C) | A8 / S8 (4D) | A8 / S8 (4E) | A8 / S8 (4H) | A8 / S8 | ||||||||||||||||||||||||||||||||||
Coupé | Coupé (81) | Coupe Quattro (89) | A5 / S5 (8T) | A5 / S5 | |||||||||||||||||||||||||||||||||||
TT Coupé (8N) | TT Coupé (8J) | TT Coupé (8S) | |||||||||||||||||||||||||||||||||||||
Roadster | TT Roadster (8N) | TT Roadster (8J) | TT Roadster (8S) | ||||||||||||||||||||||||||||||||||||
Convertible | Cabriolet (8G) | A4 Cabriolet / S4 Cabriolet (8H) | A5 / S5 (8F) | A5 / S5 | |||||||||||||||||||||||||||||||||||
Sports car | Quattro (Ur-Quattro) | RS6 (4B) | RS4 (8E/8H) | ||||||||||||||||||||||||||||||||||||
R8 (42) | R8 | ||||||||||||||||||||||||||||||||||||||
Crossover | allroad quattro (4Z) | allroad (8K) | A4 allroad (8W) | ||||||||||||||||||||||||||||||||||||
Compact SUV | Q3 (8U) | ||||||||||||||||||||||||||||||||||||||
Mid-size SUV | Q5 (8R) | Q5 (FY) | |||||||||||||||||||||||||||||||||||||
Full-size SUV | Q7 (4L) | Q7 (4M) | |||||||||||||||||||||||||||||||||||||
This article uses material from the Wikipedia article "Audi A3", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer