Names | |
---|---|
Other names
, bis(tri-n-butyltin)oxide, AW 75-D, Bio-Met TBTO, Biomet, Biomet 75, BTO, Butinox, C-SN-9, hexabutyldistannoxane
| |
Identifiers | |
| |
3D model (JSmol)
|
|
ChemSpider |
|
ECHA InfoCard | 100.000.244 |
KEGG |
|
PubChem CID
|
|
| |
| |
Properties | |
C24H54OSn2 | |
Molar mass | 596.112 |
Melting point | −45 °C (−49 °F; 228 K) |
Boiling point | 180 °C (356 °F; 453 K) at 2 mm Hg |
0.002 g/100 mL | |
Hazards | |
R-phrases (outdated) | R21 R25 R36/38 R48/23/25 R50/53 |
S-phrases (outdated) | S36/37/39 S45 S60 S61 |
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |
N verify (what is YN ?) | |
Infobox references | |
Tributyltin oxide (TBTO) is an organotin compound chiefly used as a biocide (fungicide and molluscicide), especially a wood preservative. Its chemical formula is . It has the form of a colorless to pale yellow liquid that is only slightly soluble in water (20 ppm) but highly soluble in organic solvents. It is a potent skin irritant.
Tributyltin compounds had been used as marine anti-biofouling agents. Concerns over toxicity of these compounds have led to a worldwide ban by the International Maritime Organization.[1] It is now considered a severe marine pollutant and a Substance of Very High Concern by the EU.[2]
This article uses material from the Wikipedia article "Tributyltin oxide", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material