Names | |
---|---|
IUPAC name
Bis(4-aminophenyl)methane
| |
Other names
4,4'-Diaminodiphenylmethane; 4,4'-Methylenebisbenzenamine; MDA; para, para'-Diaminodiphenyl-methane; Dianilinomethane; 4,4'-Diphenylmethanediamine
| |
Identifiers | |
| |
3D model (JSmol)
|
|
ChEBI | |
ChemSpider |
|
ECHA InfoCard | 100.002.705 |
EC Number | 202-974-4 |
KEGG |
|
PubChem CID
|
|
RTECS number | BY5425000 |
UNII | |
UN number | 2651 |
| |
| |
Properties | |
C13H14N2 | |
Molar mass | 198.27 g·mol−1 |
Appearance | Pale brown, crystalline solid |
Odor | faint, amine-like[1] |
Density | 1.05 g/cm3 (100°C) |
Melting point | 89 °C (192 °F; 362 K) |
Boiling point | 398 to 399 °C (748 to 750 °F; 671 to 672 K) |
0.125 g/100 ml (20 °C) | |
Vapor pressure | 0.0000002 mmHg (20°C)[1] |
Hazards | |
Main hazards | potential carcinogen[1] |
Flash point | 190 °C; 374 °F; 463 K [1] |
US health exposure limits (NIOSH): | |
PEL (Permissible)
|
TWA 0.010 ppm ST 0.100 ppm[1] |
REL (Recommended)
|
Ca[1] |
IDLH (Immediate danger)
|
Ca [N.D.][1] |
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |
N verify (what is YN ?) | |
Infobox references | |
4,4'-Methylenedianiline (MDA) is an organic compound]] with the formula CH2(C6H4NH2)2. It is a colorless or white solid. It is produced on industrial scale as a precursor to polyurethanes.
In the industrial production, MDA is produced by reaction of formaldehyde and aniline in the presence of hydrochloric acid.[2] This reaction consumes the majority of aniline produced worldwide.[3]
MDA is consumed mainly as a precursor to 4,4 ́-methylene diphenyl diisocyanate (MDI). MDA is treated with phosgene to give MDI. MDI is a precursor to many polyurethane foams.[4][5] Lower quantities are used as hardeners in epoxy resins and adhesives, as well as in the production of high-performance polymers.[2] MDA is hydrogenated to give 4,4-diaminodicyclohexylmethane, which is also used in polymer chemistry.
MDA is considered a potential occupational carcinogen by the US National Institute for Occupational Safety and Health. The Occupational Safety and Health Administration has set a permissible exposure limit at 0.01 ppm over an eight-hour time-weighted average, and a short-term exposure limit at 0.10 ppm.[6]
It is suspected carcinogen.[4] It is included in the "substances of very high concern" list of the European Chemicals Agency (ECHA).[5] The compound was blamed in an mass poisoning in the vicinity of Epping, Essex, United Kingdom during 1965 during which 84 individuals were poisoned through accidental contamination of flour used to make bread.[7]
This article uses material from the Wikipedia article "4,4'-Methylenedianiline", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material