Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Names | |
---|---|
IUPAC name
Tris(2-chloroethyl) phosphate
| |
Other names
2-Chloroethanol phosphate; Tris(β-chloroethyl) phosphate; Tri(2-chloroethyl) phosphate; Tris(2-chloroethyl) orthophosphate; TCEP
| |
Identifiers | |
| |
3D model (JSmol)
|
|
ChemSpider | |
ECHA InfoCard | 100.003.744 |
PubChem CID
|
|
| |
| |
Properties | |
C6H12Cl3O4P | |
Molar mass | 285.48 g·mol−1 |
Density | 1.39 g/mL[1] |
Boiling point | 192 °C (378 °F; 465 K) 10 mmHg[1] |
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |
Infobox references | |
Tris(2-chloroethyl) phosphate (TCEP) is a chemical compound used as a flame retardant, plasticizer, and viscosity regulator in various types of polymers including polyurethanes, polyester resins, and polyacrylates.[2]
Because of its suspected reproductive toxicity, it is listed as a substance of very high concern under the European Union's REACH regulations.
This article uses material from the Wikipedia article "Tris(2-chloroethyl) phosphate", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material