| |||
Names | |||
---|---|---|---|
IUPAC names
Boric acid
Trihydrooxidoboron | |||
Other names
Orthoboric acid,
Boracic acid, Sassolite, Optibor, Borofax, Trihydroxyborane, Boron(III) hydroxide, Boron Trihydroxide | |||
Identifiers | |||
3D model (JSmol)
|
|||
ChEBI | |||
ChemSpider |
| ||
ECHA InfoCard | 100.030.114 | ||
EC Number | 233-139-2 | ||
E number | E284 (preservatives) | ||
KEGG |
| ||
PubChem CID
|
|||
UNII | |||
| |||
| |||
Properties | |||
BH3O3 | |||
Molar mass | 61.83 g·mol−1 | ||
Appearance | White crystalline solid | ||
Density | 1.435 g/cm3 | ||
Melting point | 170.9 °C (339.6 °F; 444.0 K) | ||
Boiling point | 300 °C (572 °F; 573 K) | ||
2.52 g/100 mL (0 °C) 4.72 g/100 mL (20 °C) 5.7 g/100 mL (25 °C) 19.10 g/100 mL (80 °C) 27.53 g/100 mL (100 °C) | |||
Solubility in other solvents | Soluble in lower alcohols moderately soluble in pyridine very slightly soluble in acetone | ||
Acidity (pKa) | 9.24, 12.4, 13.3 | ||
-34.1·10−6 cm3/mol | |||
Structure | |||
Trigonal planar | |||
Zero | |||
Pharmacology | |||
S02AA03 (WHO) D08AD (WHO) | |||
Hazards | |||
Safety data sheet | See: data page | ||
EU classification (DSD) (outdated)
|
Xn | ||
R-phrases (outdated) | R60 R61 | ||
S-phrases (outdated) | S53 S45 | ||
NFPA 704 | |||
Flash point | Non-flammable | ||
Lethal dose or concentration (LD, LC): | |||
LD50 (median dose)
|
2660 mg/kg, oral (rat) | ||
Related compounds | |||
Related compounds
|
Boron trioxide Borax | ||
Supplementary data page | |||
Refractive index (n), Dielectric constant (εr), etc. | |||
Thermodynamic
data |
Phase behaviour solid–liquid–gas | ||
UV, IR, NMR, MS | |||
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |||
Y verify (what is YN ?) | |||
Infobox references | |||
Boric acid, also called hydrogen borate, boracic acid, orthoboric acid and acidum boricum, is a weak, monobasic Lewis acid of boron often used as an antiseptic, insecticide, flame retardant, neutron absorber, or precursor to other chemical compounds. It has the chemical formula H3BO3 (sometimes written B(OH)3), and exists in the form of colorless crystals or a white powder that dissolves in water. When occurring as a mineral, it is called sassolite.
Boric acid, or sassolite, is found mainly in its free state in some volcanic districts, for example, in the Italian region of Tuscany, the Lipari Islands and the US state of Nevada. In these volcanic settings it issues, mixed with steam, from fissures in the ground. It is also found as a constituent of many naturally occurring minerals – borax, boracite, ulexite (boronatrocalcite) and colemanite. Boric acid and its salts are found in seawater. It is also found in plants, including almost all fruits.[1]
Boric acid was first prepared by Wilhelm Homberg (1652–1715) from borax, by the action of mineral acids, and was given the name sal sedativum Hombergi ("sedative salt of Homberg"). However borates, including boric acid, have been used since the time of the ancient Greeks for cleaning, preserving food, and other activities.[citation needed]
Boric acid may be prepared by reacting borax (sodium tetraborate decahydrate) with a mineral acid, such as hydrochloric acid:
It is also formed as a by product of hydrolysis of boron trihalides and diborane:[2]
Boric acid is soluble in boiling water. When heated above 170 °C, it dehydrates, forming metaboric acid (HBO2):
Metaboric acid is a white, cubic crystalline solid and is only slightly soluble in water. Metaboric acid melts at about 236 °C, and when heated above about 300 °C further dehydrates, forming tetraboric acid or pyroboric acid (H2B4O7):
The term boric acid may sometimes refer to any of these compounds. Further heating leads to boron trioxide.
There are conflicting interpretations for the origin of the acidity of aqueous boric acid solutions. Raman spectroscopy of strongly alkaline solutions has shown the presence of B(OH)−
4 ion,[3] leading some to conclude that the acidity is exclusively due to the abstraction of OH− from water:[3][4][5][6]
or more properly expressed in the aqueous solution:
This may be characterized[4][5][6] as Lewis acidity of boron toward OH−, rather than as Brønsted acidity.
However other sources[7] say that boric acid is also a tribasic Brønsted acid, with successive ionization steps:
Since the value of Ka1 is comparable to that of the reaction with OH−, the concentrations of BO(OH)−
2 and B(OH)−
4 are similar.[7]
Polyborate anions are formed at pH 7–10 if the boron concentration is higher than about 0.025 mol/L. The best known of these is the 'tetraborate' ion, found in the mineral borax:
Boric acid makes an important contribution to the absorption of low frequency sound in seawater.[8]
With polyols such as glycerol and mannitol the acidity of the solution is increased. With mannitol for example the pK decreases to 5.15. This is due to the formation of a chelate, [((OH)4C6H8O2)2B]−, and this feature is used in analytical chemistry.[9]
Boric acid dissolves in anhydrous sulfuric acid:[9]
Boric acid reacts with alcohols to form borate esters, B(OR)3 where R is alkyl or aryl. A dehydrating agent, such as concentrated sulfuric acid is typically added:[10]
The three oxygen atoms form a trigonal planar geometry around the boron. The B-O bond length is 136 pm and the O-H is 97 pm. The molecular point group is C3h.
Crystalline boric acid consists of layers of B(OH)3 molecules held together by hydrogen bonds of length 272 pm. The distance between two adjacent layers is 318 pm.[9]
allows boric acid molecules to form parallel layers in the solid state |
Based on mammalian median lethal dose (LD50) rating of 2,660 mg/kg body mass, boric acid is only poisonous if taken internally or inhaled in large quantities. The Fourteenth Edition of the Merck Index indicates that the LD50 of boric acid is 5.14 g/kg for oral dosages given to rats, and that 5 to 20 g/kg has produced death in adult humans. For comparison's sake, the LD50 of salt is reported to be 3.75 g/kg in rats according to the Merck Index. According to the Agency for Toxic Substances and Disease Registry, "The minimal lethal dose of ingested boron (as boric acid) was reported to be 2–3 g in infants, 5–6 g in children, and 15–20 g in adults. [...] However, a review of 784 human poisonings with boric acid (10–88 g) reported no fatalities, with 88% of cases being asymptomatic."[11]
Long term exposure to boric acid may be of more concern, causing kidney damage and eventually kidney failure (see links below). Although it does not appear to be carcinogenic, studies in dogs have reported testicular atrophy after exposure to 32 mg/kg bw/day for 90 days. This level is far lower than the LD50.[12]
According to boric acid IUCLID Dataset published by the European Commission, boric acid in high doses shows significant developmental toxicity and teratogenicity in rabbit, rat, and mouse fetuses as well as cardiovascular defects, skeletal variations, mild kidney lesions.[13] As a consequence in the 30th ATP to EU directive 67/548/EEC of August 2008, the EC decided to amend its classification as reprotoxic category 2 and to apply the risk phrases R60 (may impair fertility) and R61 (may cause harm to the unborn child).[14][15][16][17][18]
At a 2010 European Diagnostics Manufacturing Association (EDMA) Meeting, several new additions to the Substance of Very High Concern (SVHC) candidate list in relation to the Registration, Evaluation, Authorisation and restriction of Chemicals Regulations 2007 (REACH) were discussed. Following the registration and review completed as part of REACH, the classification of Boric Acid CAS 10043-35-3 / 11113-50-1 is listed from 1 December 2010 is H360FD (May damage fertility. May damage the unborn child.)[19][20]
The primary industrial use of boric acid is in the manufacture of monofilament fiberglass usually referred to as textile fiberglass. Textile fiberglass is used to reinforce plastics in applications that range from boats, to industrial piping to computer circuit boards.[21]
In the jewelry industry, boric acid is often used in combination with denatured alcohol to reduce surface oxidation and firescale from forming on metals during annealing and soldering operations.
Boric acid is used in the production of the glass in LCD flat panel displays.
In electroplating, boric acid is used as part of some proprietary formulas. One such known formula calls for about a 1 to 10 ratio of H
3BO
3 to NiSO
4, a very small portion of sodium lauryl sulfate and a small portion of H
2SO
4.
Boric acid, mixed with borax (sodium tetraborate decahydrate) at the weight ratio of 4:5, is highly soluble in water, though they are not so soluble separately.[22] The solution is used for fire retarding agent of wood by impregnation.[23]
It is also used in the manufacturing of ramming mass, a fine silica-containing powder used for producing induction furnace linings and ceramics.
Boric acid is one of the most commonly used substances that can neutralize active hydrofluoric acid (HF). It works by forcing the free F− anions into complex salts. This process defeats the extreme toxicity of hydrofluoric acid, particularly its ability to sequester ionic calcium from blood serum which can lead to cardiac arrest and bone decomposition; such an event can occur from just minor skin contact with HF.[24]
Boric acid is added to borax for use as welding flux by blacksmiths.[25]
Boric acid, in combination with silicone oil, is used to manufacture Silly Putty.[26]
Boric acid may be used in Marcellus Shale hydraulic fracturing in Pennsylvania.[27]
Boric acid can be used as an antiseptic for minor burns or cuts and is sometimes used in salves and dressings, such as boracic lint. Boric acid is applied in a very dilute solution as an eye wash. Dilute boric acid can be used as a vaginal douche to treat bacterial vaginosis due to excessive alkalinity,[28] as well as candidiasis due to non-albicans candida.[29] As an antibacterial compound, boric acid can also be used as an acne treatment. It is also used as prevention of athlete's foot, by inserting powder in the socks or stockings, and in alcohol solution can be used to treat some kinds of otitis externa (ear infection) in both humans and animals. The preservative in urine sample bottles in the UK is boric acid.
Boric acid solutions used as an eye wash or on abraded skin are known to be toxic, particularly to infants, especially after repeated use; this is because of its slow elimination rate.[30]
Boric acid was first registered in the US as an insecticide in 1948 for control of cockroaches, termites, fire ants, fleas, silverfish, and many other insects. The product is generally considered to be safe to use in household kitchens to control cockroaches and ants.[31] It acts as a stomach poison affecting the insects' metabolism, and the dry powder is abrasive to the insects' exoskeletons. Boric acid also has the reputation as "the gift that keeps on killing" in that roaches that cross over lightly dusted areas do not die immediately, but that the effect is like shards of glass cutting them apart. This often allows a roach to go back to the nest where it soon dies. Cockroaches, being cannibalistic, eat others killed by contact or consumption of boric acid, consuming the powder trapped in the dead roach and killing them, too. The cycle continues until the boric acid has more-or-less been exhausted or the queen, herself has consumed some, killing her, which destroys the colony.[31]
In combination with its use as an insecticide, boric acid also prevents and destroys existing wet and dry rot in timbers. It can be used in combination with an ethylene glycol carrier to treat external wood against fungal and insect attack. It is possible to buy borate-impregnated rods for insertion into wood via drill holes where dampness and moisture is known to collect and sit. It is available in a gel form and injectable paste form for treating rot affected wood without the need to replace the timber. Concentrates of borate-based treatments can be used to prevent slime, mycelium, and algae growth, even in marine environments.
Boric acid is added to salt in the curing of cattle hides, calfskins, and sheepskins. This helps to control bacterial development, and helps to control insects.
Boric acid in equilibrium with its conjugate base the borate ion is widely used (in the concentration range 50 - 100 ppm boron equivalents) as a primary or adjunct pH buffer system in swimming pools. Boric acid is a weak acid, with pKa (the pH at which buffering is strongest because the free acid and borate ion are in equal concentrations) of 9.24 in pure water at 25 °C. But apparent pKa is substantially lower in swimming pool or ocean waters because of interactions with various other molecules in solution. It will be around 9.0 in a salt-water pool. No matter which form of soluble boron is added, within the acceptable range of pH and boron concentration for swimming pools, boric acid is the predominant form in aqueous solution, as shown in the accompanying figure. The boric acid - borate system can be useful as a primary buffer system (substituting for the bicarbonate system with pKa1 = 6.0 and pKa2 = 9.4 under typical salt-water pool conditions) in pools with salt-water chlorine generators that tend to show upward drift in pH from a working range of pH 7.5 - 8.2. Buffer capacity is greater against rising pH (towards the pKa around 9.0), as illustrated in the accompanying graph. The use of boric acid in this concentration range does not allow any reduction in free HOCl concentration needed for pool sanitation, but it may add marginally to the photo-protective effects of cyanuric acid and confer other benefits through anti-corrosive activity or perceived water softness, depending on overall pool solute composition.[32]
Colloidal suspensions of nanoparticles of boric acid dissolved in petroleum or vegetable oil can form a remarkable lubricant on ceramic or metal surfaces[33] with a coefficient of sliding friction that decreases with increasing pressure to a value ranging from 0.10 to 0.02. Self-lubricating H3BO3 films result from a spontaneous chemical reaction between water molecules and B2O3 coatings in a humid environment. In bulk-scale, an inverse relationship exists between friction coefficient and Hertzian contact pressure induced by applied load.
Boric acid is used to lubricate carrom and novuss boards, allowing for faster play.[34]
Boric acid is used in some nuclear power plants as a neutron poison. The boron in boric acid reduces the probability of thermal fission by absorbing some thermal neutrons. Fission chain reactions are generally driven by the probability that free neutrons will result in fission and is determined by the material and geometric properties of the reactor. Natural boron consists of approximately 20% boron-10 and 80% boron-11 isotopes. Boron-10 has a high cross-section for absorption of low energy (thermal) neutrons. By increasing boric acid concentration in the reactor coolant, the probability that a neutron will cause fission is reduced. Changes in boric acid concentration can effectively regulate the rate of fission taking place in the reactor. Boric acid is used only in pressurized water reactors (PWRs) whereas boiling water reactors (BWRs) employ control rod pattern and coolant flow for power control. BWRs use an aqueous solution of boric acid and borax or Sodium Pentaborate for an emergency shut down system. Boric acid may be dissolved in spent fuel pools used to store spent fuel elements. The concentration is high enough to keep neutron multiplication at a minimum. Boric acid was dumped over Reactor 4 of the Chernobyl Nuclear Power Plant after its meltdown to prevent another reaction from occurring.[citation needed]
Boron is used in pyrotechnics to prevent the amide-forming reaction between aluminum and nitrates. A small amount of boric acid is added to the composition to neutralize alkaline amides that can react with the aluminum.
Boric acid can be used as a colorant to make fire green. For example, when dissolved in methanol it is popularly used by fire jugglers and fire spinners to create a deep green flame.[35]
Boric acid is used to treat or prevent boron deficiencies in plants. It is also used in preservation of grains such as rice and wheat.[citation needed]
For the game of carrom, boric acid is sprinkled onto the board of play to act as a dry lubricant to increase the speed of the pieces when struck.[36]
Boron compounds | |
---|---|
This article uses material from the Wikipedia article "Boric acid", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material