Names | |
---|---|
Other names
Cobaltous nitrate
Nitric acid, cobalt(2+) salt | |
Identifiers | |
3D model (JSmol)
|
|
ChEBI | |
ChemSpider |
|
ECHA InfoCard | 100.030.353 |
EC Number | 233-402-1 |
PubChem CID
|
|
RTECS number | GG1109000 |
UNII | |
| |
| |
Properties | |
Co(NO3)2 | |
Molar mass | 182.943 g/mol (anhydrous) 291.03 g/mol (hexahydrate) |
Appearance | pale red powder (anhydrous) red crystalline (hexahydrate) |
Odor | odorless (hexahydrate) |
Density | 2.49 g/cm3 (anhydrous) 1.87 g/cm3 (hexahydrate) |
Melting point | 100 °C (212 °F; 373 K) decomposes (anhydrous) 55 °C (hexahydrate) |
Boiling point | 100 to 105 °C (212 to 221 °F; 373 to 378 K) decomposes (anhydrous)[citation needed] 74 °C, decomposes (hexahydrate) |
anhydrous:[1] 84.03 g/100 mL (0 °C) 334.9 g/100 mL (90 °C) soluble (anhydrous) | |
Solubility | soluble in alcohol, acetone, ethanol, ammonia (hexahydrate), methanol 2.1 g/100 mL |
Structure | |
monoclinic (hexahydrate) | |
Hazards | |
Safety data sheet | Cobalt (II) Nitrate MSDS |
EU classification (DSD) (outdated)
|
Carc. Cat. 2 Muta. Cat. 3 Repr. Cat. 2 Toxic (T) Dangerous for the environment (N) |
R-phrases (outdated) | R49, R60, R42/43, R68, R50/53 |
S-phrases (outdated) | S53, S45, S60, S61 |
NFPA 704 | |
Lethal dose or concentration (LD, LC): | |
LD50 (median dose)
|
434 mg/kg; rat, oral (anhydrous) 691 mg/kg; rat, oral (hexahydrate) |
Related compounds | |
Other anions
|
Cobalt(II) sulfate Cobalt(II) chloride Cobalt oxalate |
Other cations
|
Iron(III) nitrate Nickel(II) nitrate |
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |
N verify (what is YN ?) | |
Infobox references | |
Cobalt Nitrate is the inorganic cobalt(II) salt of nitric acid, often with various amounts of water. It is more commonly found as a hexahydrate, Co(NO3)2·6H2O, which is a red-brown deliquescent salt that is soluble in water and other polar solvents.[2]
As well as the anhydrous compound Co(NO3)2, several hydrates of cobalt(II) nitrate exist. These hydrates have the chemical formula Co(NO3)2·nH2O, where n = 0, 2, 4, 6.
Anhydrous cobalt(II) nitrate adopts a three-dimensional polymeric network structure, with each cobalt(II) atom approximately octahedrally coordinated by six oxygen atoms, each from a different nitrate ion. Each nitrate ion coordinates to three cobalts.[3] The dihydrate is a two-dimensional polymer, with nitrate bridges between Co(II) centres and hydrogen bonding holding the layers together. The tetrahydrate consists of discrete, octahedral [(H2O)4Co(NO3)2] molecules. The hexahydrate is better described as hexaaquacobalt(II) nitrate, [Co(OH2)6][NO3]2, as it consists of discrete [Co(OH2)6]2+ and [NO3]− ions.[4] Above 55 °C, the hexahydrate converts to the trihydrate and at higher temperatures to the monohydrate.[2]
It is commonly reduced to metallic high purity cobalt.[2] It can be absorbed on to various catalyst supports for use in Fischer-Tropsch catalysis.[5] It is used in the preparation of dyes and inks.[6]
The hexahydrate is prepared treating metallic cobalt or one of its oxides, hydroxides, or carbonate with nitric acid:
|
|
|
|
Cobalt compounds | |
---|---|
Salts and covalent derivatives of the Nitrate ion
| |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HNO3 | He | ||||||||||||||||||
LiNO3 | Be(NO3)2 | B(NO3)4− | C | N | O | FNO3 | Ne | ||||||||||||
NaNO3 | Mg(NO3)2 | Al(NO3)3 | Si | P | S | ClONO2 | Ar | ||||||||||||
KNO3 | Ca(NO3)2 | Sc(NO3)3 | Ti(NO3)4 | VO(NO3)3 | Cr(NO3)3 | Mn(NO3)2 | Fe(NO3)3, Fe(NO3)2 |
Co(NO3)2, Co(NO3)3 |
Ni(NO3)2 | Cu(NO3)2 | Zn(NO3)2 | Ga(NO3)3 | Ge | As | Se | Br | Kr | ||
RbNO3 | Sr(NO3)2 | Y | Zr(NO3)4 | Nb | Mo | Tc | Ru | Rh | Pd(NO3)2 | AgNO3 | Cd(NO3)2 | In | Sn | Sb(NO3)3 | Te | I | Xe(NO3)2 | ||
CsNO3 | Ba(NO3)2 | Hf | Ta | W | Re | Os | Ir | Pt | Au | Hg2(NO3)2, Hg(NO3)2 |
Tl(NO3)3, TlNO3 |
Pb(NO3)2 | Bi(NO3)3 BiO(NO3) |
Po | At | Rn | |||
FrNO3 | Ra(NO3)2 | Rf | Db | Sg | Bh | Hs | Mt | Ds | Rg | Cn | Nh | Fl | Mc | Lv | Ts | Og | |||
↓ | |||||||||||||||||||
La(NO3)3 | Ce(NO3)3, Ce(NO3)4 |
Pr | Nd | Pm | Sm | Eu | Gd(NO3)3 | Tb | Dy | Ho | Er | Tm | Yb | Lu | |||||
Ac(NO3)3 | Th(NO3)4 | Pa | UO2(NO3)2 | Np | Pu | Am | Cm | Bk | Cf | Es | Fm | Md | No | Lr |
This article uses material from the Wikipedia article "Cobalt(II) nitrate", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material