Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
| |||
Names | |||
---|---|---|---|
IUPAC name
Cobalt(II) carbonate
| |||
Other names
Cobaltous carbonate; cobalt(II) salt
| |||
Identifiers | |||
| |||
3D model (JSmol)
|
|||
ChemSpider |
| ||
ECHA InfoCard | 100.007.428 | ||
PubChem CID
|
|||
| |||
| |||
Properties | |||
CoCO3 | |||
Appearance | red/ pink crystals (anhydrous) pink, violet, red crystalline powder (hexahydrate) | ||
Density | 4.13 g/cm3 | ||
Melting point | 427 °C (801 °F; 700 K) [2] decomposes before melting to cobalt(II) oxide (anhydrous) 140 °C (284 °F; 413 K) decomposes (hexahydrate) | ||
negligible | |||
Solubility product (Ksp)
|
1.0·10−10[1] | ||
Solubility | soluble in acid negligible in alcohol, methyl acetate insoluble in ethanol | ||
Refractive index (nD)
|
1.855 | ||
Structure | |||
Rhombohedral (anhydrous) Trigonal (hexahydrate) | |||
Thermochemistry | |||
Std molar
entropy (S |
79.9 J/mol·K[2] | ||
Std enthalpy of
formation (ΔfH |
−722.6 kJ/mol[2] | ||
Gibbs free energy (ΔfG˚)
|
-651 kJ/mol[2] | ||
Hazards | |||
GHS pictograms | [3] | ||
GHS signal word | Warning | ||
H302, H315, H317, H319, H335, H351[3] | |||
P261, P280, P305+351+338[3] | |||
NFPA 704 | |||
Lethal dose or concentration (LD, LC): | |||
LD50 (median dose)
|
640 mg/kg (oral, rats) | ||
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |||
N verify (what is YN ?) | |||
Infobox references | |||
Cobalt(II) carbonate is the inorganic compound with the formula CoCO3. This reddish paramagnetic solid is an intermediate in the hydrometallurgical purification of cobalt from its ores. It is an inorganic pigment, and a precursor to catalysts.[4] Commercially available pale violet basic cobalt carbonate, with the formula CoCO3(Co(OH)x(H2O)y (CAS 12069-68-0).[5]
It is prepared by heating cobaltous sulfate with a solution of sodium bicarbonate.
Heating the carbonate, i.e. calcining, proceeds in the usual way:
The resulting Co3O4 converts reversibly to CoO at high temperatures.[6] Like most transition metal carbonates, cobalt carbonate is insoluble in water, but is readily attacked by mineral acids:
Cobalt carbonate is a precursor to cobalt carbonyl and various cobalt salts. It is a component of dietary supplements since cobalt is an essential element. It is a precursor to blue pottery glazes, famously in the case of Delftware.
The compound is harmful if swallowed, and irritating to eyes and skin.
Wikimedia Commons has media related to Cobalt(II) carbonate. |
H2CO3 | He | ||||||||||||||||
Li2CO3, LiHCO3 |
BeCO3 | B | C | (NH4)2CO3, NH4HCO3 |
O | F | Ne | ||||||||||
Na2CO3, NaHCO3, Na3H(CO3)2 |
MgCO3, Mg(HCO3)2 |
Al2(CO3)3 | Si | P | S | Cl | Ar | ||||||||||
K2CO3, KHCO3 |
CaCO3, Ca(HCO3)2 |
Sc | Ti | V | Cr | MnCO3 | FeCO3 | CoCO3 | NiCO3 | CuCO3 | ZnCO3 | Ga | Ge | As | Se | Br | Kr |
Rb2CO3 | SrCO3 | Y | Zr | Nb | Mo | Tc | Ru | Rh | Pd | Ag2CO3 | CdCO3 | In | Sn | Sb | Te | I | Xe |
Cs2CO3, CsHCO3 |
BaCO3 | Hf | Ta | W | Re | Os | Ir | Pt | Au | Hg | Tl2CO3 | PbCO3 | (BiO)2CO3 | Po | At | Rn | |
Fr | Ra | Rf | Db | Sg | Bh | Hs | Mt | Ds | Rg | Cn | Nh | Fl | Mc | Lv | Ts | Og | |
↓ | |||||||||||||||||
La2(CO3)3 | Ce2(CO3)3 | Pr | Nd | Pm | Sm | Eu | Gd | Tb | Dy | Ho | Er | Tm | Yb | Lu | |||
Ac | Th | Pa | UO2CO3 | Np | Pu | Am | Cm | Bk | Cf | Es | Fm | Md | No | Lr |
This article uses material from the Wikipedia article "Cobalt(II) carbonate", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material