powered by CADENAS

Social Share

Cobalt(II) carbonate (9807 views - Material Database)

Cobalt(II) carbonate is the inorganic compound with the formula CoCO3. This reddish paramagnetic solid is an intermediate in the hydrometallurgical purification of cobalt from its ores. It is an inorganic pigment, and a precursor to catalysts. Commercially available pale violet basic cobalt carbonate, with the formula CoCO3(Co(OH)x(H2O)y (CAS 12069-68-0).
Go to Article

Cobalt(II) carbonate

Cobalt(II) carbonate

Cobalt(II) carbonate
Cobalt(II) carbonate
Names
IUPAC name
Cobalt(II) carbonate
Other names
Cobaltous carbonate; cobalt(II) salt
Identifiers
3D model (JSmol)
ChemSpider
ECHA InfoCard 100.007.428
Properties
CoCO3
Appearance red/ pink crystals (anhydrous)
pink, violet, red crystalline powder (hexahydrate)
Density 4.13 g/cm3
Melting point 427 °C (801 °F; 700 K) [2]
decomposes before melting to cobalt(II) oxide (anhydrous)
140 °C (284 °F; 413 K)
decomposes (hexahydrate)
negligible
1.0·10−10[1]
Solubility soluble in acid
negligible in alcohol, methyl acetate
insoluble in ethanol
1.855
Structure
Rhombohedral (anhydrous)
Trigonal (hexahydrate)
Thermochemistry
79.9 J/mol·K[2]
−722.6 kJ/mol[2]
-651 kJ/mol[2]
Hazards
GHS pictograms [3]
GHS signal word Warning
H302, H315, H317, H319, H335, H351[3]
P261, P280, P305+351+338[3]
NFPA 704
Flammability code 0: Will not burn. E.g., waterHealth code 1: Exposure would cause irritation but only minor residual injury. E.g., turpentineReactivity code 0: Normally stable, even under fire exposure conditions, and is not reactive with water. E.g., liquid nitrogenSpecial hazards (white): no code
0
1
0
Lethal dose or concentration (LD, LC):
640 mg/kg (oral, rats)
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa).
N verify (what is YN ?)
Infobox references

Cobalt(II) carbonate is the inorganic compound with the formula CoCO3. This reddish paramagnetic solid is an intermediate in the hydrometallurgical purification of cobalt from its ores. It is an inorganic pigment, and a precursor to catalysts.[4] Commercially available pale violet basic cobalt carbonate, with the formula CoCO3(Co(OH)x(H2O)y (CAS 12069-68-0).[5]

Preparation and properties

It is prepared by heating cobaltous sulfate with a solution of sodium bicarbonate.

Heating the carbonate, i.e. calcining, proceeds in the usual way:

6 CoCO3 + O2 → 2Co3O4 + 6 CO2

The resulting Co3O4 converts reversibly to CoO at high temperatures.[6] Like most transition metal carbonates, cobalt carbonate is insoluble in water, but is readily attacked by mineral acids:

CoCO3 + 2 HCl + 5 H2O → [Co(H2O)6]Cl2 + CO2

Uses

Cobalt carbonate is a precursor to cobalt carbonyl and various cobalt salts. It is a component of dietary supplements since cobalt is an essential element. It is a precursor to blue pottery glazes, famously in the case of Delftware.

Safety

The compound is harmful if swallowed, and irritating to eyes and skin.

  1. ^ "Archived copy". Archived from the original on 2012-06-15. Retrieved 2012-05-17. 
  2. ^ a b c d http://chemister.ru/Database/properties-en.php?dbid=1&id=573
  3. ^ a b c Sigma-Aldrich Co., Cobalt(II) carbonate. Retrieved on 2014-05-06.
  4. ^ John Dallas Donaldson, Detmar Beyersmann, "Cobalt and Cobalt Compounds" in Ullmann's Encyclopedia of Industrial Chemistry, Wiley-VCH, Weinheim, 2005. doi:10.1002/14356007.a07_281.pub2
  5. ^ Cobalt(II) carbonate also occurs as the rare mineral spherocobaltite, which occurs as pink/red trigonal crystals with a specific gravity of 4.13g/cm3Spherocobaltite www.mindat.org
  6. ^ G.A. El-Shobaky, A.S. Ahmad, A.N. Al-Noaimi and H.G. El-Shobaky Journal of Thermal Analysis and Calorimetry 1996, Volume 46, Number 6 , pp.1801-1808. online abstract
Carbonates
H2CO3 He
Li2CO3,
LiHCO3
BeCO3 B C (NH4)2CO3,
NH4HCO3
O F Ne
Na2CO3,
NaHCO3,
Na3H(CO3)2
MgCO3,
Mg(HCO3)2
Al2(CO3)3 Si P S Cl Ar
K2CO3,
KHCO3
CaCO3,
Ca(HCO3)2
Sc Ti V Cr MnCO3 FeCO3 CoCO3 NiCO3 CuCO3 ZnCO3 Ga Ge As Se Br Kr
Rb2CO3 SrCO3 Y Zr Nb Mo Tc Ru Rh Pd Ag2CO3 CdCO3 In Sn Sb Te I Xe
Cs2CO3,
CsHCO3
BaCO3   Hf Ta W Re Os Ir Pt Au Hg Tl2CO3 PbCO3 (BiO)2CO3 Po At Rn
Fr Ra   Rf Db Sg Bh Hs Mt Ds Rg Cn Nh Fl Mc Lv Ts Og
La2(CO3)3 Ce2(CO3)3 Pr Nd Pm Sm Eu Gd Tb Dy Ho Er Tm Yb Lu
Ac Th Pa UO2CO3 Np Pu Am Cm Bk Cf Es Fm Md No Lr


This article uses material from the Wikipedia article "Cobalt(II) carbonate", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material