powered by CADENAS

Social Share

Amazon

2-Methoxyethanol (825 views - Material Database)

2-Methoxyethanol, or methyl cellosolve, is an organic compound with formula C 3H 8O 2 that is used mainly as a solvent. It is a clear, colorless liquid with an ether-like odor. It is in a class of solvents known as glycol ethers which are notable for their ability to dissolve a variety of different types of chemical compounds and for their miscibility with water and other solvents. It can be formed by the nucleophilic attack of methanol on protonated oxirane followed by proton transfer: C 2H 5O+ + CH 3OH → C 3H 8O 2 + H+ 2-Methoxyethanol is used as a solvent for many different purposes such as varnishes, dyes, and resins. It is also used as an additive in airplane deicing solutions. In organometallic chemistry it is commonly used for the synthesis of Vaska's complex and related compounds such as carbonylchlorohydridotris(triphenylphosphine)ruthenium (II). During these reactions the alcohol acts as a source of hydride and carbon monoxide. 2-Methoxyethanol is toxic to the bone marrow and testicles. Workers exposed to high levels are at risk for granulocytopenia, macrocytic anemia, oligospermia, and azoospermia. The methoxyethanol is converted by alcohol dehydrogenase into methoxyacetic acid which is the substance which causes the harmful effects. Both ethanol and acetate have a protecting effect. The methoxyacetate can enter the Krebs cycle where it forms methoxycitrate.
Go to Article

Explanation by Hotspot Model

Youtube


    

2-Methoxyethanol

2-Methoxyethanol

2-Methoxyethanol
2-Methoxyethanol
Names
IUPAC name
2-Methoxyethanol
Other names
Ethylene glycol monomethyl ether
EGME
Methyl Cellosolve
Identifiers
3D model (JSmol)
ChEBI
ChemSpider
DrugBank
ECHA InfoCard 100.003.377
KEGG
UNII
Properties
C3H8O2
Molar mass 76.09 g/mol
Appearance Colorless liquid
Odor Ether-like[1]
Density 0.965 g/cm3
Melting point −85 °C (−121 °F; 188 K)
Boiling point 124 to 125 °C (255 to 257 °F; 397 to 398 K)
miscible[1]
Vapor pressure 6 mmHg (20°C)[1]
Hazards
Safety data sheet External MSDS
NFPA 704
Flammability code 2: Must be moderately heated or exposed to relatively high ambient temperature before ignition can occur. Flash point between 38 and 93 °C (100 and 200 °F). E.g., diesel fuelHealth code 3: Short exposure could cause serious temporary or residual injury. E.g., chlorine gasReactivity code 2: Undergoes violent chemical change at elevated temperatures and pressures, reacts violently with water, or may form explosive mixtures with water. E.g., phosphorusSpecial hazards (white): no code
2
3
2
Flash point 39 °C (102 °F; 312 K)
Explosive limits 1.8%-14%[1]
Lethal dose or concentration (LD, LC):
2370 mg/kg (rat, oral)
890 mg/kg (rabbit, oral)
1480 mg/kg (mouse, oral)
950 mg/kg (guinea pig, oral)[2]
1480 ppm (mouse, 7 hr)[2]
US health exposure limits (NIOSH):
PEL (Permissible)
TWA 25 ppm (80 mg/m3) [skin][1]
REL (Recommended)
TWA 0.1 ppm (0.3 mg/m3) [skin][1]
IDLH (Immediate danger)
200 ppm[1]
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa).
Y verify (what is YN ?)
Infobox references

2-Methoxyethanol, or methyl cellosolve, is an organic compound with formula C
3
H
8
O
2
that is used mainly as a solvent. It is a clear, colorless liquid with an ether-like odor. It is in a class of solvents known as glycol ethers which are notable for their ability to dissolve a variety of different types of chemical compounds and for their miscibility with water and other solvents. It can be formed by the nucleophilic attack of methanol on protonated oxirane followed by proton transfer:

C
2
H
5
O+
+ CH
3
OH
C
3
H
8
O
2
+ H+

2-Methoxyethanol is used as a solvent for many different purposes such as varnishes, dyes, and resins. It is also used as an additive in airplane deicing solutions. In organometallic chemistry it is commonly used for the synthesis of Vaska's complex and related compounds such as carbonylchlorohydridotris(triphenylphosphine)ruthenium (II). During these reactions the alcohol acts as a source of hydride and carbon monoxide.

2-Methoxyethanol is toxic to the bone marrow and testicles. Workers exposed to high levels are at risk for granulocytopenia, macrocytic anemia, oligospermia, and azoospermia.[3]

The methoxyethanol is converted by alcohol dehydrogenase into methoxyacetic acid which is the substance which causes the harmful effects. Both ethanol and acetate have a protecting effect. The methoxyacetate can enter the Krebs cycle where it forms methoxycitrate.[4]

  1. ^ a b c d e f g "NIOSH Pocket Guide to Chemical Hazards #0401". National Institute for Occupational Safety and Health (NIOSH). 
  2. ^ a b "Methyl cellosolve". Immediately Dangerous to Life and Health. National Institute for Occupational Safety and Health (NIOSH). 
  3. ^ Occupational exposure guidelines
  4. ^ F. Welsch, Toxicology Letters, 2005, volume 156, pages 13-28


This article uses material from the Wikipedia article "2-Methoxyethanol", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material