Names | |
---|---|
IUPAC name
2-ethoxyethanol
| |
Other names
Cellosolve
ethylene glycol ethyl ether oxitol Ethyl Cellosolve EGEE | |
Identifiers | |
| |
3D model (JSmol)
|
|
ChEBI | |
ChemSpider |
|
DrugBank |
|
ECHA InfoCard | 100.003.459 |
KEGG |
|
RTECS number | KK8050000 |
UNII | |
| |
| |
Properties | |
C4H10O2 | |
Molar mass | 90.12 g·mol−1 |
Appearance | clear liquid |
Odor | sweet, ether-like |
Density | 0.930 g/cm3, liquid |
Melting point | −70 °C (−94 °F; 203 K) |
Boiling point | 135 °C (275 °F; 408 K) |
miscible | |
Vapor pressure | 4 mmHg (20°C)[1] |
Hazards | |
R-phrases (outdated) | R10, R20/21/22, R60, R61 |
S-phrases (outdated) | S53, S45 |
NFPA 704 | |
Flash point | 44 °C (111 °F; 317 K) |
Explosive limits | 1.7%-15.6%[1] |
Lethal dose or concentration (LD, LC): | |
LD50 (median dose)
|
2451 mg/kg (mouse, oral) 2125 mg/kg (rat, oral)[2] |
LC50 (median concentration)
|
2000 ppm (rat, 7 hr) 1820 ppm (mouse, 7 hr)[2] |
LCLo (lowest published)
|
3000 ppm (guinea pig, 24 hr)[2] |
US health exposure limits (NIOSH): | |
PEL (Permissible)
|
TWA 200 ppm (740 mg/m3) [skin][1] |
REL (Recommended)
|
TWA 0.5 ppm (1.8 mg/m3) [skin][1] |
IDLH (Immediate danger)
|
500 ppm[1] |
Related compounds | |
Related ethers
|
2-Propoxyethanol 2-Butoxyethanol |
Related compounds
|
Ethylene glycol |
Except where otherwise noted, data are given for materials in their standard state (at 25 °C [77 °F], 100 kPa). | |
N verify (what is YN ?) | |
Infobox references | |
2-Ethoxyethanol, also known by the trademark Cellosolve or ethyl cellosolve, is a solvent used widely in commercial and industrial applications. It is a clear, colorless, nearly odorless liquid that is miscible with water, ethanol, diethyl ether, acetone, and ethyl acetate.[3]
2-Ethoxyethanol can be manufactured by the reaction of ethylene oxide with ethanol.
As with other glycol ethers, 2-ethoxyethanol has the useful property of being able to dissolve chemically diverse compounds. It will dissolve oils, resins, grease, waxes, nitrocellulose, and lacquers.[3] This is an ideal property as a multi-purpose cleaner, and, therefore, 2-ethoxyethanol is used in products, such as varnish removers and degreasing solutions.
This article uses material from the Wikipedia article "2-Ethoxyethanol", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material