powered by CADENAS

Social Share

Amazon

Trevi Fountain (14008 views - Monuments - Famous Buildings)

The Trevi Fountain (Italian: Fontana di Trevi) is a fountain in the Trevi district in Rome, Italy, designed by Italian architect Nicola Salvi and completed by Pietro Bracci. Standing 26.3 metres (86 ft) high and 49.15 metres (161.3 ft) wide, it is the largest Baroque fountain in the city and one of the most famous fountains in the world. The fountain has appeared in several notable films, including Federico Fellini's La Dolce Vita and the eponymous Three Coins in the Fountain.
Go to Article

Explanation by Hotspot Model

Youtube


    

Trevi Fountain

Trevi Fountain

Trevi Fountain
Italian: Fontana di Trevi
Artist Nicola Salvi
Year 1762 (1762)
Type Public fountain
Medium Stone
Dimensions 26.3 m × 49.15 m (86 ft × 161.3 ft)
Location Trevi, Rome, Italy
Coordinates 41°54′3.15″N 12°28′59.4″E / 41.9008750°N 12.483167°E / 41.9008750; 12.483167Coordinates: 41°54′3.15″N 12°28′59.4″E / 41.9008750°N 12.483167°E / 41.9008750; 12.483167

The Trevi Fountain (Italian: Fontana di Trevi) is a fountain in the Trevi district in Rome, Italy, designed by Italian architect Nicola Salvi and completed by Pietro Bracci. Standing 26.3 metres (86 ft) high and 49.15 metres (161.3 ft) wide,[1] it is the largest Baroque fountain in the city and one of the most famous fountains in the world. The fountain has appeared in several notable films, including Federico Fellini's La Dolce Vita and the eponymous Three Coins in the Fountain.

History before 1629

The fountain at the junction of three roads (tre vie)[2] marks the terminal point[3] of the "modern" Acqua Vergine, the revived Aqua Virgo, one of the aqueducts that supplied water to ancient Rome. In 19 BC, supposedly with the help of a virgin, Roman technicians located a source of pure water some 13 km (8.1 mi) from the city. (This scene is presented on the present fountain's façade.) However, the eventual indirect route of the aqueduct made its length some 22 km (14 mi). This Aqua Virgo led the water into the Baths of Agrippa. It served Rome for more than 400 years.[4]

Commission, construction, and design

In 1629 Pope Urban VIII, finding the earlier fountain insufficiently dramatic, asked Gian Lorenzo Bernini to sketch possible renovations, but the project was abandoned when the pope died. Though Bernini's project was never constructed, there are many Bernini touches in the fountain as it exists today. An early, influential model by Pietro da Cortona, preserved in the Albertina, Vienna, also exists, as do various early 18th century sketches, most unsigned, as well as a project attributed to Nicola Michetti[5] one attributed to Ferdinando Fuga[6] and a French design by Edme Bouchardon.[7]

Trevi Fountain at night

Competitions had become the rage during the Baroque era to design buildings, fountains and even the Spanish Steps. In 1730 Pope Clement XII organized a contest in which Nicola Salvi initially lost to Alessandro Galilei – but due to the outcry in Rome over the fact that a Florentine won, Salvi was awarded the commission anyway.[8] Work began in 1732 and the fountain was completed in 1762, long after Salvi's death, when Pietro Bracci's Oceanus (god of all water) was set in the central niche.

Salvi died in 1751 with his work half finished, but he had made sure a stubborn barber's unsightly sign would not spoil the ensemble, hiding it behind a sculpted vase, called by Romans the asso di coppe, the "Ace of Cups".

The Trevi Fountain was finished in 1762 by Giuseppe Pannini, who substituted the present allegories for planned sculptures of Agrippa and "Trivia", the Roman virgin. It was officially opened and inaugurated on May 22 by Pope Clement XIII.

The majority of the piece is made from Travertine stone, quarried near Tivoli, about 35 kilometres (22 miles) east of Rome.[9]

Restoration

The fountain was refurbished in 1998; the stonework was scrubbed and all cracks and other areas of deterioration were repaired by skilled artisans and the fountain was equipped with recirculating pumps.

In January 2013, it was announced that the Italian fashion company Fendi would sponsor a 20-month, 2.2-million-euro restoration of the fountain; it was to be the most thorough restoration in the fountain's history.[10]

Restoration work began in June 2014 and was completed in November 2015. The fountain was reopened with an official ceremony on the evening of November 3, 2015. The restoration included the installation of more than 100 LED lights to improve the nighttime illumination of the fountain. [11] [12] [13]

Iconography

The backdrop for the fountain is the Palazzo Poli, given a new façade with a giant order of Corinthian pilasters that link the two main stories. Taming of the waters is the theme of the gigantic scheme that tumbles forward, mixing water and rockwork, and filling the small square. Tritons guide Oceanus' shell chariot, taming hippocamps.

In the centre a robustly-modelled triumphal arch is superimposed on the palazzo façade. The centre niche or exedra framing Oceanus has free-standing columns for maximal light and shade. In the niches flanking Oceanus, Abundance spills water from her urn and Salubrity holds a cup from which a snake drinks. Above, bas reliefs illustrate the Roman origin of the aqueducts.

The tritons and horses provide symmetrical balance, with the maximum contrast in their mood and poses[citation needed] (by 1730, rococo was already in full bloom in France and Germany).

Coin throwing

Coins are purportedly meant to be thrown using the right hand over the left shoulder. This was the theme of 1954's Three Coins in the Fountain and the Academy Award-winning song by that name which introduced the picture.

An estimated 3,000 Euros are thrown into the fountain each day.[14] In 2016, an estimated US $1.5 million was thrown into the fountain.[15] The money has been used to subsidise a supermarket for Rome's needy;[14] however, there are regular attempts to steal coins from the fountain although it is illegal to do so.[14][16][17]

Trivia

In 1973, Italian National Postal Service dedicated a postage stamp to the Trevi Fountain.[citation needed]

See also



This article uses material from the Wikipedia article "Trevi Fountain", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Monuments - Famous Buildings

3D - 3D Model - 3D CAD - 3D Building - 3D monument - 3D Map - 3D City - 3D GIS - LIDAR - CityGML - Paris London Berlin Rome Sydney Barcelona Vienna Wien Budapest Madrid London