powered by CADENAS

Social Share

Gum metal (10328 views - Material Database)

Gum metal, also called TNTZ, is a unique titanium alloy with high elasticity, ductility, and yield strength. While originally developed with a composition of 23% niobium, 0.7% tantalum, 2% zirconium, and 1% oxygen, it can exist over a range of compositions and also include vanadium and hafnium. Applying cold work to gum metal actually decreases its elastic modulus, with reported shear moduli as low as 20 gigapascals (2,900,000 psi). At the same time, cold work increases gum metal's yield strength. By using a heat treatment after this cold work, some elasticity can be sacrificed for even greater strength, with yield strengths ranging as high as 2 gigapascals (290,000 psi), on par with some of the strongest steels. "Gum metal" is a registered trademark of Toyota Central R&D Labs and was initially developed there. The results of that research were first published in April 2003.
Go to Article

Gum metal

Gum metal

Gum metal, also called TNTZ, is a unique titanium alloy with high elasticity, ductility, and yield strength. While originally developed with a composition of 23% niobium, 0.7% tantalum, 2% zirconium, and 1% oxygen, it can exist over a range of compositions and also include vanadium and hafnium.[1][2]

Applying cold work to gum metal actually decreases its elastic modulus,[1] with reported shear moduli as low as 20 gigapascals (2,900,000 psi).[3] At the same time, cold work increases gum metal's yield strength.[1] By using a heat treatment after this cold work, some elasticity can be sacrificed for even greater strength, with yield strengths ranging as high as 2 gigapascals (290,000 psi), on par with some of the strongest steels.[3]

"Gum metal" is a registered trademark of Toyota Central R&D Labs and was initially developed there. The results of that research were first published in April 2003.[3]

  1. ^ a b c Saito, Takashi; Furuta, Tadahiko; Hwang, Jung-Hwan; Kuramoto, Shigeru; Nishino, Kazuaki; Suzuki, Nobuaki; Chen, Rong; Yamada, Akira; Ito, Kazuhiko; Seno, Yoshiki; Nonaka, Takamasa; Ikehata, Hideaki; Nagasako, Naoyuki; Iwamoto, Chihiro; Ikuhara, Yuuichi; Sakuma, Taketo (18 April 2003). "Multifunctional Alloys Obtained via a Dislocation-Free Plastic Deformation Mechanism". Science. American Association for the Advancement of Science. 300 (5618): 464–7. PMID 12702870. doi:10.1126/science.1081957. 
  2. ^ Talling, RJ; Dashwood, RJ; Jackson, M; Dye, D (June 2009). "Compositional variability in gum metal". Scripta Materialia. Elsevier. 60 (11): 1000–3. doi:10.1016/j.scriptamat.2009.02.044. 
  3. ^ a b c Nishino, Kazuaki (September 2003). "Super Multifunctional Alloy "GUM METAL"" (PDF). R&D Review of Toyota CRDL. Nagakute, Japan: Toyota Central R&D Labs. 38 (3): 50. ISSN 1347-9652. Retrieved 29 July 2011. 

41xx steelAL-6XNAlGaAlloy 20AlnicoAlumelAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyAmalgam (chemistry)Argentium sterling silverArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBrightrayBritannia silverBronzeBulat steelCalamine brassCast ironCelestriumChinese silverChromelChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDoré bullionDuraluminDutch metalElectrical steelElectrumElektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGoloidGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumInconelIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadLithiumMagnaliumMagnesiumMagnox (alloy)MangalloyManganinMaraging steelMarine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)MercuryMischmetalMolybdochalkosMonelMu-metalMuntz metalMushet steelNichromeNickelNickel hydrideNickel silverNickel titaniumNicrosilNisilNordic GoldOrmoluPermalloyPhosphor bronzePig ironPinchbeck (alloy)PlasticPlatinum sterlingPlexiglasPlutoniumPlutonium–gallium alloyPotassiumPseudo palladiumReynolds 531RhoditeRhodiumRose's metalSamariumSamarium–cobalt magnetSanicro 28ScandiumScandium hydrideShakudōShibuichiSilverSilver steelSodiumSodium-potassium alloySolderSpeculum metalSpiegeleisenSpring steelStaballoyStainless steelSteelStelliteSterling silverStructural steelSupermalloySurgical stainless steelTerfenol-DTerneTibetan silverTinTitaniumTitanium alloyTitanium Beta CTombacTool steelTumbagaType metalUraniumVitalliumWeathering steelWood's metalWootz steelY alloyZeron 100ZincZirconiumTitanium hydrideTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtomNatural rubberHoning (metalworking)MetalworkingMaterials science

This article uses material from the Wikipedia article "Gum metal", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material