powered by CADENAS

Social Share

Platinum sterling (9420 views - Material Database)

Platinum Sterling is a registered trademark name of ABI Precious Metals, Inc. The trademark covers a range of alloys whose primary constituents are platinum and silver, primarily used in jewellery. The range of Platinum Sterling alloys was developed in 2003 by Marc Robinson, and its solder was created by Chuck Bennett.
Go to Article

Platinum sterling

Platinum sterling

Platinum Sterling is a registered trademark name of ABI Precious Metals, Inc. The trademark covers a range of alloys whose primary constituents are platinum and silver, primarily used in jewellery.[1] The range of Platinum Sterling alloys was developed in 2003 by Marc Robinson, and its solder was created by Chuck Bennett.

Properties

The platinum is used to replace at least some of the copper present in a typical sterling silver alloy, which provides a greater light reflectivity (by refining the grain structure) and resistance to tarnish (thought to be caused by oxidation of copper) than standard sterling silver.

Platinum Sterling is a cheaper alternative to white gold.[citation needed] It is also allegedly hard wearing and very white and so does not require rhodium plating like white gold.[2]

Composition

The composition of Platinum Sterling is published; three alloys are commercially available, all containing standard 92.5% sterling silver and 1%, 3.5% or 5% platinum.[3] A small amount of gallium can also be added to the alloy to ease manufacturing.

The patent application for Platinum Sterling claims:

A metal alloy having a composition consisting essentially of 90.5–95.5% silver by weight, about 0.5–6% platinum by weight, about 0.7–4% copper by weight, about 0.1–2% gallium by weight, about 1–3% tin by weight, about 1–2.5% germanium by weight, about 0.5–4% zinc by weight, and about 0.1–0.2% silicon by weight.
— [4]

The claim also states:

...the preferred embodiments of the present invention provide a metal alloy comprising about 90.5–95.5% silver, about 0.5–6% platinum, about 0.7–4% copper, and about 0.1–2% gallium. In some embodiments, the alloy further comprises about 0.5–4% zinc, about 0–0.2% silicon, about 0–0.3% boron and about 0–1.5% indium. In other embodiments, the alloy further comprises about 0–3% tin and about 0–2.5% germanium.

See also


41xx steelAL-6XNAlGaAlloy 20AlnicoAlumelAluminiumAluminium alloyAluminium bronzeAluminium-lithium alloyAmalgam (chemistry)Argentium sterling silverArsenical bronzeArsenical copperBell metalBerylliumBeryllium copperBillon (alloy)BirmabrightBismanolBismuthBrassBrightrayBritannia silverBronzeBulat steelCalamine brassCast ironCelestriumChinese silverChromelChromiumChromium hydrideCobaltColored goldConstantanCopperCopper hydrideCopper–tungstenCorinthian bronzeCrown goldCrucible steelCunifeCupronickelCymbal alloysDamascus steelDevarda's alloyDoré bullionDuraluminDutch metalElectrical steelElectrumElektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGalliumGilding metalGlassGlucydurGoldGoloidGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminiumHigh-speed steelHigh-strength low-alloy steelHydronaliumInconelIndiumInvarIronIron–hydrogen alloyItalmaKanthal (alloy)KovarLeadLithiumMagnaliumMagnesiumMagnox (alloy)MangalloyManganinMaraging steelMarine grade stainlessMartensitic stainless steelMegalliumMelchior (alloy)MercuryMischmetalMolybdochalkosMonelMu-metalMuntz metalMushet steelNichromeNickelNickel hydrideNickel silverNickel titaniumNicrosilNisilNordic GoldOrmoluPermalloyPhosphor bronzePig ironPinchbeck (alloy)PlasticPlexiglasPlutoniumPlutonium–gallium alloyPotassiumPseudo palladiumReynolds 531RhoditeRhodiumRose's metalSamariumSamarium–cobalt magnetSanicro 28ScandiumScandium hydrideShakudōSilverSilver steelSodiumSodium-potassium alloySolderSpeculum metalSpiegeleisenSpring steelStaballoyStainless steelSteelStelliteStructural steelSupermalloySurgical stainless steelTerfenol-DTerneTinTitaniumTombacTool steelTumbagaType metalUraniumVitalliumWeathering steelWood's metalWootz steelY alloyZeron 100ZincZirconiumShibuichiSterling silverTibetan silverTitanium Beta CTitanium alloyTitanium hydrideGum metalTitanium goldTitanium nitrideBabbitt (alloy)Britannia metalPewterQueen's metalWhite metalUranium hydrideZamakZirconium hydrideHydrogenHeliumBoronNitrogenOxygenFluorineMethaneMezzanineAtom

This article uses material from the Wikipedia article "Platinum sterling", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material